Search for:

Specialty Doors

228 Nevada St.
El Segundo, CA 90245
 
Toll Free:866-815-8151
Phone:310-648-7601
Fax:310-648-7607
 
Web Site:
www.specialtybathhardware.com
www.specialtydoorhardware.com
www.modernstainlessladders.com
www.accordion-doors.com
doors and hardware by Specialty Doors
send email   send email send email   request catalog

PDF Hardware e-Catalog                  

Overview:
Specialty Doors was formed in 1996 by a group of seasoned door professionals. Our common goal was to provide fast, friendly, “old fashioned” service on a one to one basis. We welcome all to call us with any types of door questions and if we can’t help you with our products, we will tell you who can.

Our guarantee is iron clad. If you compare “apples to apples” no one beats our Guaranteed lowest price, period. We pride ourselves in our ability to save our customers time and money. Give us a try and thank you for your interest


 

Trade Name

Description

Content

[ - ]
Specialty Barn Door Hardware

 
Specialty Doors Barn Door Hardware<BR><BR>
click to enlarge
At Specialty Doors, we handle all types of barn door hardware and sliding door hardware for doors from 400 lbs to 5000 lbs. Industrial strap hinges in either ball or disc bearing are available in lengths up to 36″

[ - ]
Stainless Steel Hardware

 
Specialty Doors Klassik<BR><BR>
click to enlarge
The Klassik model is the base system. It can be used universally for door panels of all types, regardless of the material. Klassik is suitable for door panels from 8 to 50 mm thick. The maximum door panel weight is 135kg.
 
Specialty Doors Supra<BR><BR>
click to enlarge
The Supra system has been especially developed for all doors that do not allow a threaded joint or any other hardware on the door leaf surface. Supra is mounted onto the top of the door leaf, which is the perfect solution for mirror doors, for example. The door leaf thickness should range from ca. 20 to 80 mm.

 
Specialty Doors Duplex<BR><BR>
click to enlarge
The Duplex model was specially developed for guiding large and heavy door panels. It can be used universally for door panels of all types, regardless of the material. Duplex is suitable for door panels from 8 to 50 mm thick. The maximum door weight is 250 kg.
 
Specialty Doors Duplex-S<BR><BR>
click to enlarge
The Duplex-S model is an expansion of the “Supra” model. The Duplex-S was developed for door panels that cannot have screws on the surface. It is suitable for panels from 20 to 80mm thick made of metal and wood.
 
Specialty Doors Terra Sliding Door<BR>Hardware<BR><BR>
click to enlarge
The Terra sliding door system has clearly visible rollers and a running rail installed on the floor. It is thus the floor that supports the whole load of the door leaf so that all other installation parts carry less static weight. The Terra system is suitable for situations in which the ceiling cannot take loads and does not support the fastening of common running rail systems.
 
Specialty Doors Spider<BR><BR>
click to enlarge
The flagship of our premium edition, the Spider system, stands out due to its distinctive retro design as well as its sophisticated technique. All pieces are milled with excellent workmanship and then polished or grinded by hand. Due to its three glass point holders, this system can carry heavy door leaves like the Klassik system, with a maximum of stability. Let yourself be inspired by this ex-pressive design and fine technical finesse!

 
Specialty Doors Purist<BR><BR>
click to enlarge
Its purposely-kept simple design and the elegance of its harmonic forms make the Purist unique, from a technical point of view as well. Thanks to its special construction which does not have any visible screw joints, grooves, edges or housings, the Purist is an excellent choice for installations that have to be cleaned frequently, for example for reasons of hygiene. This system offers a maximum of flexibility with its flush glass point holders and its covered wall fastenings that are adjustable in all directions.

 
Specialty Doors Akzent<BR><BR>
click to enlarge
This system stands out for its unique MWE cutting-edge design. It is the only system where the rollers are embedded in a housing. The running rail and all accessories are manufactured from flat steel profile that underlines its sharp-edged look.

[ - ]
MWE Shower Hardware

[ - ]
ABP Stainless Steel Hardware

 
Specialty Doors ABP Stainless Steel Hardware<BR><BR>
click to enlarge
There are 5 sliding door systems for glass and wood doors available to satisfy your designing needs: Flatec I, Flatec II, Unotec, Duetec and Tritec.
[ - ]
Tubular Track Hardware

 
Specialty Doors Tubular Track Hardware<BR><BR>
click to enlarge
Systems includes track, two trolleys, bottom guide post, and mounting hardware.

[ - ]
Flat Track Hardware

 
Specialty Doors Flat Track Hardware<BR><BR>
click to enlarge
Our specialized door hardware website, BarnDoorHardware.com is dedicated to providing expert support on those hard to find barn door hinges, latches, and Pemko door hardware accessories. This site has been developed specifically to answer those hardware and accessories questions that are difficult to get experienced guidance on.
[ - ]
Bottom Rolling Hardware

 
Specialty Doors Bottom Rolling Hardware<BR><BR>
click to enlarge
This system allows our customers to purchase glass of their choosing locally and create a frameless partition system without vertical frames. Most any variety of glass, resin, wood or composite panel construction are compatible with this system.

[ - ]
Specialty Doors

 
Specialty Doors Interior Glass Doors<BR><BR>
click to enlarge
Our interior glass doors are available in clear tempered, laminated, colored, cast and architectural resin. Glass transforms space with color, light and patterns. Our doors can be frosted or acid-etched offer varying degrees of translucency for privacy and design.
 
Specialty Doors Acoustical Doors<BR><BR>
click to enlarge
Acoustical doors are constructed much differently than most other hollow metal doors and other popular styles. Acoustical doors are designed to provide consumers with the best possible product for reducing sound transmission.

While acoustical doors are not completely soundproof, with the proper design for your space and the use of proper hardware, you can eliminate most of the noise that you are currently losing through your doors. There are also many great acoustical products such as hardware and seals that help you get the most out of specialty acoustical doors.

 
Specialty Doors Accordion Doors<BR><BR>
click to enlarge
We offer wood and vinyl accordion doors at the lowest prices guaranteed! Our large accordion doors selection offers you the ability to find the right accordion door solution for your needs. Contact us today for pricing and quick delivery!

 
Specialty Doors Movable Partition Doors<BR><BR>
click to enlarge
Specialty Doors is one of the leading distributors for a variety of portable and movable partition systems, otherwise known as space or room dividers. So if your need is to create temporary rooms, or if you have a requirement for meeting or conference rooms, need a backdrop for special occasions or trade show, please Call Us at 1.866.815.8151.

 
Specialty Doors Traffic Doors<BR><BR>
click to enlarge
Specialty Doors offers a full line of quality traffic doors from established manufacturers such as Chase and Perma Tech to fit all applications. We also offer strip doors at discounted prices. Let us find the door that meets your requirements.

 
Specialty Doors Sound Doors<BR><BR>
click to enlarge
Specialty doors offers sound retarding doors complete with the proper seals, threshold, and frame for various acoustical applications. Our sound doors have been used for such applications as movie theaters, schools, industrial facilities, recording rooms and more.

We have provided sound reduction doors of all sizes, including sound studios over 30 feet high. Our sound control doors have gained in popularity since home entertainment rooms have been included in many new homes. Our sound tests are conducted by the leading west coast acoustical laboratory and conform to the provisions and requirements of ASTM E90-09. Copies of the sound tests are available upon request.

[ - ]
Specialty Products

 
Specialty Doors Library Ladders<BR><BR>
click to enlarge
Our stainless steel ladders are made under the skilled hands of German Artisans and will provide your home or work area with a creative and functional ladder that you won’t find anywhere else.
 
 
Specialty Doors Gate Operators<BR><BR>
click to enlarge
Specialty Doors specializes in gates and controls. We offer a full line of solutions for your automatic gate needs.

 
Specialty Doors Security /Counter Shutters<BR><BR>
click to enlarge
Rolling shutters are designed and engineered to meet and exceed the most stringent building codes in the USA. All the components of rolling shutters are designed, fabricated and installed to provide smooth, quiet, trouble-free operation. They are custom-made to fit the exact dimensions of the windows and doors, and are available in a variety of designer colors to complement any design.

 
Specialty Doors Bookcase Doors<BR><BR>
click to enlarge
Also known as hidden doors or secret doors, our bookcase doors offer a smart, space-saving option for everything from closets, pantries and wall safes in homes, to private areas and divided rooms in schools, banks and offices.

[ - ]
Shelving and Closet Hardware




spacer
your name:   password:   (available for clients only)



Last Update: 2013-04-19
                                                                                                                       

©2013 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Our hearts are with the families and community of Newtown, Connecticut.