Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Accurate Partitions Corp

P. O. Box 287
Lyons, IL 60534-0287
 
Toll Free:800-400-6804
Phone:708-442-6800
Fax:708-442-7439
 
partitions and screens by Accurate Partitions Corp
request catalogRequest
Catalog
    send email Send Message to
Accurate Partitions Corp
   
Continuing Education Logo
   
 
Web Site: www.accuratepartitions.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for partitions and screens      
Overview:
For over 50 years, Accurate Partitions has been manufacturing quality restroom and shower compartments plus privacy screens for new construction and retrofit projects throughout the world. Accurate revolutionized the baked enamel restroom compartment industry by converting to powder coated baked enamel creating a stronger, more durable product. In 1992 Accurate introduced the ADA paddle handle on all handicapped doors of baked enamel and stainless steel restroom compartments. A full line of decorator colors are available.

Products Trade Name Description Content

Toilet Partitions


ADA Handicap Compliant Product
Accurate About Us

SpecWizard Specs CAD Details

Flammability Test Results

Independent Laboratory Testing – Flame Spread Index and Smoke Developed Index.

Solid Plastic (HDPE) Toilet Partitions


ADA Handicap Compliant Product
Accurate Partitions Corp Solid Plastic (HDPE) Toilet Partitions<BR><BR>
click to enlarge
Solid plastic partitions are manufactured of high density polyethylene (HDPE) resins with homogenous color throughout and smooth, machined edges.

SpecWizard Specs CAD Details Green Product Data

Phenolic Toilet Partitions


ADA Handicap Compliant Product
Accurate Partitions Corp Phenolic Toilet Partitions<BR><BR>
click to enlarge
Phenolic is impact, water, and corrosion resistant, and does not support bacteria.

SpecWizard Specs CAD Details Green Product Data

Powder-Coated Steel Toilet Partitions


ADA Handicap Compliant Product
Accurate Partitions Corp Powder-Coated Steel Toilet Partitions<BR><BR>
click to enlarge
The industry standard. Hybrid epoxy/polyester powder coated finish in a variety of designer colors over galvanized steel is fabricated with roll formed crown molding and a honeycombed core. Accurate's economical powder coated steel is available in all four installation styles.

SpecWizard Specs CAD Details Green Product Data

Stainless Steel Toilet Partitions


ADA Handicap Compliant Product
Accurate Partitions Corp Stainless Steel Toilet Partitions<BR><BR>
click to enlarge
The partitions are composed of strong #304 stainless steel with a #4 satin or texured finish.

SpecWizard Specs CAD Details Green Product Data

Plastic Laminate Toilet Partitions


ADA Handicap Compliant Product
Accurate Partitions Corp Plastic Laminate Toilet Partitions<BR><BR>
click to enlarge
The high pressure laminate finishes, bonded under pressure to a solid impact-resistant particle board core, meet or exceed all NEMA standards.

SpecWizard Specs CAD Details Green Product Data

Shower Dividers and Dressing Compartments


ADA Handicap Compliant Product
Accurate Partitions Corp <B>Shower Dividers and Dressing Compartments</B><BR><BR>
click to enlarge
Shower Dividers and Dressing Compartments are strong and durable to hold up in public shower areas. ACCURATE materials resist penetration by water, steam, mildew, odors, and soap.

SpecWizard Specs CAD Details

Privacy and Urinal Screens

Accurate privacy and urinal screens are easy to maintain.

SpecWizard Specs CAD Details

Available Materials (All Products)


Construction Details and Colors.

Installation Styles

Accurate Toilet Partitions offer flexible solutions for every installation requirement and environment. Four installation styles are available in an assortment of materials: tough powder coated steel, modern stainless steel, economical plastic laminate, rugged phenolic and durable solid plastic provide solutions for every budget.

Floor Anchored/Overhead Braced

Accurate Partitions Corp Floor Anchored/Overhead Braced<BR><BR>
click to enlarge
This most economical yet most desirable installation style is recommended for use with lighter weight concrete and plywood floors. An anodized aluminum antigrip headrail secures partitions firmly.

SpecWizard Specs CAD Details

Ceiling Hung

Accurate Partitions Corp Ceiling Hung<BR><BR>
click to enlarge
Open design provides unobstructed floor area for clean look and economical maintenance. When used together with wall-hung fixtures, the entire floor is accessible for efficient cleaning. Structural steel ceiling supports are necessary to assure proper installation.

SpecWizard Specs CAD Details

Floor Anchored

Accurate Partitions Corp Floor Anchored<BR><BR>
click to enlarge
Flush top line gives modern, contemporary appearance - especially suitable for low-ceilinged washrooms. Simplified construction permits ease of installation anywhere. For concrete floors only: 2" minimum penetration into floor required.

SpecWizard Specs CAD Details

Floor-to-Ceiling Anchored

Accurate Partitions Corp Floor-to-Ceiling Anchored<BR><BR>
click to enlarge
Recommended for busy washrooms where abusive treatment is possible and vandal resistance is critical. This construction style is extremely stable and durable since pilasters are anchored into both the concrete floor and the structural ceiling support.

SpecWizard Specs CAD Details

Product Selection Guide



Care and Maintenance




Warranty:
Each product has its own warranty. For more information please contact Accurate Partitions Corp or see product selection guide listed above.


spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-15










Never Forget