|
|
Accuride International Inc.
12311 Shoemaker Ave.
Santa Fe Springs, CA 90670-4721
| |
| Toll Free: | 888-459-8624
|
| Phone: | 562-903-0200
|
| Fax: | 562-903-0208 |
|
|
| |
| Web Site: |
www.accuride.com
|
|

|
Overview:
Accuride is the world’s largest manufacturer of ball bearing slide products used in commercial and residential furniture and cabinetry, store fixtures, architectural casework, medical and industrial equipment and machinery, utility and emergency vehicles, appliances, and more. The company headquarters are in the United States with additional manufacturing and sales facilities located in the United Kingdom, Germany, Japan, China, and Mexico.
By consistently producing slides of the highest quality, Accuride has become known as the industry benchmark for smoothness, silence, and strength. The company’s broad selection of slides and specialty products is the largest available, with slide lengths from 6 to 60 inches and load ratings up to nearly 1,000 pounds.
Accuride has one of the largest test labs in the industry, where the company ensures that products meet, or exceed established industry standards. Products certified by BHMA include: Eclipse Undermount, 3832 Self-Closing, 7434, 3640, and 9301. All slide finishes, grease, and rubber and plastic components are RoHS compliant.
Accuride has a global network of stocking distributors and factory field support staff who:
• Provide specification technical support and product selection assistance.
• Work directly with the architectural and design community to offer solutions and education, including Lunchtime Learning Seminars, where attendees are schooled on the critical aspects of sliding hardware.
Additional tools include a comprehensive specification binder with detailed product information and specification suggestions; as well as the company’s web site, which offers downloadable product and technical information and CAD drawings.
When quality counts, specifiers, designers, and manufacturers count on Accuride.
| Products |
Trade Name |
Description  |
Content |
New Products
|
|
|
|
|
|
|
|
|
|
|
|
Models 7950 7957
|
Models 7950 and 7957 are two new heavy-duty slide options that provide an intermediate load rating choice between the 3640A and 9301 models. Accommodating drawers up to 42" wide, these products are full extension and carry loads up to 350 pounds. Model 7957 has a handed lever disconnect; Model 7950 does not have a disconnect method.
|
|
|
|
|
|
|
|
|
Action-Assist
|
This unique and ADA-compliant. slide helps push drawers open and pull them shut. As the drawer is opened, once it is extended to about two-thirds of its travel distance, the assist mechanism finishes the opening process. Then, during closure, as the drawer is pushed inward, at about two-thirds of the way, the assisting action kicks in, bringing the drawer to a close. In the center of the travel is a neutral zone where the assisting forces are balanced.
|
|
|
|
|
|
|
|
|
Ascent
|
A push-to-operate mechanical lift designed for small computer or television screens. Small and compact, the lift’s smooth movement is achieved through a spring action counterbalanced by weights.
|
|
|
|
|
|
|
Additional Woodworking and Architectural Products
|
|
|
|
|
|
|
|
|
|
|
|
Accuride
|
Load Rating: 35 to 75 lb./16 to 34 kg.
|
|
|
|
|
|
|
|
|
Accuride
|
Load Rating: 90 to 100 lb./41 to 45 kg.
|
|
|
|
|
|
|
|
|
Accuride
|
Load Rating: 100 to 966 lb./45 to 438 kg.
|
|
|
|
|
|
|
|
|
Accuride
|
Load Rating: 14.5 to 300 lb./ 6.6 to 136 kg.
|
|
|
|
|
|
|
|
|
Accuride
|
Load Rating: 25 to 75 lb./11 to 34 kg.
|
|
|
|
|
|
|
|
|
Accuride
|
Load Rating: 45 to 350 lb./20 to 160 kg.
|
|
|
|
|
|
|
|
|
Accuride
|
A helpful widget to assist you in the selection of the right slide for your project.
|
|
|
|
|
|
|
More Info for the Architect and Designer
|
|
|
|
|
|
|
|
|
|
|
|
|
Accuride is the only slide manufacturer with a dedicated team of Specification Managers who work exclusively with architects and specifiers, offering specification support, technical assistance and product selection advice.
|
|
|
|
|
|
|
Application Ideas
|
|
|
|
|
|
|
|
|
|
|
|
|
Here are some product suggestions for a selection of common environments.
|
|
|
|
|
|
|
FAQs
|
|
|
|
|
|
|
|
|
|
|
|
|
Have a technical question? Check out Accuride’s FAQs for common queries.
|
|
|
|
|
|
|
Literature Request
|
|
|
|
|
|
|
|
|
|
|
|
|
Complete the Literature Request form and we'll send you a customized packet of product information.
|
|
|
|
|
|
|
Distributor Locator
|
|
|
|
|
|
|
|
|
|
|
|
|
Accuride has a worldwide network of stocking distributors to serve you. We work side-by-side with our distributors to ensure you have expert support and advice—to help you do what you do better.
|
|
|
|
|
|
|
The Journey of Green
|
|
|
|
|
|
|
|
|
|
|
|
|
The environment has long been a priority for Accuride and over the years, we've continued to implement practices to ensure that when we take care of business, we also take care of the environment.
There are a number of things Accuride does to be environmentally conscious. Some actions are small, while others are major changes in manufacturing processes, such as the revisions made to our plating process.
|
|
|
|
|
|
|
Warranty:
Lifetime Warranty

Last Update: 2012-02-17
|
|