Acoustical Surfaces, Inc.
soundproofing and acoustical materials

COMPANY OVERVIEW

Acoustical Surfaces offers everything you need for Noise Control, Soundproofing and Acoustical Products for Commercial, Industrial, Educational, House of Worship, Pro Audio, OEM, Home Theater and other Residential applications. All of our products have independent sound and flammability tests and most products offered are ASTM E84 tested Class A-1 non-flammable. ASIís helpful staff are experts in soundproofing design and offer onsite or over the phone consultation during normal business hours 7am-6pm M-F Central Standard Time. You will get an experienced sound consultant that can help you solve your acoustical problem today. Ask for free samples and literature Ė we will respond immediately to your request.

ALL PRODUCTS

{{this.show}} {{this.hide}} Acoustical Surfaces

New - Cementitious Wood-Fiber Acoustic Ceiling and Wall Panels image

New - Cementitious Wood-Fiber Acoustic Ceiling and Wall Panels - Envirocoustic™ Wood Wool

Wood Wool is now a leader in the eco-friendly, high-performance, cost-effective acoustical-panel products category. Envirocoustic™ performs well by absorbing sound while thermally insulating; ecologically, it is simple to produce; and panels are available in many size and color variations that can be designed to fit nearly any décor.

These eco-friendly wood-fiber panels not only liven up a room with design variety, but they also reduce echo and reverberation through sound absorption. Wood-fiber panels can transform the aesthetics and acoustics of any interior space.
New - Wall & Ceiling Panels image

New - Wall & Ceiling Panels - MICROPERF ACOUSTICORE 519 & 525

Acousticore 519 and 525 wall and ceiling panels are unlike any other acoustic panels on the market today. The unmatched performance, discrete aesthetics, and structural integrity of Microperf Acousticore panels represent an entirely new class of sound absorbent panels.
Melamine Foam Sound Absorber image

Melamine Foam Sound Absorber - FOAM S.T.O.P PYRAMID™

FOAM S.T.O.P PYRAMID™ - Melamine Foam Sound Absorber
  • High Performance Absorber
  • Increased Absorptive Surface Area
  • Fiber Free
  • Class A Fire Retardent
FOAM S.T.O.P PYRAMID panels are made from melamine acoustical foam; these acoustical panels are Class A fire retardant. FOAM S.T.O.P PYRAMID panels are an excellent option for sound control applications. These panels can be used in recording studios, home theaters, offices, schools and industrial applications.
Wall Panels image

Wall Panels - ECHO ELIMINATOR™

Bonded Acoustical Cotton (B.A.C.)
The Most Cost Effective Acoustical Absorbing Material On The Market


Echo Eliminator is a high performance acoustical material made from recycled cotton. This product is ideal for noise control applications. Echo Eliminator can be used as an acoustic wall panel or hanging baffle. Common applications are school gyms, classrooms, lunch rooms and any application where a high performance noise control product is needed. Echo Eliminator is eligible for LEED credits, Class A fire rated and 100% recyclable.

Eggcrate Wall Panel image

Eggcrate Wall Panel - ECHO ELIMINATOR™

ECHO ELIMINATOR™ Cotton Soundwave Eggcrate Acoustical Panel

ASI is proud to introduce the market's first recycled cotton, high acoustical performance studio wall panel. The Soundwave panel is made from 85% recycled cotton and is 100% recyclable.
Hanging Acoustical Baffles image

Hanging Acoustical Baffles - ECHO ELIMINATOR™

ECHO ELIMINATOR™ Hanging Acoustical Baffles
  • No Fiberglass
  • Economical
  • Recycled Cotton Material
  • Can Be Hung Vertically or Horizontally
  • Eligible for LEED™ Credits (more information)
Plenum Barrier image

Plenum Barrier - ECHO ELIMINATOR™

ECHO ELIMINATOR™ Plenum Barrier - Sound Absorber - Blocker
  • User Friendly
  • No Fiberglass
  • Economical
  • Recycled Material
  • Eligible for LEED™ Credits (more information)
8 lb. COMPOSITE™ Panel image

8 lb. COMPOSITE™ Panel - ECHO ELIMINATOR™

ECHO ELIMINATOR™ 8 lb. COMPOSITE™ Acoustical Cotton Fiber Composite Panel - Sound Absorber & Blocker
  • User Friendly
  • No Fiberglass
  • Economical
  • Recycled Material
  • Eligible for LEED™ Credits (more information)
Low Frequency Sound Absorber image

Low Frequency Sound Absorber - BAC - BASS BUSTER

BAC - BASS BUSTER - Low Frequency Sound Absorber

  • Low Frequency, High Performance
  • Durable
  • User Friendly
  • Eligible for LEED Credits (more information)
Thermally Bonded HVAC Insulation image

Thermally Bonded HVAC Insulation - QUIET LINER™

QUIET LINER™ - RECYCLED COTTON ACOUSTICAL LINER
  • Excellent Noise Absortion
  • Class A Fire Rate
  • Reduces Heat Loss/Gain
  • No Formaldehyde
  • Resists Microbial Growth
  • Low Air Resistance
  • No Itch or Skin Irritation

Quiet Natural Fiber Liner (Patent Pending) is a thermally bonded HVAC insulation that offers superior acoustic and thermal performance. Made from natural fibers, Quiet Liner contains no fiberglass and does not itch or cause skin irritation. The fibers used to manufacture Quiet Liner offer excellent sound absorption properties. The air stream surface of Quiet Liner is overlaid with a durable, fire-resistant black facing providing additional strength to the product. Both the insulation and the facing are treated with an EPA registered anti-microbial agent.
Thermal/Acoustic Insulation Duct Wrap image

Thermal/Acoustic Insulation Duct Wrap - QUIET-DUCT WRAP™

QUIET-DUCT WRAP™ - RECYCLED COTTON ACOUSTICAL DUCT WRAP
  • Excellent Noise Absorption
  • Reduces Unwanted Heat
  • No Itch or Skin Irritation
  • Resist Microbial Growth
  • Easy to Handle & Install
  • Durable & Long Lasting

Quiet-Duct Wrap, the Thermal/Acoustic Insulation is a lightweight, foil faced, fire retardant blanket-type insulation with multiple uses. The Duct-Wrap offers excellent thermal and acoustical performance and carries a Class-A Fire rating.
Acoustical Wall and Ceiling Tile Panels image

Acoustical Wall and Ceiling Tile Panels - SOUND SILENCER™

SOUND SILENCER™
Porous Expanded Polypropylene (P.E.P.P.) Acoustical Wall and Ceiling Tile Panels

  • Class A Fire Retardant
  • No Fiberglass, Non-Fibrous
  • Moisture Resistant Indoor
  • Impact Resistant
  • Water Resistant
  • Non-Abrasive Surface
  • Indoor/Outdoor
  • Both STC and NRC ratings
  • Tackable Surface
  • Bacteria and Fungi Resistant
  • Lightweight
  • Superior Soundproofing Qualities
Tri-Functional Acoustical Panel image

Tri-Functional Acoustical Panel - SOUND SILENCER™ dba Panels

dBA Panels - Sound Silencer™ (Diffuser Blocking Absorber) Acoustical Wall Panels and Ceiling Tiles


The new dBA panels offer sound blocking, sound absorption and sound diffusion all in one unit.



Product Features:

  • 1 installation required. Unlike traditional products which require 3 separate installations to meet the
  • performance of the dBA panel.
  • Class A Fire Rated
  • No Fiberglass
  • Moisture Resistant Indoor
  • Non-Fibrous
  • Impact Resistant
  • Water Resistant
  • Non-Abrasive Surface
  • Both STC and NRC Ratings and Diffuser
  • Tackable Surface
  • Bacteria and Fungi Resistant
  • Lightweight


dBA stands for Diffuser Blocking Absorber. Our dBA panels are available in 1 and 2" thickness. Panel size is 2' x 2'. The dBA panel is intended for wall or ceiling applications. The dBA panel is an innovative sound treatment panel for both home theaters and professional grade commercial studios. No longer will you have to struggle to figure out noise reduction coefficients or calculate the amount of sabins for a given space.

Acoustical Baffles image

Acoustical Baffles - SOUND SILENCER™

SOUND SILENCER™ - ACOUSTICAL BAFFLES
  • Class A Fire Retardant
  • No Fiberglass - Lightweight
  • Moisture Resistant
  • Economical
  • Impact Resistant - Washable
Acoustical Ceiling Tiles image

Acoustical Ceiling Tiles - SOUND SILENCER™

SOUND SILENCER™ - Acoustical Ceiling Tiles
  • Class A Fire Retardant
  • Class A Fire Retardan
  • No Fiberglass - Non-Fibrous
  • Moisture Resistant - Indoor-Outdoor
  • Impact Resistant
  • Lightweight Ceiling Tiles

When soundproofing is essential for noise and sound control, Sound Silencer™ soundproofing ceilings and acoustical ceiling tiles provide the control you expect. Large noisy areas, such as gymnasiums and work floors can now be effectively managed with soundproof ceilings and acoustical wall panels.
Cellulose-Based Acoustical & Thermal Panels image

Cellulose-Based Acoustical & Thermal Panels - CFAB™

CFAB™ Cellulose Panels - Cellulose-Based Acoustical & Thermal Panels

  • Controls & Deadens Sound
  • Reduces Airborne Sound Transmission
  • Blocks Outdoor Noise
  • Easy to Handle & Install. No Special Equipment Required
  • Class A Fire Rating
  • Resists Mold Growth
  • Made From Renewable & Recycled Fibers


CFAB cellulose panels are an industry first cellulose-based material. Consisting of 65-75% recycled content, CFAB cellulose products represent a very green solution for acoustical materials. They are an innovative, yet sustainable, alternative to traditional fiberglass and synthetic acoustical and thermal panels, and are true performers in a variety of different applications.

Polyester Acoustical Panels image

Polyester Acoustical Panels - Poly Max™

Poly Max™ - Polyester Acoustical Panels Acoustical Wall & Ceiling Tiles
  • Formaldehyde Free
  • No Binding Agents
  • No Chemical Irritants
  • Architecturally Decorative
  • Tackable Surface
  • Class A Fire Rated
  • 60% Polyethylene Terephthalate - Recycled Content
Decorative Fabric Wrapped Custom Acoustical Wall Panels image

Decorative Fabric Wrapped Custom Acoustical Wall Panels - NOISE S.T.O.P. FABRISORB™

NOISE S.T.O.P. FABRISORB™ - Decorative Fabric Wrapped Custom Acoustical Wall Panels
  • High Performance
  • Architecturally Decorative
  • Custom Engineered & Manufactured
  • Reduced Noise & Reverberation
  • 100% Custom Colors and Sizes

Acoustical Fabric Selection
Guilford of Maine® and Terratex® Fabric Selection
Acoustical Wall Panels image

Acoustical Wall Panels - NEW DIMENSIONS

NEW DIMENSIONS - Acoustical Wall Panels
  • Excellent Acoustical Absorption
  • Finished Look
  • Fiberglass Core

New Dimensions Acoustical Wall panels are designed for areas requiring excellent acoustical absorption with a "drywall" look. Applications include conference rooms, auditoriums, churches, entryways, and other areas requiring both sound absorption and a high quality custom painted finish.
Acoustical Wall Panels image

Acoustical Wall Panels - METRO REBOUND

METRO REBOUND - Acoustical Wall Panels
  • Excellent Acoustical Absorption
  • Impact Resistant
  • Fiberglass Core
  • Approved by Minnesota State Prison Bureau

Metro Rebound wall and ceiling panels are designed for use in high abuse areas requiring sound absorption and cleanability. A "pan" of perforated co-polymer over fiberglass allows sound absorption while withstanding many forms of punishment. Applications include gymnasiums, hotels, and multi-purpose rooms - anywhere requiring a durable, acoustically absorbent panel.
Decorative Wood Louver Acoustical Panels image

Decorative Wood Louver Acoustical Panels - FABRIC PANEL S.T.O.P.™

FABRIC PANEL S.T.O.P.™ - Decorative Wood Louver Acoustical Panels
  • Monolithic Appearance
  • High Style - Decorative Acoustics
  • High Acoustical Performance
  • Custom Engineered and M
Diffusors, Absorbers, and Corner Traps image

Diffusors, Absorbers, and Corner Traps - The CURVE System™

The CURVE System™
Diffusors, Absorbers, and Corner Traps simplify the creation of natural-sounding, professionally-accurate acoustic spaces


Product Features:
  • Diffusor reduces narrow reflections and frequency-dependent modes; eliminates parallel-surface flutter echos; includes MLV membrane bass trap
  • Absorber evenly absorbs frequencies from 200-20,000kHz
  • Corner trap reduces low-frequency corner room modes
  • Diffusor and Corner Trap act as diaphragmatic low-mid-frequency absorbers
  • No fiberglass or foam - uses safe "green" absorbent lining (recycled cotton)
  • Affordable & easy to install - mounting cleats and hardware included
  • Diffusor does not exhibit phase-grating (quadratic-residue) diffusor artifacts - no phase or frequency distortion, no high-frequency limitations
  • Professionally attractive, with many fabric, color, and finish options
  • 42" length allows vertical stacking and alternating vertical/horizontal orientation on walls and ceilings; alternating different widths avoids comb filtering artifacts


APPLICATIONS:
Wherever sound is important - recording, overdubbing & mixing studios; home theaters & music rooms; broadcast booths & control rooms; video studios & post-production suites; film stages & Foley/FX studios; churches; offices; meeting, conferencce & board rooms; rehearsal & performance spaces; concert halls; nightclubs; retail stores; bars & restaurants; coffee shops; classrooms & gymnasiums; museums & galleries.
Low-Profile Diffusor-Absorber image

Low-Profile Diffusor-Absorber - The CURVE System™

The Curve Low-Profile Diffusor-Absorber is a new addition to our acclaimed Acoustic Geometry product line. The Low-Profile is only 3" deep, enabling placement in nearly any situation that would accept a 2" deep flat panel absorber, and it may be mounted in either vertical or horizontal orientation. The walnut trim (optional wood species available) and wide selection of fabric options make this highly-effective Diffusor-Absorber the best choice in any high-design-value Décor.
Fabric Wrapped Acoustical Diffuser Panels image

Fabric Wrapped Acoustical Diffuser Panels - DIFFUSER PANEL S.T.O.P.™

DIFFUSER PANEL S.T.O.P.™ - Decorative Fabric Wrapped Acoustical Diffuser Panels
  • Improved Sound Quality
  • Engineered Performance
  • Architecturally Decorative
  • Custom Engineered & Manufactured
Aluminized Mylar Encapsulated Fiberglass Acoustical Panels image

Aluminized Mylar Encapsulated Fiberglass Acoustical Panels - NOISE S.T.O.P. SANI-SORB™

NOISE S.T.O.P. SANI-SORB™ - Aluminized Mylar Encapsulated Fiberglass Acoustical Panels
  • Sanitary
  • Cleanable
  • High Acoustical Performance
Noise S.T.O.P. Sani-Sorb™ Aluminized Mylar face wrapped fiberglass wall panel, as manufactured by Acoustical Surfaces, is a highly efficient tuned noise absorber designed for mid to low frequency absorption.

Noise S.T.O.P. Sani-Sorb™ consists of a semi-rigid fiberglass core completely encapsulated within a 2 mil thick reinforced foil polypropylene cover.
Fabric Wrapped Acoustical Ceiling Clouds image

Fabric Wrapped Acoustical Ceiling Clouds - CEILING CLOUDS S.T.O.P.

CEILING CLOUDS S.T.O.P. - Decorative Fabric Wrapped Acoustical Ceiling Clouds
  • High Performance
  • Architecturally Decorative
  • Custom Engineered & Manufactured

CUSTOM Ceiling Clouds
Reduce reflective Sounds in large open areas.

Suspended horizontally from the ceiling. S.T.O.P. Ceiling Clouds effectively reduce reflected sound in large areas such as shopping malls, convention centers, theaters, and arenas. Custom sizes and shapes are available.

Large sized clouds reinforced with tee bar stiffener/hangers.
Sanitary Ceiling & Wall Panels image

Sanitary Ceiling & Wall Panels - NOISE S.T.O.P.™ ULTRA-SAN

NOISE S.T.O.P.™ ULTRA-SAN SANITARY CEILING & WALL PANELS
  • Superior Acoustics
  • Approved for Demanding Clean Room Requirements
  • Cleanable/Washable
Noise S.T.O.P.™ Ultra-San soudproofing clean room ceiling tiles offer superior acoustics while meeting demanding clean room requirements. Noise S.T.O.P.™ Ultra-Tiles are available in either faced only model or completely encapsulated model. The 1 mil reinforced white mylar is USDA & FDA approved for clean room applications.
Melamine Foam Sound Absorber image

Melamine Foam Sound Absorber - FOAM S.T.O.P. SOUNDWAVE™

FOAM S.T.O.P. SOUNDWAVE™ - Melamine Foam Sound Absorber
  • Class A Fire Retardant
  • High Performance Sound Absorber
  • Sound Wave Pattern
  • Fiber Free
Melamine Foam Composite Sound Containment System image

Melamine Foam Composite Sound Containment System - NOISE S.T.O.P. NOISE™ BARRIER MELAMINE COMPOSITE

NOISE S.T.O.P. NOISE™ BARRIER MELAMINE COMPOSITE - Melamine Foam Composite Sound Containment System
  • Sound Absorber
  • Noise Barrier
  • Washable Noise Containment
  • Decoupler Isolates Vibration
  • Class A Fire Rated
Polyurethane Foam Composite Sound Containment System image

Polyurethane Foam Composite Sound Containment System - NOISE S.T.O.P.™ BARRIER/ABSORBER POLYURETHANE COMPOSITE

NOISE S.T.O.P.™ BARRIER/ABSORBER POLYURETHANE COMPOSITE - Polyurethane Foam Composite Sound Containment System
  • Sound Absorber
  • Noise Barrier
  • Optimal Noise Containment
  • Decoupler Isolates Vibrat
Melamine Foam Linear Wedges image

Melamine Foam Linear Wedges - FOAM S.T.O.P.™

FOAM S.T.O.P.™ - Melamine Foam Linear Wedges
  • Class A Fire Retardent
  • High Performance Absorption
  • Fiber Free
  • Anechoic Wedge Design
Melamine Corner Bass Trap image

Melamine Corner Bass Trap - FOAM S.T.O.P™ BASS TRAP

FOAM S.T.O.P.™ BASS TRAP - Melamine Corner Bass Trap
  • High Performance Low frequency Absorber
  • Lightweight
  • Low Cost
Acoustical Melamine Foam image

Acoustical Melamine Foam - FLAT FACED Melamine Foam

Flat Faced Melamine Foam - Acoustical Melamine Foam
  • Class A Fire Retardant
  • High Performance Sound Absorber
  • Fiber Free
Hanging Acoustical Baffles image

Hanging Acoustical Baffles - ECHO ELIMINATOR™

ECHO ELIMINATOR™ Hanging Acoustical Baffles
  • No Fiberglass
  • Economical
  • Recycled Cotton Material
  • Can Be Hung Vertically or Horizontally
  • Eligible for LEED™ Credits (more information)
Hanging Acoustical Baffles image

Hanging Acoustical Baffles - SOUND SILENCER™

SOUND SILENCER™ ACOUSTICAL BAFFLES

  • No Fiberglass - Lightweight
  • Moisture Resistant
  • Economical
  • Impact Resistant
  • Washable
Ceiling Clouds image

Ceiling Clouds - NOISE S.T.O.P. WHISPERWAVE™

NOISE S.T.O.P. WHISPERWAVE™ Ceiling Clouds
  • Curved accent acoustical control products
  • Exceptional acoustical control across all frequencies
  • Lightweight and easy to install
Sailcloth & Vinyl Encapsulated Acoustical Baffles image

Sailcloth & Vinyl Encapsulated Acoustical Baffles - NOISE S.T.O.P.™

NOISE S.T.O.P.™ FIBERGLASS BAFFLE - Sailcloth & Vinyl Encapsulated Acoustical Baffles
  • Cost Effective
  • High Performance
  • Architecturally Decorative
  • Custom Engineered & Manufactured
Melamine Foam Acoustical Baffles image

Melamine Foam Acoustical Baffles - SONEX Valueline™

SONEX Valueline™ - Melamine Foam Acoustical Baffles
  • Fiber Free
  • High Performance Sound Absorbers
  • Lightweight
  • Low Cost
  • Reduces Reflected Noise & Reverberation
Melamine Foam Acoustical Baffles image

Melamine Foam Acoustical Baffles - SONEX One™

SONEX One™ - Melamine Foam Acoustical Baffles
  • Fiber Free
  • Class A Fire Retardent
  • Lightweight
  • Reduces Reflected Noise & Reverberation
Fabric Wrapped Acoustical Baffles image

Fabric Wrapped Acoustical Baffles - NOISE S.T.O.P. FABRISORB™

NOISE S.T.O.P. FABRISORB™ - Decorative Fabric Wrapped Acoustical Baffles
  • High Performance
  • Architecturally Decorative
  • Custom Engineered & Manufactured
Hanging Acoustical Baffles image

Hanging Acoustical Baffles - POLY WRAP

POLY WRAP - HANGING ACOUSTICAL BAFFLES
  • High Performance
  • Lowest Cost
  • Lightweight
  • Standard Baffle Has Two Grommets On One 4′ Side
Encapsulated Sanitary Acoustical Baffles image

Encapsulated Sanitary Acoustical Baffles - SANITARY SERIES

SANITARY SERIES ENCAPSULATED SANITARY ACOUSTICAL BAFFLES
  • High Performance Acoustics
  • Durable
  • Water & Stain Resistant
  • Sanitary
  • FDA Accepted

Fiberglass absorbers reduce the reflection of sound waves by adding soft, porous, open-celled materials to an environment. The Sanitary Acoustical Baffle is durable, low cost and virtually rip-proof. The sound absorption core is completely encapsulated in reinforced mylar film. The white facing reflects light, which adds to the illumination in a room. Wall panels are constructed with all edges bound and grommets across the top.
Acousti-Banners image

Acousti-Banners

Acousti-Banners
  • High Performance Acoustics
  • Durable

Acousti-Banners are ideal for areas that have a large open space. Available in 1" or 2" thickness. With sizes up to 4' by 25' long. Acousti-Banners are easily installed on ceilings, with grommets.
Indoor/Outdoor Noise Barrier/Absorber image

Indoor/Outdoor Noise Barrier/Absorber - Echo Barrier

Echo Barrier - The Industry's First Reusable, Indoor / Outdoor Noise Barrier / Absorber
  • Superior acoustic performance
  • Industrial durability
  • Simple and quick installation system
  • Lightweight for easy handling
  • Unique roll-up design for compact storage and transportation
  • Double or triple up for noise "hot spots"
  • Ability to add branding or messages
  • Range of accessories available
  • Weatherproof - absorbs sound but not water
  • Fire retardant
  • 1 person can do the job of 2 or 3 people
Absorptive/Noise Barrier Quilted Curtains image

Absorptive/Noise Barrier Quilted Curtains - CURTAIN S.T.O.P.

CURTAIN S.T.O.P. - Absorptive/Noise Barrier Quilted Curtains
  • Equipment Enclosures
  • Cost Effective Room Dividers
  • Water & Chemical Resistant
  • Exterior Applications
Absorptive/Noise Barrier Quilted Curtains image

Absorptive/Noise Barrier Quilted Curtains - QUILTED CURTAIN S.T.O.P.

QUILTED CURTAIN S.T.O.P. - Absorptive/Noise Barrier Quilted Curtains
  • For Unusual Conditions
  • Cost Effective
  • Water & Chemical Resistant
  • Exterior Applications
Absorptive Quilted Blankets image

Absorptive Quilted Blankets - QFA

QFA - Absorptive Quilted Blankets - Absorptive Quilted Curtains
  • For Unusual Conditions
  • Cost Effective
  • Water & Chemical Resistant
  • Exterior Applications
Absorptive/Noise Barrier Quilted Curtains image

Absorptive/Noise Barrier Quilted Curtains - SILICONE COATED QUILTED CURTAIN S.T.O.P.

SILICONE COATED QUILTED CURTAIN S.T.O.P. - Absorptive/Noise Barrier Quilted Curtains
  • For Moisture or Humid Conditions
  • Cost Effective
  • Water & Chemical Resistant
  • Exterior Applications
  • UV, Mold and Mildew Resistant
  • Cleanable
Portable Acoustical Enclosures and Screens image

Portable Acoustical Enclosures and Screens - QUILTED CURTAIN S.T.O.P.

QUILTED CURTAIN S.T.O.P. -Portable Acoustical Enclosures and Screens
  • For Unusual Conditions
  • Cost Effective
  • Water & Chemical Resistant
  • Exterior Applications
Sound Blankets image

Sound Blankets - NOISE S.T.O.P.™

NOISE S.T.O.P.™ Sound Blankets - Reinforced
BBC-EXT-R-2 Noise Barrier/Sound Absorber Sound Blankets


BBC-EXT-R-2 offers the benefits of both a noise barrier and a sound absorber composite in one product. This BBC product consists of an exterior grade, UV resistant heavy-duty faced quilted fiberglass absorber bonded to a one-pound per sq. ft. reinforced loaded vinyl barrier. The heavy-duty facing is a 10 oz per sq yd vinyl-coated-polyester (VCP) quilted to the sound absorber rather than the standard 4.5 oz facing. Curtain panels are constructed with grommets across the top and bottom and exterior grade Velcro seals along the vertical edges.
Temporary Exterior Noise Barrier image

Temporary Exterior Noise Barrier - NOISE S.T.O.P.™

NOISE S.T.O.P.™ - Temporary Exterior Noise Barrier
BBC-13X-2" Temporary Exterior Noise Barrier


The BBC-13X-2" offers the benefits of both a noise barrier and a sound absorber for outdoor applications. This product consists of a two-inch thick vinyl-coated fiberglass-cloth-faced quilted fiberglass that is bonded to a one-pound per sq. ft. reinforced loaded vinyl noise barrier. "X" style Sound Curtain panels are constructed with grommets across the top and bottom, and exterior grade Velcro seals along the vertical edges. The product is also available in roll form with edges bound or unbound.
Fiberglass Blanket image

Fiberglass Blanket - Insul-Quilt

Insul-Quilt
By absorbing environmental noises in the home and workplace, as well as in community, school, health and vacation settings, Insul-Quilt helps create more peaceful as well as efficient environments.

Insul-Quilt is a blanket of fiberglass, faced with fiberglass cloth and backed with a flame-proof foil. It offers great sound absorption for studios, auditoriums, concert halls, and more.
Exterior Quilted Fiberglass Absorber image

Exterior Quilted Fiberglass Absorber - QFA

QFA ABSORBTIVE EXTERIOR GRADE CURTAIN - Exterior Quilted Fiberglass Absorber
  • Superior UV and Weather Resistance
  • Available In Four Facing Colors
  • Heavy-Duty Vinyl-Coated-Polyester Facing on Both Sides
  • 2" Thick Fiberglass Core
  • NRC Rating .75

Exterior Grade Quilted Fiberglass Absorbers reduce the reflection of sound waves by covering reflective surfaces with a suitably UV protected, porous, sound absorbing product. The exterior Quilted Fiberglass Absorber consists of a heavy-duty vinyl-coated-polyester facing on both sides of a 2" thick quilted fiberglass. Wall panels are constructed with grommets across the top and bottom, and are sewn with an exterior grade thread.
Remote Sound Testing image

Remote Sound Testing - DIAGNOISE™

DIAGNOISE™ REMOTE SOUND TESTING
The World's Only On-Site Analysis System with Guaranteed Results.



We have developed the world's first and only acoustical analysis system where reliable, accurate and valid data can be obtained without the need for an acoustical consultant or engineer to be on site. Instead of you paying for our time, airfare, lodging, car rental, etc., you are able to use our high-tech machine to record and store the data. The savings can then be used towards products to eliminate the problem!

  • Easy to Use
  • Saves You Money
  • Acoustical Analysis
  • Synopsis or Full Report
  • Product Recommendations


With the Diagnoise™ Remote Sound Testing system, you are given the directions, equipment, and support to accurately record and measure your sound problem to be later analyzed by a team of renowned and award winning acoustical enginners and acoustical sales professionals.

Soundproof Doors image

Soundproof Doors - STUDIO 3D™

STUDIO 3D™ SOUNDPROOF INTERIOR & EXTERIOR DOORS
ASI is proud to offer the markets first affordable soundproof interior door. Our sound control doors have an STC value up to 56. The Studio 3D soundproof doors are ideal for recording studios, offices, band rooms, hotels, dorm rooms, conference rooms or any application where a soundproof interior door is required. The doors come standard in oak, ready to stain with silver hardware. Custom finishes and hardware options are available.
Outdoor Barrier Walls image

Outdoor Barrier Walls - Echo Barrier

Echo Barrier
The Industry's First Reusable, Indoor / Outdoor Noise Barrier / Absorber
  • Superior acoustic performance
  • Industrial durability
  • Simple and quick installation system
  • Lightweight for easy handling
  • Unique roll-up design for compact storage and transportation
  • Double or triple up for noise "hot spots"
  • Ability to add branding or messages
  • Range of accessories available
  • Weatherproof - absorbs sound but not water
  • Fire retardant
  • 1 person can do the job of 2 or 3 people
Perforated Metal Panels image

Perforated Metal Panels - Noise S.T.O.P.® ACOUSTIMETAL™

Noise S.T.O.P.® ACOUSTIMETAL™
  • Durable
  • Impact Resistant
  • Walls & Ceilings
  • Class A-1 ASTM E-84 Nonflammable

Introducing Acoustimetal™, the latest advancement in noise control and acoustic treatment. Acoustimetal™ combines the durability of a perforated metal shell and the superior noise control, properties of our exclusive nonflammable acoustical material. Acoustimetal™ is ideal for demanding environments where noise control applications are exposed to physical impact. Indoor or outdoor use.
Acousti-Gasket Tape™ image

Acousti-Gasket Tape™ - ACOUSTI-GASKET TAPE™

Acousti-Gasket Tape™

Features:
  • Build Quieter Walls
  • Reduces Foot Fault in Floor & Ceiling Construction
  • Greatly Increases Floor, Ceiling & Wall STC & IIC
  • Dissipates Sound Energy
  • Peel & Stick Application
  • Easy to Apply
  • Reduces Vibration
  • Reduces Noise Transfer
Designer Acoustical Curtains image

Designer Acoustical Curtains - ACOUSTI-CURTAIN™

ACOUSTI-CURTAIN™ - Sound Absorbing Drapery
  • High Quality Construction
  • PFR or IFR Face Layer & Lining Fabrics
  • Excellent Sound Absorption
  • Wool Core - Absorbs, Filters & Breaks Down Harmful VOC's From The Air
  • Reflects Thermal Energy
  • Custom Designed For Any Application
  • Variety of Fabric Options

The Acousti Curtain is a revolutionary new product. Sound absorbing drapery primarily designed to absorb more sound than standard decorative curtains. These curtains are made with sound absorbing material and are ideally used where control of acoustic reflection off of glass and ambient light control are required. These acoustical curtains feature a core material of naturally fire resistant wool fabric that is sandwiched between a decorative fabric and a blackout liner. The wool core material has also been shown to continuously filter harmful VOC (Volatile Organic Compounds) from the air. The Acousti Curtain product will also reflect thermal energy and block light when drawn across a window or doorway. The Acousti Curtain is custom designed to fit and match your interior design specifications. Please call for a quote.

{{this.show}} {{this.hide}} Architectural Surfaces

Wall & Ceiling Panels image

Wall & Ceiling Panels - Microperf Acousticore 519 & 525

Microperf Acousticore 519 & 525 wall & ceiling panels are unlike any other panel. Their unmatched performance, discrete aesthetics and structural integrity introduces an entirely new class of sound absorbent panels. This allows for a truly seamless integration of acoustic materials into all types of projects.
Linear Metal Ceilings & Walls image

Linear Metal Ceilings & Walls - Alumiline™

The Alumiline Linear Metal ceiling system panels are available in elegant 8' , 10' or other custom lengths. This industry-first in ceiling panels is made from extruded aluminum and is not pan rolled like traditional metal ceiling panels. Alumiline is an excellent choice for external applications or high humidity environments such as soffits, car ports or swimming pools.
Linear Wood Ceilings image

Linear Wood Ceilings - Linwood™

The Linwood System is available in three styles of solid wood or real wood veneer-faced products. Modules are available in standard 4"; or 6"; widths and can be custom ordered up to 8"; widths. With the Linwood, reveal between planks vary between 1/8"; to 3/4"; and PVC or felt filler strips are available for placement in between planks. Installation clips simply attach to the suspension grid with light pressure. For projects requiring sound absorption, recycled cotton acoustical backer can be installed. There is a wide selection of perimeter trim options as well. In addition, LEED™ accredited staff are available to help with your FSC® certified projects.
Wood Ceiling & Wall System image

Wood Ceiling & Wall System - Woodgrille™

Woodgrille Panels are available in 3 styles with a multitude of different rail dimensions and spacings in lengths up to 12-feet. The grilles can be stained to match your control sample. A selection of perimeter trim options are available as well. If you are looking to enhance the acoustics, recycled cotton acoustical backer is available. This system can be mechnanically attached to walls or ceilings. All 3 styles of Woodgrille panels can be used in any standard heavy duty 15/16"; grid with the provided attachment clips.
Open Cell Acoustical Ceiling Louvers image

Open Cell Acoustical Ceiling Louvers - Woodcube™

This unique type of ceiling system conceals the clutter of sprinklers, ducts, lights, and raceways while permitting the function of those mechanical systems through the open louver design. Factory finishing available as well.
Classic Ceiling System image

Classic Ceiling System - Old World™

The warmth and classic elegance of select hardwoods is perfect for the dignified and prestigious look that only wood offers. Old World represents a renaissance of Old World charm that brings to life the nostalgic past identified with traditional millwork.
Wood Ceiling Panels image

Wood Ceiling Panels - New World™

Real wood veneer-faced ceiling tiles that are easy to install. Factory pre-finished with clear lacquer or stained to match your sample.
Unique Ceiling Tiles image

Unique Ceiling Tiles - Selectwood™

Real wood veneer-faced ceiling tiles that provide sound absorption. Factory pre-finished with a clear top coat or stained to match your control sample. These ceiling tiles are easy to install using your existing or new T-Bar grid. Custom perforations are also available.

{{this.show}} {{this.hide}} Acoustigreen Wall and Ceiling Systems

Fusion Ceiling image

Fusion Ceiling

FUSION acoustic ceiling and wall panels feature wood veneer or solid wood, either in flat panels or with a variety of perforation options. Standard perforations are available in 4mm, 6mm, and 8mm diameter holes spaced 16mm or 32mm on center in both square and diamond patterns. Custom diameter, spacing, and patterns are available, as well as slotted designs. For projects requiring sound absorption, acoustical backer may be installed above Fusion ceiling or behind Fusion wall panels.
Linear Planks image

Linear Planks

LINEAR wood systems come in Tongue and Groove (T&G) and Direct Attachment styles. Whether in solid wood or wood veneer, standard modules are 4A" or 6A"wide but may be up to 8A". Reveals between planks range between 1/8A" to 3/4A", and PVC or felt filler strips are available. For projects requiring sound absorption, recycled cotton acoustical backer may be installed above Linear ceilings. Perimeter trim options are also available.
Microperf Ceiling image

Microperf Ceiling

MICROPERF Acousticore wall and ceiling panels represent a discrete and high-efficiency class of sound-absorbent panels. Engineered to offer seamless integration of acoustic materials into all types of projects, their lightweight design allows panels to be mounted in a variety of methods. Built with sintered resin-reinforced glass wool core, Microperf panels come in wood veneer, vinyl, high pressure laminate, and painted or stained to match.
Audition Ceiling image

Audition Ceiling

AUDITION acoustical wood planks are available for ceiling and wall systems featuring wood veneer face. Its exclusive engineering provides a monolithic linear appearance with the benefits of acoustical absorption. For added sound control, acoustical liners may be used. The result is superior quality, high-performance, stylish acoustical tongue and groove planks that allow for field cutting. Tongue and Groove planks allow for easy field cuts. Simple to install using the provided clips.
Grille Ceiling image

Grille Ceiling

GRILLE panels are available with Backers or Dowels in different rail dimensions and spacing, and lengths up to 12′. Grilles can be stained to match a control sample. Perimeter trim options are available. The system can be mechanically attached to walls or ceilings. In ceiling applications, both Grille with Backers and Grille with Dowels may be mounted on Heavy Duty 15/16A,A" grid with the provided attachment clips. Grilles may be paired with acoustical liner for enhanced acoustics.
Reflector Ceiling image

Reflector Ceiling

REFLECTOR panels may be used individually or linked together in various sizes and shape to form a larger cloud. Mounted on steel frames, Reflectors come in concave, convex and flat styles. Curved Reflectors have a standard 12′ radius. Custom radius and size available. Finishes include wood veneer, paint grade, or a high pressure laminate. For projects requiring sound absorption, Reflectors may be perforated, Microperf, or an acoustical backer may be installed.
False Beams System image

False Beams System

FALSE BEAM systems provide a simple and inexpensive alternative to improve the design of a room. AcoustigreenA's False Beams hold the appearance of solid wood without the associated weight and cost. Custom widths, lengths, and depths available. The system is designed to fit together based on project requirements. Additionally, False Beams may be used alongside other ceiling systems. Veneer end matching available.


password:  
Last Update: 2017-12-04