Acudor Products Inc.
Access Panels, Roof Hatches, Floor Doors, Roof Drains, Safety Accessories

CONTACT INFO

Headquarters:
80 Little Falls Rd.
Fairfield, NJ 07004
Toll Free: 800-722-0501
Fax: 973-575-5160

West Coast location:
4216 North Pecos Rd.
Suite 104
Las Vegas, NV 89115

Phone: 702-644-8710
Fax: 702-644-8720

COMPANY OVERVIEW

For over 25 years ACUDOR has earned a reputation for providing the construction industry with affordable quality products. Acudor Products Inc. manufactures a complete line of high-quality, innovative access doors for walls, ceilings, floors, ducts, and roofs. In addition to offering a wide variety of standard styles and sizes, Acudor has the manufacturing capability and engineering know-how to supply custom made products to meet any construction need.

ALL PRODUCTS

{{this.show}} {{this.hide}} Access Doors

Universal: Wall and Ceiling Access Doors image

Universal: Wall and Ceiling Access Doors - UF-5000

The Acudor UF-5000 is an innovative universal flush access door for walls and ceilings. It is designed for installation in drywall, plaster, masonry, tile or any flush surface. The door panel features rounded safety corners, which provide an architecturally pleasing appearance. The one-piece trim flange will not rack, sag or distort.
Universal: Wall and Ceiling Access Doors image

Universal: Wall and Ceiling Access Doors - UF5500

The Acudor UF-5500 is a universal flush access door for walls and ceilings, designed for installation in all types of flush surfaces. The drawn flanged door panel has rounded corners for both safety and an architecturally pleasing appearance. The frame is drawn as one piece, which provides excellent strength and rigidity. Fabricated from galvanized steel and coated with a white baked on polyester powder paint, this door will perform well in high corrosive and exterior applications.
Plastic Access Doors image

Plastic Access Doors - PA-3000

The Acudor PA-3000 Plastic Access Door is designed to provide easy access to walls and ceilings. The high impact styrene plastic with U.V. stabilizers will not fade or corrode. The door is completely removable from the frame and fits tightly with snap latches. The white finish, with textured exposed surfaces, can be left as is or painted to match the surrounding areas. This door is easy to install by applying caulking adhesive to the back of the frame and pressing into place.
Universal: Wall and Ceiling Access Doors image

Universal: Wall and Ceiling Access Doors - ED-2002

The ED-2002 flush access door is an economical and attractive access door for walls & ceilings. This quality product is ideally suited for apartments, condominiums and office buildings.
Universal Flush Access Door image

Universal Flush Access Door - BP-2002

The Acudor BP-2002 is a Universal Flush Access Door. The unique beveled door panel overlaps the frame.
Drywall: Wall and Ceiling Access Doors image

Drywall: Wall and Ceiling Access Doors - DW-5040

The Acudor DW-5040 is designed specifically for installation in drywall walls and ceilings after drywall has been installed. The door flange is a perforted as a taping bead with pre-punched holes. Drywall compound is applied over the beading at the same time the drywall joints are finished. When the application is completed, only the door panel remains exposed. Our unique concealed hinge and screwdriver operated cam latches allow the door panel, which is formed with flanges on four sides, to operate freely with no binding, sagging or distortion.
Recessed Access Doors image

Recessed Access Doors - DW-5015

The Acudor DW-5015 recessed access door is designed for flush installation in drywall surfaces when it is required to conceal the door panel, which is recessed 5/8" to receive drywall. The flange of the door is a textured galvanized steel taping bead with pre-punched holes. Drywall compound is applied over the beading at the same time the drywall joints are finished.
Recessed Non-Rated Drywall Panel Doors image

Recessed Non-Rated Drywall Panel Doors - DW-5058

The Acudor DW-5058 is designed to provide access in walls and ceilings, while maintaining an invisible, architecturally pleasing appearance. This door is standard with a touch latch feature. Designed to accomodate 5/8" drywall, the frame can be reversed to accomodate 1/2" drywall.
Round Recessed Non-Rated Drywall Panel Doors image

Round Recessed Non-Rated Drywall Panel Doors - DW-5058R

The Acudor DW-5058R is a round door designed to provide access in walls and ceilings, while maintaining an invisible, architecturally pleasing apperance. The DW-5058 door is standard with a touch latch feature. The door is supplied with 5/8" drywall insert.
Recessed Access Doors image

Recessed Access Doors - Bauco Plus BP58

Bauco Plus BP58 is designed to provide access in walls and ceilings, while maintaining an invisible, architecturally pleasing appearance. The door panel is supplied with one layer of 5/8 inch drywall (or 1/2) The concealed hinge and removable door panel, along with the easy installation and fishing process, make this access door the best drywall access door in the industry.

{{this.show}} {{this.hide}} Fire Rated Access Doors

Fire Rated Recessed Access Doors for Drywall image

Fire Rated Recessed Access Doors for Drywall - FW-5015

The Acudor FW-5015 recessed for drywall, fire rated access door is designed for installation in drywall walls requiring concealing of the door panel consistent to the surrounding walls. The door panel is supplied with 5/8" drywall. The Acudor FW-5015 is approved by Underwriter's Laboratories (UL) for 1-1/2 hours "B" label in walls. Designed to maintain continuity in a 2 hour fire barrier wall, the FW-5015 should be used whenever it is necessary to provide access in fire rated drywall walls, where it is required to conceal the door panel. For use in walls, fire-rated for up to 90-minutes with a temperature rise of max 250 degrees C (450 degrees F) over 30 minutes.
Fire Rated Recessed for Drywall Ceilings image

Fire Rated Recessed for Drywall Ceilings - FWC-5015

For installation in drywall ceilings (fire-rated) requiring concealing of the door panel consistent to surroundings
Insulated Fire Rated Access Doors for Drywall image

Insulated Fire Rated Access Doors for Drywall - FW-5050-DW

The Acudor FW-5050-DW drywall, insulated fire rated access door is an enhanced FW-5050 that includes a galvanized steel drywall taping bead flange to facilitate installation in drywall. The Acudor FW-5050 is an insulated, fire rated access door approved for use in walls and ceilings. For walls, this door has an Underwriters Laboratories (UL and ULC), 1-1/2 hour "B" label, with a maximum temperature rise of 250 degrees after 30 minutes. This door should be used in walls when temperature rise or heat transmission is a factor. For fire rated ceilings, this door has been approved by Warnock Hersey International for 3 hours (max. size to 24" x 36")
Insulated Fire Rated Access Doors image

Insulated Fire Rated Access Doors - FW-5050

The Acudor FW-5050 is an insulated, fire rated access door approved for use in walls and ceilings. For walls, this door has an Underwriters Laboratories (UL and ULC), 1-1/2 hour "B" label, with a maximum temperature rise of 250 degrees after 30 minutes. This door should be used in walls when temperature rise or heat transmission is a factor. For fire rated ceilings, this door has been approved by Warnock Hersey International for 3 hours (max. size to 24" x 36")
Upswing Insulated Fire Rated Access Doors image

Upswing Insulated Fire Rated Access Doors - FW-5050-UP

The Acudor FW-5050-UP is an upswing fire rated access door approved for installation in ceilings. This door has been approved by Warnock Hersey International for three hours, with a maximum size of 24" x 36". The door panel is insulated and has a coil spring for dampening when closing. The FW-5050-UP is available in both steel with a prime coat of white baked enamel and also stainless steel with a #4 satin polish.
Uninsulated Fire Rated Access Doors image

Uninsulated Fire Rated Access Doors - FB-5060

The Acudor FB-5060 is approved by Underwriters Laboratories (UL) for 1 1/2 hours "B" label in walls and ULC for 2 hours "B" label in walls. Designed to maintain continuity in a 2-hour fire barrier wall, the FB-5060 should be used whenever it is necessary to provide access in fire rated walls, when temperature rise is not a factor. For drywall applications, this door is available (FB-5060-DW) with galvanized steel drywall taping bead flange.
Uninsulated Fire Rated Access Doors for Drywall  image

Uninsulated Fire Rated Access Doors for Drywall - FB-5060-DW

The Acudor FB-5060-DW drywall, fire rated access door is an enhanced FB-5060 that includes a galvanized steel drywall taping bead flange to facilitate installation in drywall. The Acudor FB-5060 is approved by Underwriters Laboratories (UL) for 1 1/2 hours "B" label in walls and ULC for 2 hours "B" label in walls. Designed to maintain continuity in a 2-hour fire barrier wall, the FB-5060 should be used whenever it is necessary to provide access in fire rated walls, when temperature rise is not a factor.
Uninsulated Fire Rated Access Doors, Recessed for Tile image

Uninsulated Fire Rated Access Doors, Recessed for Tile - FB-5060-TD

The Acudor FB-5060-TD recessed for tile, fire rated access door is an enhanced FB-5060 designed for use in tiled walls. The door is recessed 1/2" and is lined with self-furring lath. The Acudor FB-5060 is approved by Underwriters Laboratories (UL) for 1 1/2 hours "B" label in walls and ULC for 2 hours "B" label in walls. Designed to maintain continuity in a 2-hour fire barrier wall, the FB-5060 should be used whenever it is necessary to provide access in fire rated walls, when temperature rise is not a factor.

{{this.show}} {{this.hide}} Specialty Access Doors

Plaster: Wall and Ceiling Access Doors image

Plaster: Wall and Ceiling Access Doors - PS-5030

The Acudor PS-5030 is designed for installation in plaster walls and ceilings, before the plaster is applied. An expansion casing bead with 3" wide galvanized lath, included as part of the frame, provides a clean, tight finish between the frame and plaster and also adds reinforcement. The door panel is finished flush with the plaster. Our unique concealed hinge and screwdriver operated cam latches allow the door panel to operate freely with no binding, sagging or distortion.
Recessed Access Doors  image

Recessed Access Doors - AP-5010

The Acudor AP-5010 recessed access door is designed for use in acoustical plaster walls and ceilings. The door is recessed 5/8" and is lined with self-furring lath. An expansion casing bead with 3" wide galvanized lath, included as part of the frame, provides a clean, tight finish between the frame and plaster and also adds reinforcement.
Recessed Non-Rated Doors image

Recessed Non-Rated Doors - AT-5020

The Acudor AT-5020 recessed access door is designed for flush installation in walls or ceilings when it Is required to conceal the door panel, which is recessed 1".
Surface Mounted Access Doors image

Surface Mounted Access Doors - SF-2000

The Acudor SF-2000 is an innovative surface mounted access door for all types of walls and ceilings. The door panel features rounded safety corners providing an architecturally pleasing appearance. An exposed continuous piano hinge allows the door panel to open to 175 degrees. The SF-2000 is the ideal choice for all applications. The mounting holes in each corner of the frame allow for easy installation. Since there is no frame to extend into the wall or ceiling, the SF-2000 is perfect for access to odd size openings.
Aluminum Access Doors image

Aluminum Access Doors - LT-4000

The Acudor LT-4000 is a lightweight aluminum access door for walls and ceilings. With a durable design and lightweight components, access to large openings in walls and ceilings is made easy. The mitered aluminum frame provides an architecturally pleasing appearance. The aluminum door panel is lined with 3/4" polystyrene insulation. The all aluminum construction of the LT-4000 is ideal for exterior applications, and also those specific interior applications where corrosion or moisture is a concern. Gasketing between the door and frame is provided to insure a tight fit.
Airtight/Watertight Access Doors image

Airtight/Watertight Access Doors - ADWT

The Acudor ADWT is a flush access door that has been tested for air infiltration and water penetration. The Door and frame are fully welded and gasketed. This access door is ideal for use in laboratories, clean rooms, operating rooms, etc. where an airtight/watertight seal is required. Standard in type 304 stainless steel with a #4 satin polish. Prime coated Steel is also available.
Walk Through Access Doors image

Walk Through Access Doors - WD-8000

The Acudor WD-8000 Walk Through Access Door is designed to provide convenient walk through access to duct work interiors and air handling units. The heavy duty construction, along with a continuous hinge and compression handles provide for low leakage in low to medium pressure systems and plenums.
Fully Gasketed Access Doors image

Fully Gasketed Access Doors - AS-9000

The Acudor AS-9000 is a fully gasketed access door, designed for use in walls and ceilings. The formed door panel, with a concealed hinge, and closed cell neoprene gasket, provides for a tight fit. Most popular in stainless steel, with a #4 satin polish, this door is also available in prime coated steel. This door is commonly used in clean rooms, laboratories, operating rooms, etc.

{{this.show}} {{this.hide}} Duct Access Doors

Hinged Duct Access Doors image

Hinged Duct Access Doors - HD-5070

Acudor Duct Access Doors are designed to provide convenient, economical access to duct components. The insulated door panel, along with the gasketing between the door and frame assures a tight seal without obstruction in the air system. Acudor duct access doors are available in either hinged (HD-5070) or double cam (CD-5080) construction.
Double Cam No Hinge Duct Access Doors image

Double Cam No Hinge Duct Access Doors - CD-5080

Acudor Duct Access Doors are designed to provide convenient, economical access to duct components. The insulated door panel, along with the gasketing between the door and frame assures a tight seal without obstruction in the air system. Acudor duct access doors are available in either hinged (HD-5070) or double cam (CD-5080) construction.
Hinged Duct Doors for Ductboard/Fiberglass ducts image

Hinged Duct Doors for Ductboard/Fiberglass ducts - HD-5070-F

Acudor Duct Access Doors for Ductboard and Fiberglass Ducts are designed to provide convenient, economical access to fiberglass ducts. These doors are for use in low to medium pressure fiberglass ducts. Acudor duct access doors for Fiberglass Ducts are available in either hinged (HD-5070-F).
High Pressure Duct Doors image

High Pressure Duct Doors - CD-5080-HP

Acudor Duct Access Doors for High Pressure Ducts are designed to provide convenient, economical access to high pressure ducts. These doors are for use in high pressure ducts up to 8" static pressure. Pressure rated to 8" W.G. with leakage no greater than 2 CFM per sq. ft. or less. The 5/8" notched knock over tabs on the inside of the frame provide for easy installation.
Round Duct Access Doors image

Round Duct Access Doors - RD-5090

The Acudor RD-5090 is designed to provide convenient, economical access to round ducts. The pull and catch lock system, along with the gasketing on the door assures a tight seal without obstruction in the air system. The steel continuous piano hinge provides for easy installation.
Double Cam No Hinge Duct Door for Ductboard/Fiberglass Ducts image

Double Cam No Hinge Duct Door for Ductboard/Fiberglass Ducts - CD-5080-F

Acudor Duct Access Doors for Fiberglass Ducts are designed to provide convenient, economical access to ductboard and fiberglass ducts. These doors are for use in low to medium pressure fiberglass ducts. Acudor duct access doors for Ductboard/Fiberglass Ducts are available in double cam (CD-5080-F) construction.
Grease Duct Access Doors image

Grease Duct Access Doors - GDD

The Acudor GDD is a UL and ULC listed access door for installation in kitchen exhaust systems. The 16 gage galvanized steel construction along with the high temperature resistant gasket and sealant allows this door to be grease tight and airtight. This door meets or exceeds requirements of all mechanical codes.
Hinged Self Stick Duct Door  image

Hinged Self Stick Duct Door - HDSS-6020 (for Sheet Metal Duct)

The HDSS-6020 Self Stick Duct Door provides easy access to sheet metal ducts by utilizing an innovative self stick frame for easy installation. The door panel is insulated, single cam, continuous aluminum piano hinge. The HDSS-6020 is tested to 10" SP with minimal leakage.
No Hinge Self Stick Duct Door (for Sheet Metal Duct) image

No Hinge Self Stick Duct Door (for Sheet Metal Duct) - CDSS-6030

The CDSS-6030 Self Stick Duct Door provides easy access to sheet metal ducts by utilizing an innovative self stick frame for easy installation. The door panel is insulated, double cam, no hinge. The CDSS-6030 is tested to 10" SP with minimal leakage.
Walk Through Access Doors image

Walk Through Access Doors - WD-8000

The Acudor WD-8000 Walk Through Access Door is designed to provide convenient walk through access to duct work interiors and air handling units. The heavy duty construction, along with a continuous hinge and compression handles provide for low leakage in low to medium pressure systems and plenums.

{{this.show}} {{this.hide}} Glass Fiber Doors (GFRG)

Glass Fiber Reinforced Gypsum Radius Corner image

Glass Fiber Reinforced Gypsum Radius Corner - GFRG-R

The Acudor GFRG-R, glass fiber reinforced gypsum, Radius cornered, ceiling access doors are designed to blend seamlessly into drywall ceiling. Perfect for new and retrofit applications, the unit consists of a surround frame with pre-drilled fastener holes and a drop-in door panel. Surround frame has tapered edge to accommodate both 5/8" and 1/2" drywall.
Glass Fiber Reinforced Gypsum Square Corner image

Glass Fiber Reinforced Gypsum Square Corner - GFRG-S

The Acudor GFRG-S, glass fiber reinforced gypsum, square cornered, ceiling access doors are designed to blend seamlessly into drywall ceiling. Perfect for new and retrofit applications, the unit consists of a surround frame with pre-drilled fastener holes and a drop-in door panel. Surround frame has tapered edge to accommodate both 5/8" and 1/2" drywall.
Glass Fiber Reinforced Gypsum Radius Corner HINGED image

Glass Fiber Reinforced Gypsum Radius Corner HINGED - GFRG-RH

The Acudor GFRG-RH, glass fiber reinforced gypsum, Radius corner Hinged, ceiling access doors are designed to blend seamlessly into drywall ceiling. Perfect for new and retrofit applications, the unit consists of a surround frame with pre-drilled fastener holes and a hinged panel. Surround frame has tapered edge to accommodate both 5/8" and 1/2" drywall.
Glass Fiber Reinforced Gypsum Square Corner HINGED image

Glass Fiber Reinforced Gypsum Square Corner HINGED - GFRG-SH

The Acudor GFRG-SH, glass fiber reinforced gypsum, Square corner Hinged, ceiling access doors are designed to blend seamlessly into drywall ceiling. Perfect for new and retrofit applications, the unit consists of a surround frame with pre-drilled fastener holes and a hinged panel. Surround frame has tapered edge to accommodate both 5/8" and 1/2" drywall.
Glass Fiber Reinforced Gypsum Round Panel image

Glass Fiber Reinforced Gypsum Round Panel - GFRG-Round

GLASS FIBER REINFORCED GYPSUM ROUND PANEL Designed to blend seamlessly into drywall ceilings

{{this.show}} {{this.hide}} Security Access Door

Security Access Doors image

Security Access Doors - MS-7000

The Acudor MS-7000 is a medium duty access door. The 12 gage door and frame construction and tamperproof security cam latches make this access door ideal for use in medium security jails, prisons, psychiatric institutions, etc.
Security Access Doors image

Security Access Doors - SD-6000

The Acudor SD-6000 is a heavy duty access door designed for use in high security areas. The angle frame construction and 10 gage plate door panel makes this access door ideal for prisons, correctional facilities, housing projects etc.

{{this.show}} {{this.hide}} Custom Access Doors

Custom Access Doors  image

Custom Access Doors

In addition to having the market's broadest range of standard Access products, 20% of Acudor's output is custom. From a special sized Access Door to a highly engineered, electronically actuated over-sized custom Roof Hatch; Acudor's depth of technical strength and application knowledge is unmatched in the industry.

{{this.show}} {{this.hide}} Roof Hatches

Ladder Access Roof Hatch, Galvanized (RHG) image

Ladder Access Roof Hatch, Galvanized (RHG)

Acudor Ladder Access Roof Hatches are designed to provide convenient, economical access to the roof of a building.
Ladder Access Roof Hatch, Aluminum (RHA) image

Ladder Access Roof Hatch, Aluminum (RHA)

Acudor Ladder Access Roof Hatches are designed to provide convenient, economical access to the roof of a building.
Ship Stair Access Roof Hatch, Galvanized (RHG) image

Ship Stair Access Roof Hatch, Galvanized (RHG)

Acudor Ship Stair Roof Hatches are designed to provide convenient, economical access to the roof of a building.
Ship Stair Access Roof Hatch, Aluminum (RHA) image

Ship Stair Access Roof Hatch, Aluminum (RHA)

Acudor Ship Stair Roof Hatches are designed to provide convenient, economical access to the roof of a building.
Service Stair Access Roof Hatch, Galvanized (RHG) image

Service Stair Access Roof Hatch, Galvanized (RHG)

Acudor Service Stair Roof Hatches are designed to provide convenient, economical access to the roof of a building from a full size staircase.
Service Stair Access Roof Hatch, Aluminum (RHA) image

Service Stair Access Roof Hatch, Aluminum (RHA)

Acudor Service Stair Roof Hatches are designed to provide convenient, economical access to the roof of a building from a full size staircase.
Equipment Access Roof Hatch Single Leaf, Galvanized (RHG) image

Equipment Access Roof Hatch Single Leaf, Galvanized (RHG)

Acudor Equipment Access Roof Hatches are designed to provide convenient, economical access to the roof of a building where larger openings are necessary. This opening allows for equipment to be installed or removed from a building via the roof.
Equipment Access Roof Hatch Single Leaf, Aluminum (RHA) image

Equipment Access Roof Hatch Single Leaf, Aluminum (RHA)

Acudor Equipment Access Roof Hatches are designed to provide convenient, economical access to the roof of a building where larger openings are necessary. This opening allows for equipment to be installed or removed from a building via the roof.
Equipment Access Roof Hatch Double Leaf, Galvanized (RHG) image

Equipment Access Roof Hatch Double Leaf, Galvanized (RHG)

Acudor Equipment Access Roof Hatches are designed to provide convenient, economical access to the roof of a building where larger openings are necessary. This opening allows for equipment to be installed or removed from a building via the roof.
Equipment Access Roof Hatch Double Leaf, Aluminum (RHA) image

Equipment Access Roof Hatch Double Leaf, Aluminum (RHA)

Acudor Equipment Access Roof Hatches are designed to provide convenient, economical access to the roof of a building where larger openings are necessary. This opening allows for equipment to be installed or removed from a building via the roof.
Domed Roof Hatch, Aluminum (RHADD) image

Domed Roof Hatch, Aluminum (RHADD)

Acudor Domed Roof Hatches are designed to provide convenient, economical access to the roof of a building. The Polycarbonate Domes provide the benefit of a skylight.
Security Roof Hatch, Galvanized (RHG-SEC) image

Security Roof Hatch, Galvanized (RHG-SEC)

Acudor Security Roof Hatches are designed to provide convenient, economical access to the roof of a building while adding an additional level of security. The heavy gauge materials used within this hatch are ideal for applications in banks, prisons, hospitals, and more.
Electric Actuation Roof Hatch, Galvanized (RHG-EA) image

Electric Actuation Roof Hatch, Galvanized (RHG-EA)

Acudor Electric Actuation Roof Hatches are designed to provide convenient, economical access to the roof of a building with the ease of automation. By adding an electric actuator, our hatch can be opened and closed remotely. This feature is available on small ladder access hatches, and more importantly on larger equipment hatches, which are typically heavy and difficult to operate.
Electric Actuation Roof Hatch, Aluminum (RHA-EA) image

Electric Actuation Roof Hatch, Aluminum (RHA-EA)

Acudor Electric Actuation Roof Hatches are designed to provide convenient, economical access to the roof of a building with the ease of automation. By adding an electric actuator, our hatch can be opened and closed remotely. This feature is available on small ladder access hatches, and more importantly on larger equipment hatches, which are typically heavy and difficult to operate.

{{this.show}} {{this.hide}} Safety Accessories

Access Door / Floor Hatch Safety Accessories image

Access Door / Floor Hatch Safety Accessories

Features
All of these safety products are designed to be used with the Acudor Roof Hatches to allow safe use at all times. Telescoping Post designed to provide easy and safe access through Roof Hatches and Floor Doors. Mounts to top rungs of fixed wall ladder with basic tools. Safety Ladder Extension designed to provide easy and safe access through Roof Hatches and Floor Doors. Mounts to cap flashing of Roof hatch with basic tools.
Aluminum Telescoping Post image

Aluminum Telescoping Post - TSP-1

Offers safety accessibility to roof areas through the Roof Hatch opening. Features: Adjustable hardware, installs on any fixed wall ladder. Locks in the upright position and provides the user with a firm grip. Fabricated from Aluminum, will not corrode. Install on a fixed wall ladder as required. Made of aluminum tubing and offers a telescoping section fixed to the ladder. The extended section locks into position allowing for safe egress and ingress off and on a roof.
Safety Ladder Extension image

Safety Ladder Extension - SLE-Y:

Offers safety accessibility to roof areas through the Roof Hatch opening. Easy to install, bolts to Cap flashing, fabricated from Steel, will not corrode. Powdered Yellow for visibility and Attaches to Cap Flashing and assist easy egress and ingress through roof hatches.
RGS Safety Rails image

RGS Safety Rails

Acudor Safety Rails are designed for all Roof Hatch applications to assist in making every work space as safe as possible
Fixed Ladder image

Fixed Ladder

Features
  • Provides safe, easy & economic access
  • Ladders Flat Packed Kit with rapid delivery
  • Modular design serving multitude of length requirements
  • Easy to store & install
  • Assembled on site, no special tools necessary
  • Non-slip Rungs ensure secure footholds & handholds
  • Standard Finish is Safety Yellow Painted, also available in Galvanized finish

{{this.show}} {{this.hide}} Smoke Vents

Single Leaf Smoke Vents, Galvanized (SVG) image

Single Leaf Smoke Vents, Galvanized (SVG)

Acudor Smoke Vents are designed to provide an economical solution for fire ventilation by removing deadly smoke, heat, and gases from a burning building. Single leaf Smoke Vents are used for smaller areas that need venting, including elevator shafts and stairwells. Single leaf units are not U.L. Listed.
Single Leaf Smoke Vents, Aluminum (SVA) image

Single Leaf Smoke Vents, Aluminum (SVA)

Acudor Smoke Vents are designed to provide an economical solution for fire ventilation by removing deadly smoke, heat, and gases from a burning building. Single leaf Smoke Vents are used for smaller areas that need venting, including elevator shafts and stairwells. Single leaf units are not U.L. Listed.
Double Leaf Smoke Vents, Galvanized (SVG) image

Double Leaf Smoke Vents, Galvanized (SVG)

Acudor Smoke Vents are designed to provide an economical solution for fire ventilation in large buildings such as manufacturing plants or warehouses, by removing deadly smoke, heat, and gases. Unit has been tested and certified to meet UL 793 requirements.
Double Leaf Smoke Vents, Aluminum (SVA) image

Double Leaf Smoke Vents, Aluminum (SVA)

Acudor Smoke Vents are designed to provide an economical solution for fire ventilation in large buildings such as manufacturing plants or warehouses, by removing deadly smoke, heat, and gases. Unit has been tested and certified to meet UL 793 requirements.

{{this.show}} {{this.hide}} Floor Doors

Floor Door, Floodtight image

Floor Door, Floodtight - A-FPS

The Acudor A-FPS Series aluminum floor doors are designed for interior and exterior floodtight applications where water may rise above the surface opening.The angle frame construction with 4" high horizontal leg allow for bolting to the concrete. The diamond plate door panel is reinforced to 625 pounds/sq ft (capable of holding up to 10 feet head of water). The door panel overlaps the frame, compressing the gasket, providing for a floodtight fit.
Floor Door, Floodtight/Gastight image

Floor Door, Floodtight/Gastight - AW-APS

The Acudor AW-APS Series aluminum floors doors are designed for interior and exterior applications where floodtight or gastight is required. The angle frame construction is designed to be cast into concrete.The diamond plate door panel is reinforced for a live load of 1560 pounds/sq ft (capable of holding up to 25 ft head of water).The door panel overlaps the frame, compressing the gasket, providing for a floodtight/gastight fit.
Angle Frame Floor Doors  image

Angle Frame Floor Doors - FA-300

The Acudor FA series aluminum floor doors are designed for interior and exterior applications where watertightness is not required. The angle frame construction with integral anchor flange is designed to be cast into concrete. The diamond plate door panel is equipped with a flush aluminum drop handle and an automatic hold open arm with red vinyl grip.
Floor Door Retrofit image

Floor Door Retrofit - FA-300R

Designed for interior and exterior applications where watertightness is not required.
Angle Frame Floor Doors image

Angle Frame Floor Doors - FA-H20

The Acudor FA series aluminum floor doors are designed for interior and exterior applications where watertightness is not required. This door is designed for off-street locations that may occasionally receive AASHTO H-20-44 wheel loads. The angle frame construction with integral anchor flange is designed to be cast into concrete. The diamond plate door panel is equipped with a flush aluminum drop handle and an automatic hold open arm with red vinyl grip.
Channel Frame Floor Doors  image

Channel Frame Floor Doors - FC-H20

The Acudor FC Series aluminum floor doors are designed for interior and exterior applications where watertightness is required. This door is designed for off-street locations that may occasionally receive AASHTO H-20-44 wheel loads.The channel frame construction with 1 1/2" drainage coupling and integral anchor flange is designed to be cast into concrete. The diamond plate door panel is equipped with a flush aluminum drop handle and an automatic hold open arm with red vinyl grip.
Channel Frame Floor Doors  image

Channel Frame Floor Doors - FC-300

The Acudor FC Series aluminum floor doors are designed for interior and exterior applications where watertightness is required. The channel frame construction with 1 1/2" drainage coupling and integral anchor flange is designed to be cast into concrete. The diamond plate door panel is equipped with a flush aluminum drop handle and an automatic hold open arm with red vinyl grip.
Fire Rated Floor Doors - Flush Diamond Plate image

Fire Rated Floor Doors - Flush Diamond Plate - FRFD

The Acudor FRFD series fire rated floor doors are designed to maintain the fire rating of a 2 hour floor ceiling assembly in interior applications. The angle frame construction with Anchor flange is designed to be cast into concrete. The flush aluminum diamond plate cover is provided with a U.L. listed 165 degree fusible link for automatic closing and latching in the event of smoke or fire.
Recessed 1/8" for Vinyl Tile/Carpet Floor Doors image

Recessed 1/8" for Vinyl Tile/Carpet Floor Doors - FT-8040

The Acudor FT series aluminum floor doors are designed for interior and exterior applications that require an access opening that will blend in with the surrounding floor material. The FT-8040 is recessed 1/8" to accommodate carpeting and vinyl tile.
Recessed 1" for Ceramic Tile/Concrete Floor Doors image

Recessed 1" for Ceramic Tile/Concrete Floor Doors - FT-8050

The FT-8050 is recessed 1" to accommodate ceramic tile/concrete flooring. The Acudor FT series aluminum floor doors are designed for interior and exterior applications that require an access opening that will blend in with the surrounding floor material.
Non Hinged: Flush Diamond Plate Floor Doors image

Non Hinged: Flush Diamond Plate Floor Doors - FD-8060

The Acudor FD-8060 aluminum floor door is designed for interior applications where watertightness is not required. The flush diamond plate door panel stays secured to the frame with flat head screws and is completely removable.
Non Hinged: Floor Doors - Panel Recessed 1/8" for Vinyl Tile/Carpet  image

Non Hinged: Floor Doors - Panel Recessed 1/8" for Vinyl Tile/Carpet - FT-8080

The Acudor FT-8080 aluminum floor access door is designed for interior and exterior applications that require an access opening that will blend in with the surrounding floor material. To keep the floor material from cracking or chipping within the door panel, the securing screws are located in the flange of the mounting frame.
Non Hinged: Floor Doors - Panel Recessed 1" for Ceramic Tile/Concrete image

Non Hinged: Floor Doors - Panel Recessed 1" for Ceramic Tile/Concrete - FT-8080-1

The Acudor FT-8080-1 aluminum floor door is designed for interior and exterior applications that require an access opening that will blend in with the surrounding floor material. To keep the floor material from cracking or chipping within the door panel, the securing screws are located in the flange of the mounting frame.

{{this.show}} {{this.hide}} Valve Boxes

Surface Mounted Valve Boxes image

Surface Mounted Valve Boxes - ASVB

The Acudor ASVB is a surface mounted valve box designed to provide easy, convenient access to all types of valves and controls that extend outside of the finished wall, but need to be protected by a fully enclosed box. The depth of the valve box can be modified to meet all valve and control requirements. When required, vision panels, louvers and engraved plates can be supplied along with special holes for pipes or conduits.
Flush Valve Access Panel image

Flush Valve Access Panel - AFVP

The Acudor AFVP provides quick and easy access to flush valves that are concealed in the wall. Constructed out of type 304 stainless steel with a #4 satin polish, the door panel is removable from the frame via tamperproof stainless steel screws. A 1-1/2" dia. hole in the center of the panel is provided for the valve handle.
Recessed Valve Boxes image

Recessed Valve Boxes - ARVB

Acudor Recessed Valve Boxes ARVB are designed to provide easy, convenient access to all types of valves and controls that need to be concealed in the wall, but protected by a fully enclosed box. The depth of the valve box can be modified to meet all the valve and control requirements. When required, vision panels, louvers, engraved plates can be supplied, along with special holes for pipes or conduits.

{{this.show}} {{this.hide}} Capabilities

Capabilities image

Capabilities - STOR-MOR, STAX

Other associated divisions with Acudor include Nelson Architectural Metals, Nelson Storage Products, and Nelson Contract Manufacturing which allows the sharing of fabricating experience and techniques providing our customers with the highest quality products available.

{{this.show}} {{this.hide}} Acudor Platinum Roof Drains

Retrofit Aluminum Drain image

Retrofit Aluminum Drain

Flat deck sizes: 1 3/4", 2 1/4", 3 3/4", 5 1/4"
Recessed deck sizes: 2 3/4", 3 1/4" and 5 3/4"
New Construction Aluminum Drain image

New Construction Aluminum Drain

Available in New Construction sizes 3", 4" and 6" Flat Deck
Available 3", 4" and 6" in Recessed Deck

{{this.show}} {{this.hide}} Acudor Platinum Drain Seals

Platinum Drain Seals image

Platinum Drain Seals

Platinum Drain Seals are manufactured with durable nylon and EPDM rubber and can be compressed to form a secure seal between roof drain stems and existing plumbing drains. The flexible rubber is expanded by tightening internal stainless steel screws thereby stopping water leakage at the connection in the event of water backup in the drain.

{{this.show}} {{this.hide}} Acudor Platinum Accessories

Platinum Ballast Guard image

Platinum Ballast Guard

  • Manufactured from premium 304 Grade, 22 gauge stainless steel
  • Folded edges top and bottom for safe handling and installation
  • Platinum engineered unique clip-secure design allows flexible size adjustment
  • Fits dome diameter from 10.5" up to 12.5" perfectly
  • Far easier to transport and store conveniently with 10 pieces per box
  • 3 integral clips connect easily and securely for fast installation
  • Machine drilled 1/4" holes representing 28% of total surface area for excellent drainage on inverted roofs
  • Folded top and bottom edges will not cut or wear membranes
Platinum Flow Controls image

Platinum Flow Controls

Fits all styles and sizes of Platinum Copper and Aluminum drains.
Platinum Under-Deck Clamps image

Platinum Under-Deck Clamps

Under-deck clamps are recommended to provide a secure, long-lasting installation of the roof drain on all but poured-in-place installations. Roof drains must be firmly secured to the roof with an under-deck clamp, otherwise, due to snow loads, rain loads and regular expansion and contraction, the drain will work in and out of the roofing, causing roofing membranes to flex and fail.

{{this.show}} {{this.hide}} Platinum Vent Stack

Gas Line Marker image

Gas Line Marker

  • Highly visible 4' fiberglass flexible pole
  • Cast aluminum base secures solidly to gas line support base
  • Fiberglass pole is safety yellow to match gas lines
  • Ensures safety and visibility with drifted snow and snow removal
  • Strong but flexible pole will not break
Drain Dome Marker image

Drain Dome Marker

  • Highly visible 4' fiberglass flexible pole
  • Cast aluminum bracket secures solidly to most roof drain bolts with spacers
  • Fiberglass pole is safety orange to ensure high visibility
  • Ensures safety, visibility and ease of maintenance with drifted snow
  • Strong but flexible pole will not break
  • Makes drain maintenance easier and faster in winter conditions
  • Simplified maintenance helps extend roof life
Galvanized Steel Rain Collar image

Galvanized Steel Rain Collar

Available in sizes 4", 6", 8"
  • An economical rain collar made from 25 gauge galvanized metal (26 gauge for 2")
  • 2" of overlap to allow for adjustment flexibility for various pipe sizes
  • Overlapping inner plate allows for adjustment up to +1" for larger pipe diameters
  • One M6 x 45 galvanized steel bolt with nut
  • Provides for silicon seal at upper edge where collar is tightened to pipe
Platinum Vent Stack image

Platinum Vent Stack

With 3" or 4" Aluminum or Vandal Proof Cap; 12.6" tall without cap
Insulated Breather image

Insulated Breather

  • 11" high with 12.5" wide deck flange
  • 5" I.D. to aluminum wall with .8" insulation thickness
  • 3.5" I.D. between insulated walls
  • Vented 7" wide cap with integral bug screen
  • Made from premium gauge spun aluminum
  • Secured vandal proof cap prevents rain or snow entry
  • Reduces moisture and trapper air within roofing system to prolong roof life
  • 3/4" thickness polyurethane foam insulated walls
  • One-way roof vent with an internal flexible one-way diaphragm

{{this.show}} {{this.hide}} Platinum Tall Cones

Platinum Tall Cones image

Platinum Tall Cones

Available in sizes 4", 6" in .06mm material thickness
Available in sizes, 8" in .08mm material thickness

{{this.show}} {{this.hide}} Electrical Flashings

Four Nipple Electrical Flashing image

Four Nipple Electrical Flashing

  • EPDM and TVP boot designed for 4 separate wiring locations, each with their own variable diameter cut-out
  • EPDM and TVP provide excellent flex fatigue resistance and ozone resistance
  • 4 MJ clamps supplied to secure and seal openings around wiring as needed
  • 2 large diameter 2 1/2" openings and 2 smaller 1 1/2" openings
  • EPDM boot top over a seamless spun aluminum base with double groove for secure fit
  • Seamless spun aluminum base is 6" high and 14" in diameter
  • Total height with EPDM boot is 9" in height
  • Ideal for multiple wiring applications on low slope roof
  • Spun alum base EF4NW with 4" flange


password:  
Last Update: 2017-12-28