Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

AEP Span

5100 E. Grand Ave.
P.O. Box 150449
Dallas, TX 75223
 
Toll Free:800-527-2503
Phone:214-827-1740
Fax:214-828-1394
 
roofs and roofing by AEP Span
5100 East Grand Avenue, Dallas, TX 75223, 800-527-2503
2141 Milwaukee Way, Tacoma, WA 98421, 800-733-4955
10905 Beech Avenue, Fontana, CA 92337, 800-272-2466

request catalogRequest
Catalog
    send email Send Message to
AEP Span
   
   
 
Web Site: www.aepspan.com
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for roofs and roofing      
Overview:
AEP Span, a Division of ASC Profiles, A BlueScope Steel Company, provides architecturally engineered steel roofing products through a variety of innovative profiles while offering engineering services, installation drawings, product details, and design assistance for a variety of construction projects. Ongoing testing and evaluations of new and existing products insures only the highest product performance from all of our products.

Featured Product: Roof Systems

Products Trade Name Description Content

AREA CONTACT INFO

Areas AK, WA, OR, ID, MT, WY: lshotwell@ascprofiles.com
Areas CA, NV, AZ, NM, CO, UT and Hawaii: jhaddock@aepspan.com
Area East of Rockies:
dhager@aepspan.com

Metal Roofing

Snap-Seam® System
AEP Span Metal Roofing<BR><BR>
click to enlarge
An extremely high-performance roofing product with the aesthetics of a traditional standing seam panel.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

SNAP-SEAM® STRUCTURAL BATTEN SYSTEM (SBS)
AEP Span Metal Roofing<BR><BR>
click to enlarge
Traditional 1 1/2" wide x 2" high batten rib applique over the high performance Snap-Seam® panel.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

HIGH-SEAM SYSTEM (HS)
AEP Span Metal Roofing<BR><BR>
click to enlarge
The High-Seam profile design incorporates an integral seam for panel engagement that does not require any secondary operations for installation.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

CURVED HIGH-SEAM
AEP Span Metal Roofing<BR><BR>
click to enlarge
This product can be convex-curved to a minumum radius of 20 ft. and has subtle, engineered strain-relief beads placed near the panel edges to control the effects of compressive stresses in the broad flat of the panel.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

SNAP-ON BATTEN-SEAM (BS)
AEP Span Metal Roofing<BR><BR>
click to enlarge
Provides a roofline with an economical, traditional batten rib look. The snap-on rib cover is 1 1/2" wide x 2" high, with on-centers spacings of 16" & 24".

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

SPAN-LOK™ SYSTEM (SL)
AEP Span Metal Roofing<BR><BR>
click to enlarge
The field-seamed, factory-caulked Span-Lok™ system has been designed and tested to meet the most demanding of performance specifications. It can be used with confidence on both new and retro-fit projects having roofline pitches as low as 1/4" in 12".

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

SPAN-SEAM™
AEP Span Metal Roofing<BR><BR>
click to enlarge
SpanSeam™ roofing system is designed for both architectural and structural applications featuring low-slope capabilities and meeting the most demanding performance specifications.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

CAP-SEAM SYSTEM (CS)
AEP Span Metal Roofing<BR><BR>
click to enlarge
Unique in that it offers the installation simplicity and flexibility of a two-piece roof system. The engineered clip consists of a stiffened base, a minimized screw-pry feature and aggressive barbed tines to grip the structurally stiff snap-on cap. These combined features provide a wind uplift resistance uncommon to this style of product.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

CURVED CAP SEAM
AEP Span Metal Roofing<BR><BR>
click to enlarge
The engineered clip consists of a stiffened base, a minimized screw-pry feature and aggressive barbed tines to grip the structurally stiff snap-on cap.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

Klip-Rib® Klip-Rib® is a performance rated structural standing seam panel system that snaps positively over concealed anchor clips for quick installation and exceptional strength. Klip-Rib® is the preferred panel for pre-engineered metal building systems.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

BOX RIB WALL Box Rib is a through-fastened metal panel with 36" net coverage and is predominantly used for commercial, architectural and industrial wall applications.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

FLUSH PANEL 12" wide module panel provides an attractive, high-tech flush appearance. May be utilized in vertical wall, mansard, fascia and soffit applications and is offered with grooved patterns or smooth faced.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

RETROFIT SYSTEMS Featuring four fully engineered framing systems, the widest choice of roof and wall panels in the industry, and the best color selection.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

PRESTIGE SERIES™ A crisp, distinctive solution for vertical exterior and interior walls, fascias and equipment screen applications.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

MULTILOK-24® MultiLok-24T is a structural standing seam roof system for low slop applications. Designed with three methods to seam the panel to suit the necessary wind uplift requirements.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

DESIGN SPAN® hp and SNAP SEAM hp Design Span® hp is a performance-rated structural standing seam metal roof system with net coverage of 12", 17", up to 24". Design Span®hp is excellent as a roof over metal or wood decking, and as a fascia or mansard over plywood supports.

SpecWizard Specs CAD Details Green Product Data

Metal Roofing

SELECT SEAM® Select Seam is a performance-rated, non-structural, batten seam metal roof system. It's clean wide pan appearance makes it ideal for a classic architectural effect.

SpecWizard Specs CAD Details Green Product Data


spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-09










Never Forget