| Products |
Trade Name |
Description  |
Content |
IS Series Networked Video Security Communication
|
|
|
|
|
|
|
|
|
|
|
IS Series
|
All–In–One Communication System - More than just an intercom
- Uses the convenience of a network
- Controls video entry
- Identifies visitors behind locked doors
- Unlocks doors onsite or remotely
- Communicates between stations
- Broadcasts emergency announcements
- Programs daily bulletins & bell schedules
- Can connect over 1,000 rooms & doors together
|
Provides basic conversation functions such as:
- Time based call forwarding
- Scan monitoring
- Emergency and priority alls
- Video audio recording
- Scheduled zone paging
- Transfers calls to outside phone lines
|
Includes
- Camera with Wide angle camera (170°)
- PanTilt & Zoom function
- Composite video output
- Has IP addressable stations available for easy network stations
- PC Master station records audio/video to PC or NVR
- Forwards failed calls automatically to outside phone number if master number is not answered
- Transfers call-ins from a video door to any PC master station on network
|
|
|
|
|
|
|
|
|
|
- Safely identifies visitors and buzzes them in
- Easily sets up daily or customized bell schedules by day, week, month or year
- Makes general or emergency paging announcements
- Creates areas and zones to easily broadcast emergency announcements quickly
- Integrate with CCTV cameras for broader view
- Provides networked communication within schools and school district
- Pre-record or load up to 15 messages or sound tones
|
|
|
|
|
|
|
GT Series Multi-Tenant Color Video Entry Security System
|
|
|
|
|
|
|
|
|
|
|
GT Series
|
The GT Series is perfect for:
- Apartments & Condominiums
- Office Buildings
- High Rise Complexes
- Commercial & Residential Mix Building
- Dormitories & Student Housing
- Senior & Retirement Communities
|
Keep Buildings & Tenants Secure
- Up to 16 Entrances and 500 Tenants per building
- Identify visitors
- Unlock doors
- ADA Compliant Design
- Variety of stations
- Easy to Use
|
|
|
|
|
|
|
|
|
|
Provide 24/7 security with GT Series – Up to 16 Entrances and 500 Tenants per building
- Keep buildings locked and allow tenants to safely identify visitors.
- If there is an issue at an entrance, tenants can quickly contact security or manager’s office.
- 170° Pan/Tilt & Zoom video camera for larger viewing area
- Built-in access code keypads for keyless entry
- CCTV system integration
- Concierge visitor screening
|
|
|
|
|
|
|
|
|
|
Install at main doors, garages, reception, and service entrances.
|
|
|
|
|
|
|
|
|
- Audio & Video
- Access control
- Voice Annunciation
- Variety of Modules- unlimited options
o Audio
o Video
o Access Control
o Digital Display Keypads
o Name and/ or Address panels
o Postal Lock
|
|
|
|
|
|
|
|
|
|
- Audio & Video
- Access Control
- Directory Scroll
- LCD may be set to Energy Save mode
- Motion Sensor auto activates LCD when in Energy Save mode
- Voice Annunciation
- Stainless Steel
|
|
|
|
|
|
|
|
|
|
Provide visitor screening and emergency assistance
- Wall or desk mount
- Up to 4 units/system
- Tenants can easily call from units
|
|
|
|
|
|
|
|
|
|
- No monthly phone bills- The GT Series is a hardwired system, preventing unnecessary expenses.
- 500 unique access codes- creates different security codes for each tenant to access the building
- Add & remove tenant names easily- hassle free maintenance to accommodate moving tenants.
|
|
|
|
|
|
|
|
|
|
Replaces the peephole. Allows tenants to conveniently identify who is on the other side of their own door from inside.
- Install outside individual tenant doors
- Confirm identity safely from inside
- 170° camera allows for large viewing area of hallway
|
|
|
|
|
|
|
AX Series Integratable Audio/Video Security System
|
|
|
|
|
|
|
|
|
|
|
AX Series
|
Features
- CAT-5e wiring homerun from each station
- Up to 8 masters and 120 remote stations
- Two talk channels
- PTT or VOX operation
- Master-to-master selective calling
- All Call between master stations only
- Masters available with 3.5” color TFT LCD
- Composite video output from CEU and master station
- Standard or priority call levels from door stations
- Communication privacy
- Electronic access control integration*
- CCTV system integration*
- Selective remote control (e.g. door release)
- PC interface for programming and event logging
- Scan monitoring of selected remote stations
- Rack or wall mountable CEU
- Calls queued in order of priority and call-in time
- Compatible with IE Series door stations
- Optional features: headset, footswitch,
- Call transfer to telephone* and PC remote control
* *Interface requires custom program (not supplied by Aiphone)
|
Used in commercial, healthcare, government, educational buildings
- Controls entry security and regulates access into a building
- Confirm identity with crisp audio and clear, up-close video
- Flexible system, allows expansion up to 8 master stations and 120 door/sub/adaptor stations for complete building security
- Protects remote areas
- CCTV integration
- Keyless entry
- Reduces risk to exposure in areas such as parking garages, gates and stanchions
- Monitors interior doorways-secures access to restricted areas within a building
- Safeguards all exterior entrances-protects front and rear doorways, loading docks, service entries with video door stations
- Scan monitoring- systematically listen to programmed door or substations, saving on labor and ensuring security
- Vandal resistant door stations
- Door strikes and magnetic locks
- Selective Calling or All Call & Group Call
- Mullion Door Mount Stations available where video identification is not required
- Call transfer to telephone* and PC remote control
|
|
|
|
|
|
|