Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

All Star Bleachers

6550 New Tampa Hwy.
Lakeland, FL 33815
 
Toll Free:800-875-3141
Phone:863-687-3141
Fax:813-628-4254
 
Bleachers and benches by All Star Bleachers
request catalogRequest
Catalog
    send email Send Message to
All Star Bleachers
   
   
 
Web Site: www.allstarbleachers.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for Bleachers and benches      
Overview:
For more than 50 years ALL STAR has been the leading designer and manufacturer of bleachers and grandstands for all indoor and outdoor seating applications. In 2001, ALL STAR BLEACHERS, Inc. became a subsidiary of Vesper Corporation. Vesper is the proud owner of a family of companies that manufactures a wide variety of innovative products for industry. With almost 2,000 employees and twelve facilities, Vesper's success has been built upon the development of enduring customer relationships. ALL STAR takes pride in providing not only products of consistently high quality, but also in our flexible and responsive service and our realistically competitive prices.

Products range from a simple team bench to a grandstand that meets the VIP seating requirements of NASCAR Winston Cup race. ALL STAR is a design builder, manufacturer, furnisher and installer, including "turn-key" projects. We pride ourselves in our ability and willingness to meet individual customer needs with custom design solutions.

We would appreciate the opportunity to consult with you, UNDER NO OBLIGATION, concerning design, specifications, budget estimates. Call us toll free at 1-800-875-3141.

Featured Product: Leading Designer and Manufacturer of Bleachers and Grandstands

Products Trade Name Description Content

NEW
Champion Stadium Seating

All Star Bleachers NEW<BR>Champion Stadium Seating<BR><BR>
click to enlarge
The NEW Champion Seat is for sports complexes, arenas, stadiums and auditoriums. The Champion Seat can be used inside or outside. The seat and back are built with solid injection molded no break polypropylene with maximum UV inhibitors. Solid back or slat back option available.

SpecWizard Specs Green Product Data

3 and 4 Row Code Bleachers

All Star Bleachers  3 and 4 Row Code Bleachers
click to enlarge
Portable, durable, economical and maintenance free, great for indoor/outdoor use, ideal for gyms, swimming pools, tennis courts or any other small groups. Available in galvanized steel or lightweight aluminum, standard lengths of 7'6", 15', 21' and 27'. Custom lengths are also available.


SpecWizard Specs Green Product Data

Angle/tube frame bleachers

All Star Bleachers Angle/tube frame bleachers
click to enlarge
Designed to be portable, but can be made permanent by anchoring to a concrete slap or ribbon footing. Bleacher frames are offered in either welded galvanized steel angle or aluminum angle construction resulting in years of maintenance-free service. If greater strength and durability are needed, our aluminum tube frame bleachers are the choice. Its welded square tube and channel design provides superior strength far exceeding the minimum design load criteria for bleachers.


SpecWizard Specs CAD Details Green Product Data

Team Benches

All Star Bleachers Team Benches
click to enlarge
STANDARD TEAM BENCH
Features a flat 2" x 10" aluminum bench seat bolted to surface mount or permanent mount supports.

COMFORT TEAM BENCH
Features a flat 2" x 10" aluminum bench seat with 7" contoured backrest bolted to surface mount or permanent mount supports.

DELUXE TEAM BENCH
Features a 2" x 12" contoured aluminum seat with a 7" contoured backrest bolted to surface mount or permanent mount supports.


SpecWizard Specs Green Product Data

Champion Series Chairs

All Star Bleachers Champion Series Chairs
click to enlarge
Our Champion Series is blow-molded from a high-density plastic homopolymer and treated with ultraviolet light inhibitors to prevent fading and cracking. This chair can be mounted on galvanized steel or cast aluminum stanchions to insure years of maintence-free service. The Champion Series is ergonomically designed and has a gravity lift mechanism that returns the seat to its upright position automatically without the use of springs. This feature allows fans easy access to their seats and enables cleaning crews to work more efficiently. Padded seats and backs are upgrades that provide extra comfort and lumbar support. Other available options in the series include:
  • Standard and custom colors are available enabling the stadium chairs to coordinate with your color scheme.
  • Durable plastic drink holders tucked out of the way of aisle traffic are fan favorites.
  • Your logo can be molded into the back of the seat- fans appreciate even the finest of touches.


SpecWizard Specs Green Product Data

Press Boxes

All Star Bleachers Press Boxes
click to enlarge
ALL STAR Bleachers, Inc. offers a wide variety of press boxes. There are many options available including, but not limited to:
  • Interior and exterior finishes
  • Camera decks/filming platform
  • HVAC
  • Interior partitions
  • Floor Layouts to meet customer requirements


Specs CAD Details

Design Features

All Star Bleachers Design Features
click to enlarge
At ALL STAR Bleachers, Inc. we have many design features available that can enhance your seating project. We offer several seating options one of which is our Champion Series Chair. It is a high-density plastic, blow-molded, gravity lift stadium chair. Other options include fixed plastic chairs, aluminum stadium chairs, and bench seating with backrests.


Request Brochure





spacer
your name:   password:   (available for clients only)



Last Update: 2008-11-04










Never Forget