Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Allied Window, Inc.

11111 Canal Rd.
Cincinnati, OH 45241-1861
 
Toll Free:800-445-5411
Phone:513-559-1212
Fax:513-559-1883
 
windows and screens by Allied Window, Inc.
request catalogRequest
Catalog
    send email Send Message to
Allied Window, Inc.
   
   
 
Web Site: www.alliedwindow.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for windows and screens      
Overview:
Allied Window is a manufacturer of "invisible" custom storm windows for historic and other renovation projects on commercial or residential buildings. They have extensive experience with courthouses, city halls, and other governmental buildings where aesthetics, size, special shapes, custom colors, special glazing materials, and historic preservation needs present special challenges. Their products have been used extensively on historically certified projects, including Faneuil Hall and The Old State House in Boston, and (10) residences of our American Presidents. Fixed, magnetic, sliding or lift-out designs are available. Units are custom-designed to adapt to existing window openings.

  • Balancing aesthetics, energy savings, sash protection, noise reduction, comfort and cost.
  • Interior or exterior models
  • Custom colors to match any sample
  • Custom shapes to match existing profiles
  • Custom glazing, including bowed and tempered glass
  • Between-glass blind system for light control
  • Window film and other methods for UV reduction
  • Custom screens for ventilation


Featured Product: Storm Windows

Products Trade Name Description Content

Storm Windows Interior

MOL Magnetic One Lite
Allied Window, Inc. Storm Windows Interior<BR><BR>
click to enlarge
Single-Panel "invisible" storm window. Lifts out for easy cleaning. Ideal where ventilation is not important. Between-glass blinds and window film are available.

SpecWizard Specs CAD Details Green Product Data

Storm Windows Interior

MOL-ST Stacked Magnetic One Lite

Large openings can be divided into multiple panels - all easily removable.

SpecWizard Specs CAD Details Green Product Data

Storm Windows Interior

MOL-OP Operating Magnetic One Lite

Vertically-operating bottom panel where ventilation is important. Screen on exterior or interior is available.

SpecWizard Specs CAD Details Green Product Data

Storm Windows Interior

MMOL Monumental Magnetic One Lite

For very large single panels. Heavier frame and special lift handles.

SpecWizard Specs CAD Details Green Product Data

Storm Windows Exterior

HOL Historic One Lite
Allied Window, Inc. Storm Windows Exterior<BR><BR>
click to enlarge
Single or multiple-panel "invisible" storm window panels remove from interior, with screens available.

SpecWizard Specs CAD Details Green Product Data

Storm Windows Exterior

HOL-OP Operating Historic One Lite

Vertically operating bottom panel, - with lower screen. Special installation for Eastern casings.

SpecWizard Specs CAD Details Green Product Data

Storm Windows Exterior

AOL Allied One Lite
Allied Window, Inc. Storm Windows Exterior<BR><BR>
click to enlarge
Outside removable panels for fixed openings. Special "invisible clips".

SpecWizard Specs CAD Details Green Product Data

Storm Windows Interior

AOL Allied One Lite
Allied Window, Inc. Storm Windows Interior<BR><BR>
click to enlarge
Inside-mounted and inside-removable units for large or multiple openings. Special "invisible clips".

SpecWizard Specs CAD Details Green Product Data

Storm Windows Interior

SAW Slide-A-Way
Allied Window, Inc. Storm Windows Interior<BR><BR>
click to enlarge
Horizontal-sliding unit. Two or more panels. Screens available.

SpecWizard Specs CAD Details Green Product Data

Storm Windows Interior

SOL Slide-A-Way One Lite

Allied Window, Inc. Storm Windows Interior<BR><BR>
click to enlarge
Single lift-out panel for use with Slide-A-Way series windows.

SpecWizard Specs CAD Details Green Product Data

Storm Windows Interior

BOL Bank One Lite Single lift-out panel for use where the sill needs to be retained.

SpecWizard Specs CAD Details Green Product Data

Storm Windows Exterior

BOL Bank One Lite Single or stacked lift-out panel where a removable single-frame unit is needed.

SpecWizard Specs CAD Details Green Product Data

Protective Glazing

Allied Window, Inc. Protective Glazing<BR><BR>
click to enlarge
Allied Window offers a wide variety of options which address "protective glazing".

SpecWizard Specs CAD Details

Insect Screens

Allied Window, Inc. Insect Screens<BR><BR>
click to enlarge
Allied Window's screens are of exceptionally high quality and strength of construction. All frames are of extruded aluminum, with heavy solid extruded corner keys. Very large screens can be provided, without the need for a brace bar. A complete variety of screen wire materials is available, including charcoal aluminum (which is the standard wire), black aluminum, bright aluminum, bronze, stainless steel, and charcoal fiberglas wire. Fiberglass and aluminum "sunshade" materials are also an option. Springs, handles, spring-bolts, tracks, and other hardware are available to adapt to field conditions. Screen wire is held in place by a large diameter re-usable tubular vinyl spline. Spline color choices are white, black, beige, light gray and medium gray. Custom shapes and custom colors are popular screen options.

SpecWizard Specs CAD Details Green Product Data

Window Film

Allied Window, Inc. Window Film<BR><BR>
click to enlarge
With the expanded capacity of its new facility, Allied Window can now provide window film, applied to its storm windows. After extensive research, CP Films (Llumar) was selected as our window film supplier because they have the highest quality product, the best selection and the longest warranties in the industry.

SpecWizard Specs CAD Details

Between-Glass Blinds

Allied Window, Inc. Between-Glass Blinds<BR><BR>
click to enlarge
1" or 5/8" mini-blinds are available from Allied Window in a system that incorporates them into our interior storm window installation. These “between-glass” blinds can be tilted using a remote control knob, while the blinds are protected from dirt and damage. They are accessible by simply removing the storm window panel. See Magnetic One Lite with Mini-Blind.

SpecWizard Specs CAD Details

Extrusions



Green Product Data

Specifications





spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-29










Never Forget