Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Alside / Siding

P. O. Box 2010
Akron, OH 44309
 
Toll Free:800-922-6009
Phone:330-922-5350
Fax:330-922-5387
 
siding and panels by Alside / Siding
request catalogRequest
Catalog
    send email Send Message to
Alside / Siding
   
Continuing Education Logo
Don Houston
   
 
Web Site: www.alside.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for siding and panels      
Overview:
Alside is firmly established as a leading innovator of premium vinyl exterior building products. Alside is principally engaged in the manufacturing and distribution of vinyl siding and accessories, vinyl windows and patio door systems, and vinyl fence and deck systems.

Products Trade Name Description Content

Vinyl Siding

Prodigy®
Alside / Siding Vinyl Siding<BR><BR>
click to enlarge
TrueForm™ insulated siding with RigidLock secure top locking system. Industry-best R-value up to 5.3. Double 6" clapboard and double 5" dutch lap profiles available. Finely milled cedar finish. Available in 14 standard low gloss colors.

SpecWizard Specs CAD Details Green Product Data

Vinyl Siding

Charter Oak®
Alside / Siding Vinyl Siding<BR><BR>
click to enlarge
TriBeam panel design for added rigidity. Double 4 1/2" clapboard or dutchlap profiles. Rich oak grain or matte texture. Available in 14 standard low gloss colors plus 6 rich, dark colors.

SpecWizard Specs CAD Details Green Product Data

Vinyl Siding

Williamsport® Colonial Beaded

Alside / Siding Vinyl Siding<BR><BR>
click to enlarge
Single 6.5" beaded board. Woodgrain texture. Available in 14 low gloss colors.

SpecWizard Specs CAD Details Green Product Data

Vinyl Siding

Cypress Creek™
Alside / Siding Vinyl Siding<BR><BR>
click to enlarge
Variegated Siding with the geniune look of hand-brushed, stained cedar. Features a fully rolled-over nailing hem for and strengthened locking system for maximum strength and durability. Available in clapboard, dutch lap and board and batten profiles in six multi-toned colors.

SpecWizard Specs CAD Details Green Product Data

Vertical Vinyl Siding

Board & Batten®
Alside / Siding Vertical Vinyl Siding<BR><BR>
click to enlarge
Vertical 7" board and batten style siding with a light woodgrain embossing pattern. Available in 12 low gloss colors.

SpecWizard Specs CAD Details Green Product Data

Vinyl Siding

CenterLock®
Alside / Siding Vinyl Siding<BR><BR>
click to enlarge
Featuring patented mid-panel locking system for consistent board to board appearance. Double 4 1/2" clapboard and dutchlap profiles with cedargrain texture in 14 standard low gloss colors.

SpecWizard Specs CAD Details Green Product Data

Vinyl Siding

Odyssey® Plus
Alside / Siding Vinyl Siding<BR><BR>
click to enlarge
Features double thick nailhem with double staggered nailing slots for ease of installation. Double 4" and double 5" exposures in either clapboard or dutchlap profiles with woodgrain texture. Available in 14 standard low gloss colors.

SpecWizard Specs CAD Details Green Product Data

Vinyl Siding

Coventry by Alside™
Alside / Siding Vinyl Siding<BR><BR>
click to enlarge
Features a rolled-top nail hem for added rigidity. Availalble in three classic profile widths in clapboard or dutch lap for a range of style options in an authentic distinctive cedar grain finish. Available in 14 standard low gloss colors.

SpecWizard Specs CAD Details Green Product Data

Vinyl Siding

Conquest®
Alside / Siding Vinyl Siding<BR><BR>
click to enlarge
Double 4 1/2" clapboard or dutch lap with a subtle cedargrain texture. Available in 14 standard low gloss colors.

SpecWizard Specs CAD Details Green Product Data

Vinyl Soffit / Vertical Siding

Charter Oak®
Alside / Siding Vinyl Soffit / Vertical Siding<BR><BR>
click to enlarge
TriBeam panel design with hidden aerations. Triple 3 1/3" exposure with a smooth finish. Available in 15 standard low gloss colors plus 6 rich, dark colors.

SpecWizard Specs CAD Details Green Product Data

Vinyl Soffit

Greenbriar® Vintage Beaded Soffit
Alside / Siding Vinyl Soffit<BR><BR>
click to enlarge
Beaded panel with hidden aerations. Triple 2 1/2" exposure with a smooth finish. Available in 5 standard low gloss colors.

SpecWizard Specs CAD Details Green Product Data

Vinyl Soffit / Vertical Siding

Super Span™ Double 5" exposure with a woodgrain texture. Available in 15 standard low gloss colors.

SpecWizard Specs CAD Details Green Product Data

Vinyl Soffit / Vertical Siding

Alliance™ T4 Triple 4" exposure with a subtle woodgrain texture. (Matte finish available in a solid or center aerated panel.) Available in 15 standard low gloss colors.

SpecWizard Specs CAD Details Green Product Data

Trim & Accessories

Trimworks® Decorative fluted and beaded corner posts, lineals, window & door trim. Available in 14 standard low gloss colors plus 6 rich, dark colors.

SpecWizard Specs CAD Details Green Product Data

Accent Panel

Pelican Bay® One Traditional Shakes

Alside / Siding Accent Panel<BR><BR>
click to enlarge
Polypropylene shake accent panel with a single 7" exposure, an 81" extended panel length and a deep cedar grain texture. Available in 14 standard low gloss colors plus 6 rich, dark colors.

SpecWizard Specs CAD Details Green Product Data

Accent Panel

Pelican Bay® One Hand Split Shakes

Alside / Siding Accent Panel<BR><BR>
click to enlarge
Polypropylene shake accent panel with a single 9" exposure, a 75 1/2" extended panel length and a deep cedar grain texture. Available in 14 standard low gloss colors plus 6 rich, dark colors.

SpecWizard Specs CAD Details Green Product Data

Accent Panel

Pelican Bay® One Cape Cod Shingles

Alside / Siding Accent Panel<BR><BR>
click to enlarge
Polypropylene shake accent panel with a double 5" exposure and a natural cedar grain texture. Available in 14 standard low gloss colors plus 6 rich, dark colors.

SpecWizard Specs CAD Details Green Product Data

Accent Panel

Pelican Bay® One Scallops

Alside / Siding Accent Panel<BR><BR>
click to enlarge
Polypropylene half round accent panel with a 6 1/4" exposure, a 76" extended panel length and a natural cedar texture. Available in 14 standard low gloss colors plus 6 rich, dark colors.

SpecWizard Specs CAD Details Green Product Data

Accent Panel

Architectural Classics™ Shakes

Premium vinyl shake accent panel with a 7" exposure and a deep cedar grain texture. Available in 14 standard low gloss colors plus 6 rich, dark colors.

SpecWizard Specs CAD Details Green Product Data

Accent Panel

Architectural Classics™ Staggered Shakes

Premium vinyl shake accent panel with a 10" exposure and a deep cedar grain texture. Available in 9 standard low gloss colors plus 3 rich, dark colors.

SpecWizard Specs CAD Details Green Product Data

Accent Panel

Architectural Classics™ Shingles

Premium vinyl shake accent panel with a 7" exposure and a milled cedar grain texture. Available in 9 standard low gloss colors plus 3 rich, dark colors.

SpecWizard Specs CAD Details Green Product Data

Accent Panel

Architectural Classics™ Scallops

Premium vinyl half round accent panel in a 6" exposure and a cedar grain texture. Available in 14 standard low gloss colors plus 6 rich, dark colors.

SpecWizard Specs CAD Details Green Product Data


spacer
your name:   password:   (available for clients only)



Last Update: 2008-07-30










Never Forget