Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

ALUFAB, Inc. | panels and shutters

13000 N. W. 38th Ave.
Opa Locka, FL 33054-3133
 
Toll Free:800-817-4864
Phone:305-688-4701
Fax:305-688-8033
 
request catalogRequest
Catalog
    send email Send Message to
ALUFAB, Inc.
   
   
 
Web Site: www.alufabhurricane.com
ww.alufabfenceandrailing.com


ALUFAB, Inc. manufactures panels and shutters building products relating to:


[ 02 ] Site Construction
[ 02820 ] Fences and Gates
[ 02825 ] Aluminum Fences and Gates*
[ 02825 ] Security Fencing*
[ 02828 ] Gate Hardware*
[ 05 ] Metals
[ 05520 ] Handrails and Railings
[ 05521 ] Aluminum Handrails and Railings*
[ 07 ] Thermal and Moisture Protection
[ 07410 ] Metal Roof and Wall Panels
[ 07410 ] Metal Wall Panels*

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-04-13

panels and shutters Related News:
2008-10-08More than 30,000 sq. ft. of Metl-Span insulated panels featuring a custom reveal system and several custom module widths highlight the new Lapel High School in Lapel, IN.
2008-10-07Kee Safety, Inc. Named to Inc. Magazine’s Top 5000 in 2008
2008-10-02Kee Safety, Inc. has a NEW Spec for Access ADA Railing
2008-09-26AGS Stainless Cable Railing has a new website. Check it out at www.agsstainless.com
2008-09-25Cornerstone Specialty Wood Products has expanded their ResinDek® product line to include lighter weight mezzanine decking panels to save material usage and to reduce freight charges by as much as 30%, depending upon the size of the project...












Never Forget