Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

American Skylites, Inc.

525 113th St.
Arlington, TX 76011
 
Toll Free:800-772-7401
Phone:817-633-4666
Fax:817-633-4616
 
skylights by American Skylites, Inc.
request catalogRequest
Catalog
    send email Send Message to
American Skylites, Inc.
   
   
 
Web Site: www.americanskylites.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD      
Overview:
American Skylites manufactures the highest quality standard, special and custom skylights and non-structural roof systems for new or replacement opening without the extended lead times or prohibitive costs. American also manufacturers skylights specifically designed to meet the tough standards of Miami Dade county, Texas Department of Insurance, and a skylight designed to meet OSHA Fall Protection standards without a screen! Fall guard protection screens and security grills for all brands of skylights are also available. Please browse our website www.americanskylites.com to learn more about the entire product offering from American Skylites. Also, visit our sister company, American Plastics, at www.americanplastics.net.

Featured Product: Skylights

Products Trade Name Description Content

Commercial Skylites

Standard Curb Mount

Model CM
American Skylites, Inc. Standard Curb Mount<BR><BR>
click to enlarge
.060” T6063 extruded aluminum frame and retaining angle with integral condensation gutter and weep holes to direct moisture to the exterior.

SpecWizard Specs CAD Details

Thermally Broken Curb Mount

Model TCM
American Skylites, Inc. Thermally Broken Curb Mount<BR><BR>
click to enlarge
.060” T6063 thermally broken extruded aluminum frame and retaining angle with integral condensation gutter to help reduce interior moisture.

SpecWizard Specs CAD Details

Single Wall Self Flashing

Model SF
American Skylites, Inc. Single Wall Self Flashing<BR><BR>
click to enlarge
3.25" , 5.25" , 9”, 12”

SpecWizard Specs CAD Details

Insulated Self Flashing

Model ISF 9”, 12” . T6063 .032” extruded aluminum inner and outer curb wall with 1” fiberglass insulation and .060” curb frame.

SpecWizard Specs CAD Details

Thermally Broken and Insulated Self Flashing

Model TSF 4”, 9”, 12”. T6063 thermally broken extruded aluminum curb wall and curb frame. 4” curb wall and frame is .070”, 9”/12” are .032” inner and outer curb wall with .060” curb frame.

SpecWizard Specs CAD Details

EZISF Self Flashing

Model EZISF 9”, 12”, All units have ¾” polyisocyanurate insulated curb walls, 1 X 4 wood nailer, 3” installation flange for EZ installation, integral condensation gutter, and weep holes to direct any moisture to the exterior.

SpecWizard Specs

EZSF Self Flashing

Model EZSF 9”, 12”. All units have 1 X 4 wood nailer, 3” installation flange for EZ installation, integral condensation gutter, and weep holes to direct any moisture to the exterior.

SpecWizard Specs

Residential Skylites

Standard Curb Mount

Model CM
American Skylites, Inc. Standard Curb Mount<BR><BR>
click to enlarge
Standard colors are available in Acrylic, Polycarbonate and Multiwall Polycarbonate Sheet. Custom colors upon request.

SpecWizard Specs

Thermally Broken Curb Mount

Model TCM
American Skylites, Inc. Thermally Broken Curb Mount<BR><BR>
click to enlarge
Finish: Mill, Bronze Anodized, Clear Anodized, or White. Many anodized and custom finishes are available upon request.

SpecWizard Specs

Single Wall Self Flashing

Model SF-LP, SF-HP
American Skylites, Inc. Single Wall Self Flashing<BR><BR>
click to enlarge
3.25", 5.25". T6063 extruded aluminum frame and retaining angle. 3.25"/5.25" are .060”/.090” curb wall and curb frame.

SpecWizard Specs

Thermally Broken and Insulated Self Flashing

Model TSF 4" . T6063 .070” thermally broken extruded aluminum curb wall and curb frame.

SpecWizard Specs

Fixed Insulated Glass Curb Mount

Model GTCM Thermally broken aluminum frame construction with condensation gutter to help reduce interior moisture and create a more energy efficient skylight. Unit mounts to roof curb built by installer.

SpecWizard Specs CAD Details

Fixed Insulated Glass Self Flashing

Model GTSF Thermally broken aluminum frame construction 1” insulated frame and condensation gutter to help reduce interior moisture and create a more energy efficient skylight. Unit mounts directly to roof deck for easy installation.

SpecWizard Specs CAD Details

Venting Insulated Glass Curb Mount & Self Flashing

Model GTVCM & GTVSF Operable thermally broken aluminum frame construction with 1” insulated frame and condensation gutter to help reduce interior moisture and create a more energy efficient skylight. All operable units include an insect screen. Unit mounts directly to roof curb or roof deck for easy installation.

SpecWizard Specs CAD Details

Venting Domed Curb Mount & Self Flashing

Model TVCM & TVSF Operable thermally broken aluminum frame construction with 1” insulated frame and condensation gutter to help reduce interior moisture and create a more energy efficient skylight. All operable units include an insect screen. Unit mounts directly to roof curb or roof deck for easy installation.

SpecWizard Specs

Roof Systems

Barrel Vault

Model BV
American Skylites, Inc. Barrel Vault<BR><BR>
click to enlarge
All non-structural roof systems are made to size specifications supplied to American Skylites. Roof systems, as all American Skylites, are available with unlimited options from glazing and finish color to bay sizing and configuration.

SpecWizard Specs

Half Round

Model HR
American Skylites, Inc. Half Round<BR><BR>
click to enlarge
Roof systems, as all American Skylites, are available with unlimited options from glazing and finish color to bay sizing and configuration.

SpecWizard Specs

Ridge Mount

Model RM Roof systems, as all American Skylites, are available with unlimited options from glazing and finish color to bay sizing and configuration. We make it easy to fit any opening whether it be for new construction or a replacement for an existing opening.

SpecWizard Specs CAD Details

Ridge Lite

Model RL All non-structural roof systems are made to size specifications supplied to American Skylites.

SpecWizard Specs

Grid System and Tandem System

Model GS, Model TS .060” T6063 extruded aluminum frame and .125” T6063 extruded aluminum retaining angle with integral condensation gutter and weep holes to direct moisture to the exterior. Unit mounts to roof curb by others. Available with options.

SpecWizard Specs

Fall Protection

Curb Mount

Model TCM-FG
American Skylites, Inc. Curb Mount<BR><BR>
click to enlarge
American Skylites manufactures skylights to meet OSHA guidelines for fall protection. OSHA guidelines specify that upon impact of a 200 lb. load dropped into mid-span of the domed skylight, no glazing disengagement or breakage of glazing material at a minimum force of 775 ft/lbs. will occur.

SpecWizard Specs

9” Self Flashing

Model TSF-9-FG
American Skylites, Inc. 9” Self Flashing<BR><BR>
click to enlarge
American Skylites manufactures skylights to meet OSHA guidelines for fall protection. OSHA guidelines specify that upon impact of a 200 lb. load dropped into mid-span of the domed skylight, no glazing disengagement or breakage of glazing material at a minimum force of 775 ft/lbs. will occur.

SpecWizard Specs

12” Self Flashing

Model TSF-12-FG American Skylites manufactures skylights to meet OSHA guidelines for fall protection. OSHA guidelines specify that upon impact of a 200 lb. load dropped into mid-span of the domed skylight, no glazing disengagement or breakage of glazing material at a minimum force of 775 ft/lbs. will occur.

SpecWizard Specs

Fall Protection Test



SpecWizard Specs

Fall Protection Screen



SpecWizard Specs


spacer
your name:   password:   (available for clients only)



Last Update: 2008-12-24










Never Forget