Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

American Specialties, Inc.

441 Saw Mill River Rd.
Yonkers, NY 10701
 
Phone:914-476-9000
Fax:914-476-0688
 
dryers and receptacles by American Specialties, Inc.
request catalogRequest
Catalog
    send email Send Message to
American Specialties, Inc.
   
   
 
Web Site: www.americanspecialties.com
e-mail: send email
      Specs       LEED product data for dryers and receptacles      
Overview:
ASI is a leading manufacturer of a complete line of washroom and hospital accessories, security accessories, modular space and wall systems, public telephone enclosures, directory accommodations and mall kiosks. ASI offers expert counseling on product planning, specifications and barrier-free compliance. Commercial washroom accessories are available in four basic cabinet styles.

Products Trade Name Description Content

Washroom Accessories


ADA Handicap Compliant Product
Simplicity Collection
American Specialties, Inc. Washroom Accessories
click to enlarge
The Simplicity Collection offers crisp, clean, and appealing lines in a choice of finishes. Durable 18 gauge Doors and 20 gauge Cabinets.

Specs

Washroom Accessories


ADA Handicap Compliant Product
Traditional Collection
American Specialties, Inc. Washroom Accessories
click to enlarge
Doors shall be double pan construction fabricated of 22 gauge type 304 stainless steel with a 1/4" (6 mm) thick "No-Flex" structural fiberboard core. Cabinets (Multi-purpose).

Specs

Washroom Accessories


ADA Handicap Compliant Product
Profile Collection
American Specialties, Inc. Washroom Accessories
click to enlarge
Selection of recessed towel dispensers and disposals, feminine napkin/tampon vendors, soap dispensers, and seat cover dispensers.

Specs

Hand Dryers


ADA Handicap Compliant Product
Porcel Air, Traditional, Profile™
American Specialties, Inc. Hand Dryers
click to enlarge
ADA Hand Dryers. No touch operation, vandal resistant, 10 year warranty.

Specs

Telephone Components


ADA Handicap Compliant Product
Tellette
American Specialties, Inc. Telephone Components
click to enlarge
COMPONENTS FOR PUBLIC TELEPHONE & DIRECTORY ACCOMMODATION . Custom units of your design are encouraged.
NOTE: ASI does not supply telephone instruments. Panel instrument with standard finish is furnished by Telephone Company.

Specs

Other Specialties

Specs

Bathroom Accessories


ADA Handicap Compliant Product
7300 and 7400 Series
American Specialties, Inc. Bathroom Accessories
click to enlarge
Surface Mounted and Recessed Stainless Steel Bath Accessories.

Specs

Ashtrays


ADA Handicap Compliant Product
American Specialties, Inc. Ashtrays
click to enlarge
Recessed and surface mounted ashtrays.

Specs Green Product Data

Baby Changing Stations


ADA Handicap Compliant Product
American Specialties, Inc. Baby Changing Stations
click to enlarge
Modern styling and easy- to-clean surface is constructed of 100% high density polyethylene. Sturdy child protection has 250 lb. load capacity, concave changing surface, and safety strap.

Specs

Hospital Accessories


ADA Handicap Compliant Product
Mod-U-Lav
American Specialties, Inc. Hospital Accessories
click to enlarge
Combines up to 10 essential accessories into one compact high quality unit. Saves costly floor space and installation costs.

Specs

Partition Mounted Accessories


ADA Handicap Compliant Product
American Specialties, Inc. Partition Mounted Accessories
click to enlarge
Featuring Combination Toilet Paper and Seat Cover Dispensers with Sanitary Disposals.

Specs

Sanitary Napkin/Tampon


ADA Handicap Compliant Product
American Specialties, Inc. Sanitary Napkin/Tampon
click to enlarge
Fully Recessed, Semi-Recessed and Surface Mounted with a Wide Range of Capacities.

Specs

Facial Tissue Dispensers


ADA Handicap Compliant Product


Specs

Grab Bars


ADA Handicap Compliant Product
All grab bars are fabricated of satin finish 18 gauge type 304 stainless steel tubing.

Specs

Medicine Cabinets


ADA Handicap Compliant Product
Recessed Stainless Steel or Baked Enamal Medicine Cabinet.

Specs

Mirrors


ADA Handicap Compliant Product
For every location, application, and budget with a variety of reflective surfaces and wall mountings.

Specs

Security Accessories


ADA Handicap Compliant Product
For correctional, psychiatric, school, park, and service station type installations.

Specs

Shelves


ADA Handicap Compliant Product
Stainless Steel Utility Shelves.

Specs

Shower Curtain Rods


ADA Handicap Compliant Product
Heavy-Duty and Extra Heavy-Duty Shower Curtain Rod.

Specs

Shower Seats


ADA Handicap Compliant Product
Folding and Portable Shower and Tub Seats.

Specs

Specimen Pass Boxes


ADA Handicap Compliant Product
Turntable Pass Box and Pass Through cabinets.

Specs

Soap Dispensers


ADA Handicap Compliant Product
Surface mounted, Recessed or Lavatory Mounted Models. Also Lotion, Powder and Surgical Soap Dispensers.

Specs

Toilet Seat Cover Dispensers


ADA Handicap Compliant Product
Featuring Combination Toilet Paper and Seat Cover Dispensers with Sanitary Disposals.

Specs

Tilt Mirrors


ADA Handicap Compliant Product
Offers visibility for wheelchair patients.

Specs

Toilet Tissue Dispensers


ADA Handicap Compliant Product
Toilet Accessories.

Specs

Roll Towel Dispensers


ADA Handicap Compliant Product
Bathroom Accessories.

Specs

Paper Towel Dispensers


ADA Handicap Compliant Product
Bathroom Accessories.

Specs

Tub Seats


ADA Handicap Compliant Product
Folding and Portable Shower and Tub Seats.

Specs

Waste Receptacles


ADA Handicap Compliant Product
Free Standing or Corner models.

Specs

Custodial Accessories


ADA Handicap Compliant Product
Heavy Duty Utility Hooks, Utility shelves, mop racks.

Specs

Cup Dispensers


ADA Handicap Compliant Product
Stainless Steel Surface Mounted Paper Cup Dispenser.

Specs

Corner Guards


ADA Handicap Compliant Product
Bathroom Accessories.

Specs

Warranty:
Products are guaranteed to be free from defects in workmanship and material for a period of one year from date of purchase. Any products returned under this guarantee will be repaired or replaced at no charge.

Distribution:
For the closest ASI sales representative or specification assistance, please call 914-476-9000.


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-10-10










Never Forget