Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Ametco Mfg. Corp.

4326 Hamann Pkwy.
P. O. Box 1210
Willoughby, OH 44096
 
Toll Free:800-321-7042
Phone:440-951-4300
Fax:440-951-2542
 
railings and fencing by Ametco Mfg. Corp.
request catalogRequest
Catalog
    send email Send Message to
Ametco Mfg. Corp.
   
   
 
Web Site: www.ametco.com
e-mail: send email
Overview:
Ametco Manufacturing, produces and distributes a variety of metal products and services. Beginning as a job shop metal fabricator, Ametco has evolved into a leading manufacturer of architectural security fence and railing systems, a manufacturer of perforated metal and plastic, a distributor of expanded metal, wire cloth and all types of floor gratings while remaining a job shop metal fabricator.

Featured Product: Architectural Fencing

Products Trade Name Description Content

Railings

Ametco Mfg. Corp. Railings
click to enlarge
Ametco railing systems utilize the strength and versatility of Ametco fencing. This allows you the freedom to design your railings in many different ways. Our railings, available in a wide variety of accent colors, provide style to your project.

Fencing & Gates

Ametco Mfg. Corp. Fencing & Gates
click to enlarge
Ametco's fence and gate systems use a steel tube frame design infilled with one of Ametcos many steel panel styles. Integrated systems include swing, v-wheel roller or aluminum track cantilever gates. These tube frames can also be furnished in aluminum or stainless steel.

Window Guards

Ametco Mfg. Corp. Window Guards
click to enlarge
The Ametco window guard system is manufactured using the electroforged welding process, giving complete penetration of the cross member. Ametco Manufacturing has developed a highly desirable window guard product which fits perfectly into modern architectural and security applications.

Sun Shades

Ametco Mfg. Corp. Sun Shades
click to enlarge
All bar grill designs are manufactured to order in either galvanized steel or aluminum. The Sun Shade is then powder coated for lasting beauty. Ametco Mfg. Corp. certifies that its Sun Shade system is free from defects in material and workmanship. The polyester coated metal is guaranteed not to crack, peel or blister for a period of 10 years. Accidental damages, defects resulting from improper installation and damage from vandalism or abuse are not included. Warranty is limited to a prorated value of the coating, not to exceed the original value of the coating.

Perforated Screen Plate



Perforated Plastic

Ametco now stocks 23 standard plastic perforated sheets in inventory and ready-to-ship. Inventory includes both dark gray PVC and natural color polypropylene plastic items. Stock sheets range from 1/16" to 1/4" thick, and come in configurations ranging from 10% open air to 48% open air. Naturally, Ametco can custom perforate most any layout you need. We specialize in short run custom perforating!

Expanded Metal

Ametco Mfg. Corp. Expanded Metal
click to enlarge
Ametco stocks Carbon steel, Stainless steel, and Aluminum expanded metal in both standard and flattened styles. We carry catwalk and structural grade grating made of carbon steel ranging from 2.5 to 7.0 lbs. per sq. ft.

Bar Grating

Ametco Mfg. Corp. Bar Grating
click to enlarge
Bar grating is still the best choice for most heavy traffic, platforms and stair applications. Ametco stocks a wide assortment of "close" mesh and "square" mesh grating ready for immediate delivery. We can even take your plan's dimensions and cut the grating to meet your exact requirements.

Aluminum Bar Grating

Ametco Mfg. Corp. Aluminum Bar Grating<BR><BR>
click to enlarge
Rectangular Bar AG & I-Bar AGI Series.

Wire Cloth

Ametco Mfg. Corp. Wire Cloth
click to enlarge
Mesh is available in plain steel, coated steel, brass, bronze, aluminum, stainless steel, phosphor bronze, copper, monel, and nickel.

Safety Grating

Ametco Mfg. Corp. Safety Grating
click to enlarge
Safety-Grip and Diamond-Grip.

Metal Fabrication

Ametco Mfg. Corp. Metal Fabrication
click to enlarge
Ametco Manufacturing is home to a sophisticated metalworking and fabricating shop designed to deliver high precision products. Whether you're looking for a prototype part or to setup for a production run of thousands, we'll manufacture your product professionally and economically.

Perforated Metal

Carbon steel, Stainless steel, Aluminum, and Galvanized stock items.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget