Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Amweld Building Products

4670 Allen Rd.
Stow, OH 44224
 
Toll Free:800-248-6116
Phone:330-926-4910
Fax:330-527-3042
 
frames and panels by Amweld Building Products
request catalogRequest
Catalog
    send email Send Message to
Amweld Building Products
   
   
 
Web Site: www.amweld.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD      
Overview:
Amweld Building Products, since it's founding in 1946, has been a leading manufacturer of quality hollow metal products to meet a wide range of construction applications. Amweld's commitment to innovation, quality and value extends from the shop floor to the construction site. To maintain this commitment, Amweld takes an active role in and adheres to recommendations of the Steel Door Institute (SDI), National Association of Architectural Metal Manufacturers and its division, Hollow Metal Manufacturers Association (NAAMM-HMMA), the Door and Hardware Institute (DHI) as well as Underwriters Laboratories (UL), and Warnock Hersey, Inc. (WHI). Amweld is supported by an extensive network of distributors through two national distribution facilities located in Garrettsville, Ohio and City of Industry, California.

Products Trade Name Description Content

Door Frames

400 SERIES Designed primarily for use in masonry construction or stud wall applications. Available as KD or welded in single or unequal rabbets and depths from 3" through 13-3/4", 16 or 14 gauge cold rolled or galvanized steel.

SpecWizard Specs CAD Details

Door Frames

2600 SERIES Designed as a slip-on KD drywall frame, for installation after wall is erected. Available in single rabbet as 600 series, unequal rabbet as 2600 series and trimmed (cased) opening as 4600 series, all in 16 gauge cold rolled steel.

SpecWizard Specs CAD Details

Door Frames

45LE SERIES Used as a cross corridor double egress frame. Available in 16 or 14 gauge cold rolled steel with a fire rating when used with 700 or 45LE Series doors.

SpecWizard Specs

Door Frames

3000 SERIES Patented design for extremely cold climate conditions. 14 gauge galvanized frame employs a PVC thermal break to prevent transmission of frost from exterior to interior surface.

SpecWizard Specs CAD Details

Door Frames

1800 SERIES For use in remodeling by undersizing frame to fit in existing frame with hardware locations for new hollow metal door. Frame consists of face, 1-15/16" rabbet and stop with return optional.

SpecWizard Specs CAD Details

Transom Panels

55LE/56LE/57LE SERIES Allow for use with or without transom bars and may include fire ratings where applicable.

SpecWizard Specs CAD Details

Doors

15LE SERIES Polystyrene core manufactured with 14, 16, 18 or 20 gauge cold rolled steel faces. Doors are laser edge welded continuously with flush top channel and inverted bottom channels and is available with a filled edge as 17LE Series and all fire ratings.

Doors

25LE SERIES Polystyrene core manufactured with 16, 18 or 20 gauge galvanized steel faces. Doors are laser edge welded continuously with flush top channel and inverted bottom channels and is available with a seamless edge as 27LE series and all fire ratings. 14 gauge galvanized available as continuously edge welded.

SpecWizard Specs CAD Details

Doors

35LE SERIES Consists of mineral core construction which permits the 250 degree temperature rise fire labeling. Doors are laser edge welded continuously with flush top channel and inverted bottom channels and is available with a seamless edge as 37LE series.

SpecWizard Specs

Doors

45LE SERIES Manufactured with a honeycomb core and primarily used in fire rated double degress, transom panel or dutch door applications. Doors are laser edgewelded continuously with flush top channel and inverted bottom channels and is available with a seamless edge as 47LE series.

SpecWizard Specs CAD Details

Doors

51LE SERIES Designed for acoustical applications with STC ratings of 42 or 45 and available with seamless edge as 53LE series. The STC45 employs a trimmed opening frame and is available with a 3/4 hour fire rating and 250 degree temperature rise rating.

SpecWizard Specs

Doors

61LE SERIES Doors are laser edge welded continuously with flush top channel and inverted bottom channels and is available with a seamless edge as 63LE series.

SpecWizard Specs CAD Details

Doors

21LE SERIES Designed as a replacement door with hinge edge left blank for preparation by the distributor to accommodate all unique existing frame dimensions. Door is available with seamless edge as 2300 series or beveled edge as 7700 series.

SpecWizard Specs

Doors

300 SERIES A true stile and rail door for storefront applications. 1 3/4" Extra Heavy-Duty Doors. Door includes 5-1/2" stiles and top rail, with a 8" bottom rail standard and will allow for most hardware applications.

SpecWizard Specs CAD Details

Doors

1544 SERIES UL 752 Level 3 bullet resistant door rated for super power small arms such as a 44 magnum. Construction includes the 15LE and an additional 14 gauge security plate welded to the exterior and interior faces.

SpecWizard Specs CAD Details

Doors

1538 SERIES UL 752 Level 1 bullet resistant door rated for medium power small arms such as a 38 caliber. Construction includes the 15LE Series door with an additional 14 gauge security plate welded to the exterior surface.

SpecWizard Specs CAD Details

Doors

700 SERIES Door meets specifications required by NAAMM and includes fire ratings up to 8' x 10' paired openings. Steel stiffened door manufactured with 22 gauge hat-shaped stiffeners.

SpecWizard Specs CAD Details

Additional CAD Details

Handing of doors, frames & astragals; metric equivalents; projection welding; hinges; bolts; locks; pivot sets; hardware reinforcings; access doors and frames; alternate glazing; door elevations; glass lites; louvers.

CAD Details

Warranty:
Amweld Building products, LLC. guarantees our steel doors and frames from material and/or workmanship defects, for a period of one (1) year from the date of shipment. The company's guarantee is based upon the usage of the units with the hardware for which they were prepared and the assumption that normal industry and company installation and usage recommendations were employed, that the products be properly painted and maintained and are subject to normal usage. This guarantee is limited to replacement or repair of said door(s) and/or frame(s) only, at the option of the manufacturer, and no other implied or expressed guarantee is made by the manufacturer.

Distribution:
Amweld has stocking distributors to service all 50 states. For an Amweld Distributor in your area, please consult your local yellow pages under "doors, steel" or contact Amweld's Inside Sales Department at 330-527-4385


spacer
your name:   password:   (available for clients only)



Last Update: 2008-01-17










Never Forget