Applied Surfaces, Inc. | coatings and sealers
433 Plaza Real Suite 275
Boca Raton, FL 33432
| |
| Toll Free: | 800-272-3312
|
| Phone: | 561-620-0015
|
| Fax: | 561-391-0045 |
| |
|
|
|
|

Last Update: 2007-04-13
|
coatings and sealers Related News:
| 2008-10-10 | PPG introduces glass tints with second-surface energy-efficiency coatings – Development comes as company celebrates 125th anniversary |
| 2008-10-10 | Solarban® z50 glass is a stylish, steely blue-gray Low-E glass that blocks up to 70% of total solar energy, making it a colorful step forward for sustainable design. |
| 2008-10-07 | INDUROSHINE from W. R. MEADOWS is a polished floor system that turns your concrete surface into a dense, wear-resistant, lustrous, high sheen floor. |
| 2008-10-02 | International Paint, LLC has a NEW Spec for High Performance Specialty Coatings |
| 2008-09-23 | W.R. Meadows, FLOOR-TOP STG is a standard traffic-grade, single-component, shrinkage-compensated, self-leveling floor topping and underlayment that may be pumped or poured. FLOOR-TOP STG is specially designed to smooth out uneven, rough or deteriorated in |
|