Search for:

Search by:
Company/Trade Name
Product Type

Architectural Art Mfg., Inc.

6409 Rhode Island Ave.
Riverdale, MD 20737
 
Toll Free:800-835-0028
Phone:301-927-1000
Fax:800-897-3129
 
Web Site: www.archart.com
covers and joints by Architectural Art Mfg., Inc.
send email   send email send email   request catalog
send email   USA repssend email   Canadian repssend email   International reps


Overview:
Architectural Art Manufacturing is an innovator of Expansion Joint Cover Systems. We have been serving the requirements of the construction industry since 1948 with a full line of pre-engineered products.

Architectural Art Manufacturing provides a wide range of products, all designed to meet specific needs. Our durable and attractive expansion joint cover systems offer versatile design options for interior and exterior treatments. We offer covers that can be finished to perfectly match the floor, wall, ceiling or roof around it. Whatever the surface, Architectural Art covers and seals blend beautifully into surrounding environments. Architectural Art expansion joint cover systems are available in a variety of metals and finishes with vinyl, metal, polyurethane or silicone inserts. If you are looking for fire-rated capabilities, our fire barriers can be incorporated into most of our expansion joint cover systems.

Products Trade Name Description Content

Expansion Joint Covers

Expansion Joint Covers

A SERIES
Architectural Art Mfg., Inc. Expansion Joint Covers<BR><BR>
click to enlarge
All-metal floor system

Expansion Joint Covers

B SERIES
Architectural Art Mfg., Inc. Expansion Joint Covers<BR><BR>
click to enlarge
Dual-filler floor, wall & ceiling system

Expansion Joint Covers

C SERIES
Architectural Art Mfg., Inc. Expansion Joint Covers<BR><BR>
click to enlarge
Single-filler floor, wall & ceiling system

Expansion Joint Covers

D SERIES
Architectural Art Mfg., Inc. Expansion Joint Covers<BR><BR>
click to enlarge
1" to 18" all-metal floor, wall & ceiling system

Expansion Joint Covers

G SERIES
Architectural Art Mfg., Inc. Expansion Joint Covers<BR><BR>
click to enlarge
Snap-on wall & ceiling system

Expansion Joint Covers

H SERIES
Architectural Art Mfg., Inc. Expansion Joint Covers<BR><BR>
click to enlarge
All-metal flush/surface mounted wall & ceiling system

Expansion Joint Covers

J SERIES
Architectural Art Mfg., Inc. Expansion Joint Covers<BR><BR>
click to enlarge
Single-filler wall & ceiling system

Expansion Joint Covers

K SERIES
Architectural Art Mfg., Inc. Expansion Joint Covers<BR><BR>
click to enlarge
Single-filler or all metal floor system

Expansion Joint Covers

L SERIES
Architectural Art Mfg., Inc. Expansion Joint Covers<BR><BR>
click to enlarge
1" to 18" all-metal exterior wall & roof system

Expansion Joint Covers

M SERIES Trench/Access Covers & Panel systems

Expansion Joint Covers

P SERIES UL 2079 2-hr. fire-barrier system

Expansion Joint Covers

P-SHEAR SERIES UL 2079 2-hr. fire-barrier system with 50% parallel lateral shear

Expansion Joint Covers

R SERIES
Architectural Art Mfg., Inc. Expansion Joint Covers<BR><BR>
click to enlarge
Seismic exterior wall & roof system

Expansion Joint Covers

T SERIES Bellows roof system

Expansion Joint Covers

W SERIES Various designs for waterproof or water resistant conditions for floor and wall expansion joint applications.

Stock Products

Designer Drywall

Featured on the PBS TV show Hometime, Designer Drywall simulates the look of raised wood panels at a fraction of the cost. Available in Wainscot, Upper Wall, Ceiling and Stairwell configurations, in 5/8" thick with a 1 hour fire rating.

Expansion Joint Systems

Expansion Joint Covers are available to suite any situation you may have. Excellent for new and retrofit applications.

Museum Extrusions

Floating Ceiling Trim - FCT-PF
Floating Wall Trim - FWT - 150

Perimeter Trims

Sizes 2" to 12" Tall.
Straight Lengths
Factory Curving
Inside and Outside Corners
Drywall Trim Edges
Ceiling Grids
Acoustical Tiles

Softforms

Reveals and Trims

Drywall and Plaster Trims are in stock and ready to ship. They are available in primed and anodized finishes.

Corners and Bullnoses

Click to view in Adobe .pdf format:
Inside Corners
Outside Corners
Bullnoses

Plaster Extrusions

Plaster Mold Extrusion

Plaster Molding extrusions are available with a clear anodized, corrosion resistant finish. Most pieces are available vented and are also available in optional finishes. Many other shapes are available.

Custom Items

Ceiling Coves

Pittcon fabricates Ceiling Coves with radii from 6" to 36" and with two different styles of taping fins. The Ceiling Coves are provided standard in .090" aluminum with a corrosion resistant primer compatible with joint compound, latex and enamel paints and wall coverings.

Vaulted Ceilings

Concealed small diameter Ceiling Vaults used in conjuction with perimeter Light Coves and fixtures make an efficient light disperser.

Column Covers

Column Covers can give your projects an expensive look at very affordable prices. We offer a variety of types and finishes from which to choose, from glass reinforced gypsum to mirror polished stainless steel, textured metals, laminate clad and painted finishes.

Light Coves



Wall Panels

Our standard Series 1100 Metal Wall Panel System utilizes .090" aluminum or 16 ga. stainless steel. The panels are installed using the same Snap-Form interlock assembly, as our Snap-Form Column Covers, making them easy to install and de-mountable.

Finishes



Pattern Metal

Hand crafted Pattern Metals are available in aluminum, stainless steel, brass, and other materials for use in architectural applications. Finishes include your choice of colors in a semi-transparent fluoropolymer resin paint for a long lasting and durable finish, suitable for interior or exterior applications.

Belbien Vinyls



Painted Finishes



Plastic Laminates





spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget