Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Architectural Grille

42 2nd Ave.
Brooklyn, NY 11215
 
Toll Free:800-387-6267
Phone:718-832-1200
Fax:718-832-1390
 
grilles and louvers by Architectural Grille
request catalogRequest
Catalog
    send email Send Message to
Architectural Grille
   
   
 
Web Site: www.archgrille.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for grilles and louvers      
Overview:
For the past fifty-three years, Architectural Grille has led the industry of decorative metal works. Architectural Grille seeks to keep up with technology and improve the process of grille manufacturing. Our priority is to provide quality services to our customers.

Featured Product: Grilles

Products Trade Name Description Content

NEW Wood Grilles

New - Wood Grilles in Oak, Maple, Cherry, Teak, and Ash, offering several different finishing options in order to meet your requirements, such as staining, lacquering, and painting. Like our metal grille line, everything can be customized.

Bar Grilles

AG10, AG20, AG30, AG40, AG50, AG60

Architectural Grille Bar Grilles
click to enlarge
Architectural Grille offers the highest quality bar grilles for use in floor, wall or ceiling applications. Custom designed to meet all architectural standards these grilles will provide you with optimum durability and performance.

SpecWizard Specs CAD Details Green Product Data

Perforated Grilles

SQUARE LINK #200-227

Architectural Grille Perforated Grilles
click to enlarge
Add a unique decorative element to any room with perforated grilles from Architectural Grille. From the historically accurate to the stylishly artistic, our perforated grilles will beautifully ornament walls, ceilings, windows, and more. Choose from a variety of architecturally accurate designs in a number of beautiful materials and finishes.

SpecWizard Specs CAD Details Green Product Data

Eggcrate Grilles

EC300
Architectural Grille Eggcrate Grilles
click to enlarge
Aluminum in anodized black, gold, clear or duranodic finishes. Also satin brass and stainless steel.

SpecWizard Specs

Bar Grilles with Frames (Stock Items)

AG10
Architectural Grille Bar Grilles with Frames (Stock Items)<BR><BR>
click to enlarge
Aluminum Frame Type B, with Satin Finish. Stock sizes with or without doors. Immediate Delivery.

SpecWizard Specs CAD Details

Perforated Grilles (Stock Items)

208 Lattice
Architectural Grille Perforated Grilles (Stock Items)<BR><BR>
click to enlarge
Aluminum Frame with Satin Finish. Immediate Delivery.

SpecWizard Specs CAD Details

Laser/WaterJet Cutting

Waterjet
Architectural Grille Laser/WaterJet Cutting<BR><BR>
click to enlarge
A perfect fit together
Architectural Grille is proud to offer the Waterjet System to our customers. This state of the art technology eliminates the barriers in grille manufacturing and design. The waterjet is a powerful tool which gives us the capability to cut any pattern in any type of material with pin point accuracy. This “cutting edge” technology allows architects and designers the freedom to create any custom grille, grating, or logo design.

Custom Capabilities with Laser

Architectural Grille Custom Capabilities with Laser<BR><BR>
click to enlarge
The CNC laser system is a virtual cutting powerhouse.
This unique laser-cutting system operates according to the FlyCut principle, allowing us to cut quickly and accurately regardless of the weight or thickness of the material. One of the greatest assets of the laser is its ability to cut through a variety of thick and thin materials. But the capabilities extend beyond just cutting. Lasers can mark parts for identification, add center punch points to material, and process coated sheets of material. Lasers enable us to provide you consistent edge quality and accuracy with unmatched reliability and productivity. We enjoy the challenges of producing your most difficult designs.

Custom Items

Architectural Grille Custom Items<BR><BR>
click to enlarge
Architectural Grille offers custom items with a limitless number of design possibilities. Using the latest, most sophisticated technology available, it is now possible to cut complex shapes and design patterns in materials such as paper, wood, glass, marble and all metals.

SpecWizard Specs


spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-30










Never Forget