Search for:

Search by:
Company/Trade Name
Product Type

Architectural Products Co. Inc.

P.O. Box 630
1290 Aviation Blvd.
Hebron, KY 41048
 
Toll Free:800-837-1001
Phone:859-689-2210
Fax:859-689-2215
 
Web Site: www.archprod.com
coping and stops by Architectural Products Co. Inc.
send email   send email send email   request catalog

Specs for coping and stops                  

Overview:
Architectural Products Company has been manufacturing aluminum gravel stops and copings for over 40 years. Supplying gravel stops and copings both nationally and internationally, we excel at custom and unusual shapes and finishes per the architect's specifications and drawings.

As a job shop manufacturer, no job is too small or large. Call or fax your job requirements for quick quotes or additional information pertaining to our capabilities.



Products Trade Name Description Content

Formed Aluminum Gravel Copings and Stops

AP Snap-Tight Coping

Architectural Products Co. Inc. AP Snap-Tight Coping<BR><BR>
click to enlarge
SNAP-TIGHT COPING - is designed to seal the top of a parapet wall. The coping does not require a wood nailer and has no exposed fasteners. Fully welded, curved and arched sections available. Continous cleats are also available as an option.

Specs for AP Snap-Tight Coping<BR><BR>

AP Standard Coping

Architectural Products Co. Inc. AP Standard Coping<BR><BR>
click to enlarge
STANDARD COPING - is designed to seal the top of a parapet wall. The coping requires a wood nailer.

Specs for AP Standard Coping<BR><BR>

AP Standard Gravel Stop and Accessories

Architectural Products Co. Inc. AP Standard Gravel Stop and Accessories<BR><BR>
click to enlarge
AP Standard Gravel Stop and Accessories.

Specs for AP Standard Gravel Stop and Accessories<BR><BR>

Fascia System Type SP and Galvanized Water Dam

Architectural Products Co. Inc. Fascia System Type SP and Galvanized Water Dam<BR><BR>
click to enlarge
FASCIA SYSTEM TYPE SP & GALVANIZED WATER DAM - is compatible with all single ply roofs.

Specs for Fascia System Type SP and Galvanized Water Dam<BR><BR>

AP Snap-Tight Bullnose Coping

Architectural Products Co. Inc. AP Snap-Tight Bullnose Coping<BR><BR>
click to enlarge
The coping shall be AP Snap-Tight Bullnose Coping System as manufactured by Architectural Products Company. The coping shall be .050" (1.27 mm), .063" (1.6 mm), smooth* 5005-H34 alloy aluminum in 10'0" (305 cm) lengths with 6" (15 cm) wide concealed joint covers and 12" (30.5 cm) wide 18-gauge galvanized anchor plates 5'0" (152.5 cm) o.c. Coping shall be supplied with butyl strips to form an internal gutter system.

Specs for AP Snap-Tight Bullnose Coping<BR><BR>

Formed AP Gutters, Downspouts and Conducter Heads

Architectural Products Co. Inc. Formed AP Gutters, Downspouts and Conducter Heads<BR><BR>
click to enlarge
Custom formed aluminum gutters and downspouts are available. We also manufacture our line of heavy extruded aluminum downspouts for high abuse areas.

Specs for Formed AP Gutters, Downspouts and Conducter Heads<BR><BR>

Extruded Aluminum Gravel Stops and Copings

Fascia Systems XP and Galvanized Water Dam

Architectural Products Co. Inc. Fascia Systems XP and Galvanized Water Dam <BR><BR>
click to enlarge
For use in single ply roofs.

Specs for Fascia Systems XP and Galvanized Water Dam <BR><BR>

Drainable Gravel Stop Type ED

Architectural Products Co. Inc. Drainable Gravel Stop Type ED<BR><BR>
click to enlarge
.078 Extruded aluminum gravel stop designed to let water drain off the roof.

Specs for Drainable Gravel Stop Type ED<BR><BR>

Fascia Systems Type AP and Galvanized Water Dam

Architectural Products Co. Inc. Fascia Systems Type AP and Galvanized Water Dam<BR><BR>
click to enlarge
For use with built up or modified bitumen roofs.

Specs for Fascia Systems Type AP and Galvanized Water Dam<BR><BR>

Extruded Downspouts

Architectural Products Co. Inc. Extruded Downspouts<BR><BR>
click to enlarge
.125" extruded aluminum downspout for high abuse areas. Use full height or just cover accessible areas. Kynar or anodize finishes are available.

Specs for Extruded Downspouts<BR><BR>

Finishes

Finishes

Architectural Products Co. Inc. Finishes<BR><BR>
click to enlarge
The standard colors are available for all Architectural Products Company's formed and extruded aluminum products. Flat prefinished sheet in .032, .040, .050 aluminum or 24 gauge steel is also available in these colors.

The standard colors are available in a Fluoropolymer KynarŪ 500 Finish or a Baked Enamel Finish. Other colors are available with a longer lead time. A smooth texture is standard, but stucco emboss is available upon request for formed or sheet products.

Anodized finishes in Clear, Light Bronze, Medium Bronze, Dark Bronze or Black are available. Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar ® or Baked Enamel Finish.

We welcome your questions and calls regarding non-standard shapes and finishes.For more information about our capabilities in custom extruded or formed aluminum shapes and finishes, or for more technical and pricing inrormation, call, write, fax, fill out our on-line form, or e-mail us.

Color Chart

Color Chart

Architectural Products Co. Inc. Color Chart <BR><BR>
click to enlarge
These standard colors are available for all Architectural Products Company's extruded and formed aluminum products. Flat prefinished sheet in .032, .040, .050, aluminum or gauge steel are also available in these colors.

The below standard colors are in Fluoropolymer Kynar 500 finish. Custom colors are available with a longer lead time. A smooth texture is standard, but stucco emboss is available upon request for formed or sheet products.

Anodize finishes in Clear, Light Bronze, Medium Bronze, Dark Bronze or Black are available. Color variation can and should be expected with the anodized finishes. If color consistency is required, we recommend a Kynar Finish.

Photo Gallery

Photo Gallery

Architectural Products Co. Inc. Photo Gallery<BR><BR>
click to enlarge




spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-10
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget