Search for:

Search by:
Company/Trade Name
Product Type

Arrow Architectural Hardware | hardware and locks

325 Duffy Ave.
Hicksville, NY 11801
 
Toll Free:800-221-6529
Phone:516-704-2700
Fax:516-704-2790
 
Web Site: www.arrowlock.com
send email   send email send email   request catalog



Arrow Architectural Hardware manufactures hardware and locks building products relating to:


[ 08 ] Doors and Windows
[ 08710 ] Door Hardware
[ 08712 ] Door Latchsets/Locksets*
[ 08740 ] Electro-Mechanical Hardware

spacer
your name:   password:   (available for clients only)



Last Update: 2011-10-12

hardware and locks Related News:
2012-02-06SDC is pleased to introduce the new fail safe 350 Narrow Line EmLock. An electromagnetic lock with 1200lb holding force, and ultra unobtrusive design that blends into high profile architecturally superior narrow frame openings.
2011-10-01Berenson Corp introduces Composition the first out of five collections in a new series of decorative hardware collections- Inspired Designs. Composition is a reflection of simple industrial elements and artfully decorative details.
2011-08-24Mohawk Lift’s introduces a new TR-30 four post 30,000 lb capacity auto and truck lift. Mohawk’s TR-30 features all position safety locks, pivoting approach ramps, and a 6’11” lifting height. Mohawk’s TR-30 is ALI/ETL certified to meet the one and only...
2011-07-26Yale Locks and Hardware Introduce the 4700(LN) Series Grade 1 Cylindrical Locks
2011-06-27Yale Locks and Hardware introduces their 8800 Series Mortise Locks


                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget