switch to MF 2010
BIM
CAD Details
Building Products
Specs
SpecWizard®
e-Catalogs
e-Directory
Videos
User Login
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
BIM - Building Information Modeling
CAD Details
Building Products
Specs - Manufacturer
SpecWizard®
Short-Form SpecWizard
Outline SpecWizard
e-Catalogs
e-Directory
Videos
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
News
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Mailing List Updates
Manufacturer's Area
Want to be in Arcat?
about arcat
News Feed
Twitter
Facebook
ASSA Inc. Abloy Group | locks and cylinders
110 Sargent Dr.
New Haven, CT 06511
Toll Free:
800-235-7482
Phone:
203-603-5959
Fax:
800-892-3256
Fax:
203-603-5953
Web Site:
www.assalock.com
send email
request catalog
ASSA Inc. Abloy Group manufactures locks and cylinders building products relating to:
[ 08 ]
Doors and Windows
[ 08710 ]
Door Hardware
your name:
password:
(available for clients only)
Last Update
: 2011-04-04
locks and cylinders Related News:
2012-02-08
Ultra-tec Releases New Push/Pull-Locks™ for 3/16" Cable
2012-02-06
SDC is pleased to introduce the new fail safe 350 Narrow Line EmLock. An electromagnetic lock with 1200lb holding force, and ultra unobtrusive design that blends into high profile architecturally superior narrow frame openings.
2011-08-24
Mohawk Lift’s introduces a new TR-30 four post 30,000 lb capacity auto and truck lift. Mohawk’s TR-30 features all position safety locks, pivoting approach ramps, and a 6’11” lifting height. Mohawk’s TR-30 is ALI/ETL certified to meet the one and only...
2011-07-26
Yale Locks and Hardware Introduce the 4700(LN) Series Grade 1 Cylindrical Locks
2011-06-27
Yale Locks and Hardware introduces their 8800 Series Mortise Locks
©2012 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
ARCAT Home