Search for:

Search by:
Company/Trade Name
Product Type

Autoquip Corp.

1058 W. Industrial Ave.
P. O. Box 1058
Guthrie, OK 73044
 
Toll Free:888-811-9876
Phone:405-282-5200
Fax:405-282-8105
 
Web Site: www.autoquip.com
lifts by Autoquip Corp.
send email   send email send email   request catalog
send email   USA reps

PDF Material Handling e-Catalog                   Videos for lifts                  

Overview:
Autoquip designs and manufactures the highest quality and broadest line of material handling lift equipment for a wide variety of industries and customer applications. Scissor Lift Tables, Vertical Lifts (Vertical Reciprocating Conveyors), Dock Lifts, or specially designed Lifts for specific customer requirements. Autoquip will meet your lifting needs.

Autoquip's standard line of work positioning equipment includes scissor lift tables, low profile pallet lifts, tilters, turn tables, air bag lifts and many other ergonomic lifts. Autoquip also manufactures high capacity in-plant material handling equipment such as high capacity lifts, high travel lift tables, work platforms, roll handling equipment, and precision mechanical lifts.

Autoquip's material handling solutions for dock applications include stationary and portable dock lifts, truck levelers, fork truck lifts, bascule bridges, and vertical ram hydraulic lifts.

Autoquip offers a diverse product line of vertical reciprocating conveyors (VRC) lifts as a method of conveying product to a mezzanine or multiple level of a facility or as an alternative to a freight elevator. Our vertical lift family includes both mechanical VRC lifts and hydraulic VRC lifts in a wide range of load patterns, capacities, and travels.

Autoquip offers technical assistance and Engineering design for specialty applications and can produce custom material handling equipment for virtually any industry. We have experience in providing custom scissor lift and vertical lift solutions for industries such as aerospace, automotive, food & drug, textile, paper mills, steel mills, conveyor systems, woodworking, warehouse/distribution, stage/entertainment, retail, restaurant, parking and residential.

Products Trade Name Description Content

Lifts

Dock Lifts

Autoquip Corp. Dock Lifts<BR><BR>
click to enlarge
Autoquip Dock Scissors Lifts include several designs of powered loading dock equipment for moving wheeled or palletized loads onto or from delivery trucks of various heights onto or from your dock or grade level. Dock Scissors lifts can be surface mounted, pit mounted, or portable, and all meet the safety requirements of ANSI MH29.1.

Autoquip Truck Levelers are a superior dock solution to the traditional hinged dock-levelers or throw-over plates mounted onto the dock floor when faced with the challenge of loading & unloading trucks of varied heights. Hydraulic Truck Levelers are installed outdoors, in front of a dock or loading area, therefore not using valuable dock space. Truck Levelers also eliminate door security concerns and air loss is minimized in refrigerated or heated applications. Truck Leveler platforms can be provided with wheel guides, and are equipped with a provisional cut-out, to clear truck restraining devices, allowing the truck leveler platform to be located close to the face of the dock.

PDF Dock Lifts<BR><BR> e-Catalog Videos for Dock Lifts<BR><BR>

Freightlite Freightlifts

Freightlite
Autoquip Corp. Freightlite Freightlifts<BR><BR>
click to enlarge
The Freightlite is a proven winner. It is made to smoothly and economically move loads weighing up to 6,000 lbs. from one story to another. - typically to and from a mezzanine. The Freightlite is one of the best values in the industry. There is no installation and set-up is quicker than competitive models.

PDF Freightlite Freightlifts<BR><BR> e-Catalog

Hydraulic Freightlifts

Autoquip Corp. Hydraulic Freightlifts<BR><BR>
click to enlarge
Hydraulic Freightlifts are economical, easy to maintain and provide a safe way to move materials between two levels requiring less than 28 feet of vertical travel. Freightlifts are an economical alternative to forklifts or elevators with savings up to 75%. They are regulated under the ASME B20.1 code as conveyors.

PDF Hydraulic Freightlifts<BR><BR> e-Catalog

Hydraulic Cantilevered Freightlift

Autoquip Corp. Hydraulic Cantilevered Freightlift<BR><BR>
click to enlarge
Hydraulic Freight Lifts are economical, easy to maintain and provide a safe way to move materials between two levels requiring less than 28 feet of vertical travel. Freightlifts are an economical alternative to forklifts or elevators with savings up to 75%. They are regulated under the ASME B20.1 code as conveyors.

PDF Hydraulic Cantilevered Freightlift<BR><BR> e-Catalog

Mechanical Freightlifts

Autoquip Corp. Mechanical Freightlifts<BR><BR>
click to enlarge
Mechanical Freightlifts are designed to stop at multiple positions to access heights up to 100 feet and to have more precise control of their stop-start movements. They are mechanically operated by means of a brake motor and gear reducer with a common drive shaft. Raising and lowering of the carriage platform is accomplished with heavy-duty roller chain.

PDF Mechanical Freightlifts<BR><BR> e-Catalog

High Capacity Freightlift

Autoquip Corp. High Capacity Freightlift<BR><BR>
click to enlarge
The Four-Post Freight Lift design provides extra support for off-center and heavy loads. This makes the 4-Post model good for a variety of loads. It is used for multi-level high capacity applications. Can also be used as a component in an automated system.

PDF High Capacity Freightlift<BR><BR> e-Catalog

Retail Lifts

Autoquip Corp. Retail Lifts<BR><BR>
click to enlarge
Autoquip Retail Solutions provides material handling solutions to America’s largest retailers at both the individual store and distribution center.

Autoquip can ease your organization’s concerns by:
  • Maximizing retail space lost to inventory storage
  • Increasing your inventory levels without loss of retail space.
  • Improving truck off-loading efficiencies and time.


PDF Retail Lifts<BR><BR> e-Catalog Videos for Retail Lifts<BR><BR>

Scissor Lifts

Series 35 Scissor Lift
Autoquip Corp. Scissor Lifts<BR><BR>
click to enlarge
Series 35 is the most versitile and popular family of lifts from Autoquip. This family of lifts incorporates the Autoquip quality that is respected worldwide. Work positioners such as these reduce worker fatigue and greatly reduce the serious back injuries to workers. They bring the work to the worker and increase a factory's productivity.

PDF Scissor Lifts<BR><BR> e-Catalog Videos for Scissor Lifts<BR><BR>

High Travel Lifts

Autoquip Corp. High Travel Lifts<BR><BR>
click to enlarge
Vertical Reciprocating Conveyors, or VRC Material Lifts provide the most economical, dependable, and safe method of high capacity freight movement between multiple levels, up to travel of 100 feet, with the smallest platform size or footprint possible. An economical alternative to expensive freight elevators or fork trucks, Autoquip VRC Material Lifts can be customized to improve freight and goods movement in any application: industrial mezzanines, retail stores, restaurants, warehouses, conveyor systems, and much more. Each Freight Lift is designed and manufactured to meet the industry safety requirements of ASME B20.1 (conveyors).

Autoquip offers the broadest line of Freight lifts in the industry.

PDF High Travel Lifts<BR><BR> e-Catalog Videos for High Travel Lifts<BR><BR>

Inplant Lifts

Autoquip Corp. Inplant Lifts<BR><BR>
click to enlarge
Scissors lifts provide the most economical, dependable, and versatile method of lifting heavy loads. Scissors lifts have few moving parts, are well lubricated, and provide many years of trouble free operation. These scissors tables raise the loads smoothly to any desired height, and can be easily configured to meet the specific speed, capacity, and foot print requirement of any hydraulic lifting application. Each scissors lift is designed and manufactured to meet the industry safety requirements set forth in ANSI MH29.1, and is by far the most popular and efficient of all styles of scissors tables used in material handling applications.

PDF Inplant Lifts<BR><BR> e-Catalog Videos for Inplant Lifts<BR><BR>

Tilter

Tilter

Series 35 Tilter
Autoquip Corp. Tilter<BR><BR>
click to enlarge
he Series 35 Tilter brings parts and hard-to-reach objects where they are needed, within easy reach of the worker. The tilter reduces the need to reach and bend over, which are the leading causes of back injuries. Typically tilters are used to access bins and baskets of small parts in assembly.

PDF Tilter<BR><BR> e-Catalog

Turntable

Turntable

Series 35 Turntable
Autoquip Corp. Turntable<BR><BR>
click to enlarge
The Series 35 turntable is designed to provide workers with the ability to rotate their work to them, rather than walking around it. Units come either manual or powered to efficiently pallet build-up and tear-down. When used with an Autoquip lift table, these products further enhance both ergonomic and labor saving benefits by reducing reaching, bending, twisting and walking associated with palletizing operations.

PDF Turntable<BR><BR> e-Catalog

Low Reach Pan Lift

XLR
Autoquip Corp. Low Reach Pan Lift<BR><BR>
click to enlarge
The Autoquip XLR is the new industry standard combining near-zero lowered height and a traditional pan-style lift, with the extremely low reach-over distance previously available in expensive maststyle lifts. The XLR has the industry lowest reach-over of 4", providing easy operator access to pallets and loads being built up or broken down over the side of the lift. The NEW XLR family is being launched in both 36" and 48" travel models. Available in both hydraulic and pneumatic actuation. The XLR has platform sizes to meet all common load cube sizes.

PDF Low Reach Pan Lift<BR><BR> e-Catalog

Profile Lift and Turn Turntable

XLT
Autoquip Corp. Profile Lift and Turn Turntable<BR><BR>
click to enlarge
The Autoquip XLT is a new and unique material handling solution which combines the travel and capacity range of a medium duty scissors table with the functionality of an industrial turntable, designed to fit in a package less than 6" tall. This is the industry's lowest profile lift and turn combination. The XLT provides the most efficient and ergonomic operator access to top layers of palletized cube loads and conveyed loads.

PDF Profile Lift and Turn Turntable<BR><BR> e-Catalog

Auto-Tilt Turntable

Auto-Tilt
Autoquip Corp. Auto-Tilt Turntable<BR><BR>
click to enlarge
The Auto-Tilt is the ideal solution for loading and unloading bins and baskets at a workstation. The Auto-Tilt is portable and is battery operated. This unit puts small parts or other items within reach, and allows a worker easy access to the product without reaching or bending. Eliminates the risk of back injuries and makes the workplace safer and more productive.

PDF Auto-Tilt Turntable<BR><BR> e-Catalog

Air Force Lift

Air Force Lift
Autoquip Corp. Air Force Lift<BR><BR>
click to enlarge
The Air Force Lift family provides a safe and clean way to utilize the advantage of lift ttables, without the need for hydraulics. Units are equipped with an airstroke actuator and come with standard fork pockets to allow portability and ease of installation.

PDF Air Force Lift<BR><BR>  e-Catalog

Air Force Tilter

Air Force Tilter
Autoquip Corp. Air Force Tilter<BR><BR>
click to enlarge
The Air Force Tilter provides a safe and clean way to utilize the advantage of tilters without the need for hydraulics. Units are equipped with an airstroke actuator and come with standard fork pockets to allow portability and ease of installation.

PDF Air Force Tilter<BR><BR> e-Catalog

Spiral Lift

Spiral Lift
Autoquip Corp. Spiral Lift<BR><BR>
click to enlarge
The Spiral Lift is a highly customizable, mechanical lift which is designed for satisfying specialized applications requiring precise travel heights. They offer repeatability in elevation to 0.06" accuracy.

PDF Spiral Lift<BR><BR> e-Catalog

Titan Lift Precision Tables

Titan Lift
Autoquip Corp. Titan Lift Precision Tables<BR><BR>
click to enlarge
The Titan Lift family offers a wide range of platform sizes and capabilities for all your unique lifting needs. This family of lifts served as the foundation for many of the lifts that Autoquip currently manufactures. With Autoquip's engineering department, this lift can be designed to meet all of those "special application" needs.

PDF Titan Lift Precision Tables<BR><BR> e-Catalog

Titan Upenders Turntables

Titan Upenders
Autoquip Corp. Titan Upenders Turntables<BR><BR>
click to enlarge
The Autoquip Titan Upenders reposition or turn upright a wide variety of heavy, bulky objects with minimal floor space requirements. They may be used in conjunction with automated (coil car) systems or alone.

PDF Titan Upenders Turntables<BR><BR> e-Catalog

Double Pantograph Lifts

Double Pantograph Lifts
Autoquip Corp. Double Pantograph Lifts<BR><BR>
click to enlarge
Double Pantograph lifts provide their operators with a high traveling and adjustable work platform. These units also utilize a minimum amount of floor space. This style of lift allows a standard platform size with larger travel. This family incorporates the Autoquip Standard of Quality that is respected worldwide. They bring the work to the worker and increase a workstation's productivity.

PDF Double Pantograph Lifts<BR><BR>  e-Catalog

Super Titans Lifts

Super Titans
Autoquip Corp. Super Titans Lifts<BR><BR>
click to enlarge
Super Titans are the "Big Boys" of the Autoquip line of scissor lifts. These units are capable of lifting tons of material and are fitted with oversize platforms to accomodate the largest of loads. The double set of scissor legs gives added stability for the larger platform sizes offered in this series.

PDF Super Titans Lifts<BR><BR> e-Catalog

Carousel Lifts

Autoquip Corp. Carousel Lifts<BR><BR>
click to enlarge
Increases order picking productivity by positioning the operator to the appropriate height to effectively pick parts and products from horizontal carousel systems. Provides an affordable and effective solution for companies requiring increases in assembly and order processing times.

PDF Carousel Lifts<BR><BR> e-Catalog

Coil Transfer Cars

Trojan Coil Car
Autoquip Corp. Coil Transfer Cars<BR><BR>
click to enlarge
The Autoquip Coil Car is built to meet the industry's most demanding coil handling requirements. With the AQ Coil Car. an overhead crane is not needed to make coil-to-mandrel transfers. Low profile units are available and they permit loading of larger coils at normal mandrel heights.

PDF Coil Transfer Cars<BR><BR> e-Catalog

Platform Ram Lift

Autoquip Corp. Platform Ram Lift<BR><BR>
click to enlarge
Autoquip ram lifts are utilized when a scissors lift is not an option. Ram lifts are designed to handle the most awkward and heaviest loads and can reach heights where scissors lifts become unstable. Completely customizable, these lifts have very few moving parts and they offer the greatest flexibility as to platform size, travel and capacity. These lifts require a pit and usually become permanents installations. They are ideal for concentrated, rolling loads of all kinds.

PDF Platform Ram Lift<BR><BR> e-Catalog

Package Lift

Autoquip Corp. Package Lift<BR><BR>
click to enlarge
The Package Lift is a compact and economical way to move small, light loads between floors. It can be installed in modular pieces or ordered pre-assembled and is an excellent alternative to a dumbwaiter.

PDF Package Lift<BR><BR> e-Catalog

Series 35 Double High Lifts

Series 35
Autoquip Corp. Series 35 Double High Lifts<BR><BR>
click to enlarge
Series 35 is the most versitile and popular family of lifts from Autoquip. This family of lifts incorporates the Autoquip quality that is respected worldwide. Work positioners such as these reduce worker fatigue and greatly reduce the risk of serious back injury, They bring the work to the worker to increase productivity.

PDF Series 35 Double High Lifts<BR><BR> e-Catalog

PLT Scissor Lift

PLT Scissor Lift
Autoquip Corp. PLT Scissor Lift<BR><BR>
click to enlarge
The PLT Scissor Lift is designed to meet the most common specifications for new construction.

PDF PLT Scissor Lift<BR><BR> e-Catalog

TSL Super Loader Lift

TSL
Autoquip Corp. TSL Super Loader Lift<BR><BR>
click to enlarge
The Autoquip TSL is a pit-mounted scissor lift built to work in conjunction with dock systems or alone to raise heavy objects and fork trucks.

PDF TSL Super Loader Lift<BR><BR> e-Catalog

MOBI-DOCK CMD Scissor Lift

MOBI-DOCK
Autoquip Corp. MOBI-DOCK CMD Scissor Lift<BR><BR>
click to enlarge
The MOBI-DOCK is a configurable, low profile, light duty portable dock lift. It is designed especially for situations where no dock exists.

PDF MOBI-DOCK CMD Scissor Lift<BR><BR> e-Catalog

PLD Scissor Lifts

PLD
Autoquip Corp. PLD Scissor Lifts<BR><BR>
click to enlarge
The PLD family of lifts are low-cost, stationary and stable dock lifts for light to medium duty loading applications. They are designed especially for situations where no dock exists.

PDF PLD Scissor Lifts<BR><BR> e-Catalog

PDQ Scissor Lifts

PDQ
Autoquip Corp. PDQ Scissor Lifts<BR><BR>
click to enlarge
The PDQ is a low profile, portable dock lift for medium loads. It is designed for high volume applications especially in areas where no dock exists.

PDF PDQ Scissor Lifts<BR><BR> e-Catalog

Truck Levelers

Autoquip Corp. Truck Levelers<BR><BR>
click to enlarge
The Truck Leveler series provides an ergonomic solution to getting delivery vehicles loaded and unloaded quicker and safer by getting the truck bed closer to or equal to dock level. They also provide a low maintenance way to get all semi-trailers leveled to the dock. By leveling the truck or trailer to the dock, there's little incline for the wheel to overcome.

PDF Truck Levelers<BR><BR> e-Catalog

Platform Ram Lift

Autoquip Corp. Platform Ram Lift<BR><BR>
click to enlarge
Autoquip ram lifts are utilized when a scissors lift is not an option. Ram lifts are designed to handle the most awkward and heaviest loads and can reach heights where scissors lifts become unstable. Completely customizable, these lifts have very few moving parts and they offer the greatest flexibility as to platform size, travel and capacity. These lifts require a pit and usually become permanents installations. They are ideal for concentrated, rolling loads of all kinds.

PDF Platform Ram Lift<BR><BR> e-Catalog

Drawbridges

Bascule Drawbridges

Bascule Bridges
Autoquip Corp. Bascule Drawbridges<BR><BR>
click to enlarge
Bascule Bridges permit safer railroad crossing of rail spurs and other obstacles the interrupt the smooth flow of traffic. They hydraulically operated and can be raised to full vertical position when not in use.

PDF Bascule Drawbridges<BR><BR> e-Catalog

AUTOQUIP-Documents

AUTOQUIP-Documents

Download PDFS.

PDF AUTOQUIP-Documents<BR><BR> e-Catalog


spacer
your name:   password:   (available for clients only)



Last Update: 2012-04-11
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget