Masterformat: 95
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
Home Page
AEC Community
Building Products
CAD Details
Specs:
Long-Form Proprietary
SpecWizard®
:
Long-Form Proprietary
Short-Form
Outline
BIM Objects
Videos
Featured Products
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Request eNewsletter
CSI MasterFormat
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
Manufacturers
advertising
add/update listing
about arcat
site map
News Feed
Barry Pattern & Foundry Co., Inc., Barrycraft |
3333 35th Ave. N.
Birmingham, AL 35207
Toll Free:
800-524-1809
Phone:
205-841-8725
Barry Pattern & Foundry Co., Inc., Barrycraft manufactures building products relating to:
[ 05 ]
Metals
[ 05550 ]
Stair Treads and Nosings
[ 05560 ]
Metal Castings
your name:
password:
(available for clients only)
Last Update
: 2009-01-23
Related News:
2009-09-08
Amstep Products has suplied Model 509A Renovation stair treads, in custom green color, to The Woodstream Falls Project in Denver, Colorado.
2009-09-01
Amstep Products was chosen to supply Model #341A Nosings, in custom color red, to Belterra Casino Resort and Spa located in Indiana.
2009-07-22
Amstep Products' Model #331 Retronose stair nosings was the unique solution for stair renovation at The American Embassy in Bogotá, Columbia
2009-07-16
Amstep Products was the exclusive provider of Model #121A safety stair nosings to the Al Wahda City Project in the United Arab Emirates, accommodating medium to heavy pedestrian use.
2009-06-30
Amstep Products was chosen to provide Model #509A safety stair treads to Sheppard Air Force Base, Texas.
©2009 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
Content Policies
-
ARCAT Home