Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

BathEase Inc. | bathtubs and showers

3815 Darston St.
Palm Harbor, FL 34685-3119
 
Toll Free:888-747-7845
Phone:727-786-2604
 
request catalogRequest
Catalog
    send email Send Message to
BathEase Inc.
   
   
 
Web Site: www.bathease.com
e-mail: send email


BathEase Inc. manufactures bathtubs and showers building products relating to:


[ 13 ] Special Construction
[ 13170 ] TUBS AND POOLS

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-04-13

bathtubs and showers Related News:
2008-07-28Kohler has New water-saving showerheads and handshowers are designed with a 1.75 gpm flow rate, which can save up to 30% on water usage (compared to a 2.5 gpm showerhead).
2008-06-04Los Angeles-based, C.R. Laurence Co., Inc. (CRL) recently introduced the Hydroslide Frameless Sliding Shower Door Kit, designed for full standing showers or to be installed above bathtubs.
2008-05-09Maax has introduced Intuition, a line of clear, simple and easy to install frameless corner shower doors. Intuition shower doors come in several different sizes in both neo-round and neo-angle shapes.
2008-01-23Maax launched the Versailles clawfoot bathtub, a new addition to its Collection series of bath products.












Never Forget