Benjamin Moore & Co. (United States)
paints and coatings

COMPANY OVERVIEW

Renowned for innovation, performance, and unsurpassed color selection, Benjamin Moore & Co. is a definitive leader in the paints and coatings industry—and your partner in beautifying and protecting residential and commercial properties.

The story began in 1883, when Benjamin Moore and his brother, Robert, opened Moore Brothers in Brooklyn, New York-- with $2,000, one product, and a promise to deliver only the finest paint. Today, we remain committed to their vision of producing the highest quality paints and finishes, and serving customers through a network of knowledgeable, independent retailers.

In addition, we manufacture our own resins and zero-VOC* Gennex® colorants, which are used to create products that are low-VOC and zero-VOC, even after tinting. Gennex colorants are also resin-rich, so they fortify the paint and allow the tinted product to maintain its original viscosity. As a result, paints tinted with Gennex colorants are easier to apply and deliver a more durable, washable coating.

In 2008, Benjamin Moore & Co. purchased select assets of Insl‐x Products Corporation, including Insl‐x®, Coronado®, and Lenmar®. In 2010, we launched the Corotech® brand of high performance coatings to combine three different industrial lines (Benjamin Moore, Insl‐x and Coronado) under one umbrella, allowing for efficiencies in product selection and service. The interchangeability of our brands allows us to offer a broader range of products that meet your specification requirements for every project.

Benjamin Moore & Co. continues to be at the forefront of product innovation, with a commitment to research and development unrivaled in the architectural coatings industry. With over 5,500 independent retailers and more than 400 field and architecture representatives, we’re here to serve you with the product recommendations and expertise needed to help you exceed your customers’ expectations.

ALL PRODUCTS

{{this.show}} {{this.hide}} New Products

Interior Latex Paint image

Interior Latex Paint - Ultra Spec® Scuff-X®

A high-performance, one-component latex coating specifically engineered to deliver outstanding performance and protection for the toughest high-traffic areas in busy commercial spaces. This breakthrough product offers superior durability and scuff-resistant properties than traditional 2-component coatings, without the strong odor, pre-mixing, short pot-life and application difficulties related to similar products. This paint will retain its high-quality appearance much longer with minimal maintenance.
Matte Finish Paint image

Matte Finish Paint - Century™

Made for designers, this innovative paint comes in a curated collection of 75 colors with unprecedented depth. The complex blend of art and science creates a paint that stands in a category of its own.

{{this.show}} {{this.hide}} Primers

Fresh Start Premium Primers image

Fresh Start Premium Primers

A complete line of premium primers ensures the best possible results by providing the proper foundation for every finish coat. Choose from specialty products that solve problems with stains, moisture damage, tannin bleeding and other common issues.
Ultra Spec Masonry Int/Ext 100% Acrylic Sealer image

Ultra Spec Masonry Int/Ext 100% Acrylic Sealer

Designed to penetrate and seal the surface of new or previously painted masonry surfaces providing the proper foundation for subsequent finish coats. It can be applied to masonry with Ph levels as high as 13.
Super Spec® Exterior Primers image

Super Spec® Exterior Primers

A variety of exterior primers specially formulated for a series of different substrates.
Super Spec® Interior Primers image

Super Spec® Interior Primers

A variety of interior primers and top coats specially formulated for different substrates.
Super Spec® Masonry Interior/Exterior Acrylic High Build Masonry Primer image

Super Spec® Masonry Interior/Exterior Acrylic High Build Masonry Primer

Designed to penetrate and seal the surface of new or previously painted masonry surfaces providing the proper foundation for subsequent finish coats. It can be applied to masonry with pH levels as high as 13.
Super Spec HP® D.T.M. (Direct To Metal) Acrylic  image

Super Spec HP® D.T.M. (Direct To Metal) Acrylic

These products are designed to perform a dual purpose as a direct to metal primer and finish. Both coats of the product provide rust inhibition for superior corrosion control.
Super Spec® HP Metal Primers image

Super Spec® HP Metal Primers

These products are the most widely used coating for the maintenance business. They will help ensure the best possible results for whatever finish is chosen.
Super Spec HP® Urethane Alkyd Gloss Enamel image

Super Spec HP® Urethane Alkyd Gloss Enamel

For use on properly prepared interior/exterior metal surfaces, such as metal buildings, fences, Bilco® doors, machinery, or cabinets. This rust preventative coating can be applied directly to ferrous metal or used in combination with a metal primer.

{{this.show}} {{this.hide}} Interior Products

Aura® Waterborne Interior Paint  image

Aura® Waterborne Interior Paint

Aura provides the ultimate in performance and color vitality. It delivers superior durability in any color with no color rub-off. It was engineered to deliver extreme hide for fewer coats and unsurpassed surface smoothness. It is also mildew resistant.
Aura® Bath & Spa Waterborne Interior Paint  image

Aura® Bath & Spa Waterborne Interior Paint

Aura Bath & Spa allows you to achieve a luxurious matte finish color that will stand up to humidity. With the added benefits of Color Lock® technology and our proprietary Gennex® colorant system it delivers remarkable durability and exceptional color.
Natura® Waterborne Interior Paint image

Natura® Waterborne Interior Paint

Natura® continues Benjamin Moore''s commitment to providing the most environmentally friendly paint on the market with zero VOCs** and low total emissions. Natura is safer for you and your family while still providing a durable and beautiful finish.
Regal® Select Waterborne Interior Paint  image

Regal® Select Waterborne Interior Paint

Regal® Select offers the premium performance and smooth application you''ve come to expect from our classic paint, with the added benefits of our proprietary Gennex® colorant system and a high performance hybrid resin.
ben® Waterborne Interior Paint  image

ben® Waterborne Interior Paint

ben® is an acrylic blended interior coating that delivers excellent application properties such as great touch-up and spatter resistance. It has low VOCs and low odor for same day return to service.
ADVANCE® Waterborne Interior Alkyd  image

ADVANCE® Waterborne Interior Alkyd

A premium quality, waterborne alkyd that delivers the desired flow and leveling characteristics of conventional alkyd paint with the low odor/low VOC and soap and water cleanup of waterborne finishes.
Waterborne Ceiling Paint image

Waterborne Ceiling Paint

Waterborne Ceiling Paint hides common ceiling imperfections for a look that is virtually flawless. It delivers ample open time to ensure minimal lapping and has minimal spatter. It is the flattest finish offered by Benjamin Moore.
Muresco® Ceiling Paint  image

Muresco® Ceiling Paint

A premium quality acrylic coating specifically formulated for ceilings that will provide a beautiful, uniform flat finish.
BENWOOD® Stays Clear® Acrylic Polyurethane image

BENWOOD® Stays Clear® Acrylic Polyurethane

Stays Clear is a premium quality coating that combines the attributes of acrylic and polyurethane resins to produce a durable, clear finish that dries quickly with very little odor.
Eco Spec® WB Silver  image

Eco Spec® WB Silver

Eco Spec® WB Silver extends Benjamin MooreA,''s offering of the Eco Spec® WB line, featuring the superior properties of Eco Spec® WB plus the benefits of an antimicrobial additive containing pure elemental silver.
Eco Spec® WB  image

Eco Spec® WB

A zero VOC, low odor waterborne coating tinted with Benjamin Moore''s proprietary Gennex zero VOC colorant system. It''s available in thousands of colors in three finishes while meeting the highest environmental requirements.
Ultra Spec® 500  image

Ultra Spec® 500

A zero VOC, professional-quality interior coating designed to meet the needs of professional painting contractors, facility managers, and property managers.
Super Spec® Interior Finishes image

Super Spec® Interior Finishes

A complete line of interior professional products for residential and commercial use.
Grand Entrance image

Grand Entrance

Grand Entrance® is a high-end interior/exterior door and trim enamel that creates the deep rich look of European enamel finishes. The waterborne alkyd formula allows for easier application and long lasting beauty.

{{this.show}} {{this.hide}} Exterior Products

Regal Select Exterior REVIVE for Vinyl Siding image

Regal Select Exterior REVIVE for Vinyl Siding - Low Lustre (544)

Superior adhesion with Vinyl Lock technology to safely refresh the look and color of your home
Aura® Waterborne Exterior Paint image

Aura® Waterborne Exterior Paint

Aura combines the outstanding advantages of our resin technology, Color Lock® technology and proprietary Gennex® colorant system to deliver rich, full color and unprecedented durability. It offers excellent resistance to cracking, peeling, and fading and is also mildew and stain resistant.
Regal® Select Exterior Paint image

Regal® Select Exterior Paint

Regal® Select Exterior features MoorLife®, MoorGard®, and MoorGlo® finishes tinted on our proprietary Gennex® colorant system. It is formulated with proprietary alkyd technology to provide a protective exterior coating and superior adhesion.
Regal® Select Exterior Paint .-XX__–__XX-. High Build image

Regal® Select Exterior Paint .-XX__–__XX-. High Build

Regal® Select Exterior High Build is a thick, high-build formula tinted on our proprietary Gennex® colorant system. It is engineered for optimum hide and adheres powerfully to exterior substrates. It is also mildew and stain resistant.
ben® Waterborne Exterior Paint  image

ben® Waterborne Exterior Paint

ben® is a 100% acrylic latex exterior paint that delivers dependable performance, application and appearance. It is designed to meet the needs of a value conscious consumer.
Grand Entrance image

Grand Entrance

Grand Entrance® is a high-end interior/exterior door and trim enamel that creates the deep rich look of European enamel finishes. The waterborne alkyd formula allows for easier application and long lasting beauty.
Ultra Spec® EXT  image

Ultra Spec® EXT

A low VOC, professional-quality exterior coating designed to meet the needs of professional painting contractors, facility managers, property managers, and specifiers.

{{this.show}} {{this.hide}} Floor Paints

Floor & Patio Latex Enamels image

Floor & Patio Latex Enamels

A premium quality, quick-drying epoxy-modified floor enamel. For interior or exterior use on unpainted concrete (new or old) and previously finished wood or concrete floors.

{{this.show}} {{this.hide}} Exterior Stain

ARBORCOAT® Waterborne Exterior Stain  image

ARBORCOAT® Waterborne Exterior Stain

ARBORCOAT®, with advanced waterborne technology, is easy to apply and offers superior protection while enhancing the texture and grain of exterior wood surfaces. It''s available in a wide variety of opacities and colors.
ARBORCOAT® Classic Oil Finishes image

ARBORCOAT® Classic Oil Finishes

Arborcoat®, with advanced alkyd technology, is easy to apply and offers superior protection while enhancing the texture and grain of exterior wood surfaces. It''s available in an array of captivating colors that let you express your own unique style.
Ultra Spec Exterior Solid Color Stain image

Ultra Spec Exterior Solid Color Stain - Flat (450)

Quality acrylic latex stain with a rustic flat finish.

{{this.show}} {{this.hide}} Stain Prep Product

Stain Prep Product image

Stain Prep Product

Benjamin Moore offers five prep products for decks and siding which include Remove, Restore, Brighten, Clean, Composite Deck Cleaner. These products can be used to properly prepare wood surfaces for painting or staining projects.

{{this.show}} {{this.hide}} Specialty Coatings

Impervo® Waterborne Satin Paint image

Impervo® Waterborne Satin Paint

A premium quality 100% acrylic latex paint that delivers the desired flow and leveling characteristics of an alkyd based paint. It provides a tough, high hiding low lustre finish that stands up to repeated washing and scrubbing.
Satin Impervo Alkyd Low Lustre Paint image

Satin Impervo Alkyd Low Lustre Paint

A premium quality, low lustre, alkyd paint providing superb leveling and hiding qualities. Features easy application, excellent sag resistance and provides one-coat coverage if the surface is in good condition and the color change is not extreme.
Impervex® Latex High Gloss Enamel image

Impervex® Latex High Gloss Enamel

A high gloss latex enamel that washes easily and produces no unpleasant odor during application.
Studio Finishes® image

Studio Finishes®

The Benjamin Moore Studio Finishes® line comprises decorative coatings designed for unique effects or faux finishes. You can choose from a variety of these specialty products to achieve dramatic effects in lustre and texture.
Chalkboard Paint  image

Chalkboard Paint

Chalkboard Paint, available in any color, lets you turn virtually any interior surface into an easy-to-clean chalkboard. It goes on smoothly, just like other paints - and there are so many fun colors to choose from.

{{this.show}} {{this.hide}} Benjamin Moore® Corotech® Industrial Coatings

Acrylic Metal Primer image

Acrylic Metal Primer - V110

Acrylic Metal Primer is a water-reducible, rust-inhibitive primer for steel, iron, and non-ferrous metal. It provides excellent adhesion to a range of hard-to-coat surfaces and can even be applied over tightly adhering rust. Designed for light-to-moderate industrial exposures, this product can be top coated with a wide variety of coatings.
Acrylic Block Filler image

Acrylic Block Filler - V114

Acrylic Block Filler is a water reducible, heavy duty, acrylic block filler formulated for interior or exterior use in conjunction with high performance coating systems. It may be top-coated with conventional Latex or Alkyd finishes as well as with Epoxy, Aliphatic Urethane, Chlorinated Rubber and Quick Dry Enamels.
Prep All Universal Metal Primer image

Prep All Universal Metal Primer - V132

Prep All Universal Metal Primer is an economical, single-component primer specifically engineered for direct application to ferrous metal surfaces subjected to mildly corrosive exposures. This quick-drying, rust-inhibitive formula provides fast production times and years of protection against corrosion. Formulated for air spraying, it can also be applied by airless and HVLP sprayers, brushes, or rollers.
Polyamide Epoxy Primer image

Polyamide Epoxy Primer - V150

Polyamide Epoxy Primer is formulated for use on ferrous and non-ferrous metals in industrial and commercial applications. This two-component, rust-inhibitive epoxy primer is an excellent choice for use as a rust-inhibitive base coat when used as part of a high-performance coating system. With proper top coating, it demonstrates excellent resistance to moisture and chemicals, including solvents, acids, and alkalis. Polyamide Epoxy Primer is also suitable for use on concrete substrates in secondary containment and immersion service applications.
100% Solids Epoxy Pre-Primer image

100% Solids Epoxy Pre-Primer - V155

100% Solids Epoxy Pre-Primer is formulated for use on both clean, rusted steel and prepared masonry. For rusted steel where extensive surface preparation is needed, but not logistically possible, the penetrating properties and extended dry time - 16 hours at 77° F (25° C) - of this two-component epoxy seal crevices and other imperfections, promoting better adhesion for subsequent coats. For prepared masonry surfaces, V155 penetrates and seals, providing an excellent foundation for subsequent coats of Corotech epoxy floor coatings. The unique, 100% solids formula of V155 drives out moisture and forms a sealed epoxy barrier that inhibits future corrosion.
Waterborne Bonding Primer  image

Waterborne Bonding Primer - V175

Waterborne Bonding Primer is a performance coating specifically designed for application directly to ferrous and non-ferrous metal substrates. It provides corrosion resistance as well as primary adhesion. Waterborne Bonding Primer bonds to steel, chrome, brass, copper, stainless steel, and other substrates.
Alkyd Urethane Gloss  image

Alkyd Urethane Gloss - V200

Alkyd Urethane Enamel is a urethane-modified alkyd gloss enamel formulated for heavy duty applications on exterior and interior industrial surfaces. The urethane modification far surpasses the performance of straight alkyd formulations in exterior exposures.
Water Reducible Alkyd Enamel  image

Water Reducible Alkyd Enamel - V210

Water Reducible Alkyd is a water-thinned industrial enamel offering the application and performance characteristics of a conventional alkyd enamel without the odor and solvent clean-up normally associated with these products.
Quick Dry Acrylic Spray DTM Gloss image

Quick Dry Acrylic Spray DTM Gloss - V300

Quick Dry Acrylic Spray DTM is an extremely durable, UV-resistant, modified-acrylic enamel that provides superior adhesion and maximum durability. Formulated for interior or exterior use on a variety of surfaces, including: ferrous and non-ferrous metal, concrete, masonry, wood, and drywall. Quick Dry Acrylic Spray DTM can also be used in dry-fall applications.
Acrylic DTM Enamel Gloss image

Acrylic DTM Enamel Gloss - V330

Acrylic DTM Enamel delivers superior resistance to moisture. This waterborne, all-acrylic finish can be applied direct-to-metal or over primer. The glossy surface is UV resistant, and special inhibitors in the formula prevent flash rusting when the finish is applied to ferrous metal.
Acrylic DTM Enamel Semi-Gloss image

Acrylic DTM Enamel Semi-Gloss - V331

Acrylic DTM Enamel is a high performance, one component, direct to metal acrylic finish formulated for application to a wide variety of metals and other substrates, either direct or as a UV resistant finish applied over primer. This product out performs most "DTM" systems on the market, having far superior resistance to moisture throughout the coating life.
Pre-Catalyzed Waterborne Epoxy Semi-Gloss image

Pre-Catalyzed Waterborne Epoxy Semi-Gloss - V341

Pre-Catalyzed Waterborne Epoxy Semi-Gloss is extremely durable and easy to use. It is a single-component epoxy that performs as well as its two-component counterparts, yet without the fumes, pre-mixing, and limited application times. This semi-gloss finish is well suited to moderately severe industrial exposures and high-traffic areas that require frequent cleaning. (Not suitable for use on floors.)
Pre-Catalyzed Waterborne Epoxy Eggshell image

Pre-Catalyzed Waterborne Epoxy Eggshell - V342

Pre-Catalyzed Waterborne Epoxy is extremely durable and easy to use. It is a single-component epoxy that performs like its two-component counterparts, yet without odor. This eggshell finish is well suited for moderately severe industrial exposures and high-traffic areas that require frequent cleaning. (Not suitable for use on floors.)
Polyamide Epoxy image

Polyamide Epoxy - V400

Polyamide Epoxy is designed for use in food and beverage processing, industrial maintenance, general metal finishing and fabrication, chemical processing, industrial and commercial flooring and other areas requiring maximum impact and abrasion resistance.
Waterborne Amine Epoxy image

Waterborne Amine Epoxy - V440

Waterborne Amine Epoxy is formulated to provide superior chemical, abrasion and impact resistance. The highly cross-linked film provides years of service in industrial and commercial applications and is particularly suited for use on concrete floors subjected to severe service conditions.
Acrylic Epoxy  image

Acrylic Epoxy - V450

Acrylic Epoxy is a two-component epoxy that offers unique features such as low odor and application over slightly damp surfaces. For use on properly prepared interior & exterior ferrous metal, galvanized metal, wood, plaster, masonry and drywall surfaces that are subject to moderate abrasion or mild chemical exposures.
Aliphatic Acrylic Urethane Gloss  image

Aliphatic Acrylic Urethane Gloss - V500

Aliphatic Acrylic Urethane Coating is a multi-use, two-component, low VOC Aliphatic Acrylic Polyurethane that provides excellent gloss and color retention, as well as superior abrasion, chemical, and solvent resistance.
Aliphatic Acrylic Urethane Semi-Gloss image

Aliphatic Acrylic Urethane Semi-Gloss - V510

Aliphatic Acrylic Urethane is a multi-use, two-component, low-VOC polyurethane that provides excellent gloss and color retention, as well as superior abrasion, chemical, and solvent resistance.
Waterborne Urethane Gloss image

Waterborne Urethane Gloss - V540

Waterborne Urethane Gloss produces an extremely durable, chemical-resistant surface with outstanding gloss retention. These properties make it suitable as an anti-graffiti coating.

{{this.show}} {{this.hide}} Coronado-Part of the Benjamin Moore® Family of Brands

Tough Walls Acrylic Paint & Primer image

Tough Walls Acrylic Paint & Primer

Tough Walls Acrylic Paint & Primer
A line of interior waterborne acrylic paint & primer that provides easy application with excellent hide and notable washability and stain resistance.
Super Kote 5000® Acrylic Latex Paint image

Super Kote 5000® Acrylic Latex Paint

Super Kote 5000® Acrylic Latex Paint
Premium commercial paint designed to allow professional painters to move quickly. Low spatter and easy application make this a dependable choice for professionals.
Super Kote™ 3000 image

Super Kote™ 3000

Super Kote™ 3000
Formulated to provide the optimal balance between performance and value, delivering good hide and washability in a low-VOC formula. The Super Kote™ 3000 line is ideal for use in rental properties and includes a primer and three finishes '- flat, eggshell, and semi-gloss.
Cryli Cote™ 100% Acrylic House Paint image

Cryli Cote™ 100% Acrylic House Paint

Cryli Cote™ 100% Acrylic House Paint
Provides lasting service with superb color retention. Cryli Cote™ delivers a durable and protective finish, with good coverage and a balance of features and price.
Super Kote 5000® Production Block Filler image

Super Kote 5000® Production Block Filler

Super Kote 5000® Production Block Filler
Designed specifically for spray application to fill voids and create a smooth, uniform surface on interior masonry block. It is packaged at a sprayable viscosity and is formulated with raw materials selected to minimize tip clogging. Super Kote 5000 Block Filler can also be applied by brush or roller.
Texcrete® Silcone Water Repellent  image

Texcrete® Silcone Water Repellent

Texcrete® Silcone Water Repellent
Texcrete Silicone-based Water Repellent is a clear, water-repellent sealer that produces a breathable barrier on masonry. This barrier prevents chlorine penetration and reduces cracking, dirt pickup, efflorescence and damage from freezing/thawing cycles. Because it is clear, the sealer penetrates deep into substrates without changing their appearance.
Texcrete® WB Acrylic Masonry Waterproofer image

Texcrete® WB Acrylic Masonry Waterproofer

Texcrete® WB Acrylic Masonry Waterproofer
Texcrete Direct-to-Concrete Waterproofer is a VOC-compliant waterproofing coating that can be applied directly to both cured and uncured high-pH concrete. Available in a range of textures, it requires neither primer nor filler when applied to smooth masonry surfaces.
Coronado FinalTouch® Flat Wall Paint image

Coronado FinalTouch® Flat Wall Paint

Coronado FinalTouch® Flat Wall Paint
Formulated to provide perfect touch-up and final finishing for all interior new construction wall surfaces. After spray and back-roll of your final finish coat, FinalTouch is designed to feather smoothly with a fine nap roller to provide invisible touch-ups. It is an ideal flat coating for new construction, general maintenance, apartments and budget minded consumers.
Optimum Hide® Low Odor Ceiling Paint image

Optimum Hide® Low Odor Ceiling Paint

Optimum Hide® Low Odor Ceiling Paint
A quick-drying flat finish designed for interior ceilings. Virtually odor-free, it is ideal for areas that must remain in service while being painted, such as hotels, offices, hospitals, and nursing homes. It dries a bright white and minimizes surface imperfections.
Grip & Seal Latex Stain Blocker image

Grip & Seal Latex Stain Blocker

Grip & Seal Latex Stain Blocker
Bocks stains from water, fingerprints, smoke, and crayon. It is formulated from a 100% acrylic resin and provides an excellent foundation for both latex and oil-based paints.Grip & Seal Latex Stain Blocker.

Coronado® Latex Field Marking Paint

Coronado® Latex Field Marking Paint
A ready-to-use Latex Field Marking Paint specifically designed for use on natural or artificial turf, concrete and asphalt, as a semi-permanent coating for line marking or artistic graphics.
Super Kote 5000® Dry Fall Alkyd Flat  image

Super Kote 5000® Dry Fall Alkyd Flat

Super Kote 5000® Dry Fall Alkyd Flat
Designed for the professional spray applicator for use in airless or conventional spray equipment. Atomized spray and bounce back flash dry within an eight-foot fallout.
Super Kote 5000® Acrylic Knock Down image

Super Kote 5000® Acrylic Knock Down

Super Kote 5000® Acrylic Knock Down
Super Kote 5000 Acrylic Knock Down is a high-solids coating designed for durable, textured finishes in public, commercial, and residential buildings. Ideal for use in remedial work on a wide variety of substrates to give surfaces a uniform, textured appearance that hides wear and tear.
Rust Scat® Waterborne Acrylic Enamels image

Rust Scat® Waterborne Acrylic Enamels

Rust Scat® Waterborne Acrylic Enamels
Rust Scat Waterborne Acrylic Enamel is suitable for interior or exterior use. Engineered for metal surfaces, it also adheres to primed masonry, drywall, and wood. It has tenacious adhesion and provides excellent color and gloss retention.
Rust Scat® Alkyd Enamels image

Rust Scat® Alkyd Enamels

Rust Scat® Alkyd Enamels
Rust Scat Polyurethane Enamel is a rust-preventative coating that delivers exceptional hardness and durability. Formulated with a urethane-modified alkyd resin, it can be applied to interior or exterior ferrous or non-ferrous metals. (Not intended for use over galvanized metal.)
Rust Scat® Waterborne Acrylic Primer image

Rust Scat® Waterborne Acrylic Primer

Rust Scat® Waterborne Acrylic Primer
Rust Scat Waterborne Acrylic Primer provides protection from rust bleed and flash rusting. Suitable for use over galvanized metal, Rust Scat Waterborne Acrylic Primer is not intended for immersion services.
Rust Scat® Alkyd Metal Primer image

Rust Scat® Alkyd Metal Primer

Rust Scat® Alkyd Metal Primer
Rust Scat Alkyd Primer is a urethane-based, rust-preventing primer. It can be applied to ferrous or non-ferrous metals, both indoors and out. (Not intended for use on non-ferrous metals, such as galvanized metal or aluminum.
Rust Scat® Waterborne Acrylic Enamel image

Rust Scat® Waterborne Acrylic Enamel

Rust Scat Waterborne Acrylic Enamel
Suitable for interior or exterior use. Engineered for metal surfaces, it also adheres to primed masonry, drywall, and wood. It has tenacious adhesion and provides excellent color and gloss retention.
Rust Scat® Polyurethane Enamel image

Rust Scat® Polyurethane Enamel

Rust Scat Polyurethane Enamel,BR> A rust-preventative coating that delivers exceptional hardness and durability. Formulated with a urethane-modified alkyd resin, it can be applied to interior or exterior ferrous or non-ferrous metals. (Not intended for use over galvanized metal.)
Super Kote 5000® Exterior image

Super Kote 5000® Exterior

Super Kote 5000 Exterior
Designed to cover fully and dry quickly while leaving lasting protection against weathering. Formerly known as Supreme House Paint, Super Kote 5000 Exterior delivers outstanding commercial service.

{{this.show}} {{this.hide}} Insl-X®-Part of the Benjamin Moore® Family of Brands

Aqua Lock® Plus Primer/Sealer image

Aqua Lock® Plus Primer/Sealer

Aqua Lock® Plus
A multipurpose, 100% acrylic, water-based primer/sealer for outstanding everyday stain blocking on a variety of surfaces. It adheres to interior and exterior (spot prime) surfaces and can be top-coated with latex or oil-based coatings.
Prime Lock™ Plus Primer/Sealer image

Prime Lock™ Plus Primer/Sealer

Prime Lock™ Plus
A fast-drying alkyd resin coating that primes and seals plaster, wood, drywall, and previously painted or varnished surfaces. It ensures the paint topcoat has consistent sheen and appearance (excellent enamel holdout), seals even the toughest stains without raising the wood grain, and can be top-coated with any latex or alkyd finish coat.
Odor Less Primer/Sealer image

Odor Less Primer/Sealer

Odor Less
A low odor, modified synthetic primer-sealer carried in a special solvent that dries quickly and is effective over many different stains, including: water, tannin, smoke, rust, pencil, ink, nicotine, and coffee. Odor Less primes, seals, and protects and can be used on bare or previously painted surfaces; interior drywall, plaster, wood, or masonry; and exterior masonry surfaces. Can be used as a spot primer for exterior wood shingles/composition siding.
Seal Lock™ Plus image

Seal Lock™ Plus

Seal Lock™ Plus
Seal Lock Plus is an alcohol-based interior primer/sealer that stops bleeding on plaster, wood, metal, and masonry. It helps block and lock down odors from smoke and fire damage and is an ideal replacement for pigmented shellac. Seal Lock Plus may be used as a primer for porous substrates or as a sealer/stain blocker.
Block Out® Exterior Primer image

Block Out® Exterior Primer

Block Out® Exterior Primer
Blockout Exterior Tannin Blocking Primer is designed for use as a multipurpose latex exterior whole-house primer. Blockout excels at priming exterior wood and is formulated for use on metal and masonry surfaces, siding or most exterior substrates. Its latex formula blocks tannin stains on all new and weathered wood surfaces and can be top-coated with latex or alkyd finish coats.
GarageGuard® Waterborne Epoxy Garage Floor Coating image

GarageGuard® Waterborne Epoxy Garage Floor Coating

GarageGuard® Waterborne Epoxy
GarageGuard® Water Based 2 Part Epoxy is a new generation water-based catalyzed epoxy.
Hot Trax® Epoxy Fortified Acrylic Concrete and Garage Floor Paint image

Hot Trax® Epoxy Fortified Acrylic Concrete and Garage Floor Paint

Hot Trax® Epoxy Fortified Acrylic Concrete and Garage Floor Paint
A high performance, ready to use, epoxy fortified acrylic floor coating that resists hot tire pickup and marring common to driveways and garage floors.
Tough Shield® Floor & Patio Enamel image

Tough Shield® Floor & Patio Enamel

Tough Shield® Floor & Patio
This 100% Acrylic Enamel is designed to produce a rugged, durable finish in light commercial or residential floor applications.
Sure Step® Anti-Slip Coating image

Sure Step® Anti-Slip Coating

Sure Step® Anti-Slip Coating
Sure Step® Anti-Slip Coating provides a durable skid resistant finish for interior or exterior application. Imparts excellent color retention, abrasion resistance and resistance to ponding water.
Tuffcrete® Acrylic Epoxy Clear Bonding Primer/Sealer image

Tuffcrete® Acrylic Epoxy Clear Bonding Primer/Sealer

Tuffcrete® Acrylic Epoxy Clear Bonding Primer/Sealer
Specially engineered acrylic '- epoxy clear sealer for masonry floor surfaces designed to lock down latent residue on masonry surfaces and provide enhanced adhesion for finish coats of paint.
Tuffcrete® Solvent Acrylic Concrete Stain & Waterproofing Sealer image

Tuffcrete® Solvent Acrylic Concrete Stain & Waterproofing Sealer

Tuffcrete® Solvent Acrylic Concrete Stain & Waterproofing Sealer
TuffCrete® Solvent Acrylic Waterproofing Concrete Stain is a solvent borne acrylic designed for deep penetration into concrete surfaces. This produces the necessary adhesion to support finish coats that will provide outstanding durability.
Tuffcrete® Waterborne Acrylic Concrete Stain image

Tuffcrete® Waterborne Acrylic Concrete Stain

Tuffcrete® Waterborne Acrylic Concrete Stain
TuffCrete® WB Acrylic Waterproofing Concrete Stain is a water reduced coating designed for interior or exterior masonry surfaces. It may be applied in one coat, as a stain, or in two coats as an opaque finish.
Waterblock® Acrylic Masonry Waterproofer -Interior - Exterior image

Waterblock® Acrylic Masonry Waterproofer -Interior - Exterior

Waterblock® Acrylic Masonry Waterproofer -Interior Exterior
Waterblock® Acrylic Masonry Waterproofer is designed to waterproof interior or exterior masonry surfaces such as basement walls, foundations, retaining walls, exterior masonry walls, etc.
Waterborne Swimming Pool Paint image

Waterborne Swimming Pool Paint

Waterborne Swimming Pool Paint
Waterborne Swimming Pool Paint is a durable, low-VOC paint that delivers long-lasting color and protection. Can be applied over most types of pool coatings in good condition, as well as bare concrete or plaster surfaces.
Rubber-Based Swimming Pool Paint image

Rubber-Based Swimming Pool Paint

Rubber-Based Swimming Pool Paint
Rubber Based Swimming Pool Paint is an OTC-compliant, solvent-based pool paint formulated for use over existing chlorinated rubber or synthetic rubber-based pool paint. For use in residential and commercial concrete pools.
Epoxy Swimming Pool Paint  image

Epoxy Swimming Pool Paint

Epoxy Swimming Pool Paint
A two-part epoxy system formulated for use over existing epoxy coatings. This high-solids formula delivers exceptional durability and chemical resistance.
Chlorinated Rubber Swimming Pool Paint  image

Chlorinated Rubber Swimming Pool Paint

Chlorinated Rubber Swimming Pool Paint
Chlorinated Rubber Swimming Pool Paint is a chlorinated rubber system formulated for use over existing chlorinated rubber pool paints.
Latex Traffic Paint image

Latex Traffic Paint

Latex Traffic Paint
Latex Traffic Paint is a fast-drying, exterior/interior acrylic latex line marking paint. It can be applied with a brush, roller, or hand or automatic line markers. Meets the requirements of TT-P-1952B.
Acrylic Fast-Set Traffic Paint image

Acrylic Fast-Set Traffic Paint

Acrylic Fast-Set Traffic Paint
Acrylic Fast Set Traffic Paint is a fast-drying acrylic paint for marking traffic lanes on streets, highways, parking lots, warehouses, and other areas where such markings are required. Meets TT-P-1952D performance requirements.
Alkyd Traffic Paint image

Alkyd Traffic Paint

Alkyd Traffic Paint
Alkyd Zone Marking Paint is a fast-drying, exterior/interior zone-marking paint designed for use on concrete and asphalt surfaces. It resists abrasion, oils, grease, gasoline, and severe weather.
Athletic paint image

Athletic paint

Athletic Field Marking Paste
Athletic Field Marking Paste is a fast-drying, highly reflective paint for use on natural and artificial turf, concrete, and asphalt. This is a concentrate to which water must be added for use.
Tru-flex® Tennis & Recreation Coatings image

Tru-flex® Tennis & Recreation Coatings

Tru-flex® Tennis & Recreation Coatings
Promotes adhesion of Tru-flex Recreational Coatings to Portland cement based concrete tennis courts.
Cabinet Coat image

Cabinet Coat

Cabinet Coat
Cabinet Coat is the ultimate finish for refurbishing kitchen and bathroom cabinets, shelving, furniture, trim & crown molding and other interior applications that require an ultra smooth, factory like finish with long lasting beauty.
Stix® Waterborne Bonding Primer image

Stix® Waterborne Bonding Primer

Stix® Waterborne Bonding Primer
Stix Waterborne Bonding Primer is an acrylic-urethane bonding primer-sealer for all surfaces. It offers unparalleled adhesion to the most challenging surfaces, including glossy tile, PVC, pre-coated siding, and more.
Lead Block® Lead Encapsulant image

Lead Block® Lead Encapsulant

Lead Block® Lead Encapsulant
This is a thick coating with elastomeric properties. It encapsulates lead-based paints and forms a dense, high-solids barrier that blocks and seals to prevent the migration of lead contaminants from reaching the surface.
Freezer Kote image

Freezer Kote

Freezer Kote
. A high-gloss, rust inhibiting non-yellowing coating designed for application from just below ambient to sub-freezing temperatures.
Latex Fire Retardant Paint image

Latex Fire Retardant Paint

Latex Fire Retardant Paint
Latex Fire Retardant Paint is a high quality decorative, intumescent, fire retardant coating for interior ceilings, walls and trim. This product provides a high hiding matte finish that retards flame. Latex Fire Retardant Paint
Latex Fire Retardant Paint is a high quality decorative, intumescent, fire retardant coating for interior ceilings, walls and trim. This product provides a high hiding matte finish that retards flame.

{{this.show}} {{this.hide}} Lenmar® Part of the Benjamin Moore® Family of Brands

Waterborne Interior Wiping Wood Stain image

Waterborne Interior Wiping Wood Stain - Lenmar®

A waterborne interior wiping wood stain for furniture, trim cabinets and more.
DuraLaq-WB® Waterborne Acrylic Sealer image

DuraLaq-WB® Waterborne Acrylic Sealer - Lenmar®

DuraLaq-WB® Waterborne Acrylic Sealer can be used with the 1WB.10X Series of Waterborne Finishes where the uses of traditional solvent-borne lacquers are not practical. The primary benefits are their non-flammability and environmentally friendly formulations.
Polyurethane Wood Floor Finish image

Polyurethane Wood Floor Finish - Lenmar®

The Oil-Modified Polyurethane line has been designed for the professional hardwood floor refinisher for use in commercial and residential applications, as well as gyms.
Polyurethane Wood Floor Finish (350 VOC) image

Polyurethane Wood Floor Finish (350 VOC) - Lenmar®

The 350 VOC, oil-modified polyurethane is for the professional hardwood floor refinisher. Benefits include superior flow out for a smooth self-leveling finish and an exceptional amount of solids for maximum build.
Ultra UniLaq® CAB Water Clear Sanding Sealer image

Ultra UniLaq® CAB Water Clear Sanding Sealer - Lenmar®

Ultra UniLaq® Cellulose Acetate Butyrate (CAB) Acrylic sanding sealer is designed as a penetrating sealer into hard, closed-grain species of wood. The low solid content offers excellent adhesion and sands easily.

{{this.show}} {{this.hide}} The ben® Color Capture™ app for iPhone®

Color Capture™ image

Color Capture™

Benjamin Moore has made color matching easier than ever with its new ben Color Capture iPhone application. Take a picture of anything that has the "perfect-color-you've-been-looking-for" with your iPhone, and with your new ben® Color Capture™ app, tap the "match" key. In just seconds, a strip of colors pop up under your photo with the closest paint color match highlighted. Give your phone a simple shake and your ben app will give you four coordinating colors that create a perfectly harmonizing palette based on your original color choice. Your color favorites can be saved and enlarged to the size of the iPhone screen for easier viewing.


password:  
Last Update: 2017-12-19