Vitro America
965 Ridge Lake Blvd. P. O. Box 171173
Memphis, TN 38117
| |
| Toll Free: | 800-238-6057
|
| Phone: | 901-767-7111
|
| Fax: | 901-682-2980 |
| |
|
|
|
Overview:
We have been manufacturing mirror in Grenada, Mississippi, since 1947. Vitro America is a leader in the manufacture and distribution of mirror and laminated glass products, including impact laminated glass. Located in Grenada, MS, we are an industry leader in the manufacture and wholesale distribution of mirror and laminated flat glass. We are proud of our humble beginnings, our steady growth, and our long tradition of service. Our mission is to develop the highest quality in mirror and laminated products, superior service and a total work force dedicated to exceeding the needs and expectations of our customer base.
| Products |
Trade Name |
Description |
Content |
|
|
|
Glass Thickness:
- Single-ply Glass Thickness: Single Strength (2.5 mm) through 3/8" (10.0 mm).
- Laminated Glass Thickness: 3" total thickness of multiple layers of glass and vinyl
Standard Glass Size (¼" thick glass used as a basis):
- Maximum Size of 84" x 130" (will special quote up through 96" in width)
NOTE: Cut-size and Special make-up laminated glass available. Consult factory for more information.
|
|
|
|
|
|
|
|
|
Glass Thickness:
- Single Strength (2.5 mm) through ¼" Float (6.0 mm)
Standard Glass Size (¼" thick glass used as a basis):
- Maximum of 100 SF per lite (100" x 144")
- Maximum Length of 144" (will special quote up through 156")
- Minimum Dimensions of 16" x 30" for Tempered and Heat Strengthened Glass.
|
|
|
|
|
|
|
|
|
STRAIGHT LINE BEVELING
Glass Thickness: Double Strength (3.0 mm) through ¼" (6.0 mm)
HORIZONTAL DOUBLE EDGER
Glass Thickness: Double Strength (3.0 mm) through 3/8" (10.0 mm)
STRAIGHT LINE VERTICAL EDGER
Glass Thickness: Double Strength (3.0 mm) through 3/8" (10.0 mm)
VINYL TAPEBACK MACHINE
Standard Glass Size:
- Maximum of 40 SF per lite
- Maximum Width of 60" Standard (up to 72" Special Order)
- Minimum Dimensions of 8" x 18"
HOLE DRILL MACHINE
Glass Thickness: Double Strength (3.0 mm) through 3/8" (10.0 mm)
ADDITIONAL FABRICATION
Consult the factory direct on non-standard requirements and sizes. Cut-size mirror and clear glass available clean-cut in all shapes, sizes and thickness’ of 1/8" up to and including 3/8". Some shape EDGING available, but limited to small sizes and ground pencil edges. Consult the factory for more information.
|
|
|
|
|
|
|
|
M-Pact
|
Vitro America offers M-Pact Safe Glass to meet all your hurricane protection requirements. The product is manufactured by Vitro America Company, a certified fabricator for both Solutia and Dupont, and a subsidiary of Vitro America.
|
|
|
|
|
|
|
|
|
Our Quick Ship Program includes the most popular sizes of mirror and laminated products. However, our inventory includes many additional sizes which are available on a limited stock level. Customers who require quick delivery of particular sizes not included in our Quick Ship Program should advise our customer service department so that we may accomodate their needs.
|
|
|
|
|
|
|
|
|
Our nationwide network of fabrication and manufacturing sites produce Classic Tempered Glass Doors (swinging, stacking, rolling and shower doors), Classic Clad Doors, Classic Vision Systems, Classic Handrails, Mirrors, Laminated Glass, Insulated Glass, Heat Mirror, Tempered Glass, Spandrel- coated Glass, Skylights, Mirrored Wardrobe Doors, Glass Table Tops and other glass-related specialty items.
|
|
|
|
|
|

Last Update: 2008-01-28
|
|
|