Search for:

Search by:
Company/Trade Name
Product Type

Bradford Products LLC

710 Sunnyvale Dr.
Wilmington, NC 28412
 
Toll Free:800-438-1669
Phone:910-791-2202
Fax:910-791-0566
 
Web Site: www.bradfordproducts.com
spas and hottubs by Bradford Products LLC
send email   send email send email   request catalog

Specs for spas and hottubs                   CAD for spas and hottubs                   LEED product data for spas and hottubs                  

Overview:
When your project includes pools or hot tubs, for above grade or elevated installations, Bradford Products provides your solution. Bradford Products, LLC is America’s premier manufacturer of high quality stainless steel pools, hot tubs, SwimSpas®, Water Features, SteamRooms®, therapy tanks, and spa experience vessels. The products can be finished as all stainless, tile trim, or full tile. Stainless steel aquatic vessel construction can be applied to in-grade installations as the leak-proof characteristic of a stainless steel shell addresses many owner concerns.

Since 1982, Bradford Products has worked with Architects, Engineers, Aquatic Designers, and Contractors to provide them with the very best products available. Bradford can offer a turnkey operation providing expertise on concept and design and take you through the manufacturing and installation process.

As an American owned and operated company, Bradford Products has over 45 years of experience with stainless steel fabrication and over 25 years of experience with the design and manufacture of stainless steel aquatic vessels. All manufacturing is done in-house. Bradford Products also provides a highly mobile work force to accommodate projects that require on-site construction and installation.

The ability to produce world class products has put Bradford at the forefront of high profile specialty pool, hot tub, and spa experience construction. Bradford Products has over two-thousand commercial installations throughout the USA and internationally. Bradford has the experience and ability to handle the most demanding projects in the most challenging environments.

Products Trade Name Description Content

Commercial

Bradford Commercial Pools

Bradford Products LLC Bradford Commercial Pools<BR><BR>
click to enlarge
Made from 316L or 304L stainless steel, our Signature Pools will last a lifetime with less care and maintenance than other competitive construction material. No modern material is as cost justifiable for longevity, corrosion resistance and long term structural rigidity as stainless steel. Unaffected by building sway at elevated installations, the material will not crack, leak, peel, incur tile delamination, corrode, or require renewing finishes over its life. As these pools are minimally 10 times lighter than concrete construction, your structural engineering costs can be greatly reduced.

Specs for Bradford Commercial Pools<BR><BR> CAD Details for Bradford Commercial Pools<BR><BR> Green Product Data for Bradford Commercial Pools<BR><BR>

Commercial Pool Gallery



CAD Details for Commercial Pool Gallery<BR><BR>

Commercial Hot Tubs

Bradford Products LLC Commercial Hot Tubs<BR><BR>
click to enlarge
Choosing the right shape, size, and style for a HotTub has never been easier. Bradford can custom design and manufacture commercial and residential stainless steel HotTubs to suit all applications. We work closely with architects, engineers, designers, contractors, and owners to develop each unique design.

Specs for Commercial Hot Tubs<BR><BR> CAD Details for Commercial Hot Tubs<BR><BR> Green Product Data for Commercial Hot Tubs<BR><BR>

Commercial Equipment Pack

BradPacks

The UL-approved* BradPack™ is a prefabricated, fully assembled equipment pack that is designed with ease of installation in mind.

Simply connect the BradPack™ to the corresponding labelled stub-outs on your Bradford commercial spa and supply to the unit. (All electrical work must be performed by a licensed electrical contractor. *Standard BradPack meet UL requirements, custom BradPacks can be UL - approved if required.

Commercial Hot Tub Gallery



CAD Details for Commercial Hot Tub Gallery<BR><BR>

Spa Experience

Steam Room/Relaxation Room

Bradford Products LLC Steam Room/Relaxation Room<BR><BR>
click to enlarge
Ergonomically designed & fully tiled lounge seats in the relaxation rooms provide comfortable support for the body while being attractive, hygienic and easy to clean. Heated seating and walls are also available.

Specs for Steam Room/Relaxation Room<BR><BR> CAD Details for Steam Room/Relaxation Room<BR><BR> Green Product Data for Steam Room/Relaxation Room<BR><BR>

Heated Loungers and Benches

Bradford Products LLC Heated Loungers and Benches<BR><BR>
click to enlarge
Ergonomically designed and fully tiled lounge seats feature an internal radiating heat system set to a comfortable 102°F. A group of these loungers arranged in a tepidarium will allow your guests to relax between or after treatments.

CAD Details for Heated Loungers and Benches<BR><BR> Green Product Data for Heated Loungers and Benches<BR><BR>

Experience Showers

Rejuvenate the body and mind under the soothing waters of the Experience Shower. Ambient sound, light, aromatherapy and water temperature combine to envelop the bather in a number of varying “experiences,” from tropical to arctic.

Green Product Data for Experience Showers<BR><BR>

Water Features

Bradford Products LLC Water Features<BR><BR>
click to enlarge
Make a dramatic statement for your office or add the look and sound of falling water to your pool or hot tub. Bradford’s team of designers and engineers has developed a wide variety of unique and innovative WaterFeatures, from gentle, cascading WaterFalls and soothing massage showers to stunning WaterWalls and negative edges.

CAD Details for Water Features<BR><BR> Green Product Data for Water Features<BR><BR>

Plunge Pool

Bradford Products LLC Plunge Pool<BR><BR>
click to enlarge
A plunge pool is frequently used in conjunction with a larger hot tub, SteamRoom®, or sauna. In many instances a chiller unit is added to the equipment turning the vessel into a Cold Plunge. Typically small in size, these vessels can be placed in common areas or installed for individual use in private rooms or suites.

Specs for Plunge Pool<BR><BR> CAD Details for Plunge Pool<BR><BR> Green Product Data for Plunge Pool<BR><BR>

SpaExperience Gallery



Sport Pools

Sport/Competition Pools

Bradford Products LLC Sport/Competition Pools<BR><BR>
click to enlarge
Bradford Products gives the commercial and competition pool aquatic markets a pool that will satisfy their needs without breaking their budgets. By improving upon well established designs, this bolted panel pool with its unique uni-base structural frame, stainless steel welded gutters or NSF approved stainless steel skimmers, the Sport Pool simplifies in-ground construction. Employing techniques developed in over 40 years as a manufacturer of stainless steel aquatic vessels, Bradford Sport and Leisure Pools are designed and built using cutting edge technology. Lined with Armstrong’s DLW delifol® 60 ml. PCV-P membrane, of which Bradford is the sole US distributor, an attractive, low maintenance pool, with a hard wearing finish, is delivered. The Sport Pool is ideal for YMCA, municipal, collegiate, or community installations.

Specs for Sport/Competition Pools<BR><BR> Green Product Data for Sport/Competition Pools<BR><BR>

Pool Liner

DLW delifol®
Bradford Products LLC Pool Liner<BR><BR>
click to enlarge
DLW delifol® is a complete pool lining system that offers the user a long-term alternative to resurfacing, respraying and the costly ongoing maintenance issues typically associated with a Gunite®, cement, or plaster pool. Alternatively, DLW delifol® is also ideal for new pool projects, both residential and commercial, as it can be used to create a visually stunning, hard wearing aquatic installation.

Specs for Pool Liner<BR><BR> CAD Details for Pool Liner<BR><BR>

Gutter Systems

Bradford manufactures five specific styles of stainless steel gutter systems that can be integrated into the design of a Bradford sport or recreational pool. Alternatively, our gutters can also be implemented into a concrete or Gunite® pool. Since Bradford completes all design and fabrication in-house, we have the ability to custom-size all of our gutter systems.

Green Product Data for Gutter Systems<BR><BR>

Residential

Bradford Residential Pool

Bradford Products works with residential clients at every level of the pools design, engineering, manufacturing and installation process. With expert knowledge gathered from our extensive commercial pool projects, Bradford offers a stainless steel residential pool unlike any other! The aesthetic beauty of stainless steel is further enhanced by the durable nature of the material itself. Stainless steel will not delaminate, crack, peel, corrode, discolor or leak over the lifetime of use.

Residential Pool Gallery



Residential Hot Tubs

Bradford Products LLC Residential Hot Tubs<BR><BR>
click to enlarge
The combination of stainless steel and tile inlay produces a HotTub that is beautiful, long lasting and an investment in serious relaxation. Choose from our seven standard models or create your very own. Bradford Products offers full customization for every HotTub. If you can imagine it, we can build it!

Specs for Residential Hot Tubs<BR><BR> CAD Details for Residential Hot Tubs<BR><BR> Green Product Data for Residential Hot Tubs<BR><BR>

Residential Hot Tub Gallery



CAD Details for Residential Hot Tub Gallery<BR><BR> Green Product Data for Residential Hot Tub Gallery<BR><BR>

Residential SwimSpa

SwimSpa® Bradford Products is pleased to introduce the latest additions to its line up of stainless steel aquatic vessels: the RibbonFlo® 8' x 15' and 8' x 17' SwimSpa®. Our engineers have designed and built the “ultimate” in swim spas—part exercise machine, part relaxation, pure enjoyment!

CAD Details for Residential SwimSpa<BR><BR> Green Product Data for Residential SwimSpa<BR><BR>

SwimSpa® Gallery



Hydro Therapy

Therapy Tanks

Bradford Products LLC Therapy Tanks<BR><BR>
click to enlarge
Typically suited for sports medicine and athletic facilities, hot and cold bruise tanks are used to halt the inflammation of joints and speed damaged muscle recovery. Hot water ushers blood to the damaged area, then cold water forces it out, bringing fresh blood and nutrients to the site for faster healing. Like all Bradford vessels, hot and cold bruise tanks are designed to customer specifications.

CAD Details for Therapy Tanks<BR><BR> Green Product Data for Therapy Tanks<BR><BR>

Birthing Vessels

Using a hydrotherapy vessel as a means of pain relief during labor and birthing helps to avoid the use of potentially harmful anesthetics. Instead, hydrotherapy jets effectively release endorphins, the body’s natural painkiller. Warm water raises body temperature and causes blood vessels to dilate, increasing circulation to decrease fluid retention and swelling. Strategically placed jets help alleviate muscle pain in back and shoulders. Being immersed in water reduces a mother’s body weight by approximately 90% relieving pressure on joints and muscles. Stainless steel construction and the ability to quickly drain and refill the tub make this vessel hygienic and easy to clean.

Green Product Data for Birthing Vessels<BR><BR>

Body Immersion Pool

Hydrostatic testing is currently the most accurate process available to measure body fat percentage. Based on the Archimedes Principle, this method measures weight to water displacement ratios and gives precise readings. Commonly manufactured as a portable unit, Bradford Products’ body mass index vessels stainless steel construction for years of use in any medical setting.

Green Product Data for Body Immersion Pool<BR><BR>

Hydro Therapy Gallery





spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget