Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Brey-Krause Mfg. Co. |

1209 Lehigh St.
Bethlehem, PA 18018
 
Phone:610-867-1401
Fax:610-866-1433
 
request catalogRequest
Catalog
    send email Send Message to
Brey-Krause Mfg. Co.
   
   
 
Web Site: www.breykrause.com
e-mail: send email


Brey-Krause Mfg. Co. manufactures building products relating to:


[ 08 ] Doors and Windows
[ 08710 ] Door Hardware
[ 10 ] Specialties
[ 10800 ] TOILET, BATH AND LAUNDRY ACCESSORIES
[ 10810 ] Toilet Accessories
[ 10811 ] Electric Hand Dryer*
[ 10820 ] Bath Accessories

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-10-09

Related News:
2008-08-01Zero International has added 30 NEW CAD Details for their Door Hardware and Accessories
2008-07-29Omnia Industries, Inc. has a NEW SpecWizard for Door Hardware
2008-07-28Kohler has New water-saving showerheads and handshowers are designed with a 1.75 gpm flow rate, which can save up to 30% on water usage (compared to a 2.5 gpm showerhead).
2008-07-11Unlike conventional hand dryers, which average 30 to 45 seconds of drying time, Excel Dryer’s XLERATOR hand dryer completely dries hands 3 times faster (in 10-15 seconds) and uses 80% less energy than conventional hand dryers.
2008-07-10Excel Dryer, Inc. has introduced two new cover finishes to its line of high speed XLERATOR® hand dryers; The new appliance-grade white thermoset bulk molded compound (BMC) and the brushed stainless steel finish.












Never Forget