|
|
Foundations Worldwide, Inc.
7001 Wooster Pike
Medina, OH 44256
|

|
Overview:
There are reasons why Foundations® Changing Stations are specified so often by architects in all types of facilities regardless of budget or design objectives. Foundations offers the widest selection of designs and fabrications, the best overall value, and the easiest installation available in the market today. Foundations is the only vendor to offer full stainless steel models, as well as special needs changing stations for individuals with physical challenges. All of our changing stations meet ASTM safety standards, include ANSI warning labels, and are ADA compliant when properly installed. Our most popular units also include warnings and instructions in Braille. Foundations changing stations are the result of nearly two decades of product development and are made in the USA with a complete 5 year warranty. Regardless of whether your facility is a retail establishment, entertainment venue, hotel, school, church, health care facility, or public building; Foundations, there is no substitute.
| Products |
Trade Name |
Description  |
Content |
Changing Stations
|
|
|
|
|
|
|
|
|
|
|
Model 100-EH Model 100-EV
|
Changing stations are made from durable, easy to clean high density polyethylene which is inherently bacterial resistant. Clean design fits virtually all decors and is excellent for cost conscious customers. All models are ADA compliant when properly installed and include built-in liner dispensers, all necessary mounting hardware, safety strap and buckle. EZMount Backer Plate optional.
Horizontal Polyethylene Diaper Changing Station
- The horizontal polyethylene is our best selling changing station and is an industry standard as the most preferred changing position.
- Required mounting surface 16" high by 34.25" wide.
- Changing surface extends 17.5" from wall in open position.
|
Vertical Polyethylene Diaper Changing Station
- Offering a more narrow footprint, the vertical model allows for mounting in smaller spaces.
- Required mounting surface 34" high by 19" wide.
- Changing surface extends 34" from wall in open position.
|
|
|
|
|
|
|
|
|
Model 100-SSE-R Model 100-SSE-SM
|
Special Needs Extended Length Changing
Station is designed for adults and the physically
challenged with an extended length of over 62". Ideal for use in schools, nursing homes, and hospitals. ADA and ANSI compliant when properly installed and features cushioned safety corners and one-hand operation safety strap.
|
|
|
|
|
|
|
|
Model 100-SSC-R Model 100-SSC -SM
|
Combines 100EH polyethylene horizontal changing station with a brushed 304 stainless steel shell to deliver upscale appearance for high finish facilities. Offers all the same features as 100EH. Available in both surface mount and recessed versions. Rough-in dimension for recessed model is 35.625" W x 19.75" H. ADA and ANSI compliant when properly installed.
|
|
|
|
|
|
|
|
Model 100-SSR-R Model 100-SSR-SM Model 100-SSV-R Model 100-SSV-SM
|
Foundations offers the only fully stainless steel fabricated changing station line available in the market today. Entire structure is made of 304 brushed stainless steel for high use, high finish facilities where the ultimate in durability and beauty is required. Full stainless models are available in both vertical and horizontal configurations as well as surface mount and recessed mount options to accommodate virtually any application. Also offered is a special needs, extended length model designed for adults or individuals with physical challenges. All models are equipped with replaceable high gloss, durable ABS tray that is inherently bacterial resistant. All models are ADA and ANSI compliant when properly installed, feature cushioned safety corners, pneumatic gas springs for safe and easy open and close.
|
|
|
|
|
|
Accessories
|
|
|
|
|
|
|
|
|
|
|
Model 105-SS
|
|
Can recess up to 3.75" using optional recessing flange
Refillable with diaper kits Model 107-DK.
Holds 24 diaper kits and can be set up to $3.00 per sale.
Brushed 304 stainless steel.
|
|
|
|
|
|
|
|
|
Model 200-SSLD
|
|
Dispenser is recessed mounted separately from changing station.
Holds liner Models 036-LCR and 036-NWL.
Brushed 304 stainless steel.
|
|
|
|
|
|
|
|
|
Model 103-BQS
|
Provides safe, clean and secure location for child while adult is changing another child or using facilities. Can also be used as a convenient place to feed a child. Molded of high density polyethylene that is inherently bacterial resistant. Required mounting surface 12" W x 15.25" H. Seat extends 13.5" from wall when open.
|
|
|
|
|
|
|
|
Model 036-LCR Model 036-NWL
|
|
500 per case.
Available in waterproof and non-waterproof.
Size – 13 x 19".
|
|
|
|
|
|
|
|
|
Model 107-DK
|
|
Individually wrapped diaper kit includes wipes, liner, medium diaper, and disposal bag.
|
|
|
|
|
|
|
Warranty:
Foundations warrants that the diaper changing stations will provide 5 years of reliable, carefree, and attractive use when the product is assembled, maintained, and used in accordance with our use and care instructions. All warranties are effective from the date of initial shipment from Foundations.

Last Update: 2012-02-02
|
|