Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Linear® (formerly Allstar) | operators and openers

443 Boot Rd.
Downingtown, PA 19335
 
Toll Free:877-441-9300
Phone:610-873-6900
Fax:610-873-6956
Fax:877-523-2963
 
request catalogRequest
Catalog
    send email Send Message to
Linear® (formerly Allstar)
   
   
 
Web Site: www.allstarcorp.com
e-mail: send email


Linear® (formerly Allstar) manufactures operators and openers building products relating to:


[ 02 ] Site Construction
[ 02820 ] Fences and Gates
[ 02825 ] Aluminum Fences and Gates*
[ 02825 ] Security Fencing*
[ 02828 ] Gate Hardware*
[ 02829 ] Electric Gate Operators*
[ 02835 ] Gate Operators*

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-03-12

operators and openers Related News:
2008-06-18Four Bufftech® Fence Systems from CertainTeed Receive Miami-Dade County Building Code Compliance Office NOA Number
2008-06-12Introducing the new RDX™ by Overhead Door Corp. commercial operator series - a line of standard and medium duty commercial DC motor operators. The RDX™ series is available in three models: Medium (M), Standard (S) and Standard with Hoist (S-H). RDX™ is..
2008-06-11CertainTeed has launched a revolutionary new product as part of its Bufftech® vinyl fence product line. CertaStucco™ privacy fence captures the beauty of traditional stucco styling in an economical, easy-care vinyl design.
2008-05-21Guardian Gate Hardware is proud to announce the arrival of the heavy duty Gorilla Hinge. This new hinge features permanently welded center pins. This feature prevents tampering, and has a weight capacity of 1000 pounds per pair. These hinges are great...
2008-05-15NEW Wireless Vehicle Sensor (R4500) by GTO. The industry's first wireless vehicle sensor - No Trenching Required for Installation.












Never Forget