Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Cambridge Architectural

105 Goodwill Road
Cambridge, MD 21613
 
Toll Free:866-806-2385
Phone:410-228-3000
Fax:410-901-4979
 
mesh and sunshades by Cambridge Architectural
request catalogRequest
Catalog
    send email Send Message to
Cambridge Architectural
   
Continuing Education Logo
cambridge.architectces.com
   
 
Web Site: www.cambridgearchitectural.com
e-mail: send email
      Specs       LEED product data for mesh and sunshades      
Overview:
Cambridge Architectural is the only domestic manufacturer of engineered architectural metal fabric systems. To properly design with and specify a Cambridge Architectural system, you must: first, identify your application; second, select attachment hardware; and third, specify a metal fabric pattern. Systems include: Parkade™, LandscapeInteriors™, Solucent™, MeshFX™, MeshDefense™ and Meshellaneous™.

Specifying a System

To view and download metal fabric pattern and attachment hardware data sheets and to request written specifications visit www.cambridgearchitectural.com and go to the mesh and attachment gallery, or downloads section.

Cambridge Architectural's engineering department can assist with installation details, framing design, and load characteristics, and is also available for on-site installation supervision.

Since 1917, metal fabrics have been designed, engineered, and fabricated in Cambridge, Maryland. Prior to 2001, these metal fabrics were primarily used for industrial applications. In 2001, Cambridge Architectural was created, as demand for architectural mesh began to skyrocket.

For more information: 1-866-806-2385 or visit www.cambridgearchitectural.com

Products Trade Name Description Content

Sustainable Design

The Green Team develops and promotes architectural mesh façade systems than can meet the most current credit requirements of LEED-NC (Version 2.1) Green Building and Sustainable Design Rating System. Since many credit categories require integration with other products, our green team provides consultation and direction on a project-by-project basis to maximize LEED credits.

Green Product Data

Architectural Mesh Systems

Parkade™
Cambridge Architectural
click to enlarge
Provides aesthetics, ventilation, fall protection, visibility, headlight attenuation, safety and security for parking garages.

Specs

LandscapeInteriors™
Cambridge Architectural
click to enlarge
Adds dramatic visual and textural appeal while serving as a maintenance-free method of interior cladding.

Specs

Solucent™
Cambridge Architectural
click to enlarge
Shades sun, saves energy by reducing building cooling requirements, reduces light pollution.

Specs

MeshFX™
Cambridge Architectural
click to enlarge
Visual effects for architectural mesh such as etching, reflective lighting and color-coating.

Specs

MeshDefense™
Cambridge Architectural
click to enlarge
Shields hurricane-force winds through patented Velocity attachment hardware, provides user-friendly restraint, safety and security.

Specs

Meshellaneous™
Cambridge Architectural
click to enlarge
Cambridge encourages you to think of new and inventive ways to use mesh – they will work with you to create applications that influence the future of architecture.

Specs

Attachment Hardware

Cambridge Architectural’s web site offers downloadable files for both attachment hardware and metal fabric patterns.

Specs

Eclipse®
Cambridge Architectural
click to enlarge
Eclipse is tension attachment hardware providing tailored edges for expanses of flexible metal fabric. Custom cut apertures receive the metal fabric ends in tubing that is integrated into a bracket and structural support design. Compatible metal fabric patterns: Balance, Cubist, Mid-Balance. Scale, Shade, Stripe

Specs

Railflex™
Cambridge Architectural
click to enlarge
Railflex tension attachment hardware is specifically designed for handrail systems. The ends of flexible metal fabric panels are concealed in handrail tubing, allowing for a seamless transition from rail to flexible mesh. Custom-cut apertures receive the metal fabric in the handrail tubing which is integrated into a bracket and structural support design.

Specs

Scroll®
Cambridge Architectural
click to enlarge
Scroll is tension attachment hardware that keeps the focus on the metal fabric by hiding the attachment behind it. Scroll conceals the bracket that attaches to the structural support. Compatible metal fabric patterns: Balance, Cubist, Mid-Balance, Scale, Shade, Stripe

Specs

Curtain
Cambridge Architectural
click to enlarge
Curtain attachment hardware attaches flexible metal fabric to concealed hooks and permits it to roll smoothly along the track length as a window treatment or draping space divider. Compatible metal fabric patterns: Mid-Balance, Shade, Slink, Tailor

Specs

Talon Talon is tension attachment hardware for cable/rod metal fabric patterns. Talon grips a reinforced rod at the top and bottom edges. Compatible metal fabric patterns: Braid, Matte, Rope

Specs

Velocity™ Velocity attachment hardware is engineered specifically for coastal areas that are subject to hurricane force winds. The patented attachment is designed to re-tension the metal fabric automatically after high wind conditions have passed. Compatible metal fabric patterns: Balance, Braid, Cubist, Mid-Balance, Scale

Specs

Brace Brace is tension attachment hardware for flexible hinged metal fabrics. Brackets at the top and bottom edges hook the metal fabric via custom folds and easily attach to structural supports. Compatible metal fabric pattern: Strand

Specs

Reelease™ Reelease attachment hardware provides the ability to lower or raise metal fabric with the touch of a button. A concealed overhead-mounted motorized reel both releases the metal fabric downward and retracts it upward for concealed storage. Compatible metal fabric patterns: Mid-Balance, Scale, Shade, Slink

Specs

Panel Panel attachment hardware is made by attaching closed metal fabric to a substrate such as Medium Density Fiberboard (MDF). Z-clips join panels to the substructure. Compatible metal fabric patterns: Channel, Circuit, Plaza, Stipple, Tidal

Specs

Tableau Tableau attachment hardware folds metal fabric around the corners of an angle frame for an elegant concealed attachment. Compatible metal fabric patterns: Bead, Graph, Grid, Plank, Ridge

Specs

U Frame With U Frame attachment hardware, metal fabric is tack welded to a u-binding frame with mitered corners that are welded and ground smooth for a polished finish. Compatible metal fabric patterns: Bead, Graph, Grid, Plank, Ridge


Warranty:
Contact Cambridge Architectural

Distribution:
Worldwide. Contact Cambridge Architectural

Cambridge Architectural maintains a fully staffed engineering department to assist clients with installation details, framing design, load characteristics and other factors associated with Cambridge Architectural systems.


spacer
your name:   password:   (available for clients only)



Last Update: 2008-11-07










Never Forget