Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Carlisle SynTec

P. O. Box 7000
Carlisle, PA 17013
 
Toll Free:800-4-SYNTEC
Phone:717-245-7000
Fax:717-245-7053
 
roofing and membranes by Carlisle SynTec
request catalogRequest
Catalog
    send email Send Message to
Carlisle SynTec
   
Continuing Education Logo
Angela Mann
   
 
Web Site: www.carlisle-syntec.com
e-mail: send email
      Specs for roofing and membranes       CAD for roofing and membranes       LEED product data for roofing and membranes      
Overview:
Carlisle's more than 40 years of manufacturing experience, over 10 billion square feet of membrane sold and nearly 250,000 warranted installations, positions the company as the single-ply roofing market leader. This role has been achieved through superior customer service and product innovation designed to enhance roof system performance and sustainability. When recently surveyed, architects and specifiers throughout the country, rated Carlisle superior to others for design and technical support and long-term warranties.

Products Trade Name Description Content

EPDM Roofing Systems

Sure-Seal®
Carlisle SynTec  EPDM Roofing Systems<BR><BR>
click to enlarge
  • Sure-Seal Fully Adhered Roofing System
  • Sure-Seal Mechanically Fastened Roofing System
  • Sure-Seal Ballasted Roofing System
  • Sure-Seal Interlocking Rubber Paver
  • Sure-Seal Acrylic Coatings
  • 30 Year Warranty


Specs for EPDM Roofing Systems<BR><BR> CAD Details for EPDM Roofing Systems<BR><BR> Green Product Data for EPDM Roofing Systems<BR><BR>

TPO Roofing System

SureWeld
Carlisle SynTec  TPO Roofing System<BR><BR>
click to enlarge
  • Sure-Weld Fully Adhered Roofing System
  • Sure-Weld Mechanically Fastened Roofing System


Specs for TPO Roofing System<BR><BR> CAD Details for TPO Roofing System<BR><BR> Green Product Data for TPO Roofing System<BR><BR>

FleeceBACK® Roofing Systems

FleeceBACK®
Carlisle SynTec  FleeceBACK® Roofing Systems<BR><BR>
click to enlarge
  • Sure-Seal FleeceBACK Adhered Roofing System
  • Sure-Seal FleeceBACK/SPF Adhered Roofing System
  • Sure-Weld FleeceBACK Adhered Roofing System
  • Sure-Weld FleeceBACK Mechanically Fastened Roofing System
  • FleeceBACK Adhered System with Aqua Base 12 Bonding Adhesive
  • FleeceBACK Bead Applied Specification
  • FleeceBACK Sure-Seal Adhered 30-Year Roofing System


Specs for FleeceBACK® Roofing Systems<BR><BR> Green Product Data for FleeceBACK® Roofing Systems<BR><BR>

Insulation

Carlisle SynTec  Insulation<BR><BR>
click to enlarge
Polyisocyanurate (Polyiso) Carlisle’s FAST 100 adhesive, and is compatible with all Carlisle roof systems. Carlisle manufactures its own polyiso in a number of production facilities strategically located throughout the United States, giving Carlisle the ability to fully satisfy the need for this increasingly popular material.

Tapered Polyiso Carlisle manufactures tapered polyiso, an energy-efficient insulation designed to minimize heating and cooling costs while promoting positive rooftop drainage for virtually any roofing application.

Expanded Polystyrene (EPS) Carlisle also manufactures tapered expanded polystyrene (EPS), a high-performance insulation that promotes positive rooftop drainage and provides superior dimensional stability, compressive strength and water resistance for virtually any roofing application.

Specs for Insulation<BR><BR> Green Product Data for Insulation<BR><BR>

Garden Roof Waterproofing System

Green Grid®
Carlisle SynTec  Garden Roof Waterproofing System<BR><BR>
click to enlarge
Carlisle Roof Garden GreenGrid® System incorporates pre-planted “module trays” in lieu of traditional above membrane components (i.e., drainage boards, root barriers, moisture mats, growth media, etc.).

The lightweight, “module trays” are composed of recycled plastics (60% post industrial recycled high-density polyethylene - HDPE) and arrive at the building site ready for installation. Tray sizes are 2’ x 4’, 2’ x 2’, 2’ x 2’ triangle, or 40” x 40” with a tray depth of 4” (for extensive/shallow garden systems). As a special order product requiring lead time, 8” deep modules are available for intensive/deep garden systems.

Green Product Data for Garden Roof Waterproofing System<BR><BR>

PVC Roofing Systems

Sure-Flex™
Carlisle SynTec  PVC Roofing Systems<BR><BR>
click to enlarge
Carlisle’s Sure-Flex™ PVC membranes are ENERGY STAR®-rated and CRRC-certified, offering building owners the potential for decreased cooling costs. Sure-Flex PVC also offers excellent resistance to rooftop chemicals, including acids, oils and greases.

Specs for PVC Roofing Systems<BR><BR> CAD Details for PVC Roofing Systems<BR><BR> Green Product Data for PVC Roofing Systems<BR><BR>

Installation Methods

Carlisle SynTec  Installation Methods<BR><BR>
click to enlarge
Carlisle’s roof systems are installed using three quality methods, each with their own specific benefits, depending on your building’s location and climate. Trust our experience. Trust Carlisle. Call or e-mail us today.

Specs for Installation Methods<BR><BR> Green Product Data for Installation Methods<BR><BR>

Building Green Guide

Carlisle SynTec  Building Green Guide<BR><BR>
click to enlarge
Carlisle has been the leader in roofing and waterproofing for more than 40 years. And we are now leading in the development and manufacturing of environmentally responsible products and systems for the construction marketplace. Carlisle's technologies support the Building Green concept with the focus on promoting sustainable sites, protecting the atmosphere, and conserving energy, materials and resources. This is accomplished through four divisions that work in concert with each other to bring green systems to your next construction endeavor.


Warranty:
For Warranty Information Click Here


spacer
your name:   password:   (available for clients only)



Last Update: 2009-03-17










Never Forget