Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Chemcrest Architectural Products | composites and medallions

830 King Edward St.
Winnipeg, MB, Canada R3H 0P5
 
Toll Free:800-665-6653
Phone:204-669-0224
Fax:204-663-6183
Fax:888-715-1813
 
request catalogRequest
Catalog
    send email Send Message to
Chemcrest Architectural Products
   
   
 
Web Site: www.chemcrest.com
e-mail: send email


Chemcrest Architectural Products manufactures composites and medallions building products relating to:


[ 06 ] Wood and Plastics
[ 06445 ] Simulated Wood Ornaments
[ 06446 ] Architectural Polymer Composite Columns*
[ 06447 ] Polyurethane Balustrades*
[ 06455 ] Simulated Wood Trim
[ 06610 ] Plastic Railings*

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2005-05-19

composites and medallions Related News:
2008-09-17For the Lincoln Landing project in Chicago, Metallic Arts is making 10 36" cast bronze medallions, 5 48" cast bronze medallions, and 12 24" x 24" cast bronze plaques, and (2) 42" x 30" x 3/8" thick etched bronze...
2008-08-12Turncraft's new Poly-Classic® DuraStone™ Columns non-porous design makes the columns impervious to moisture.
2008-07-15Oceanfront Resort Relies on Fypon PVC Products
2008-07-08Turncraft' new Poly-Classic® DuraStone™ columns come ready for installation and never need painting. These pre-colored columns are manufactured using a patent pending process that results in a product that looks like it was made by Mother Nature.
2008-07-01Novik Inc is an active member of the U.S. Customs and Border Protection ‘’Customs – Trade Partnership against Terrorism’’ (C-TPAT) Program.












Never Forget