Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

CHUTES International

4400 Austin Lane
White Plains, MD 20695
 
Toll Free:800-88-CHUTE
Phone:301-753-4100
Fax:301-753-4108
 
chutes and compactors by CHUTES International
request catalogRequest
Catalog
    send email Send Message to
CHUTES International
   
   
 
Web Site: www.chutes.com
e-mail: send email
      Specs      
Overview:
CHUTES International has pioneered and revolutionized the construction debris chute industry since 1989. We first introduced our patented, heavy-duty steel debris chute to fill the need for safe, time-saving and cost efficient debris removal. Then, in response to industry demand, we introduced our own DURACHUTE, a 32" HDPE plastic debris chute system.

More recently, CHUTES introduced its own flat chute line, DURAFLAT. The system is designed with the roofer in mind.

In 2004, CHUTES introduced its own line of internal trash & linen chutes, to accompany its compactor, DuraPak line, postal specialties service department and lockers.

Featured Product: Patented Construction Debris Chutes

Products Trade Name Description Content

External Chutes

Plastic Debris Chutes

DURACHUTE™
CHUTES International Plastic Debris Chutes
click to enlarge
DURACHUTE™, blow-molded of High Density Polyethylene, is thicker than other leading chutes and is formed with top and bottom re-enforcing rings. Our hoppers are made with galvanized steel pans for longer life.

Specs

Steel Debris Chutes

Our unique patented, 3'x3', heavy-duty steel system provides safe, fast and economical disposal of debris for new and heavy-duty renovation work. The debris is directly deposited through the chute door and falls into the containers at street level.

The construction debris chutes are designed to be mounted through windows, up and away from the structure or any new exterior walls.

Specs

Flat Debris Chutes

DURAFLAT™
CHUTES International Flat Debris Chutes
click to enlarge
CHUTES’ DURAFLAT™ system was designed in response to industry demand for a light-weight, economical flat chute system. DURAFLAT stores and ships flat, then can be easily assembled using standard hand tools. Sections are joined together by sleeving chutes inside one another and connecting with zinc-plated chains (included).

With the use of the DURACONVERTER, optional accessories (hangers, hoppers, winches, etc.) from our DURACHUTE line can be used in conjunction with the DURAFLAT sections.

Specs

Internal Chutes

Trash Chutes

CHUTES International Trash Chutes
click to enlarge
Typical trash chute section for centralized handling of general household or office waste. All materials are prefabricated to shop drawing specifications. Expansion joints are provided permitting light variations in heights. These chutes are made of standard 16 gauge impact and corrosion resistance aluminized steel. Stainless steel available upon request.

Specs

Linen Chutes

CHUTES International Linen Chutes
click to enlarge
Standard linen chute section for centralized handling of soiled linens. All materials are prefabricated to shop drawing specifications. Expansion joints are provided permitting slight variations in heights. These chutes are made standard of 16 gauge impact and corrosion resistant aluminized steel. Stainless steel available upon request.

Specs

Compactors

Apartment Compactors

DURAPAK™
CHUTES International Apartment Compactors
click to enlarge
DuraPak™ 130HD Compactor delivers exceptional quality and power while running more quietly than similar models. Designed for high-rise applications, DuraPak™ machines are ideal choices for hotels, hospitals, apartment and office buildings.


Self-Contained Compactors

CHUTES International Self-Contained Compactors
click to enlarge
Self-Contained Compactors are installed outside saving valuable floor space while eliminating weather issues. Easy accessibility allows employees to just toss in boxes and trash. CHUTES offers a variety of self-contained units to meet your compaction needs. Call 1-800-882-4883 for further information or a free quote.


Stationary Compactor

PAK BAGGER
CHUTES International Stationary Compactor
click to enlarge
Compactor and bagger system for apartments, dormitories and high- rise office buildings. Compacted refuse can be extruded into continuous plastic tubing, individual bags or reusable 2 cubic yard containers.

Containers

CHUTES International Containers
click to enlarge
CHUTES International can supply you with either front or rear loading containers to work with your compactor needs. Please call Rugene or Katherine at 1-800-882-4883 for additional information or a free estimate.

Postal Specialties

USPS Approved Boxes

CHUTES International USPS Approved Boxes
click to enlarge
Whether you need horizontal or vertical letterboxes, CHUTES™ can supply your every need. As representatives of the largest and most specified postal manufacturers, we can furnish and/or furnish & install USPS approved postal boxes.

Horizontal and vertical boxes are found in apartments, colleges, military installations, hospitals, nursing homes and convalescent centers...each has a unique need for mail handling. Whatever your need, we can offer a system to meet your mail handling requirements and budget.

Parcel Lockers

CHUTES International Parcel Lockers
click to enlarge
Out-door, all-weather 2 compartment parcel locker, constructed of electro-galvanized steel hood with enamel top coat and extruded aluminum front doors.

Pedestal Boxes

CBU Type II, III, IV - 800 Series 800 Series • USPS APPROVED
• Units have easy front load access for mail carriers.
• Constructed of all aluminum stainless steel and corrosion resistant components
• Color: Grey powder coat
• Long life durability construction
• Parcel compartment prepared with U.S.P.S. 306P lock
• Ideal for smaller residential complexes

Specs

Collection Boxes

Collection boxes are used for easy, drop-off collection of outgoing mail and parcels in offices, apartment buildings, banks, hotels and condominiums.

Secure Residential Locking Mailboxes

Ideal for private residential use and business needs. Easy to install, easy to use.

Lockers

Tenant Storage Lockers

To best serve your needs, CHUTES fabricates its own tenant storage lockers. These custom-built lockers are made to your specifications and can fit almost any configuration.

NEW
Chutes Video





spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-01-02










Never Forget