Ballistica, Inc. |
43 Main St. S. E. Suite 308
Minneapolis, MN 55414
| |
| Toll Free: | 800-348-5943
|
| Phone: | 612-362-9188
|
| Fax: | 612-362-8991 |
| |
|
|
|
|

Last Update: 2008-10-21
|
Related News:
| 2008-11-06 | Vetrotech Saint-Gobain introduces the SGG SWISSFLAM STRUCTURE all glass system, suitable for many interior applications, like partition walls in offices, schools, conference rooms or in shopping centers. |
| 2008-08-19 | Vetrotech Saint-Gobain is now offering its Keralite® FR-R and Keralite® FR-F fire-rated glass-ceramic in larger sizes in response to demand from architects and building owners. The new 46" x 78" sheets join the company’s current offering... |
| 2008-05-12 | Pilkington North America is taking part in an innovative and interactive exhibit called The Glass Experience at the Museum of Science and Industry (MSI) in Chicago, Illinois, the largest and most comprehensive science center in the US. |
| 2008-04-30 | Vetrotech St. Gobain is proud to introduce the first 20 minute fire-rated all glass door. Utilizing SGG PYROSWISS EXTRA glass technology, architects and designers can now have full vision doors and maintain the required fire rating. |
| 2008-04-21 | Zeledyne announced today the purchase of Ford Motor Company Automotive Components Holdings (ACH) glass business and its plants in Nashville, Tenn., and Tulsa, Okla., its subsidiary Vidriocar in Ciudad Juarez, Mexico. Also included are the leases for a ... |
|