Search for:

Search by:
Company/Trade Name
Product Type

CO-EX Corporation

5 Alexander Dr.
Wallingford, CT 06492
 
Toll Free:800-888-5364
Phone:203-679-0500
Fax:203-679-0600
 
Web Site: www.co-excorp.com
panels and sheets by CO-EX Corporation
send email   send email send email   request catalog

Specs for panels and sheets                   CAD for panels and sheets                   BIM for panels and sheets                   LEED product data for panels and sheets                  

Overview:
CO-EX Corporation has been effectively serving the horticultural, architectural, plastics and home-improvement markets since our founding in 1988. Our products feature the kind of advanced technology and product development that you would expect from an industry leader, with the type of superior service that comes with a smaller, close-knit operation.We invite you to browse through our product offerings. You can count on CO-EX to deliver complete lines of Macrolux® Multiwall Polycarbonate Sheet, Macrolux Wall Series Polycarbonate 4, 5, and M-wall Sheet, Rooflite® Corrugated Polycarbonate Sheet, and polycarbonate profiles.

Products Trade Name Description Content

For Assistance

To Request a Sample or Technical Assistance

Macrolux polycarbonate sheets are supplied in four main categories;
1) multi-wall sheet from 4 MM thick up to 60 MM thick with various walls structures, insulation values and performance characteristics
2) multi-wall panels systems that are interlocking products or panels that are designed for ease of installation
3) corrugated sheets with many different profile structures for roofing applications and 4) solid sheets for clear window glazing applications.

All products can be supplied in various colors, widths and lengths to fit the end use application. All products are offered in a UV resistant grade for external applications.

Hand samples are available from stock and are in 5” x 7” size plaques. Larger samples can be sent if required.

Architectural Panel Systems

Multi-Wall Sheet and Panel Products

CO-EX Corporation Multi-Wall Sheet and Panel Products<BR><BR>
click to enlarge
CO-EX Corporation offers a number of multi-wall sheet and panel systems specifically designed to meet the structural, technical and aesthetic needs of the building and construction industry. These products are typically used for applications as wide ranging as; skylights, roofing panels, barrel vaults, canopies, walkways, building facades, doors and door panels, windows, pool enclosures and any other building envelope application. Each product is specifically designed to meet rigorous building performance criteria such as; load requirements, impact and breakage, and flammability codes of the industry. These products are developed to be easy to install.

Specs for Multi-Wall Sheet and Panel Products<BR><BR>

Polycarbonate Standing Seam Panels

BDL®
CO-EX Corporation Polycarbonate Standing Seam Panels<BR><BR>
click to enlarge
BDL (standing seam) is a panel product designed and developed for ease of installation for both sloped and vertical glazing applications. The product features a raised profile that attached to a click which locks to adjoining panels in place for a water tight seam. BDL comes in 16 mm thick and has great thermal insulation values with a U-value of 0.41 and an R-value of 2.44, high light transmission of 63% in clear and of course a 10 year warranty against yellowing. BDL 16 mm, being made from polycarbonate has extreme impact resistance (100 times greater than glass) and it is light weight.

Click Here for Technical Information

Specs for Polycarbonate Standing Seam Panels<BR><BR> CAD Details for Polycarbonate Standing Seam Panels<BR><BR> BIM Objects for Polycarbonate Standing Seam Panels<BR><BR> Green Product Data for Polycarbonate Standing Seam Panels<BR><BR>

Curved System for Windows and Roofing

BDL Curved CO-EX Curved Systems combine high thermal performance and strength with the lower cost of a lightweight panel and supporting structure. BDL Polycarbonate panels are able to cold form to a 10' radius and heat form to even tighter radii.

Specs for Curved System for Windows and Roofing<BR><BR> CAD Details for Curved System for Windows and Roofing<BR><BR> Green Product Data for Curved System for Windows and Roofing<BR><BR>

Modular Panels

Modulit 500 LP
CO-EX Corporation Modular Panels <BR><BR>
click to enlarge
Modulit 500 LP is a modular panel designed to click in place and create a smooth seam at the intersection of the panels. Modulit 500 LP is 40 mm thick and has high great thermal insulation values with a U-Value of 0.25 and an R- value of 4, high light transmission of 68% in clear and of course a 10 year warranty against yellowing. Modulit 500 LP, being made from polycarbonate has extreme impact resistance (100 times greater than glass) and it is light weight.

Click Here for Technical Information

Specs for Modular Panels <BR><BR> CAD Details for Modular Panels <BR><BR> BIM Objects for Modular Panels <BR><BR> Green Product Data for Modular Panels <BR><BR>

Multiwall Polycarbonate Panels

Grecatec
CO-EX Corporation Multiwall Polycarbonate Panels<BR><BR>
click to enlarge
Grecatec is a multi-wall polycarbonate panel with five walls that provide for great thermal insulation properties. Grecatec, unlike standard multi-wall sheets has a Greca profile which provides high load capabilities and can be easy installed in multi-purpose roofing profiles. This product has excellent light transmission and high impact properties and can be installed on many metal roofs to provide a natural lighting element while having great thermal insulation which will reduce energy costs.

Specs for Multiwall Polycarbonate Panels<BR><BR> CAD Details for Multiwall Polycarbonate Panels<BR><BR>

Corrugated Multi-wall

Ondalite
CO-EX Corporation Corrugated Multi-wall<BR><BR>
click to enlarge
Ondalite is a translucent multi-wall polycarbonate corrugated panel for use in flat and curved coverings in industrial buildings. It is offered in two thicknesses, 3 mm twin wall and 6 mm triple wall. The wave design of the Ondalite matches many of today’s roofing profiles made out of metal and FRP. Ondalite can take high loads, it has good light transmission and good thermal insulation values.

Specs for Corrugated Multi-wall<BR><BR>

Multi-Wall System

Vega
Polaris
CO-EX Corporation Multi-Wall System<BR><BR>
click to enlarge
These are two panels systems that offer a high performance solution to glaze any industrial building roof. The products can be summarized as being easy to install, a universal system to be flexible enough to marry to various thicknesses of metal insulation panels, high impact resistance, excellent thermal insulation values and very good fire resistance. Vega 30 mm panels already have a flange that fits many roofing profiles. The Polaris panel comes without the flange to fit to a wider range of roofing options.

Specs for Multi-Wall System<BR><BR>

DYI Glazing Panels

Click 16 Click 16 is the perfect product for the do-it-your-selfer. It is ideal for glazing applications for roofing in patios, carports, canopies, sheds or anywhere around the house.

Specs for DYI Glazing Panels<BR><BR>

Architectural Sheeting Systems

NEW
Polisnake Polycarbonate Panels

Polisnake
CO-EX Corporation NEW<BR>Polisnake Polycarbonate Panels<BR><BR>
click to enlarge
POLISNAKE is a new and exclusive style of multi-walled sheet from CO-EX Corporation. Utilizing years of expertise in the polycarbonate extrusion industry, POLITEC engineers developed the technique necessary to configure the undulating channels which form the polisnake panel. POLISNAKE sheets feature all the terrific properties you expect from a premier, state-of-the-art provider of polycarbonate panels - high load resistance – minimal weight — excellent light transmission and more. Aesthetically speaking, these panels offer the architect a noteworthy approach to design solutions, with a distinctive wave-look available only with Polisnake.

Specs for NEW<BR>Polisnake Polycarbonate Panels<BR><BR>

Sheeting Products

CO-EX Corporation offers many products for use in architectural sheet applications such as: facades, skylights, canopies, walkways, barrel vaults, roofs and many other applications. All our architectural sheet products have high light transmission, high insulation properties, and good impact properties and are lightweight for ease of installation and framing.

Specs for Sheeting Products<BR><BR>

Multi-wall Polycarbonate Sheets

Macrolux™
CO-EX Corporation Multi-wall Polycarbonate Sheets<BR><BR>
click to enlarge
Macrolux™ Co-extruded Thermoglazing is perfect for applications requiring material which offers high light transmission, thermal insulation, light in weight yet strong, high shock resistance, flame retardance, great economy, vandal resistance and design flexibility. Consider using Macrolux™ Panels in your project.

Specs for Multi-wall Polycarbonate Sheets<BR><BR> BIM Objects for Multi-wall Polycarbonate Sheets<BR><BR> Green Product Data for Multi-wall Polycarbonate Sheets<BR><BR>

M-Wall Polycarbonate Sheet

M-Wall Macrolux™ Multiwall Polycarbonate in Three-Wall, Five-Wall, 4/M-Wall & 5/M-Wall Shapes Provide a Strong, Flexible &Energy Efficient Glazing for your Projects!

Insulating and Light Diffusing Roofing Macrolux™ "Wall" Series sheets are superior to standard polycarbonate products due to their strong, multilayer con-struction. These layers provide strength with minimal decrease in light transmission. Able to withstand extreme abuse, the impact strength of Macrolux™ is greater than fiberglass, glass & acrylic. Our exclusive Three-Wall, Five-Wall, 4/ M-Wall and 5/M-Wall shapes offer a strength in loading not previously available in other polycarbonate products while maintaining their lightweight characteristics.

Specs for M-Wall Polycarbonate Sheet<BR><BR> Green Product Data for M-Wall Polycarbonate Sheet<BR><BR>

Two-Tone Polycarbonate Multi-Wall Sheet

Superlife
CO-EX Corporation Two-Tone Polycarbonate Multi-Wall Sheet
click to enlarge
CO-EX Corporation produces a unique line of high performance sheet materials to support the design and architectural community. Superlife is a two-tone polycarbonate multi-wall sheet that comes in either 16 mm or 25 mm thick (other thicknesses available upon special order request) Many combinations of colors can be produced to provide additional aesthetic to any glazing or skylight application. The most popular combinations are Blue/Opal and Bronze/Opal that are used for awnings, verandas, conservatories and roofing applications. As with all our multi-wall products the Superlife has the additional benefits of having a high thermal insulation value, high light transmission, high load factors and good impact resistance.

Specs for Two-Tone Polycarbonate Multi-Wall Sheet Green Product Data for Two-Tone Polycarbonate Multi-Wall Sheet

High U & R Value 10 Wall Sheets

Macrolux™ 10X ES
CO-EX Corporation High U & R Value 10 Wall Sheets<BR><BR>
click to enlarge
Macrolux™ 10X ES is a 10 wall product with very high insulation values up to a K-Value of 1.1 (U-factor .194, R-value of 5.15). Standard thicknesses of 16mm, 20 mm, 25 mm and 32 mm are offered.

Specs for High U & R Value 10 Wall Sheets<BR><BR> BIM Objects for High U & R Value 10 Wall Sheets<BR><BR> Green Product Data for High U & R Value 10 Wall Sheets<BR><BR>

High Insulation Roofing and Wall Panels

Rocklite
CO-EX Corporation High Insulation Roofing and Wall Panels<BR><BR>
click to enlarge
Rocklite is a very high insulation multi-wall sheet material that has 10 walls – which imparts superior insulation properties due to multiple chambers, and comes in a range of thicknesses from 32 mm to 60 mm.

Specs for High Insulation Roofing and Wall Panels<BR><BR> BIM Objects for High Insulation Roofing and Wall Panels<BR><BR> Green Product Data for High Insulation Roofing and Wall Panels<BR><BR>

Architectural Gallery

Welcome to our Architectural Gallery. Here you will find a small sampling of polycarbonate sheet application to give you an idea of the widespread use of Co-Ex products.

Solar Control Products

Solar Control Materials

CO-EX Corporation Solar Control Materials<BR><BR>
click to enlarge
CO-EX Corporation offers a family of Solar Control materials that meets the requirements of many varied applications requiring a transparent or translucent glazing material that can reduce the heat to provide for a comfortable climate wherever our material is used. The technology employs a number of specialty additive(s) applied to either the surface or into the mass of the material which reflects the heat out of the sheet into the atmosphere as shown in the diagram.

The product performance can be adjusted to meet the needs of the application by adding more or less of the heat reflective additive(s). Multiple grades are offered by CO-EX please contact us to request further information on these materials. CO-EX Corporation is the leader in innovation of specialty architectural applications with multi-wall polycarbonate sheet products, let us know of your requirement and we will find a material to fit your needs.

Co-EX Corporation offers four main types of Solar Control multi-wall polycarbonate sheet materials, all of which have a special additive that provides for improved comfort when you are “under the sun”.

Specs for Solar Control Materials<BR><BR>

Heatshield

Heatshield controls the amount of solar energy transmitted into a structure, that is considered an essential parameter for comfort. Heat Shield products reduce the amount of energy transmitted to the building interior. This is called the “G” value. The G-value is the percentage of solar energy that pass through the sheet (TSET). Shading Coefficient is the amount of solar energy transmitted through the glazing. In Europe G-Values are more commonly used and in the U.S. Shading coefficient is a more recognized measure.

Specs for Heatshield<BR><BR>

Athermic Sheet

A special reflective finish is co-extruded into the upper surface of our Macrolux Multi-wall sheet, creating our Athermic product. To further reduce internal glare, the underside is given an opal finish which also gives a bright internal appearance. Independent testing confirms that Athermic sheets significantly reduce the total heat/solor energy transmission penetrating through the sheets.

Specs for Athermic Sheet<BR><BR>

Bi-Color Athermic Sheet

CO-EX Corporation Bi-Color Athermic Sheet<BR><BR>
click to enlarge
Bi-Color Athermic sheets have all the excellant properties of our standard Athermic sheet, but also includes the enhanced aesthetics that come with it's 2 color design. A special reflective finish is co-extruded into the upper surface of our Macrolux Multi-wall sheet, creating our Athermic product. To further reduce internal glare, the underside is given an opal finish which also gives a bright internal appearance. Independent testing confirms that Athermic sheets significantly reduce the total heat/solor energy transmission penetrating through the sheets.

Specs for Bi-Color Athermic Sheet<BR><BR>

Heat Controller Multi-wall Polycarbonate Sheets

Macrolux™ IR
CO-EX Corporation Heat Controller Multi-wall Polycarbonate Sheets<BR><BR>
click to enlarge
By absorbing the infrared rays of the sun, Macrolux IR reduces the heat that builds up in the area enclosed by the sheets. It also protects the enclosure from harmful ultraviolet rays for a more comfortable environment.

Specs for Heat Controller Multi-wall Polycarbonate Sheets<BR><BR> BIM Objects for Heat Controller Multi-wall Polycarbonate Sheets<BR><BR> Green Product Data for Heat Controller Multi-wall Polycarbonate Sheets<BR><BR>

Corrugated Products

Corrugated Sheets

CO-EX Corporation offers a wide array of corrugated polycarbonate sheet options. All products have high light transmission, very good impact resistance and toughness (against hail damage), high heat resistance and come with our min-dew coating to protect against the formation of water droplets. All Rooflite and Mono-Clear products come with a 10 year warranty against yellowing.

While we stock a number of standard corrugated profiles such as: Greca, Arc wave and Sine wave, we can match most standard metal roof profiles. So if you have a profile you want us to match please provide CO-EX the information and we can provide a quote to you.

Specs for Corrugated Sheets<BR><BR>

High Light, High Diffusion Corrugated Polycarbonate Sheets

Rooflite HD CO-EX’s Rooflite HD corrugated polycarbonate sheet brings together high light transmission and high diffusion into one product. Manufactured using state-of-the-art UV blocking co-extrusion and pigment technology, Rooflite HD provides many benefits over standard products. The combination of high light transmission and high light diffusion makes this product an excellent choice when used with people, plants or animals.

Specs for High Light, High Diffusion Corrugated Polycarbonate Sheets<BR><BR>

Corrugated Polycarbonate Sheets

Rooflite® Rooflite® corrugated polycarbonate sheet provides design professionals, green-house growers, and do-it-yourselfers with an easily fabricated and installed building product. Unique physical, mechanical, thermal and optical properties combine to make Rooflite® flexible and strong, yet light in weight.

Specs for Corrugated Polycarbonate Sheets<BR><BR> BIM Objects for Corrugated Polycarbonate Sheets<BR><BR>

Corrugated Polycarbonate Skylight and Sidelight Panels

RoofliteMB® RoofliteMB® corrugated polycarbonate sheet provides design professionals with an easily fabricated and installed building product. Unique physical, mechanical, thermal and optical properties combine to make RoofliteMB® flexible and strong, yet light in weight.

Specs for Corrugated Polycarbonate Skylight and Sidelight Panels<BR><BR> BIM Objects for Corrugated Polycarbonate Skylight and Sidelight Panels<BR><BR>

Horticultural Sheet Products

Multi-Wall & Corrugated Products

CO-EX Corporation offers a number of multi-wall and corrugated sheet products specifically designed with the Horticultural grower in mind. The products are designed to offer maximum light transmission, while providing thermal insulation and outstanding impact properties. All polycarbonate sheets have over 100 times the impact strength of glass, 30 times the impact strength of acrylic and about 10 times the impact strength of fiberglass.

These products can be offered with a “min-dew” additive which eliminates drops of water forming on the surface of the product.

In the multi-wall family of sheet products we offer standard profiles in twin wall, triple wall and five wall structures.

All standard Macrolux® multi-wall and Rooflite corrugated sheet products come with a 10 year limited warranty against yellowing and damage due to hail.

Specs for Multi-Wall & Corrugated Products<BR><BR>

Horticultural Gallery

Welcome to our Horticultural Gallery. Here you will find a small sampling of polycarbonate sheet application to give you an idea of the widespread use of Co-Ex products.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-01
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget