Search for:

Search by:
Company/Trade Name
Product Type

Collins Companies (The)

1618 S. W. 1st Ave.
Suite 500
Portland, OR 97201-5706
 
Toll Free:800-329-1219
Phone:503-471-2212
Fax:503-417-1441
 
Web Site: www.collinswood.com
softwoods and hardwoods by Collins Companies (The)
send email   send email send email   request catalog
send email   USA reps

Specs for softwoods and hardwoods                   CAD for softwoods and hardwoods                   BIM for softwoods and hardwoods                   LEED product data for softwoods and hardwoods                  

Overview:
The family-owned Collins Companies traces its roots back to 1855, when T.D. Collins began timber operations in Pennsylvania. By the turn of the century, the family had expanded west to manage 94,000 acres of softwood in northeastern California. Today our holdings also include the Collins Lakeview Forest in southern Oregon and northern California. Additionally, Collins Products LLC manufactures standard and certified exterior siding and particleboard, also standard hardboard siding and trim.

Products Trade Name Description Content

TruWood®Trim

TruWood® Trim

TruWood®
Collins Companies (The) TruWood® Trim <BR><BR>
click to enlarge
TruWood® Trim offers architects and builders:
  • Versatile: It is reversible, doubling application possibilities. Old Mill® textured surface on one side which replicates the look of natural cedar. The reverse side has a smooth surface that complements all siding textures
  • Durable: Proven performance time and time again.
  • Thicknesses: Available in 4/4” and 5/4” thicknesses
  • Complements every exterior cladding - Available in 2”, 3”, 4”, 6”, 8”, 10” and 12” widths
  • Stylish: TruWood® is free of knots and other natural flaws as it is produced from residual wood fibers
  • Uses: band board, corner board,door trim, fascia, rake board, soffits amd window trim
  • Easy to install
  • Pre-primed
  • 30 year limited warranty
  • Green: Recycled content is 3rd party certified SCS (Scientific Certification Systems)


Specs for TruWood® Trim <BR><BR> CAD Details for TruWood® Trim <BR><BR> BIM Objects for TruWood® Trim <BR><BR> Green Product Data for TruWood® Trim <BR><BR>

TruWood® Siding

TruWood® Siding

TruWood®
  • High-quality Engineered Wood
  • Available in more than 60 styles


Specs for TruWood® Siding<BR><BR> CAD Details for TruWood® Siding<BR><BR> BIM Objects for TruWood® Siding<BR><BR> Green Product Data for TruWood® Siding<BR><BR>

Cottage Lap® Siding

TruWood®
Collins Companies (The) Cottage Lap® Siding<BR><BR>
click to enlarge
Cottage Lap® Siding has a distinctive look that can add elegance and style to any home. It is designed for use in residential single family and multi-family housing.
  • Available in 12’ or 16” wide lap for coverage efficiency
  • 16’ lengths: Results in less cutting and less waste
  • ½" Thickness: Produces a solid panel.
  • Self-Aligning Profile: Easier to install, goes up fast, saving labor costs.
  • Large Style Selection: Old Mill® textured cedar surface in 4”, 5” or 8” groove patterns.
  • Pre-primed: Provides a consistent surface ready to accept paint.
  • 30 year limited warranty
  • Green: Recycled content is 3rd party certified SCS (Scientific Certification Systems


Specs for Cottage Lap® Siding<BR><BR> CAD Details for Cottage Lap® Siding<BR><BR> BIM Objects for Cottage Lap® Siding<BR><BR> Green Product Data for Cottage Lap® Siding<BR><BR>

TruWood® Designer Shake® Lap Siding

TruWood® Designer Shake®
Collins Companies (The) TruWood® Designer Shake® Lap Siding<BR><BR>
click to enlarge
TruWood® Designer Shake® Lap Siding gives architects many design and style options.
  • Uses: Accent or as special design feature on gable ends and around windows to create a Victorian motif
  • 8’ lengths: much easier to install than traditional “one shingle at a time” method
  • Styles & Patterns:
    Craftsmen Staggered
    Cove
    Octagon
    Diamond
    Fishscale
    Round
  • Pre-primed: provides a consistent surface ready to accept paint
  • 30 year limited warranty
  • Green: Recycled content is 3rd party certified SCS (Scientific Certification Systems


Specs for TruWood® Designer Shake® Lap Siding<BR><BR> CAD Details for TruWood® Designer Shake® Lap Siding<BR><BR> BIM Objects for TruWood® Designer Shake® Lap Siding<BR><BR> Green Product Data for TruWood® Designer Shake® Lap Siding<BR><BR>

TruWood® Old Mill® Shingle Siding

TruWood® Old Mill®
Collins Companies (The) TruWood® Old Mill® Shingle Siding<BR><BR>
click to enlarge
TruWood® Old Mill® Shingle Siding gives the rich look of split shingle without the cost.
  • Uses: Gabled ends or Victorian look that results in high-quality architectural beauty
  • 4’-13/16” length with shiplap edges that are easier to install
  • Pre-primed: Provides a consistent surface ready to accept paint
  • 30 year limited warranty
  • Green: Recycled content is 3rd party certified SCS (Scientific Certification Systems


Specs for TruWood® Old Mill® Shingle Siding<BR><BR> CAD Details for TruWood® Old Mill® Shingle Siding<BR><BR> BIM Objects for TruWood® Old Mill® Shingle Siding<BR><BR> Green Product Data for TruWood® Old Mill® Shingle Siding<BR><BR>

TruWood® Cedar Shake® Lap Siding

TruWood® Cedar Shake® TruWood® Cedar Shake® Lap Siding is designed to give the look of traditional hand-split cedar shakes without the defects and high costs. It is free of knots which gives a more attractive finished product.
  • Uses: Used in residential single family and multi-family housing also for remodeling projects
  • 16’ lengths: Results in less cutting and less waste
  • 7/16” and ½” Thicknesses: produce a solid panel
  • Self-Aligning Profile: easier to install, goes up fast, saving labor costs
  • Pre-primed: Provides a consistent surface ready to accept paint
  • 30 year limited warranty
  • Green: Recycled content is 3rd party certified SCS (Scientific Certification Systems


Specs for TruWood® Cedar Shake® Lap Siding<BR><BR> CAD Details for TruWood® Cedar Shake® Lap Siding<BR><BR> BIM Objects for TruWood® Cedar Shake® Lap Siding<BR><BR> Green Product Data for TruWood® Cedar Shake® Lap Siding<BR><BR>

TruWood® Lap Siding

TruWood® TruWood® Lap Siding with the Old Mill® textured surface has the look of cedar without the defects.
  • Uses: used in residential single family and multi-family housing also for remodeling projects
  • 16’ lengths: results in less cutting and less waste
  • 7/16” Thickness has a bevel edge and comes in 6”, 8” 9 ½”, 10 ½ and 12” widths
  • ½" Thickness is Self-Aligning: produces a solid panel and is easier to install, goes up fast, saving labor costs. It is available in 6”, 8”, 10 ½”, 12” and 16” widths
  • Pre-primed: provides a consistent surface ready to accept paint
  • 30 year limited warranty
  • Green: Recycled content is 3rd party certified SCS (Scientific Certification Systems


Specs for TruWood® Lap Siding <BR><BR> CAD Details for TruWood® Lap Siding <BR><BR> BIM Objects for TruWood® Lap Siding <BR><BR> Green Product Data for TruWood® Lap Siding <BR><BR>

TruWood® Sure Lock™ Lap Siding

TruWood® TruWood® Sure Lock™ Lap Siding features a hidden nail design that allows flexible and easy application without surface nails.
  • Sure Lock Profile: locks siding in place every time, assuring straight level installation
  • Smooth nail-free surface
  • 16’ lengths: results in less cutting and less waste
  • ½" Thickness: produces a solid panel
  • Hidden nail scribe line: shows proper nail placement for easy installation
  • Large Style
  • Selection: Old Mill® textured cedar surface in 12” Sure Lock Six Cottage Lap® and 6” or 8” Sure Lock™ Lap Siding
  • Pre-primed: provides a consistent surface ready to accept paint
  • 30 year limited warranty
  • Green: Recycled content is 3rd party certified SCS (Scientific Certification Systems


Specs for TruWood® Sure Lock™ Lap Siding<BR><BR> CAD Details for TruWood® Sure Lock™ Lap Siding<BR><BR> BIM Objects for TruWood® Sure Lock™ Lap Siding<BR><BR> Green Product Data for TruWood® Sure Lock™ Lap Siding<BR><BR>

TruWood® Self-Aligning Lap Siding

TruWood®
Collins Companies (The) TruWood® Self-Aligning Lap Siding <BR><BR>
click to enlarge
TruWood® Self-Aligning Lap Siding is easier to install and saves on installation time and labor coasts.
  • Self-aligning feature is standard in Channel Rustic™, Cottage Lap® abd Cedar Shake styles.
  • Uses: used in residential single family and multi-family housing also for remodeling projects
  • 16’ lengths: results in less cutting and less waste.
  • ½" Thickness: produces a solid panel
  • Large Style Selection: Old Mill® textured cedar surface in 2 widths for a variety of design options
  • Pre-primed: provides a consistent surface ready to accept paint
  • 30 year limited warranty
  • Green: Recycled content is 3rd party certified SCS (Scientific Certification Systems


Specs for TruWood® Self-Aligning Lap Siding <BR><BR> CAD Details for TruWood® Self-Aligning Lap Siding <BR><BR> BIM Objects for TruWood® Self-Aligning Lap Siding <BR><BR> Green Product Data for TruWood® Self-Aligning Lap Siding <BR><BR>

TruWood Channel Rustic™ Lap Siding

TruWood® Channel Rustic™ TruWood Channel Rustic™ Lap Siding is designed to look like traditional lumber siding without the splits, cracks and checks. It can be applied conventionall or in a diagonal design for a contemporary look.
  • Uses: used in residential single family and multi-family housing also for remodeling projects
  • Pre-primed: provides a consistent surface ready to accept paint
  • 16’ lengths: results in less cutting and less waste.
  • ½" Thickness: produces a solid panel
  • Self-Aligning Profile: easier to install, goes up fast, saving labor costs
  • 30 year limited warranty
  • Green: Recycled content is 3rd party certified SCS(Scientific Certification Systems


Specs for TruWood Channel Rustic™ Lap Siding<BR><BR> CAD Details for TruWood Channel Rustic™ Lap Siding<BR><BR> BIM Objects for TruWood Channel Rustic™ Lap Siding<BR><BR> Green Product Data for TruWood Channel Rustic™ Lap Siding<BR><BR>

TruWood Adobe™ Siding

TruWood Adobe™
Collins Companies (The) TruWood Adobe™ Siding <BR><BR>
click to enlarge
TruWood Adobe™ Siding provides a natural stucco appearance without the high cost and lengthy cure time.
  • Design: It offers the the attracive visual appeal of stucco and the easy application of stucco
  • Uses: used in residential single family and multi-family housing also for remodeling projects
  • 4’ x 8’ panels: are sized for optimal versatility
  • ½” Thickness: produces a solid panel
  • Pre-primed: provides a consistent surface ready to accept paint
  • 30 year limited warranty
  • Green: Recycled content is 3rd party certified SCS (Scientific Certification Systems


Specs for TruWood Adobe™ Siding <BR><BR> BIM Objects for TruWood Adobe™ Siding <BR><BR> Green Product Data for TruWood Adobe™ Siding <BR><BR>

Panel Siding

TruWood® Panel Siding is engineered to provide a highly paintable, textured surface for the look of cedar without checks or cracks.
  • Uses: used in residential single family and multi-family housing also for remodeling projects
  • 7/16” and ½” Thicknesses: produce a solid panel
  • Pre-primed: provides a consistent surface ready to accept paint
  • 30 year limited warranty
  • Green: Recycled content is 3rd party certified SCS (Scientific Certification Systems


Specs for Panel Siding<BR><BR> CAD Details for Panel Siding<BR><BR> BIM Objects for Panel Siding<BR><BR> Green Product Data for Panel Siding<BR><BR>

TruWood® Siding Accessories

TruWood®
Collins Companies (The) TruWood® Siding Accessories<BR><BR>
click to enlarge
TruWood® Siding Accessories are perfect fitting corners and joint covers that are manufactured form high quality, prime coated aluminum.
  • Uses: TruWood® corners and joint covers add protection from weather and a touch of class to homes
  • Precision engineered: designed specifically to fit the grooves of each pattern perfectly and are easy to install
  • Added weather protection: applying corners and joint covers will provide added moisture protection
  • Pre-primed: provides a consistent surface ready to accept paint
  • Custom embossing: TruWood® siding accessories are custom embossed to match Old Mill® textured surface


Specs for TruWood® Siding Accessories<BR><BR> BIM Objects for TruWood® Siding Accessories<BR><BR>

Collins Softwood

Collins Softwood

Collins Companies (The) Collins Softwood<BR><BR>
click to enlarge
At the Collins Companies, we provide our customers with the assurance that our products are backed by a legacy as positive as the products themselves. A family-owned business since 1855, ours is a heritage of responsibility to the land and to the people. From the foresters in the field, through operators in the plants, to sales people in the marketplace, we relentlessly pursue the best utilization and applications of our natural and renewable resources.

Specs for Collins Softwood<BR><BR>

Collins Hardwood

Collins Hardwood

Kane Hardwood and Richwood Hardwood are divisions of The Collins Companies, a family-owned timber and sawmill business in continuous operation for over 155 years. A reputation for honesty, integrity, and environmental stewardship has propelled Collins in to the role as an industry leader.

Specs for Collins Hardwood<BR><BR>

Collins Pacific Albus®

Collins Pacific Albus®
Collins Companies (The) Collins Pacific Albus®<BR><BR>
click to enlarge
Pacific Albus is a hardwood species ideal for a variety of uses including moulding & millwork, cut stock, furniture applications, edge-glued panels for door core and hobby panels, pallet stock, recreational vehicle parts, landscape timbers and much more. Because it is plantation grown, the quality of the product is consistent, uniform, and - importantly, always available. It is FSC "Pure" certified (SCS-COC-001855) under the principles and criteria of the Forest Stewardship Council.

Specs for Collins Pacific Albus®<BR><BR>

Collins Pine FreeForm®

Collins Pine FreeForm®

Collins Companies (The) Collins Pine FreeForm®<BR><BR>
click to enlarge
Collins Pine FreeForm® Particleboard was selected as one of the Top - 10 Green Building Products in 2007 by the editors of GreenSpec and Environmental Building News and received the 2009 Sequoia Award for innovation in Green Building Products.

Specs for Collins Pine FreeForm®<BR><BR>

Collins Pine Particleboard®

Collins Pine Particleboar®

Collins Companies (The) Collins Pine Particleboar®<BR><BR>
click to enlarge
Exceptionally High Percentage of Western Pine
  • Excellent machinability
  • Extends tool life, which increases productivity and reduces costs
  • Light tan color allows for the use of thin papers and melamines, further reducing costs
  • Color, surface, and core qualities are consistent from panel to panel


Specs for Collins Pine Particleboar®<BR><BR>

Certified Forests

Certified Forests

All three Collins forests—Pennsylvania, Almanor, and Lakeview—have been independently certified by Scientific Certification Systems (SCS) in accordance with the principles and criteria of the Forest Stewardship Council (FSC).



spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-01
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget