Search for:

Search by:
Company/Trade Name
Product Type

Creative Industries, Inc.

1024 Western Dr.
Indianapolis, IN 46241
 
Toll Free:800-776-2068
Phone:317-248-1102
Fax:317-247-4953
 
Web Site: www.creativeind.com
windows and hoppers by Creative Industries, Inc.
send email   send email send email   request catalog

SpecWizard for windows and hoppers                   Specs for windows and hoppers                  

Overview:
In 1970, we began developing and manufacturing bullet resistant products which offered a whole new concept in this field. Our products were designed with small applications as well as large in mind. We are proud of the fact our products are priced competitively enough to be within the reach of the small businessman. It is not necessary to purchase a complete system from us in order to obtain a certain item. We believe that we have more variety of this type of equipment than any other company. For many years we have been offering service that is unheard of, especially when compared to that of others in this industry. Most of our items are very simple, aesthetically pleasing and practical. Many of our products have been patented. Our research and development is never ending as many of our products are down-to earth solutions to customers' problems.

Products Trade Name Description Content

Windows

Exchange Window

Creative Industries, Inc. Exchange Window<BR><BR>
click to enlarge
Exchange Window with natural voice transmission mounts into masonry opening or into bullet resistant reinforced stud wall. It can be made in single or multiple lites. The window frame is extruded aluminum and is fastened together with screws. Glazing material is held in place with rubber spacers which provide open space around side and top for natural voice transmission. Stainless steel shelf with built-in deal tray fits below window lite. Choice of bullet resistant glazing. Exchange window is for interior use only. Exchange Window with Multi-lites available in custom sizes. Priced upon application. Specify frame finish: Clear or dark bronze anodized aluminum Construction: Aluminum frame Stainless steel shelf.

SpecWizard for Exchange Window<BR><BR> Specs for Exchange Window<BR><BR>

Exterior Service Window

Creative Industries, Inc. Exterior Service Window<BR><BR>
click to enlarge
Exterior Service Window fits into rough wall opening and clamps onto wall. Adjustable extruded aluminum frame fits walls 5" to 8.5" thick. Window clamps in place with bolts positioned through back frame into threaded section of front frame. Glazing is sealed into the frame for weather tight installation. Stainless steel shelf has writing surface in front of built-in deal tray. Deal tray closure helps prevent drafts. Natural voice transmission is provided by the circular draft-free talk thru.

SpecWizard for Exterior Service Window<BR><BR> Specs for Exterior Service Window<BR><BR>

Walk-Up Window

Creative Industries' bullet resistant Walk-Up Window has an aluminum frame. Patented stainless steel counter top with drawer leaves space in front of window for writing surface or purse ledge. Weatherstripped drawer extends out to customer for access to contents.

Natural voice transmission is furnished by Creative's patented model No. 5-D* cast stainless steel talk thru. Walk-Up Window is shipped without glazing material permanently installed. Sealant to be furnished by installer.

SpecWizard for Walk-Up Window<BR><BR> Specs for Walk-Up Window<BR><BR>

Exchange Window with Lazy Susan

This double lite window unit is for interior use only. Window has natural voice transmission inside aluminum frame. Deal tray is provided for currency transactions while Lazy Susan* pass thru handles larger items for transfer. Choice of plastic laminate on shelf.

SpecWizard for Exchange Window with Lazy Susan<BR><BR> Specs for Exchange Window with Lazy Susan<BR><BR>

Sliding Window

Window unit has a stationary lite as well as a sliding lite which opens for daytime use. Window lite slides closed via overhead track for nighttime security. Frame available in clear or dark bronze anodized aluminum. Shelf is available in stainless steel or plastic laminated with stainless steal deal tray mounted below sliding window when in closed position. Unit is available with level I bullet resistant acrylic or level III bullet resistant polycarbonate. Window can be made to User or Project specified sizes. This model is for interior use only.

SpecWizard for Sliding Window<BR><BR> Specs for Sliding Window<BR><BR>

Exchange Window with Hinged Panel

Exchange window with natural voice transmission has hinged panel which swings up for transfer of larger items. Stainless steel shelf with integral deal tray fits below window. This model for interior use only. Note: GLASS IS NOT AVAILABLE for Exchange Window with Hinged Panel.

SpecWizard for Exchange Window with Hinged Panel<BR><BR> Specs for Exchange Window with Hinged Panel<BR><BR>

Flip Window (Non-Bullet Resistant)

The Flip Window is designed to allow less entry of outside air into the building than normal sliding window. The window pivots for easy opening and closing. When open the front edge of window extends out only 8.5" from sill. Flip window mounts between mullions for retrofit.

Service Window with Aluminum Clamp-on Frame

Bullet resistant window fits into rough wall opening and clamps onto finished wall. Extruded aluminum frame adjusts for walls 5" to 8.5" thick. Window unit clamps into place with bolts positioned through back frame into threaded section of front frame. Glazing is held in place with rubber spacers, providing space around sides and top for natural voice transmission. Stainless steel shelf with built-in tray is fastened into frame. Choice of glazing. Entire unit is shipped fully assembled. This model is for interior use only.

SpecWizard for Service Window with Aluminum Clamp-on Frame<BR><BR> Specs for Service Window with Aluminum Clamp-on Frame<BR><BR>

Vision Window with Aluminum Clamp-On Frame

Bullet resistant Vision Window with Aluminum Clamp-on Frame is identical to our Service Window above except for a frame along bottom in place of stainless steel shelf and deal tray.

SpecWizard for Vision Window with Aluminum Clamp-On Frame<BR><BR> Specs for Vision Window with Aluminum Clamp-On Frame<BR><BR>

Exchange Vision Window

Exchange Vision Window has natural voice transmission. This window is identical to Exchange Window above except the shelf is omitted and replaced with aluminum frame along bottom edge. Specify frame finish:

SpecWizard for Exchange Vision Window<BR><BR> Specs for Exchange Vision Window<BR><BR>

Vision Window

Vision Windows are available in single, double or triple lites. Corner and bay windows are available upon request. Window frame is extruded aluminum fastened together with screws, available in clear or dark bronze anodized finish. Vision windows are shipped without glazing material permanently installed. Glazing material must be sealed into framing after frame is anchored in place. Sealant to be furnished by installer.

Vision Window provides walk-up or drive-up service with the addition of circular talk thru and transaction drawer.

SpecWizard for Vision Window<BR><BR> Specs for Vision Window<BR><BR>

Exterior Service Window with Multi-Lites

Exterior Service Window with Multi-Lites has adjustable aluminum clamp-on frame to fit walls 5" to 8.25" thick. Mullions divide window into two or more lites. Glazing is sealed into frame for weather tight installation. Draft-free circular talk thrus allow natural voice communication. Stainless steel shelf has recessed deal trays with closures.

SpecWizard for Exterior Service Window with Multi-Lites<BR><BR> Specs for Exterior Service Window with Multi-Lites<BR><BR>

Ticket Window

Creative Industries bullet resistant Ticket Window features aluminum clamp-on frame adjustable for walls 5" to 8.5" thick, two-way voice amplified bullet resistant talk thru is mounted in choice of glazing. The unique patented counter top and drawer combination is constructed of stainless steel and weatherstripped to minimize energy loss. Drawer moves forward quietly on solid bearing slides and blends smoothly into frontal surface of shelf when closed, making desirable flush appearance. Counter top extends in front of window to provide customer with extra space for writing surface or purse ledge. Window frame is available in clear or dark bronze anodized finish.

SpecWizard for Ticket Window<BR><BR> Specs for Ticket Window<BR><BR>

NW-PH 1632 Nite Window with Pass Hopper

Nite Window with Pass Hopper fits into wall opening of 16.25" x 32.25". Aluminum frame has clear or dark bronze anodized finish. Unit includes PHE-1 stainless steel Pass Hopper,* weatherstripped for exterior use and our No. 6-FR* stainless steel draft-free talk thru. Window has 1.25" thick Level I bullet resistant acrylic glazing.

SpecWizard for NW-PH 1632 Nite Window with Pass Hopper<BR><BR> Specs for NW-PH 1632 Nite Window with Pass Hopper<BR><BR>

NW-DT 1624 Nite Window with Deal Tray

Compact Nite Window with Deal Tray fits into 16.25" x 24.25" wall opening. Glazing is 1.25" thick acrylic with Level I bullet resistant protection and aluminum frame in clear or dark bronze anodized finish. Window unit has No. 6-FR* stainless steel draft-free talk thru and stainless steel deal tray with hinged draft closure.

SpecWizard for NW-DT 1624 Nite Window with Deal Tray<BR><BR> Specs for NW-DT 1624 Nite Window with Deal Tray<BR><BR>

Bullet Resistant Teller Counter Model BRTC-STH

Bullet Resistant Teller Counter Model BRTC-SWTH is furnished with No. 1 Swivel-Thru* combination pass thru and deal tray. It has a natural voice transmission acrylic panel at deal area, with acrylic panels above risers set in aluminum frames. Teller counter unit includes counter top, risers and counter front with bullet resistant fiberglass panels on rear side. Electrical duplex outlets are mounted on rear side of risers (wiring by others).

SpecWizard for Bullet Resistant Teller Counter Model BRTC-STH<BR><BR> Specs for Bullet Resistant Teller Counter Model BRTC-STH<BR><BR>

Flip Window with Transom (Non-Bullet Resistant)

For new construction or retrofit, this unit can replace moveable section of existing sliding window, reducing the size of the window which opens to the customer. Custom sizes and configurations available upon application.

SpecWizard for Flip Window with Transom (Non-Bullet Resistant)<BR><BR> Specs for Flip Window with Transom (Non-Bullet Resistant)<BR><BR>

Pass Thrus

Package Receiver

Creative Industries, Inc. Package Receiver<BR><BR>
click to enlarge
Package Receiver accommodates larger items for transfer. It has an inter-locking mechanism to allow only one door at a time to open. Front door can be locked from rear side with special locking bar. Closer is furnished on front door.

SpecWizard for Package Receiver<BR><BR> Specs for Package Receiver<BR><BR>

Package Receiver with Vision Panel PR-VP

Creative Industries, Inc. Package Receiver with Vision Panel PR-VP<BR><BR>
click to enlarge
It is the same as standard Package Receiver above except vision panel in rear door enables operator to see contents inside unit.

SpecWizard for Package Receiver with Vision Panel PR-VP<BR><BR> Specs for Package Receiver with Vision Panel PR-VP<BR><BR>

Clear Package Receiver

Clear Package Receiver is for interior use only. Clear acrylic housing is fastened together with special aluminum extrusions. Clear acrylic doors allow plain view of contents. Bottom is made of plastic laminated plywood and bullet resistant fiberglass. Unit mounts on counter top. Special interlocking mechanism allows only one door at a time to open.

SpecWizard for Clear Package Receiver<BR><BR> Specs for Clear Package Receiver<BR><BR>

Exterior Lazy Susan LSW-CR

Exterior Lazy Susan is equipped with weatherstrip for outdoor use eliminating direct entry of outside air into the building. This unit has stainless steel sides and inner drum with a clear acrylic window for viewing contents. Top and bottom are bullet resistant plastic. Only one moving part, the inner drum, rotates with smooth movement. Crank handle on top turns the drum 180 degrees. Lazy Susan locks with a drop bolt. In locked position the stainless steel drum is turned to customer for maximum security. Unit mounts on counter top or in wall opening.

SpecWizard for Exterior Lazy Susan LSW-CR<BR><BR> Specs for Exterior Lazy Susan LSW-CR<BR><BR>

Pass Hopper with Flange

All stainless steel Pass Hopper mounts on counter top, in wall or window opening. Hopper pivots outward for customer access, then in opposite direction for operator access. Only one moving part allows virtually maintenance free service. Pass Hopper is equipped with weatherstrip for exterior use. Standard models provide Level I bullet resistant protection. Level III protection is an extra option.

SpecWizard for Pass Hopper with Flange<BR><BR> Specs for Pass Hopper with Flange<BR><BR>

Pass Hopper PHE-1

Pass Hopper can handle a gallon of antifreeze, two liter beverage or bag of coins. Hopper locks with latch.

SpecWizard for Pass Hopper PHE-1<BR><BR> Specs for Pass Hopper PHE-1<BR><BR>

Pass Hopper PHE-2

Largest pass Hopper provides ample capacity for larger bulky items. Equipped with stainless steel handle and round turn latch.

SpecWizard for Pass Hopper PHE-2<BR><BR> Specs for Pass Hopper PHE-2<BR><BR>

Pass Hopper PHE-3

Pass Hopper can accommodate a three liter beverage or gallon of milk.

SpecWizard for Pass Hopper PHE-3<BR><BR> Specs for Pass Hopper PHE-3<BR><BR>

Energy Pal Pass Thru (Non-Bullet Resistant) Patented

Creative's Energy Pal is ideally suited for drive-up service. The pivoting shelf with Lexan doors turns outward to customer and inward to operator. Shelf has coin scoop and bill clip. Energy Pal prevents direct entry of outside air into the building. Energy Pal mounts on window ledge or wall opening for drive-up service. It locks with the adjacent Lexan windows forming an insulated barrier between outside and inside air. Unit is weatherstripped.

SpecWizard for Energy Pal Pass Thru (Non-Bullet Resistant) Patented<BR><BR> Specs for Energy Pal Pass Thru (Non-Bullet Resistant) Patented<BR><BR>

Safti Server

Patented. For drive-up or walk-up service, Safti Server provides bullet resistant protection while holding energy loss to a minimum. It allows no direct entry of outside air into the building. Safti Server has only one moving part (the shelf) which turns both inward and outward to allow access to contents. Shelf extends approximately 15" from face of building when turned to customer. Safti Server locks with the two adjacent acrylic doors forming an insulated barrier between outside and inside air. Unit mounts on window ledge, in wall opening or on counter top. It has clear inside height of 14.5". Top, bottom and shelf are bullet resistant plastic. Sides are clear or dark bronze anodized aluminum. Doors are clear 1.25" thick acrylic. Construction: Doors: 1.25" acrylic Top, bottom and shelf: bullet resistant plastic Sides: clear or dark bronze anodized aluminum Level I bullet resistant.

SpecWizard for Safti Server<BR><BR> Specs for Safti Server<BR><BR>

Swivel-Thru No. 1 Combination Pass Thru and Deal Tray Patented

Stainless steel Swivel-Thru sets in transaction area of counter, centered beneath the bullet resistant window. For normal currency transactions the deal tray (lid) is locked in horizontal position by a turn latch incorporated in the knob. For larger items the deal tray is tilted upward to the lower edge of window to uncover the open drum below. After larger item is placed in open drum, deal tray is rotated in opposite direction by operator for access to drum contents. The Swivel-Thru is bullet resistant in all positions. It has the appearance of an ordinary deal tray when mounted in place, not detracting from aesthetics of counter. Unit is large enough to accommodate items such as an eight pack of drinks or large bag of coins.

SpecWizard for Swivel-Thru No. 1 Combination Pass Thru and Deal Tray Patented<BR><BR> Specs for Swivel-Thru No. 1 Combination Pass Thru and Deal Tray Patented<BR><BR>

Drawers

Counter Top with Drawer Patented

Creative Industries, Inc. Counter Top with Drawer Patented<BR><BR>
click to enlarge
Stainless steel counter top with built-in drawer (patented) is ideal for stadiums, motels, banks or gas stations. Ample space is provided on top for writing surface. Drawer moves quietly on solid bearing slides and blends smoothly into front of counter top when closed. Drawer locks via turn latch in handle. Unit is weatherstripped to hold energy loss to a minimum.

Transaction Drawer 1724-SS

Creative Industries, Inc. Transaction Drawer 1724-SS<BR><BR>
click to enlarge
Transaction Drawer 1724-SS is suited for drive-up and walk-up service. This drawer is weather resistant. Lexan lid allows clear view of contents while preventing direct entry of outside air. Push button latch keeps lid locked when closed.

As drawer moves outward the stainless steel front panel pivots upward and inward. Drawer locks with drop bolt. Coin scoop and bill clip are included.

Transaction Drawer 1924-DD

1924-DD Transaction Drawer is bullet resistant and weather resistant. It is well suited for drive-up service. Drawer moves on heavy duty ball bearing slides and the front doors open as drawer is extended. The drawer locks automatically when closed. Lexan lid permits clear view inside drawer and remains closed when drawer is open to customer. Bill clip and coin pad are furnished inside drawer to hold currency. Drawer can be mounted in wall 1.0625" up to 8.625" thick.

A Series Transaction Drawers

A Series Transaction Drawers are weather resistant as well as bullet resistant. The front stainless steel panel pivots upward as drawer moves outward. Drawer movement is provided by smooth extension slides. It locks with drop bolt. Lexan lid stays closed as drawer is extended.

Cash Drawer 1618

Cash Drawer has stainless steel housing with bullet resistant plastic drawer. Unit mounts in counter top along front edge. Glazing (by others) should set above the flat hood portion of drawer. As drawer slides out the stainless steel front panel pivots upward. Movement is controlled by the full width handle across rear of drawer. Lexan lid stays closed when drawer is extended. This unit is designed for long life as there are no slides to wear out.

1724-WW and 1728-WW Transaction Drawers

WW Series Transaction Drawers are designed with exterior walk-up service in mind. It has an extra deep stainless steel hood which enables it to fit thicker walls. The Lexan lid prevents direct entry from outside air while allowing clear view of drawer interior. Drawer movement is controlled by a large aluminum handle on rear. Front of unit is stainless steel. Easy operation is allowed by smooth running ball bearing extension slides.

Drawer is furnished with bill clip and brush type coin pad and locks with drop bolt through bottom of drawer into housing.

Transaction Drawer 2725-SS

Transaction Drawer 2725-SS is designed for exterior walk-up and drive-up service. This drawer is weather resistant as well as bullet resistant. Stainless steel front panel pivots upward and inward as drawer moves outward. Movement is provided by smooth running extension slides. Drawer locks with drop bolt. Coin scoop and bill clip are included. Clear Lexan lid allows clear view of contents.

Transaction Drawer 1724-SCL Patented

Patented Transaction Drawer 1724-SCL has its lid and front door synchronized to open and close with no chance of lid being left open when drawer is extended. As drawer closes, the lid returns to slanted position allowing operator access to contents.

Deal Drawers

Deal Drawer recesses in counter top along front to achieve flush appearance. Glazing (by others) sets above the flat hood portion of drawer. Full width handle across rear of drawer along with smooth solid bearing slides allows easy operation. Lexan lid stays closed when drawer is extended.

Talk Thrus

SC-100 Talk Thru

Creative Industries, Inc. SC-100 Talk Thru<BR><BR>
click to enlarge
Four inch diameter aluminum anodized two-way electronic talk thru provides amplified clear voice communication. Standard model has gooseneck microphone for operator and plugs into 115 volt duplex outlet for continuous duty. Battery pack is available for DC operation (specify model SC-100L).

SpecWizard for SC-100 Talk Thru<BR><BR> Specs for SC-100 Talk Thru<BR><BR>

No. 11-D Talk Thru

Creative Industries, Inc. No. 11-D Talk Thru<BR><BR>
click to enlarge
Draft-free 11" diameter cast aluminum talk thru is meant for exterior installations. This model is a larger version of our No. 8-D. No. 11-D Talk Thru is adjustable for glazing from .25" to 1.875" thick. Optional spacer ring is required for glass less than 1.1875" thick.

SpecWizard for No. 11-D Talk Thru<BR><BR> Specs for No. 11-D Talk Thru<BR><BR>

No. 8-D Talk Thru

Draft-free 8.375" diameter cast aluminum talk thru is well suited for exposed application. Natural voice transmission is obtained through the tensed clear plastic diaphragm while eliminating air flow. Perforated clear security screen on customer side protects the diaphragm. Talk thru has bullet resistant shield on rear side. Unit is adjustable for glazing from .25" to 1.875" thick. Optional spacer ring is required for glass less than 1.1875" thick. Indicate glass thickness when ordering.

SpecWizard for No. 8-D Talk Thru<BR><BR> Specs for No. 8-D Talk Thru<BR><BR>

No. 5-D Talk Thru Patented

Five inch diameter cast stainless steel talk thru with vertical louvers provides natural voice transmission. No. 5-D Talk Thru is available for interior or exterior use (specify which) and fits glazing from .25" to 1.875" thick. Optional security screws and contraband screen are available.

SpecWizard for No. 5-D Talk Thru Patented<BR><BR> Specs for No. 5-D Talk Thru Patented<BR><BR>

No. 6-D Talk Thru

Round 6" diameter cast stainless steel talk thru design offers natural voice transmission with evenly spaced louvers. This unit is available as interior or exterior model (specify which). No. 6-D Talk Thru is adjustable for .25" to 1.875" thick glass. Glass thickness less than 1.1875" requires optional spacer ring.

SpecWizard for No. 6-D Talk Thru<BR><BR> Specs for No. 6-D Talk Thru<BR><BR>

No. 5-FR Talk Thru

Five inch diameter stainless steel talk thru has offset slots in front and rear to provide natural voice transmission. No. 5-FR Talk Thru is available as interior or exterior model (specify which) and fits glass from .25" to 1.25" thick.

SpecWizard for No. 5-FR Talk Thru<BR><BR> Specs for No. 5-FR Talk Thru<BR><BR>

No. 6-FR Talk Thru

Six inch diameter stainless steel talk thru has offset holes in front and rear to provide natural voice transmission. No. 6-FR Talk Thru is available as interior or exterior model (specify which). It fits glass from .25" to 1.875" thick.

SpecWizard for No. 6-FR Talk Thru<BR><BR> Specs for No. 6-FR Talk Thru<BR><BR>

Deal Trays

Deal Tray 1210-S, 1610-S and 1411-S

Creative Industries, Inc. Deal Tray 1210-S, 1610-S and 1411-S<BR><BR>
click to enlarge
Stainless steel drop-in model deal tray is recessed into counter top opening for flush appearance.

SpecWizard for Deal Tray 1210-S, 1610-S and 1411-S<BR><BR> Specs for Deal Tray 1210-S, 1610-S and 1411-S<BR><BR>

Deal Tray 1210-CT and 1610-CT

Creative Industries, Inc. Deal Tray 1210-CT and 1610-CT<BR><BR>
click to enlarge
Deal Trays mount below bullet resistant window to allow transfer of currency and small items. Stainless steel counter top model deal tray mounts on top of counter. No cut out is required.

SpecWizard for Deal Tray 1210-CT and 1610-CT<BR><BR> Specs for Deal Tray 1210-CT and 1610-CT<BR><BR>

Stainless Steel Shelf

Shelf mounts below window to allow transfer of smaller items in the built-in deal tray.

SpecWizard for Stainless Steel Shelf<BR><BR> Specs for Stainless Steel Shelf<BR><BR>

Stainless Steel Shelf II

Shelf is 18" deep x 2" high, providing a 7.5" deep writing surface in front of the built-in deal tray. Deal tray section is 11" wide x 8.25" deep x 1.5" high.

SpecWizard for Stainless Steel Shelf II<BR><BR> Specs for Stainless Steel Shelf II<BR><BR>

Step Deal Tray HCT

Stainless steel counter top deal tray has "step" design with lower section on customer side, higher section for operator side. Glazing to sit in lower section. This unit with double wall construction is available in Level I or Level III ballistic level.

SpecWizard for Step Deal Tray HCT<BR><BR> Specs for Step Deal Tray HCT<BR><BR>

Deal Trays Level III Protection

Stainless steel Level III deal tray recesses into opening in counter top.

SpecWizard for Deal Trays Level III Protection<BR><BR> Specs for Deal Trays Level III Protection<BR><BR>

Deal Trays One Way Non-Ricochet

One Way Non-Ricochet Deal Tray has an exclusive "S" shaped section on the operator's side. This allows a bullet to be directed back towards the window above the deal tray or back towards the gunman, depending upon the angle of impact.

SpecWizard for Deal Trays One Way Non-Ricochet<BR><BR> Specs for Deal Trays One Way Non-Ricochet<BR><BR>

Deal Trays Non-Ricochet

Non-Ricochet deal tray has an exclusive "S" shape section which allows a bullet to be contained within the tray or be directed back toward the window above, depending upon the angle of impact.

SpecWizard for Deal Trays Non-Ricochet<BR><BR> Specs for Deal Trays Non-Ricochet<BR><BR>

Self Closing Deal Tray SC (patent pending)

Deal tray hinges down for open position, up for closed position. Weatherstrip available for exterior use.

SpecWizard for Self Closing Deal Tray SC (patent pending)<BR><BR> Specs for Self Closing Deal Tray SC (patent pending)<BR><BR>

Recessed Deal Tray with Sliding Lid RSL 1414

Stainless steel recessed deal tray unit mounts flush in counter top with window (by others) centered above. Sliding lid has full width flange across rear which acts as handle. The lid slides on solid bearings, forward or backward to uncover desired section of deal tray below. Lid offers extra protection and helps minimize heat or cooling loss.

SpecWizard for Recessed Deal Tray with Sliding Lid RSL 1414<BR><BR> Specs for Recessed Deal Tray with Sliding Lid RSL 1414<BR><BR>

Sliding Lid Model Deal Tray 1214-SL

Sliding Lid Deal Tray is designed for maximum protection against all hand guns, including the .44 Magnum. Stainless steel construction, lid slides forward to uncover open deal tray below. Unit mounts on counter top, with customer's window positioned across the top center ledge above the lid.

SpecWizard for Sliding Lid Model Deal Tray 1214-SL<BR><BR> Specs for Sliding Lid Model Deal Tray 1214-SL<BR><BR>

Slide Top ST 1620

Slide Top serves both as deal tray and pass thru. Recessed deal tray in center of sliding lid moves forward or backward beneath the center ledge for transaction of currency and small items. Bulkier items can pass through the larger cavity below. Slide top is constructed of stainless steel. It can be mounted in wall opening or on counter, with window above center ledge.

SpecWizard for Slide Top ST 1620<BR><BR> Specs for Slide Top ST 1620<BR><BR>

Recessed Deal Tray with Flip Lid FLR 1416

Recessed Deal Tray with Flip Lid is designed for outdoor use. This stainless steel unit mounts in counter top opening below window. Slanted lid on customer's side of window helps keep inside of deal tray dry. Downward push on rear pull opens deal tray to customer. Unit can handle items as large as a cigarette carton.

SpecWizard for Recessed Deal Tray with Flip Lid FLR 1416<BR><BR> Specs for Recessed Deal Tray with Flip Lid FLR 1416<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget