Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Custom Quality Products Inc.

1645 Blue Rock St.
Cincinnati, OH 45223-2557
 
Toll Free:800-635-1086
Phone:513-541-1191
Fax:513-541-1192
 
doors and seals by Custom Quality Products Inc.
request catalogRequest
Catalog
    send email Send Message to
Custom Quality Products Inc.
   
   
 
Web Site: www.cqpinc.com
e-mail: send email
      Specs       CAD       LEED product data for doors and seals      
Overview:
"We Build Doors that Last" has been the motto of Custom Quality Products, Inc. (CQP) since the company was established in 1982. CQP has developed an in-house testing program which is geared to ensuring that all doors, in particular the high abuse doors, meet or exceed industry standards for durability. CQP specializes in Flexible, ABS, Wood Core, Aluminum Frame and Stainless Steel Double Acting Traffic Doors, as well as a variety of other fine products.

CQP produces high quality doors for food processing, commerce, industry, and retail applications. Custom Quality Products, Inc. is the manufacturer of choice for many supermarket chains across the country. It has established an international market.

Because company engineers are able to research and develop doors in house, CQP staff members are capable of working with the customer to custom design the door that is right for each specific application.

Product lines also include Door Jambs, PVC Strip Doors, Flexible Curtain Walls, Dock Seals and Blast Cell Doors. All CQP products are built for ease of installation, low maintenance, and simplified cleaning.

The company commitment to the highest quality of both manufacturing procedures and customer service has made Custom Quality Products, Inc. one of the leading manufacturers of Double Acting Traffic Doors.

CQP, Inc. design staff and customer service representatives are available at 1-800-635-1086 to answer any questions you may have. The company will also arrange for an on-site visit by one of our representatives if this is indicated.

Custom Quality Products values all of our customers. We are committed to our mission to keep expanding in order to serve our customers with state of the art door design, the best customer service and Doors That Last..

Featured Product: Doors

Products Trade Name Description Content

Market Applications

Industrial - Non Food
Retail
Food Processing
Restaurant & Food Service
Supermarkets
Cold Storage
Institutional
Pharmaceutical

Rigid Traffic Doors



Specs CAD Details

Solid Core Doors

Model 620HPL
Custom Quality Products Inc. Solid Core Doors
click to enlarge
These doors are constructed from 3/4" plywood core, clad with vertical grade high pressure laminate on top and 12" high, stainless steel for an impact plate at the bottom and stainless steel edge caps.

Specs CAD Details

Solid Core Doors

620ALC
Custom Quality Products Inc. Solid Core Doors
click to enlarge
Light to Heavy Cart Traffic. Medium Duty.

Specs CAD Details

Solid Core Doors

Model 990
Custom Quality Products Inc. Solid Core Doors
click to enlarge
Heavy Cart to Light Motorized Traffic - Heavy Duty.

Specs CAD Details

Solid Core Doors

Model 990R Heavy Cart to Light Motorized Traffic - Heavy Duty.

Specs CAD Details

Insulated Doors

Model 621ALCG Heavy Duty Cart Traffic. Heavy Duty. These doors are constructed from a composite insulated plywood core, clad with .032 anodized aluminum on the top and 48" high, stainless steel for an impact plate at the bottom and are fully gasketed.

Specs CAD Details

Insulated Doors

Model 800 Light to Heavy Cart Traffic. Light Duty. These doors are constructed from a bonded, custom, rigid PVC infrastructure which is clad with .093 thermoplastic surfaces.

Specs CAD Details

Insulated Doors

Model 800R Light to Heavy Cart Traffic. Light Duty. These doors are constructed from a bonded, custom, rigid PVC infrastructure which is clad with .093 thermoplastic surfaces.

Specs CAD Details

Insulated Doors

Model901 Heavy Cart to Light Motorized Traffic. Medium Duty. These doors are constructed from a welded aluminum infrastructure and clad with .093 thermoplastic surface.

Specs CAD Details

Insulated Doors

Model 901R The Model 901 is constructed in the same manner as the 900, and features a high density foam inner core. The 901 is fully gasketed which is excellent for cooler and freezer use.

Specs CAD Details Green Product Data

Insulated Doors

Model 1000
Custom Quality Products Inc. Insulated Doors
click to enlarge
The toughest of all double-acting impact doors available in the market today. This door is ideal for industrial plants, bottling plants, food facilities, supermarkets, institutions, coolers, and freezers.

Specs CAD Details

Insulated Doors

Model 1000R Food Processing, Industrial and Commercial. Heavy Duty.

Specs CAD Details

Sheet Doors

Model 500 A lightweight construction for use in retail applications and areas where visual separation is important. Formed anodized aluminum sheets produce a finish that is easily cleaned. Decorative laminates are available and impact panels can be added to improve the strength for higher traffic areas.

Specs CAD Details

Sheet Doors

Model 600
Custom Quality Products Inc. Sheet Doors
click to enlarge
A popular choice for lightweight yet tough double acting doors. These doors are easy to pass through and can still handle the punishment of busy traffic. The hair cell finish has an attractive appearance and helps reduce scratches and dents. These doors are best suited for separating the sales floor to stock room, where personnel & cart traffic is present.

Specs CAD Details

Sheet Doors

Model 700 Personnel to Medium Cart Traffic. Medium Duty.

Specs CAD Details

Flexible Traffic Doors

Model 50
Custom Quality Products Inc. <B>Flexible Traffic Doors</B>
click to enlarge
Designed for personnel or light traffic only. It is constructed from a single ply 40oz. vinyl, with a bottom weight panel. The standard window is 15"w x 14"h x 1/8" clear polycarbonate. Doors come complete with the top mounted gravity hinges.

Specs CAD Details

Flexible Traffic Doors

Model 75
Custom Quality Products Inc. Flexible Traffic Doors
click to enlarge
Designed for light to medium motorized traffic. It is the same construction as the Model 50 with added 48" high impact protection plates fastened to both sides of the door.

Specs CAD Details

FLexible Traffic Doors

Model 100 Personnel and Cart Traffic. Medium Duty. Doors are constructed from two ply vinyl coated nylon. These doors come complete with C-framed polycarbonate windows, top mounted stainless steel gravity hinges, bulb gaskets on sides, top and bottom wipers and a 3” center overlap.

Specs CAD Details

FLexible Traffic Doors

Model 110
Custom Quality Products Inc. FLexible Traffic Doors
click to enlarge
Ideal for use in the supermarket industry. The materials used in this door line are attractive, rugged and easily cleaned. This door can be used in the backrooms of stores or from sales stock rooms.

Specs CAD Details

FLexible Traffic Doors

Model 120
Custom Quality Products Inc. FLexible Traffic Doors
click to enlarge
Used in food processing plants, retail stores, environmentally controlled warehouses and food distribution centers.

Specs CAD Details

FLexible Traffic Doors

Model 130 Specialty Meat Rail. Heavy Duty. These doors are constructed from 2 ply industrial .125 PVC.

Specs CAD Details

FLexible Traffic Doors

Model 150 Cart and Forklift Traffic. Heavy Duty. These doors are constructed from 2 ply vinyl coated nylon with bottom 48" high impacts.

Specs CAD Details

FLexible Traffic Doors

Model 200 Cooler Box, Personnel and Carts, Light Duty, Ideal for use in retail and commercial applications such as supermarkets, walk in coolers, and light industrial.

Specs CAD Details

FLexible Traffic Doors

Model 240 Cart and Forklift Traffic. Medium to Heavy Duty. These doors are constructed from a base layer of heavy gauge, .240 clear PVC.

Specs CAD Details

FLexible Traffic Doors

Model 260
Custom Quality Products Inc. FLexible Traffic Doors
click to enlarge
Our heaviest duty traffic door in the flex line. the base layer s a full 3/8" thick clear PVC. They are ideal for industrial applications with forklift traffic present. The standard door is all clear (no bottom impact plates). Doors come complete with heavy duty top mounted gravity hinges.

Specs CAD Details

Strip Doors - Bulk PVC

Strip doors, custom designed to customer needs, are available in standard, low temperature and extra low temperature materials with smooth, reinforced, or ribbed material. Safety orange, black opaque, weld screen and anti static strips are also available.

Specs CAD Details

Blast Cell Doors

Cold Storage/Food Processing. These doors are made of nylon reinforced vinyl with special bubble foil insulation. They are manually operated closure for loading blast cells. Blast Cell Doors are easily installed, low maintenance and low cost.

Specs CAD Details

Dock Seals



Specs CAD Details

Dock Seal

Model 20 Provides a positive seal at the loading dock area during material handling operations. The vehicle positioned at the dock compresses the foam pads, eliminating the gap between the building and vehicle body.

Specs CAD Details

Dock Seal

Model 40 Rigid Truck Shelter provides superior weather protection for a wide range of truck and building variations (typically used with larger size openings). Flexible "Scotchply" stays keep the head and side curtains pressed tightly against the vehicle body. Compressible neoprene cords on the outer edges of side curtains conform to vehicle irregular perimeters, thus providing a snug fit. For special design/applications, consult our factory.

Specs CAD Details

Dock Seal

Model 80 The Model 80 Dock Seal, with a head curtain in lieu of a head pad, functions the same as the Model 20.

Specs CAD Details

Industrial Curtains

Industrial curtains are an excellent way to create room dividers and temporary walls that allow mobility while avoiding the cost of permanent walls.

These curtains can be used to construct clean rooms to provide a dust, fume, or particle free environment within an area.

A variety of hardware mountings are available to meet any type of application.

Specs CAD Details

Accessories

Door Jambs
Windows
Bug Screens

Specs


spacer
your name:   password:   (available for clients only)



Last Update: 2008-09-26










Never Forget