Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

D.V. Fyre-Tec Inc.

P. O. Box 278
Wayne, NE 68787
 
Toll Free:800-377-3261
Phone:402-375-3261
Fax:402-375-4261
 
windows by D.V. Fyre-Tec Inc.
request catalogRequest
Catalog
    send email Send Message to
D.V. Fyre-Tec Inc.
   
   
 
Web Site: www.fyre-tec.com
e-mail: send email
Overview:
Fyre-Tec is a manufacturer of UL Listed fire rated windows with over 30 years experience in providing protective openings to the AEC industry. Our narrow site-line has proven extremely popular in applications ranging from residential to commercial to institutional. Fyre-Tec's sophisticated cold rolled steel section profiles provide the strength and integrity to meet the more demanding performance requirements of current codes. All Fyre-Tec windows are available with the traditional wire glass, rated clear non-wired glass, or IGU with rated clear non-wired glass. Integrated heat activated closure devices are standard features on all Fyre-Tec rated windows.

Products Trade Name Description Content

Fire Rated Steel Windows

SLIDER
D.V. Fyre-Tec Inc. Fire Rated Steel Windows
click to enlarge
Series 900. The Fyre-Tec horizontal sliding windows glide on adjustable roller assemblies, facilitating a smooth operating unit that may be utilized as an exterior or pass-through window. Conforms to current AAMA HS-C30 specifications. Optional signal activated closure device available.

Fire Rated Steel Windows

SINGLE HUNG
D.V. Fyre-Tec Inc. Fire Rated Steel Windows
click to enlarge
Series 925. The Fyre-Tec vertical single hung windows operate with minimal effort assisted by heavy-duty spiral balances. Latching mechanisms secure the movable insert in the closed position. Conforms to current AAMA H-C30 or H-R75 specifications.

Fire Rated Steel Windows

FIXED LITE
D.V. Fyre-Tec Inc. Fire Rated Steel Windows
click to enlarge
Series 950. The Fyre-Tec fixed lite windows offer ¾-or 1-hour rated protection. Ideal for inclusion in rated corridors or exterior walls where it is essential to provide natural light but ventilation is not required.

Prime Steel Windows Prime Steel Windows

HORIZONTAL SLIDER
D.V. Fyre-Tec Inc. Prime Steel Windows Prime Steel Windows
click to enlarge
Series 300/400. The Fyre-Tec single and double sliders feature adjustable roller assemblies for effortless operation and a full height "sure seal" interlock at the meeting rails. Pile-type weather striping with integral sealing fin surrounds the entire perimeter of all inserts. Conforms to the current requirements of AAMA HS C30.

Prime Steel Windows

SINGLE/DOUBLE HUNG
D.V. Fyre-Tec Inc. Prime Steel Windows
click to enlarge
Series 500/600. The Fyre-Tec single and double hung windows feature adjustable heavy-duty balances on all operable inserts and a full width "sure seal" interlock at the meeting rails. Pile-type weather stripping with integral sealing fin surrounds the entire perimeter of all inserts. Conforms to the current requirements of AAMA H-C30.

Prime Steel Windows

FIXED LITE
D.V. Fyre-Tec Inc. Prime Steel Windows
click to enlarge
The Fyre-Tec fixed lite windows feature framing and muntins that match and complement the operable windows.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-03-27








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget