Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Da-Lite Screen Company, Inc.

3100 N. Detroit St.
P. O. Box 137
Warsaw, IN 46581-0137
 
Toll Free:800-622-3737
Phone:574-267-8101
Fax:574-267-7804
 
screens and stands by Da-Lite Screen Company, Inc.
request catalogRequest
Catalog
    send email Send Message to
Da-Lite Screen Company, Inc.
   
   
 
Web Site: www.da-lite.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD      
Overview:
Founded in 1909, Da-Lite Screen Company is the leading producer of high quality commercial and residential projection screens worldwide. With headquarters in Warsaw, Indiana and additional operations in the U.S. and Europe, Da-Lite manufactures projection screens and accessories for Fortune 500 companies, entertainment and major broadcast networks, education systems and governments around the globe. Today Da-Lite’s proprietary screen technologies are specified for the most demanding installations from military training simulators to boardrooms and classrooms to home theaters. Da-Lite has become the “First Name in Projection Screens.” For more information visit da-lite.com.

Featured Product: Home Theater Screens

Products Trade Name Description Content

Electric Wall and Ceiling Mounted Screens

Da-Lite Screen Company, Inc. <B>Electric Wall and Ceiling Mounted Screens</B>
click to enlarge
Da-Lite offers the world's widest selection of electric screens for the ultimate in convenience and professional presentations. Whether you choose concealed-in-the-ceiling, wall, ceiling hung, or ascending floor model, you'll find Da-Lite's electric screens meet the demanding needs of business meeting rooms, educational institutions, hospitality and home theater applications.

SpecWizard Specs CAD Details

Cosmopolitan® Electrol®

Cosmopolitan® Electrol®
Da-Lite Screen Company, Inc. Cosmopolitan® Electrol®
click to enlarge
Ideal for applications where a recessed installation is not desired or feasible.

Large Cosmopolitan® Electrol®

Cosmopolitan® Electrol®
Da-Lite Screen Company, Inc. Large Cosmopolitan® Electrol®
click to enlarge
The new larger Cosmopolitan® Electrol® has a two piece aluminum extruded case with dimensions of 7 7/8" high by 6 3/4" deep and maximum seamless screen dimensions of 16 " x 16".

Tensioned Cosmopolitan® Electrol®

Cosmopolitan® Electrol®
Da-Lite Screen Company, Inc. Tensioned Cosmopolitan® Electrol®
click to enlarge
Tab guide cable system maintains even lateral tension to hold surface flat while custom slat bar with added weight maintains vertical tension.

Large Tensioned Cosmopolitan Electrol®

Cosmopolitan® Electrol® Seamless in all sizes, the tab tensioning system offers the flattest possible viewing surface for a retractable screen.

Contour® Electrol®

Contour® Electrol®
Da-Lite Screen Company, Inc. Contour® Electrol®
click to enlarge
For easy installation, the Contour® Electrol® is available with SCB-100 and SCB-200 (RS-232 serial control board), low voltage control unit or video projector interface built into the case.

Tensioned Contour® Electrol®

Contour® Electrol®
Da-Lite Screen Company, Inc. Tensioned Contour® Electrol®
click to enlarge
An optional choice of seven veneer finishes is also available for the front cover of the screen case for a warm, elegant look.

Designer Contour® Electrol®

Contour® Electrol®
Da-Lite Screen Company, Inc. Designer Contour® Electrol®
click to enlarge
Featuring a stylish curved aluminum extruded case, standard in white finish (also available in black or graphite), with dimensions of only 4 5/8" high x 4 3/32" deep.

Designer Contour® Electrol® with Integrated Infrared Remote

Contour® Electrol®
Da-Lite Screen Company, Inc. Designer Contour® Electrol® with Integrated Infrared Remote
click to enlarge
Designed with a stylish curved aluminum extruded case and has dimensions of only 4 5/8" high and 4 3/4" deep, making the Designer Contour® small enough to fit into any installation.

Designer Cinema

Designed for ease of installation, the Designer Cinema features a pre-wired inline power cord with three position control switch.

Designer Electrol®

Designer Electrol® Great for any room, especially boardrooms, where aesthetics are important.

Designer Da-Tab Electrol®

Designer Da-Tab Electrol® Attractive projection solution for any room using video or data projection. Screen is tensioned for an extra flat surface for optimum image quality when using video projection.

Slimline Electrol®

Slimline Electrol® Very compact case allows it to be unobtrusively placed anywhere in a room. Mounts either to wall or ceiling.

Ceiling Recessed Electric Screens

All Da-Lite electric screens offer as standard features: black borders and preset adjustable limit switches to automatically stop the screen at the desired viewing level. Available in both 110 and 220 volt models.

Advantage Deluxe Electrol®

Advantage Deluxe Electrol®
Da-Lite Screen Company, Inc. Advantage Deluxe Electrol®
click to enlarge
Designed to have the case installed during the "rough-in" stages of construction and the fabric assembly during the finish stage.

Tensioned Advantage Deluxe Electrol®

Advantage Deluxe Electrol®
Da-Lite Screen Company, Inc. Tensioned Advantage Deluxe Electrol®
click to enlarge
Handsome white powder coated closure doors and case provide a clean look and allow easy installation of ceiling tiles.

Advantage Electrol®

Advantage Electrol®
Da-Lite Screen Company, Inc. Advantage Electrol®
click to enlarge
Matte White fabric up to and including 10' high will be seamless.

Tensioned Advantage Electrol®

Advantage Electrol®
Da-Lite Screen Company, Inc. Tensioned Advantage Electrol®
click to enlarge
Same great design as our Advantage Electrol® except screen is tensioned for an extra flat surface for optimum image quality when using video or data projection.

Boardroom® Electrol®

Boardroom® Electrol®
Da-Lite Screen Company, Inc. Boardroom® Electrol®
click to enlarge
Designed specifically for ceiling recessed installation in any conference or boardroom.

Senior® Electrol®

Senior® Electrol®
Da-Lite Screen Company, Inc. Senior® Electrol®
click to enlarge
Perfect for auditorium, stage or any other large screen application. Available in sizes up to 12'H x 24'W and 20'H x 20'W.

Director Electrol®

Director Electrol®
Da-Lite Screen Company, Inc. Director Electrol®
click to enlarge
Ideal for boardrooms and conference rooms. Smooth operation with one motor to operate the door and one to operate the screen.

Tensioned Director Electrol®

Director Electrol®
Da-Lite Screen Company, Inc. Tensioned Director Electrol®
click to enlarge
Same great features as Da-Lite's Director Electrol® except screen is tensioned for an extra flat surface for optimum image quality when using video or data projection.

Executive® Electrol®

Executive® Electrol®
Da-Lite Screen Company, Inc. Executive® Electrol®
click to enlarge
Great for high usage applications.

Tensioned Executive® Electrol®

Executive® Electrol®
Da-Lite Screen Company, Inc. Tensioned Executive® Electrol®
click to enlarge
Same great features as our Executive® Electrol® except screen is tensioned for an extra flat surface for optimum image quality when using video or data graphics.

Professional Electrol®

Professional Electrol®
Da-Lite Screen Company, Inc. Professional Electrol®
click to enlarge
Ideal for large screen applications in stage or auditorium settings.

Tensioned Professional Electrol®

The Tensioned Professional is now available in standard sizes from 180" to 240" diagonal Video, 188" and 220" diagonal HDTV and from 9'x 12' to 12' x 16' square formats.

Floor Mounted Electric Screens

Ascender Electrol® the Ascender Electrol® allows the screen to be recessed into the floor for a concealed appearance or installed into a decorative surround.

Large Venue Electric Screens

Motorized Scenic Roller® Ideal for large screen applications in stage or auditorium settings. Available in sizes up to 30' x 30' and in 110v and 220v versions.

Other Large Venue Electric Screens:
• Large Cosmopolitan® Electrol®
• Large Tensioned Cosmopolitan® Electrol®
• Senior Electrol®
• Professional Electrol®
• Tensioned Professional Electrol®
•Ascender Electrol®

Masking Electric Screens

Horizon Electrol®

Horizon Electrol®
Da-Lite Screen Company, Inc. Horizon Electrol®
click to enlarge
The Horizon Electrol® is the first screen available allowing four-position masking with the touch of a button.

Tensioned Horizon Electrol®

Horizon Electrol® Excellent for video projection applications.

Dual Masking Electrol®

Dual Masking Electrol® Ideal for home theaters or where a variety of image formats are projected.

Tensioned Dual Masking Electrol®

Dual Masking Electrol® Excellent for video projection applications.

Control Options for Electric Screens

Integrated Screen Control Generation II

Da-Lite's line of Integrated Screen Control (ISC) has been expanded to include a multi-position RS-232 control for electric screens. This multi-position screen control offers infinite height adjustment and multiple aspect ratio control of Da-Lite Contour®, Advantage, Advantage Deluxe and Director Electrol® models.

Integrated Screen Control

Integrated Screen Control (ISC), a revolutionary new control solution that provides greater flexibility for systems integrators and asset management capabilities for information technology professionals.

Radio Frequency Wireless Remote - Single Motor LVC

Controls all Da-Lite single motor electric screens. 3-button system with separate "up", "down", or "stop" commands.

Infrared Wireless Remote - Single Motor LVC

Controls all Da-Lite single motor electric screens.

Single Motor Low Voltage Control System

Controls all Da-Lite single motor electric screens.

Radio Frequency Wireless Remote - Dual Motor LVC

Controls Da-Lite Dual Masking Screens or Da-Lift and single motor screen combination.

Infrared Wireless Remote - Dual Motor LVC

Controls Da-Lite Dual Masking Screens or Da-Lift and single motor screen combination.

Dual Motor Low Voltage Control System

Controls all Da-Lite Dual Masking Screens or Da-Lift and single motor screen combination.

Video Projector Interface

12 VDC or 5 VDC control allows screen to be raised or lowered automatically when projector, with 12 volt or 5 volt lead, is turned on or off.

Wireless Remote for Horizon and Tensioned Horizon Electrol

Radio Frequency or Infrared Wireless Remote Control for the Horizon Electrol and the Tensioned Horizon Electrol.

Electric Screen Accessories

Da-Lift™

Da-Lift™ Raise or lower video projectors weighing up to 300 pounds with a push of a button.

Key Operated, 110 Volt Switch

Flush-mounted wall control switch is key activated for security. Use with 115 volt systems only.

Locking Switch Cover Plate

Hinged cover plate installs over the top of standard wall switch.

Replacement Wall Switch

110 volt replacement wall switch for all single motor electric screens.

Laser Pointers

Select from three models: Standard Laser Pointer, Blinking Laser Pointer, Jumbo Laser Pointer.

Floating Mounting Bracket for Cosmopolitan® and Tensioned Cosmopolitan® Electrols®

Optional floating mounting brackets allow the Cosmopolitan® to be mounted onto wall or ceiling studs and aligned left or right after installation by releasing two sets of screws.

Ceiling Trim Kit for Cosmopolitan® Electrol®

The Ceiling Trim Kit enables the Cosmopolitan® to be easily recessed into a drop ceiling.

Manual Wall and Ceiling Screens

Da-Lite Screen Company, Inc. <B>Manual Wall and Ceiling Screens</B>
click to enlarge
Da-Lite's wide selection of manual wall and ceiling screens gives the presenter a professional solution for any projection application or situation. All screens incorporate Da-Lite's exclusive Camlok roller system that prevents the screen from being accidentally pulled from the roller. All screens come with black masking borders as standard.

Specs

Advantage Manual With CSR

Advantage Manual With CSR The Advantage Manual is a ceiling recessed manually operated screen.

Model C™ with CSR

Model C™ with CSR A manual wall or ceiling mounted screen with Da-Lite's Controlled Screen Return (CSR).

Model C™

Model C™ Ideal for large size conference or training rooms.

Floor Model C™

Floor Model C™ Screen pulls up from case with reduced spring tension for easy raising and lowering. Ideal for rental, stage and hospitality applications.

Designer Contour® Manual with CSR

Designer Contour® Manual with CSR Stylish curved aluminum extruded case with dimensions of 4 5/8" high and 4 3/32"deep. An optional choice of seven veneer finishes is available for the front cover of the screen case fo a warm and elegant look or choose a graphite case for a more contemporary look.

Model B® with CSR

Model B® with CSR Offered exclusively by Da-Lite, the Controlled Screen Return (CSR) system adds an impressive feature to the ever-popular Model B® design. The CSR system ensures the quiet controlled return of the screen into the case providing optimal performance and smooth, consistent operation.

Model B®

Model B® Perfect for classroom and meeting room facilities.

Deluxe Model B®

Deluxe Model B® Suitable for offices, training and meeting rooms.

Designer Manual

Real wood case finished in your choice of seven standard veneers (light oak, medium oak, mahogany, cherry, natural walnut, heritage walnut or honey maple) or custom matched to blend with any room decor.

Designer Model B®

Designer Model B® Fabric wrapped case with coordinating end caps blends with any room decor.

Veneer Model B®

Veneer Model B® Veneer wrapped case fits any room decor. Choice of seven veneer finishes.

Scenic Roller®

Ideal for large screen applications in stage or auditorium settings.

Mounting and Extension Brackets

Use for convenient mounting to extend screen from wall to avoid obstacles such as chalkboards.

Floating Mounting Bracket for Model C™

Optional floating mounting brackets allow the Model C™ or Model C™ with CSR to be mounted onto wall or ceiling studs and aligned left or right after installation by releasing two sets of screws.

Ceiling Trim Kit for Model C and Model C with CSR

The Ceiling Trim Kit is available for use with all sizes of the Model C and Model C with CSR.

T-Bar Clips

Use for attaching screens easily and without tools to dropped ceiling type "T" rails.

Pull Rod

Reach pull bail on screens mounted out of reach with this handy accessory.

Cut-To-Size Screen Surfaces

Create a custom permanent installation with user-provided frame and Da-Lite's Cut-to-Size screen surface. Various sizes and fabric options available.

Lace and Grommet Screen Surface

Offers a permanent fixed or fly screen for user-supplied frame. Recommended for use with Da-Lite's Series 200 Lace and Grommet Frame.

Laser Pointers

Select from three models: Standard Laser Pointer, Blinking Laser Pointer, Jumbo Laser Pointer.

Tilt Lock

Eliminates keystoning when screen is tied back to removable hook which is magnetically attached to metal mounting plate with adhesive back.

Portable and Tripod Screens

Da-Lite Screen Company, Inc. <B>Portable and Tripod Screens</B>
click to enlarge
Da-Lite's selection of portable and tripod screens offer great flexibility as well as superior performance for the presenter on the go.
Specs

Picture King®

Picture King® High quality professional tripod screen able to withstand daily usage.

Versatol®

Versatol® High-low case adjustment allows a 70" x 70" screen to be fully opened in a room with an 8' ceiling.

Floor Model C™

Floor Model C™ Screen pulls up from case with reduced spring tension for easy raising and lowering. Ideal for rental, stage and hospitality applications.

Deluxe Insta-Theater™

Deluxe Insta-Theater™ Uniquely designed screen lifts up and out of its sleek aluminum case and is ready to use in seconds.

Presenter

Presenter Smallest, Most Compact Screen Available.

Insta-Theater Plus

The Insta-Theater Plus incorporates a pneumatic lift that allows the projection screen to be raised from a starting position to its most extended position. Depressing the foot pedal lowers the screen.

Theater-Lite

Theater-Lite The Theater-Lite is lightweight and sets up in a snap.

Tripod Screen Carrying Case

Durable black nylon case with zipper to protect portable screens in storage or transport.

Black Tripod Skirt

Conceals tripod legs for a professional appearance. Available on 70", 84" and 96" wide screens. Black polyknit material.

Deluxe Insta-Theater™ Carrying Case

Durable black nylon case with zipper to protect portable screens in storage or transport and shoulder strap. Available for all sizes of Deluxe Insta-Theater™ Screens.

Presenter Carrying Case

Durable black nylon case with zipper to protect portable screens in storage or transport and shoulder strap. Available on 40" and 50" diagonal Presenter Screens.

Fixed Frame Screens

Da-Lite Screen Company, Inc. <B>Fixed Frame Screens</B>
click to enlarge
Da-Lite's fixed frame screens are available in a wide variety of styles to blend with virtually any decor.

Specs

Cinema Contour®

Cinema Contour® Available in sizes from 60" to 240" diagonal in video format and 92" to 220" diagonal in HDTV format.

Da-Snap

Da-Snap Suitable for mounting on the wall or into wall opening. Easily attached front or rear projection screen surface with snaps or optional Velcro™.

Perm-Wall

Perm-Wall Designed for permanent mounting to the wall or in a wall opening.

Imager

Imager Perfectly flat, permanent wall-mounted screen ideal for video projection.

Acoustical Imager

The Acoustical Imager is a revolutionary projection screen that marries a fixed frame screen with 5.1 Surround Sound.

Multi-Mask Imager

Multi-Mask Imager The Multi-Mask Imager is a fixed frame screen that features both horizontal and vertical masking and is available with a choice of eleven projection screen surfaces.

Multi-Channel Infrared Remote Control

The Multi-Channel Infrared Remote was designed specifically to operate the Multi-Mask Imager, Da-Lite’s four-way masking screen. The MCIR involves three low voltage control units, which provide up, down and stop operation for each of the three masks.

Pro Imager Vertical Masking System

Motorized masking system for masking NTSC video format to HDTV format or letterbox format.

Pro Imager Horizontal Masking System

Motorized system for masking HDTV format to NTSC format.

Series 200 Lace and Grommet Frame

The Series 200 Lace and Grommet Frame is constructed of 2" diameter aluminum tubing and is available with a 6" wide Pro-Trim masking cover that conceals the screen binding and lacing cord.

Curved Series 200 Lace and Grommet Frame

The Series 200 Frame is now available in curved sizes. Constructed of 2” diameter aluminum tubing with reinforced corners, the Curved Series 200 Frame includes lacing cord and positioned “S” hooks for attaching a Da-Lite Lace and Grommet projection screen surface.

Series 300 Lace and Grommet Frame

The Series 300 Lace and Grommet Frame is constructed of 3" diameter aluminum tubing and is available with a 6" wide Pro-Trim masking cover that conceals the screen binding and lacing cord.

Curved Series 300 Lace and Grommet Frame

The Series 300 Frame is now available in curved sizes. Constructed of 3” diameter aluminum tubing with reinforced corners, the Curved Series 300 Frame includes lacing cord and positioned “S” hooks for attaching a Da-Lite Lace and Grommet projection screen surface.

Rear Projection Screens

Da-Lite Screen Company, Inc. <B>Rear Projection Screens</B>
click to enlarge
Da-Lite offers a wide range of rigid rear projection screen systems for any need ranging from corporate boardrooms to home theaters. With Da-Lite rear projection screens, viewers can enjoy bright, high resolution images without turning the lights off.
Specs

Wide Angle Coatings for Da-Plex screens

The Polacoat line of optical coatings has been expanded with the addition of DA-100 WA and DA-075 WA. Specifically designed for applications using high lumen projectors in conjunction with short throw lenses, these coatings provide wider half-gain angles than traditional coatings, reducing the incidence of hot spotting.

Polacoat®

Polacoat® Diffusion coatings are available for all types of applications with any size screen and a wide range of viewing angles.

Polacoat® Ultra®

Polacoat® Ultra® Single element screen with combined properties of a diffusion and fresnel screen. Offers wide angle field of view and even brightness with no hot spots or detectable color shift.

Da-View®

Da-View® The screen of choice for single image, wide angle viewing applications and low light projection sources.

Data Pro

Data Pro is a single element, fresnel/lenticular screen designed with very high contrast to compliment today's brighter digital projectors.

Black Bead

Provides super high contrast, extended resolution images for the most demanding multi-media, HDTV and computer display applications.

Holo Screen

A holographic rear projection screen for point-of-sale applications in retail stores, window displays, airports, banks and other high traffic areas.