Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Da-Lite Screen Company, Inc.

3100 N. Detroit St.
P. O. Box 137
Warsaw, IN 46581-0137
 
Toll Free:800-622-3737
Phone:574-267-8101
Fax:574-267-7804
 
screens and stands by Da-Lite Screen Company, Inc.
request catalogRequest
Catalog
    send email Send Message to
Da-Lite Screen Company, Inc.
   
   
 
Web Site: www.da-lite.com
e-mail: send email
      SpecWizard for screens and stands

Automated Spec Writing

      Specs for screens and stands       CAD for screens and stands      
Overview:
Founded in 1909, Da-Lite Screen Company is the leading producer of high quality commercial and residential projection screens worldwide. With headquarters in Warsaw, Indiana and additional operations in the U.S. and Europe, Da-Lite manufactures projection screens and accessories for Fortune 500 companies, entertainment and major broadcast networks, education systems and governments around the globe. Today Da-Lite’s proprietary screen technologies are specified for the most demanding installations from military training simulators to boardrooms and classrooms to home theaters. Da-Lite has become the “First Name in Projection Screens.” For more information visit da-lite.com.

Products Trade Name Description Content

Electric Wall and Ceiling Mounted Screens

Da-Lite Screen Company, Inc. Electric Wall and Ceiling Mounted Screens<BR><BR>
click to enlarge
Da-Lite offers the world's widest selection of electric screens for the ultimate in convenience and professional presentations. Whether you choose concealed-in-the-ceiling, wall, ceiling hung, or ascending floor model, you'll find Da-Lite's electric screens meet the demanding needs of business meeting rooms, educational institutions, hospitality and home theater applications.

SpecWizard for Electric Wall and Ceiling Mounted Screens<BR><BR> Specs for Electric Wall and Ceiling Mounted Screens<BR><BR> CAD Details for Electric Wall and Ceiling Mounted Screens<BR><BR>

Cosmopolitan® Electrol®

Cosmopolitan® Electrol®
Da-Lite Screen Company, Inc. Cosmopolitan® Electrol®<BR><BR>
click to enlarge
Ideal for applications where a recessed installation is not desired or feasible.

Large Cosmopolitan® Electrol®

Cosmopolitan® Electrol®
Da-Lite Screen Company, Inc. Large Cosmopolitan® Electrol®<BR><BR>
click to enlarge
The new larger Cosmopolitan® Electrol® has a two piece aluminum extruded case with dimensions of 7 7/8" high by 6 3/4" deep and maximum seamless screen dimensions of 16 " x 16".

Tensioned Cosmopolitan® Electrol®

Cosmopolitan® Electrol®
Da-Lite Screen Company, Inc. Tensioned Cosmopolitan® Electrol®<BR><BR>
click to enlarge
Tab guide cable system maintains even lateral tension to hold surface flat while custom slat bar with added weight maintains vertical tension.

Large Tensioned Cosmopolitan Electrol®

Cosmopolitan® Electrol® Seamless in all sizes, the tab tensioning system offers the flattest possible viewing surface for a retractable screen.

Contour® Electrol®

Contour® Electrol®
Da-Lite Screen Company, Inc. Contour® Electrol®<BR><BR>
click to enlarge
For easy installation, the Contour® Electrol® is available with SCB-100 and SCB-200 (RS-232 serial control board), low voltage control unit or video projector interface built into the case.

Tensioned Contour® Electrol®

Contour® Electrol®
Da-Lite Screen Company, Inc. Tensioned Contour® Electrol®<BR><BR>
click to enlarge
An optional choice of seven veneer finishes is also available for the front cover of the screen case for a warm, elegant look.

Designer Contour® Electrol®

Contour® Electrol®
Da-Lite Screen Company, Inc. Designer Contour® Electrol®<BR><BR>
click to enlarge
Featuring a stylish curved aluminum extruded case, standard in white finish (also available in black or graphite), with dimensions of only 4 5/8" high x 4 3/32" deep.

Designer Contour® Electrol® with Integrated Infrared Remote

Contour® Electrol®
Da-Lite Screen Company, Inc. Designer Contour® Electrol® with Integrated Infrared Remote<BR><BR>
click to enlarge
Designed with a stylish curved aluminum extruded case and has dimensions of only 4 5/8" high and 4 3/4" deep, making the Designer Contour® small enough to fit into any installation.

Designer Cinema

Designed for ease of installation, the Designer Cinema features a pre-wired inline power cord with three position control switch.

Designer Electrol®

Designer Electrol® Great for any room, especially boardrooms, where aesthetics are important.

Designer Da-Tab Electrol®

Designer Da-Tab Electrol® Attractive projection solution for any room using video or data projection. Screen is tensioned for an extra flat surface for optimum image quality when using video projection.

Slimline Electrol®

Slimline Electrol® Very compact case allows it to be unobtrusively placed anywhere in a room. Mounts either to wall or ceiling.

Ceiling Recessed Electric Screens

All Da-Lite electric screens offer as standard features: black borders and preset adjustable limit switches to automatically stop the screen at the desired viewing level. Available in both 110 and 220 volt models.

Advantage Deluxe Electrol®

Advantage Deluxe Electrol®
Da-Lite Screen Company, Inc. Advantage Deluxe Electrol®<BR><BR>
click to enlarge
Designed to have the case installed during the "rough-in" stages of construction and the fabric assembly during the finish stage.

Tensioned Advantage Deluxe Electrol®

Advantage Deluxe Electrol®
Da-Lite Screen Company, Inc. Tensioned Advantage Deluxe Electrol®<BR><BR>
click to enlarge
Handsome white powder coated closure doors and case provide a clean look and allow easy installation of ceiling tiles.

Advantage Electrol®

Advantage Electrol®
Da-Lite Screen Company, Inc. Advantage Electrol®<BR><BR>
click to enlarge
Matte White fabric up to and including 10' high will be seamless.

Tensioned Advantage Electrol®

Advantage Electrol®
Da-Lite Screen Company, Inc. Tensioned Advantage Electrol®<BR><BR>
click to enlarge
Same great design as our Advantage Electrol® except screen is tensioned for an extra flat surface for optimum image quality when using video or data projection.

Boardroom® Electrol®

Boardroom® Electrol®
Da-Lite Screen Company, Inc. Boardroom® Electrol®<BR><BR>
click to enlarge
Designed specifically for ceiling recessed installation in any conference or boardroom.

Senior® Electrol®

Senior® Electrol®
Da-Lite Screen Company, Inc. Senior® Electrol®<BR><BR>
click to enlarge
Perfect for auditorium, stage or any other large screen application. Available in sizes up to 12'H x 24'W and 20'H x 20'W.

Director Electrol®

Director Electrol®
Da-Lite Screen Company, Inc. Director Electrol®<BR><BR>
click to enlarge
Ideal for boardrooms and conference rooms. Smooth operation with one motor to operate the door and one to operate the screen.

Tensioned Director Electrol®

Director Electrol®
Da-Lite Screen Company, Inc. Tensioned Director Electrol®<BR><BR>
click to enlarge
Same great features as Da-Lite's Director Electrol® except screen is tensioned for an extra flat surface for optimum image quality when using video or data projection.

Executive® Electrol®

Executive® Electrol®
Da-Lite Screen Company, Inc. Executive® Electrol®<BR><BR>
click to enlarge
Great for high usage applications.

Tensioned Executive® Electrol®

Executive® Electrol®
Da-Lite Screen Company, Inc. Tensioned Executive® Electrol®<BR><BR>
click to enlarge
Same great features as our Executive® Electrol® except screen is tensioned for an extra flat surface for optimum image quality when using video or data graphics.

Professional Electrol®

Professional Electrol®
Da-Lite Screen Company, Inc. Professional Electrol®<BR><BR>
click to enlarge
Ideal for large screen applications in stage or auditorium settings.

Tensioned Professional Electrol®

The Tensioned Professional is now available in standard sizes from 180" to 240" diagonal Video, 188" and 220" diagonal HDTV and from 9'x 12' to 12' x 16' square formats.

Floor Mounted Electric Screens

Ascender Electrol® the Ascender Electrol® allows the screen to be recessed into the floor for a concealed appearance or installed into a decorative surround.

Large Venue Electric Screens

Motorized Scenic Roller® Ideal for large screen applications in stage or auditorium settings. Available in sizes up to 30' x 30' and in 110v and 220v versions.

Other Large Venue Electric Screens:
• Large Cosmopolitan® Electrol®
• Large Tensioned Cosmopolitan® Electrol®
• Senior Electrol®
• Professional Electrol®
• Tensioned Professional Electrol®
•Ascender Electrol®

Masking Electric Screens

Horizon Electrol®

Horizon Electrol®
Da-Lite Screen Company, Inc. Horizon Electrol®<BR><BR>
click to enlarge
The Horizon Electrol® is the first screen available allowing four-position masking with the touch of a button.

Tensioned Horizon Electrol®

Horizon Electrol® Excellent for video projection applications.

Dual Masking Electrol®

Dual Masking Electrol® Ideal for home theaters or where a variety of image formats are projected.

Tensioned Dual Masking Electrol®

Dual Masking Electrol® Excellent for video projection applications.

Control Options for Electric Screens

Integrated Screen Control Generation II

Da-Lite's line of Integrated Screen Control (ISC) has been expanded to include a multi-position RS-232 control for electric screens. This multi-position screen control offers infinite height adjustment and multiple aspect ratio control of Da-Lite Contour®, Advantage, Advantage Deluxe and Director Electrol® models.

Integrated Screen Control

Integrated Screen Control (ISC), a revolutionary new control solution that provides greater flexibility for systems integrators and asset management capabilities for information technology professionals.

Radio Frequency Wireless Remote - Single Motor LVC

Controls all Da-Lite single motor electric screens. 3-button system with separate "up", "down", or "stop" commands.

Infrared Wireless Remote - Single Motor LVC

Controls all Da-Lite single motor electric screens.

Single Motor Low Voltage Control System

Controls all Da-Lite single motor electric screens.

Radio Frequency Wireless Remote - Dual Motor LVC

Controls Da-Lite Dual Masking Screens or Da-Lift and single motor screen combination.

Infrared Wireless Remote - Dual Motor LVC

Controls Da-Lite Dual Masking Screens or Da-Lift and single motor screen combination.

Dual Motor Low Voltage Control System

Controls all Da-Lite Dual Masking Screens or Da-Lift and single motor screen combination.

Video Projector Interface

12 VDC or 5 VDC control allows screen to be raised or lowered automatically when projector, with 12 volt or 5 volt lead, is turned on or off.

Wireless Remote for Horizon and Tensioned Horizon Electrol

Radio Frequency or Infrared Wireless Remote Control for the Horizon Electrol and the Tensioned Horizon Electrol.

Electric Screen Accessories

Da-Lift™

Da-Lift™ Raise or lower video projectors weighing up to 300 pounds with a push of a button.

Key Operated, 110 Volt Switch

Flush-mounted wall control switch is key activated for security. Use with 115 volt systems only.

Locking Switch Cover Plate

Hinged cover plate installs over the top of standard wall switch.

Replacement Wall Switch

110 volt replacement wall switch for all single motor electric screens.

Laser Pointers

Select from three models: Standard Laser Pointer, Blinking Laser Pointer, Jumbo Laser Pointer.

Floating Mounting Bracket for Cosmopolitan® and Tensioned Cosmopolitan® Electrols®

Optional floating mounting brackets allow the Cosmopolitan® to be mounted onto wall or ceiling studs and aligned left or right after installation by releasing two sets of screws.

Ceiling Trim Kit for Cosmopolitan® Electrol®

The Ceiling Trim Kit enables the Cosmopolitan® to be easily recessed into a drop ceiling.

Manual Wall and Ceiling Screens

Da-Lite Screen Company, Inc. Manual Wall and Ceiling Screens<BR><BR>
click to enlarge
Da-Lite's wide selection of manual wall and ceiling screens gives the presenter a professional solution for any projection application or situation. All screens incorporate Da-Lite's exclusive Camlok roller system that prevents the screen from being accidentally pulled from the roller. All screens come with black masking borders as standard.

Specs for Manual Wall and Ceiling Screens<BR><BR>

Advantage Manual With CSR

Advantage Manual With CSR The Advantage Manual is a ceiling recessed manually operated screen.

Model C™ with CSR

Model C™ with CSR A manual wall or ceiling mounted screen with Da-Lite's Controlled Screen Return (CSR).

Model C™

Model C™ Ideal for large size conference or training rooms.

Floor Model C™

Floor Model C™ Screen pulls up from case with reduced spring tension for easy raising and lowering. Ideal for rental, stage and hospitality applications.

Designer Contour® Manual with CSR

Designer Contour® Manual with CSR Stylish curved aluminum extruded case with dimensions of 4 5/8" high and 4 3/32"deep. An optional choice of seven veneer finishes is available for the front cover of the screen case fo a warm and elegant look or choose a graphite case for a more contemporary look.

Model B® with CSR

Model B® with CSR Offered exclusively by Da-Lite, the Controlled Screen Return (CSR) system adds an impressive feature to the ever-popular Model B® design. The CSR system ensures the quiet controlled return of the screen into the case providing optimal performance and smooth, consistent operation.

Model B®

Model B® Perfect for classroom and meeting room facilities.

Deluxe Model B®

Deluxe Model B® Suitable for offices, training and meeting rooms.

Designer Manual

Real wood case finished in your choice of seven standard veneers (light oak, medium oak, mahogany, cherry, natural walnut, heritage walnut or honey maple) or custom matched to blend with any room decor.

Designer Model B®

Designer Model B® Fabric wrapped case with coordinating end caps blends with any room decor.

Veneer Model B®

Veneer Model B® Veneer wrapped case fits any room decor. Choice of seven veneer finishes.

Scenic Roller®

Ideal for large screen applications in stage or auditorium settings.

Mounting and Extension Brackets

Use for convenient mounting to extend screen from wall to avoid obstacles such as chalkboards.

Floating Mounting Bracket for Model C™

Optional floating mounting brackets allow the Model C™ or Model C™ with CSR to be mounted onto wall or ceiling studs and aligned left or right after installation by releasing two sets of screws.

Ceiling Trim Kit for Model C and Model C with CSR

The Ceiling Trim Kit is available for use with all sizes of the Model C and Model C with CSR.

T-Bar Clips

Use for attaching screens easily and without tools to dropped ceiling type "T" rails.

Pull Rod

Reach pull bail on screens mounted out of reach with this handy accessory.

Cut-To-Size Screen Surfaces

Create a custom permanent installation with user-provided frame and Da-Lite's Cut-to-Size screen surface. Various sizes and fabric options available.

Lace and Grommet Screen Surface

Offers a permanent fixed or fly screen for user-supplied frame. Recommended for use with Da-Lite's Series 200 Lace and Grommet Frame.

Laser Pointers

Select from three models: Standard Laser Pointer, Blinking Laser Pointer, Jumbo Laser Pointer.

Tilt Lock

Eliminates keystoning when screen is tied back to removable hook which is magnetically attached to metal mounting plate with adhesive back.

Portable and Tripod Screens

Da-Lite Screen Company, Inc. Portable and Tripod Screens<BR><BR>
click to enlarge
Da-Lite's selection of portable and tripod screens offer great flexibility as well as superior performance for the presenter on the go.
Specs for Portable and Tripod Screens<BR><BR>

Picture King®

Picture King® High quality professional tripod screen able to withstand daily usage.

Versatol®

Versatol® High-low case adjustment allows a 70" x 70" screen to be fully opened in a room with an 8' ceiling.

Floor Model C™

Floor Model C™ Screen pulls up from case with reduced spring tension for easy raising and lowering. Ideal for rental, stage and hospitality applications.

Deluxe Insta-Theater™

Deluxe Insta-Theater™ Uniquely designed screen lifts up and out of its sleek aluminum case and is ready to use in seconds.

Presenter

Presenter Smallest, Most Compact Screen Available.

Insta-Theater Plus

The Insta-Theater Plus incorporates a pneumatic lift that allows the projection screen to be raised from a starting position to its most extended position. Depressing the foot pedal lowers the screen.

Theater-Lite

Theater-Lite The Theater-Lite is lightweight and sets up in a snap.

Tripod Screen Carrying Case

Durable black nylon case with zipper to protect portable screens in storage or transport.

Black Tripod Skirt

Conceals tripod legs for a professional appearance. Available on 70", 84" and 96" wide screens. Black polyknit material.

Deluxe Insta-Theater™ Carrying Case

Durable black nylon case with zipper to protect portable screens in storage or transport and shoulder strap. Available for all sizes of Deluxe Insta-Theater™ Screens.

Presenter Carrying Case

Durable black nylon case with zipper to protect portable screens in storage or transport and shoulder strap. Available on 40" and 50" diagonal Presenter Screens.

Fixed Frame Screens

Da-Lite Screen Company, Inc. Fixed Frame Screens<BR><BR>
click to enlarge
Da-Lite's fixed frame screens are available in a wide variety of styles to blend with virtually any decor.

Specs for Fixed Frame Screens<BR><BR>

Cinema Contour®

Cinema Contour® Available in sizes from 60" to 240" diagonal in video format and 92" to 220" diagonal in HDTV format.

Da-Snap

Da-Snap Suitable for mounting on the wall or into wall opening. Easily attached front or rear projection screen surface with snaps or optional Velcro™.

Perm-Wall

Perm-Wall Designed for permanent mounting to the wall or in a wall opening.

Imager

Imager Perfectly flat, permanent wall-mounted screen ideal for video projection.

Acoustical Imager

The Acoustical Imager is a revolutionary projection screen that marries a fixed frame screen with 5.1 Surround Sound.

Multi-Mask Imager

Multi-Mask Imager The Multi-Mask Imager is a fixed frame screen that features both horizontal and vertical masking and is available with a choice of eleven projection screen surfaces.

Multi-Channel Infrared Remote Control

The Multi-Channel Infrared Remote was designed specifically to operate the Multi-Mask Imager, Da-Lite’s four-way masking screen. The MCIR involves three low voltage control units, which provide up, down and stop operation for each of the three masks.

Pro Imager Vertical Masking System

Motorized masking system for masking NTSC video format to HDTV format or letterbox format.

Pro Imager Horizontal Masking System

Motorized system for masking HDTV format to NTSC format.

Series 200 Lace and Grommet Frame

The Series 200 Lace and Grommet Frame is constructed of 2" diameter aluminum tubing and is available with a 6" wide Pro-Trim masking cover that conceals the screen binding and lacing cord.

Curved Series 200 Lace and Grommet Frame

The Series 200 Frame is now available in curved sizes. Constructed of 2” diameter aluminum tubing with reinforced corners, the Curved Series 200 Frame includes lacing cord and positioned “S” hooks for attaching a Da-Lite Lace and Grommet projection screen surface.

Series 300 Lace and Grommet Frame

The Series 300 Lace and Grommet Frame is constructed of 3" diameter aluminum tubing and is available with a 6" wide Pro-Trim masking cover that conceals the screen binding and lacing cord.

Curved Series 300 Lace and Grommet Frame

The Series 300 Frame is now available in curved sizes. Constructed of 3” diameter aluminum tubing with reinforced corners, the Curved Series 300 Frame includes lacing cord and positioned “S” hooks for attaching a Da-Lite Lace and Grommet projection screen surface.

Rear Projection Screens

Da-Lite Screen Company, Inc. Rear Projection Screens<BR><BR>
click to enlarge
Da-Lite offers a wide range of rigid rear projection screen systems for any need ranging from corporate boardrooms to home theaters. With Da-Lite rear projection screens, viewers can enjoy bright, high resolution images without turning the lights off.
Specs for Rear Projection Screens<BR><BR>

Wide Angle Coatings for Da-Plex screens

The Polacoat line of optical coatings has been expanded with the addition of DA-100 WA and DA-075 WA. Specifically designed for applications using high lumen projectors in conjunction with short throw lenses, these coatings provide wider half-gain angles than traditional coatings, reducing the incidence of hot spotting.

Polacoat®

Polacoat® Diffusion coatings are available for all types of applications with any size screen and a wide range of viewing angles.

Polacoat® Ultra®

Polacoat® Ultra® Single element screen with combined properties of a diffusion and fresnel screen. Offers wide angle field of view and even brightness with no hot spots or detectable color shift.

Da-View®

Da-View® The screen of choice for single image, wide angle viewing applications and low light projection sources.

Data Pro

Data Pro is a single element, fresnel/lenticular screen designed with very high contrast to compliment today's brighter digital projectors.

Black Bead

Provides super high contrast, extended resolution images for the most demanding multi-media, HDTV and computer display applications.

Holo Screen

A holographic rear projection screen for point-of-sale applications in retail stores, window displays, airports, banks and other high traffic areas.

Light Baffles

Light Baffles are ideal for use with a multiple screen application contained in a single frame.

Deluxe Factory Installed Frame

Da-Lite offers optional frames that not only protect the screen but are professional, good looking and allow for easy installation.

Self Trimming Factory Installed Frame

Eliminates the need for finish trim for fast, easy installation.

Standard Factory Installed Frame

Da-Lite offers optional frames that not only protect the screen but are professional, good looking and allow for easy installation.

Base Factory Installed Frame

Mitered corners eliminate rear light leaks without caulking. Black anodized finish. Constructed of lightweight extruded aluminum U-channel. Frame insert size equals screen viewing area plus 2-1/2".

Thru-the-Wall Screen and Mirror System

The Da-Lite Thru-the-Wall (TTW) System is a rear projection package that comes complete with a factory framed rear projection screen of your choice and a Rear Projection Module (RPM).

Stand Alone

The Stand Alone System, an extension of the Thru-the-Wall (TTW) System marries the screen and frame to the Millennium Rear Projection Module (RPM) structure in one complete package. Easy to assemble.

Rear Projection Module (RPM)

Complete single or double mirror rear projection package that reduces overall depth needed in projection room.

Fast-Fold® Portable Screens

Da-Lite Screen Company, Inc. Fast-Fold® Portable Screens<BR><BR>
click to enlarge
Fast-Fold Screens and Portable Projection Stands are made to take the rigors of constant set up and tear down yet retain their good looks and performance for years. All Fast-Fold products set up easily without tools for the ultimate in convenience.

Specs for Fast-Fold® Portable Screens<BR><BR>

Fast-Fold® Deluxe Screen System

Fast-Fold® Deluxe Fast-Fold® Deluxe frame and legs are constructed of sturdy 1-1/4™ square aluminum tubing and feature easy release latches for simple, quick set up and tear down of the screen.

Standard Fast-Fold® Screen System

Standard Fast-Fold® Lightweight yet exceptionally stable folding aluminum frames fit into a case for convenient transport and storage.

Heavy Duty Fast-Fold® Deluxe Screen System

Fast-Fold® Truss Deluxe frame and legs are constructed of sturdy 2-1/2™ wide by 1-1/4™ thick aluminum tubing and feature easy release latches for simple, quick set up and tear down of the screen.

Fast-Fold® Truss Frame Screens

Fast-Fold® Truss Frame Screens Extra heavy-duty, folding 6" truss frames and legs accommodate virtually any size.

Drapery Presentation Kit

16 oz., fire retardant cotton velour drapery attaches with snaps to Fast-Fold® screens to enhance image and project a professional appearance.

Fast-Fold® Drapery Masking Panels

The new Fast-Fold® Drapery Masking Panels allow a native HDTV Fast-Fold® screen to be properly masked to a standard NTSC Video format, in effect doubling the functionality of the screen.

Fast-Fold® Mini-Fold

Fast-Fold® Mini-Fold Compact, portable and lightweight tabletop projection screen. Complete screen includes fabric, frame and vinyl case. Available with Da-Mat™ or Da-Tex™ (rear).

Multi-Purpose Stand

Compact design requires no tools for set up and packs into two polyethylene cases.

Projector Stand

Supports video projectors, stacked 35mm projectors, other audio visual equipment and speakers.

Fast-Fold® Accessories

Fast-Fold® 1. A-T Legs: front and back reinforced legs for additional stability on all Fast-Fold® Screens.
2. T-Legs: replacement legs for all standard Fast-Fold® Screens.
3. Leg Saver Back Brace: provides added reinforcement to bottom hinge and joint of leg when screen is raised higher on legs.
4. Speedy Cranks: replacement cranks for all Fast-Fold® Frames.
5. Fill Strips: choose from either Da-Mat™, Cinema Vision or Pearlescent to conceal vertical center frames when joining two Fast-Fold® frames together. Attachments require four Fill Strip Clamps.

Base Plate Cart

Designed for storage and transport of pipe and drapery bases, the BPC-46 will accommodate up to 46 standard 18” x 18” x 3/8” base plates.

Pipe and Drapery Background System

Self supporting drapery systems available in black, blue or pewter gray. Great for subdividing rooms, blocking light at entrance ways and as an add on to Fast-Fold® drapery kits for wider rooms.

Carts and Stands

Da-Lite Screen Company, Inc. Carts and Stands<BR><BR>
click to enlarge
Da-Lite's Carts and Stands give the lasting performance and quality you expect. Select from convenient pre-assembled or ready-to-assemble carts and stands.

Specs for Carts and Stands<BR><BR>

Pre-Assembled PIXMobile Carts

Projection Carts and Monitor/Television Carts.

Ready-To-Assemble PIXMate Carts

Projection Carts and Monitor/Television Carts.

Multi-Purpose Projection Carts and Stands

  • Project-O-Stand
  • Multi-Purpose Projection Carts
  • Projection Carts


Background Stands

Heavy duty 1-1/8" and 1" tubing holds the heaviest roll of backdrop or drapes.

Cart Accessories

  • Skirting Kits
  • Advance Video Cabinets
  • Electrical Assembly for PIX Mobile® and PIX Mate®
Carts
  • Loadtoter Kit
  • Safety Belt
  • 5" Casters


Monitor Mounts

Da-Lite Screen Company, Inc. Monitor Mounts<BR><BR>
click to enlarge
Da-Lite's Advance monitor and projector mount systems put your television, monitor or projector up and out of the way yet within an ideal viewing zone.

Specs for Monitor Mounts<BR><BR>

Advance Mount Accessories



Advance Quick Link® - Wall Mounts (QLW)

Exclusive Quick Link® design speeds up installation time and enhances mount safety.

Advance Quick Link® - Double Wall Arm Mounts

Advance Quick Link® Models feature 25" arms to allow for additional wall clearance for larger monitors.

Advance Quick Link Wall with Preconstruction Wall Bracket Mounts

WMSWP-16 - 16" stud centers.
WMSWP-24 - 24" stud centers.

Universal Large Flat Panel Wall Mounts

The PWM-1624 will hold up to 150 lbs. and features 20-degrees of tilt.

Static VESA® Mount (VSM-ST)

VESA® VSM-ST will accommodate up to a 40" diagonal monitor and depending on the monitor will support up to 40 lbs.

Tilt VESA® Mount (VSM-TL)

VESA® VSM-TL is suitable for LCD TVs and PC and small monitors.

Articulating VESA® Mount (VSM-AR1 / VSM-AR2)

VESA® Both the VSM-AR1 and VSM-AR2 will accommodate up to a 40" diagonal monitor and depending on the monitor will support up to 40 lbs.

Mobile and Fixed Plasma Stands

The Mobile Plasma Stand (MPS) will work universally with most flat panel monitors, and the unique rail mounting system ensures an easy installation for the monitor with the added security of a key operated lock.

Advance Quick Link® Plasma Ceiling Mounts (QLP)

Advance Quick Link® Models sized to fit monitors from 37" to 50" diagonal.

Advance Quick Link® - Adjustable Ceiling Mounts (QLC)

Advance Quick Link® UL aproved for ceiling attachment to concrete, wood beam and Unistrut™ structural load bearing surfaces.

Multiple Mount Display

Da-Lite's Advance Multiple Mount Display system is available in 10' and 15' linear and radius displays as well as 60" diameter single piece or two-piece ring display.

Advance Quick Link® - Adjustable Suspended Ceiling Mounts (QLS)

Advance Quick Link® Exclusive Quick Link® design speeds up installation time and enhances mount safety.

Advance Wall Mount Shelves (WMS)

Fits small to mid-size monitors from 12" to 25" diagonal. Model WMS-22 swivels 70 degrees and tilts from 0-15 degrees for optimum viewing. Models WMLS-22 and WMS-12 swivel 360-degrees and also tilt from 0-15-degrees.

Advance Locking Trays

Secure equipment on any work surface.

Advance Ceiling Projector Shelf Mount

Places projector out of the viewer's way. Handles single-gun video projectors.

Universal Projector Mount

The UPM-1 mount will hold projectors up to 50 lbs. and features adjustable feet for micro adjustments.

Oravisual Easels

Da-Lite Screen Company, Inc. Oravisual Easels<BR><BR>
click to enlarge
Choose from a variety of writing surfaces in paper pad, white porcelain or multi-purpose easels ideal for flip chart presentations, display or rollaround presentations.

Specs for Oravisual Easels<BR><BR>

Paper Pad Easels

Multi-use easel holds paper pads or single page materials such as charts and posters.

Porcelain Easels

Write-on, wipe-off versatility. White porcelain surface for dry marker use.

Folding A-Frame Easel

The ultimate heavy-duty easel. Great for demanding applications and rental situations.

Non-Folding A-Frame Easel

The ultimate heavy-duty easel. Great for demanding applications and rental situations. Constructed of Heliarc welded, square extruded aluminum tubing legs for strength and easy set up.

Designer Easel

Designer Easel has a new sleek design and features folding legs to allow the easel to store flat.

Roll Around Marker Boards

Dual use board that moves with you. Two-sided marker board provides two full-size surfaces for presentations.

Dual Purpose Easels

Lightweight yet durable gold anodized aluminum extrusion design holds up to 100 lbs.

Brass Easels

Brass easels display materials with distinction. Perfect for lobby applications at hotels, restaurants and businesses. Each stands 58" high for optimal viewing of message.

Easel Carrying Case

Durable black nylon zippered case fits all sizes of paper pad, writing surface, poly and folding dual-purpose easels.

Paper Pads

Contains 5 pads per carton. A-306 Plain 27" x 34" R-305 Grid Ruled 1", 27" x 34" G-332 Giant plain 45" x 34" T-106 Junior plain 19" x 24" P-400 Post-It Plain 25" x 30" P-405 Post-It Gridruled 25"x30"

White Board Package

Contains 1 each red, blue, green and black dry erase markers, one eraser, one bottle of white board cleaner and one telescopic pointer.

Paper Pad Accessory Package

Includes a standard paper pad, telescopic pointer and four markers; one each blue, red, green and black.

Laser Pointers

Select from three models: Standard Laser Pointer, Blinking Laser Pointer, Jumbo Laser Pointer.

Dry Erase Markers

Available in a package of one dozen markers in your choice of red, green, blue or black. Also available in a package of four containing one each: red, green, blue and black.

Multi-Media Support Furniture

Da-Lite Screen Company, Inc. Multi-Media Support Furniture<BR><BR>
click to enlarge
Da-Lite has developed multi-media furniture to support today's highly specialized audio visual and computer applications. A wide range of products are available to accommodate any combination of audio visual equipment, computers and related peripherals.

Specs for Multi-Media Support Furniture<BR><BR>

Height Adjustable Computer Workstations (Compact)

Compact adjustable furniture for managing personal computers and terminals.

Multi Media Trolly - MMT

Features two fixed shelves, a slide-out keyboard shelf and two height-adjustable side shelves.

Height Adjustable Computer Workstations (PCT)

Perfect for users who must combine computer or multi-media equipment use along with traditional desk tasks.

Advance Computer Tables (CT & CTM)

Mobile tables for sharing computer equipment. Constructed of heavy gauge steel that stands up to abuse in high use applications.

Advance Mobile Workstations (CTOH)

Complete mobile workstation for multi-media applications.

Advance Mobile Workstations (AVCT6 & AVEC)

For larger equipment loads, select the AVEC-44JLT with three reinforced shelves and 8" pneumatic wheels. AVCT6-54J offers 25" x 30" shelves, slide out keyboard shelf with mouse tray and adjusts from 36" - 54" in height.

Advance Computer Tables (DLP, CT-3064 & CT-3096)

Handsome Black Powder coated finish with simulated oak top blends well with today's computer and multi-media equipment.

CT-LS20 Laptop Storage Cart

CT-LS20 The mobile and lockable CT-LS20 accommodates 20 laptop computers for secure storage and recharging with the optional 12-outlet power strip.

CT-LS30 Laptop Storage Cart

CT-LS30 The CT-LS30 is a mobile solution for recharging and storing up to 30 laptop computers. The laptop cell partitions can be removed individually to create lockable storage for a printer or server device.

Advance Study Carrels

Vantage Alpha Series Modular system allows carrels to be rearranged, expanded or contracted at any time.

Advance Book Trucks

Ready-to-assemble Husky Haulers, Heavy-duty steel book trucks assemble fast.

5 Inch Casters

Replace standard casters with 5" casters on any cart to handle heavier loads.

Wire Basket - Optional Accessory

Printer paper catch basket for PCT or Compact models. Attaches to back of desktop surface.

Electrical Strip - Optional Accessory

3-receptacle electrical power strip with 20 foot cord mounts to workstations.

Tower Bracket

For use on the MMT, Compact 2 and Compact 4.

Surge Protector - Optional Accessory

Combination 6-receptacle electrical power strip and surge protector with 15-foot cord protects sensitive equipment from damaging electrical line surges.

Monitor Shelf

DPL-MS for use on the DPL.

Printer Shelf

For use on DP-1 and DPL.

Lecterns

Da-Lite Screen Company, Inc. Lecterns<BR><BR>
click to enlarge
Da-Lite Lecterns and Communication Cabinets are an attractive and highly functional addition to any conference room. Choose from a number of styles ranging from traditional to contemporary models and even models that meet ADA requirements. Each can be finished in a rich variety of wood veneers, laminates or carpet to match or compliment your room's decor. Outfit lecterns with complete sound systems, custom corporate logos and more. Communication Cabinets are available in a variety of sizes.

Specs for Lecterns<BR><BR>

Standard and Custom Veneers and Laminates

Select from the standard offerings, or contact Da-Lite for custom veneers and color matching.

Equipment Rack Cart

The Equipment Rack Cart provides a transportable or stationary alternative to traditional metal racks.

Shelving Options for Equipment Rack Carts

The Equipment Rack Cart is available as 12, 21 and 30-rack space unit models, as well as a 17-rack space model with a slide out keyboard shelf.

The Concord Lectern

Available in floor, stacking and table top models.

The Cambridge Lectern

Handsome wood trim defines the edges of the Cambridge for a soft, contemporary look.

The Lancaster Lectern

The Lancaster combines simple rectilinear lines with handsome bull nose styling for a design that will compliment any presentation venue.

The Lexington Lectern

Clean, rectilinear design enhances a speaker's presence.

The Providence Lectern

The Providence Lectern features a clean, modern design with 1/4" reveals that accent the basic lines of this beautiful series.

The Hamilton Lectern

The classic boardroom look that never goes out of style.

The Yorkshire Lectern

Choice of brass, bronze or other trim creates a luxurious appearance.

Pedestal Lecterns

Sculpted design and flowing lines adapt to today's modern conference room.

Euro Lecterns

Utilitarian lecterns that perform and look great! Choose from either fixed or rolling floor and table top models.

Euro Deluxe Lectern

The refined design of the Da-Lite Euro Deluxe Lectern makes it the perfect choice for educational, hospitality, conference and meeting center applications.

Special Needs Lectern

The Special Needs Lectern features height adjustment that moves smoothly and quietly from seated (40") to full-standing height (46").

Braille Identification of the control panel components helps meet the needs of the visually challenged.

Multi-Media Lectern

The wide Multi-Media Lectern provides you with a platform to do a complete computer-based presentation; yet its design is simple, clean and stylish.

Anchor Sound System for Lecterns

Add a premium sound system by Anchor Audio. Provides 60 watts of RMS power to any lectern except the Euro Series.

Lectern Height Adjustment

With a push of a button, electronically raise or lower a lectern's height within an 8" range. (Not available on stacking, table top or pedestal models).

Custom Logos for Lecterns

Promote your company's identity with silkscreened acrylic, laser etched aluminum or etched brass plates from your camera ready artwork.

Lectern Locking Door

Offers security for storage areas on all floor and stacking model lecterns.

Lectern Covers

Padded and lined nylon covers keep Da-Lite lecterns protected.

Lectern Custom Cut-Outs

From your specifications, multi-media controls can be mounted flush in the reading surface.

Lectern Wireless Mic System

Choose either battery powered lavalier or hand-held wireless mic systems finished in matte black.

Microphone

High quality hand-held omni-directional microphone or fixed gooseneck microphone.

Mic Mount

Keep hand-held microphone in position with gooseneck mount.

Dash Panel Snap-In Connectors





spacer
your name:   password:   (available for clients only)



Last Update: 2009-05-07










Never Forget