Search for:

Search by:
Company/Trade Name
Product Type

Henkel Corporation

26235 First St.
Westlake, OH 44145
 
Toll Free:800-624-7767
Phone:440-250-7700
Fax:440-250-7863
 
Web Site: www.osipro.com
www.osisealants.com
adhesives and sealants by Henkel Corporation
send email   send email send email   request catalog

Specs for adhesives and sealants                   LEED product data for adhesives and sealants                  

Overview:
A great reputation starts with great products, like Pro-Series window, door and siding adhesives and sealants.

Whether it’s new construction or renovation, OSI offers the full range of professional-grade adhesives and sealants for all your window, door and siding projects. And we stay up-to-date on all the latest colors from major building materials manufacturers. Don’t reach for anything less than Pro-Series products.siding manufacturers.

There is a Pro-Series product designed for every contractors project.

Products Trade Name Description Content

OSI® GreenSeries™

Acrylic Urethane Indoor/Outdoor Sealant

Henkel Corporation Acrylic Urethane Indoor/Outdoor Sealant <BR><BR>
click to enlarge
A high-performance urethane formula for windows and siding, provides the durability of a urethane with the ease-of-use and water clean-up of an acrylic. It has superior adhesion and can be extruded easily when applied in temperatures ranging from 40 degrees to 100 degrees Fahrenheit, and its flexibility allows for excellent stretch and movement capability. When cured, this product is mold- and mildew-resistant and paintable.

Specs for Acrylic Urethane Indoor/Outdoor Sealant <BR><BR> Green Product Data for Acrylic Urethane Indoor/Outdoor Sealant <BR><BR>

Multi Purpose Construction Adhesive

Henkel Corporation Multi Purpose Construction Adhesive<BR><BR>
click to enlarge
A high performance water-based construction adhesive designed for drywall applications and fabricating shear wall assemblies. This adhesive is non-flammable environmentally friendly and VOC compliant for all interior & in-plant construction use. Product offers fast strength development with high shear strength values. It is available in 10.2-fluid ounce cartridges. Tested per ASTM E72, Racking load - Evaluation of sheathing materials on a standard wood frame. Conforms to the performance characteristics of ASTM C557 specifications.

Specs for Multi Purpose Construction Adhesive<BR><BR> Green Product Data for Multi Purpose Construction Adhesive<BR><BR>

Drywall & Panel Construction Adhesive

Henkel Corporation Drywall & Panel Construction Adhesive<BR><BR>
click to enlarge
A high-performance, latex-based construction adhesive designed for drywall applications and fabricating shear-wall rated assemblies. Offering fast strength development with high shear strength values, this adhesive is non-flammable, environmentally friendly and VOC compliant for all interior and in-plant construction use. This product is also well suited for many other interior construction projects where high bond-strength is needed.

Specs for Drywall & Panel Construction Adhesive<BR><BR> Green Product Data for Drywall & Panel Construction Adhesive<BR><BR>

Subfloor & Deck High Performance Adhesives

Henkel Corporation Subfloor & Deck High Performance Adhesives<BR><BR>
click to enlarge
A co-polymer latex formula that provides a non-flammable, environmentally friendly construction adhesive. Developed for "Glued Floor Systems" and other general construction needs, this adhesive offers fast strength development and excellent adhesion to wood, ceramic tile, fiberglass, all types of foam board and most other common building materials. Ideal for interior and exterior projects, this adhesive is water- and weather-resistant and adheres to wet, frozen or treated lumber.

Specs for Subfloor & Deck High Performance Adhesives<BR><BR> Green Product Data for Subfloor & Deck High Performance Adhesives<BR><BR>

Pro-Foam II™ Minimally Expanding Polyurethane Foam

Henkel Corporation  Pro-Foam II™ Minimally Expanding Polyurethane Foam<BR><BR>
click to enlarge
A one component, minimal expanding urethane foam sealant used to insulate, seal, and fill around heating and air conditioning units, plumbing, electrical, refrigeration, windows and foundation to eliminate drafts and stop expensive energy loss. The foam adheres to all surfaces except Teflon, silicone and polyethylene and provides an R-Value of five per inch of foam, while also doubling as a sound barrier.

Specs for  Pro-Foam II™ Minimally Expanding Polyurethane Foam<BR><BR> Green Product Data for  Pro-Foam II™ Minimally Expanding Polyurethane Foam<BR><BR>

Draft & Acoustical Sound sealant

Henkel Corporation Draft & Acoustical Sound sealant<BR><BR>
click to enlarge
A non-flammable, water-based sealant designed to reduce sound transmissions in walls and partition systems. The sealant is used for exposed and unexposed applications at perimeter joints, floor and ceiling runners (either wood or metal), cut-outs in gypsum board, veneer plaster systems and other areas where a sound rated assembly is required. The easy-to-use sealant is paintable, remains permanently flexible even through freeze-thaw cycles, and cleans up easily with soap and water.

Specs for Draft & Acoustical Sound sealant<BR><BR> Green Product Data for Draft & Acoustical Sound sealant<BR><BR>

FlameSeal® Fire, Smoke & Draft Stop Sealant

Henkel Corporation FlameSeal® Fire, Smoke & Draft Stop Sealant <BR><BR>
click to enlarge
A multi-purpose, one compound elastomeric product for sealing joints and service penetrations in fire separations and firewalls. It is designed to prevent the passage of flames, smoke and fumes under actual fire conditions of 1-, 2-, and 3-hour fire resistance rated systems. FlameSeal utilizes a special waterborne technology that is both non-toxic and non-hazardous and cleans up with water. This easy-to-use sealant was developed for both residential and commercial fire stopping applications.

Specs for FlameSeal® Fire, Smoke & Draft Stop Sealant <BR><BR> Green Product Data for FlameSeal® Fire, Smoke & Draft Stop Sealant <BR><BR>

OSI Adhesives & Sealants

Roof Tile Adhesives

OSI® Pro-Series® RT-600™
Henkel Corporation Roof Tile Adhesives<BR><BR>
click to enlarge
A premium grade adhesive developed especially for the repair and installation of concrete, clay, slate or composite type roof tiles on existing roofs. OSI® Pro-Series® RT-600™ Roof Tile Adhesive offers long life expectancy with reduced labor and installation costs.

Specs for Roof Tile Adhesives<BR><BR>

Drywall & Metal Framing Adhesive

OSI® Pro-Series® Formula #38™
Henkel Corporation Drywall & Metal Framing Adhesive<BR><BR>
click to enlarge
Best suited for bonding gypsum board to wood or metal studs, laminating gypsum board to gypsum board and bonding gypsum board to concrete or block walls. It is widely used in new construction of single-family and multi-family homes, manufactured housing, commercial construction, and all remodeling, remedial and renovation projects where drywall or gypsum products are installed.

Specs for Drywall & Metal Framing Adhesive<BR><BR>

Latex Multi-Purpose Construction Adhesive

OSI® Pro-Series® QB-350™
Henkel Corporation Latex Multi-Purpose Construction Adhesive<BR><BR>
click to enlarge
An environmentally safe, non-toxic, non-flammable adhevive. Bonds all types of pre-finished panels, tub kits, plastic and foam insulation panels, ceramic tile and other common building materials. Safe for use on vinyl covered gypsum panels. Cleans up with soap and water.

Specs for Latex Multi-Purpose Construction Adhesive<BR><BR>

Multi Purpose Construction Adhesive

OSI® Pro-Series® QB-300™
Henkel Corporation Multi Purpose Construction Adhesive<BR><BR>
click to enlarge
A versatile dual purpose adhesive for bonding all types of paneling to structurally sound surfaces. Installs vinyl covered gypsum panels and all types of foam panel boards. Bonds foam to block or concrete walls and ceilings. Adheres cork, marble, polystyrene bath panels. Waterproof, fast grab, sets up quickly.

Specs for Multi Purpose Construction Adhesive<BR><BR>

Shear & Drywall Adhesive

OSI® Pro-Series® SW-325™
Henkel Corporation Shear & Drywall Adhesive<BR><BR>
click to enlarge
A high performance latex-based construction adhesive designed for drywall applications and fabricating shear wall rated assemblies. This adhesive is non-flammable, environmentally safe and VOC compliant for all interior and in-plant construction use. Product offers fast strength development with high shear strength values. Green Series SW-325 is also well suited for many other interior construction projects where high bond strength is needed.

Specs for Shear & Drywall Adhesive<BR><BR>

Heavy Duty Sub-Floor & Construction Adhesive

OSI® Pro-Series® SF-450™
Henkel Corporation Heavy Duty Sub-Floor & Construction Adhesive <BR><BR>
click to enlarge
A heavy duty, premium grade construction adhesive developed for Glued Floor Systems. It offers an improved cold weather formula to provide excellent adhesion and easier extrusion under all weather conditions. It offers fast set, superior strength development and is compatible with most building materials.

Specs for Heavy Duty Sub-Floor & Construction Adhesive <BR><BR>

Latex FRP Adhesive

OSI® Pro-Series® FRP-555™
Henkel Corporation Latex FRP Adhesive<BR><BR>
click to enlarge
A high quality, solvent free adhesive for installing fiberglass reinforced panels on common surfaces. This nonflammable adhesive provides an excellent bond to most commonly used materials like drywall, wood, concrete, metals, plastic and plastic foams, etc. It offers long open time with strong yet flexible adhesive bond.

Specs for Latex FRP Adhesive<BR><BR>

Acoustical Sound Sealant

OSI® Pro-Series® SC-175™ A water based sealant designed to reduce sound transmissions in walls and partition systems. Primary function is to achieve and maintain the specific STC (Sound Transmission Class) value of the system design. VOC compliant.

Specs for Acoustical Sound Sealant<BR><BR>

Acoustical Sound Sealant

OSI® Pro-Series® SC-170™ Designed for reducing sound transmissions in all types of wall partitions to maintain specified STC values. Sealant is non-hardening, non-staining and very tacky. It adheres to drywall, wood, metal, masonry, polythylene and other building materials. Provides an air tight vapor barrier when used with polyethylene sheeting to help prevent air infilltration and the formation of condensation. Extrudes easily between 0ºF - 100ºF (-18ºC - 38º C).

Specs for Acoustical Sound Sealant<BR><BR>

Pro-Series Sealants

Window, Siding & Door Quad Advanced Formula Sealant

OSI® Pro-Series® Quad™ A unique multi polymer formula recommended for windows, siding, gutter and roof application. Stays flexible in hot and cold weather. Superior adhesion characteristics. Easy extrusion in cold weather. Clear is crystal clear. Paintable when cured. Available in over 150 siding matched colors with 4" spout for professional use.

Specs for Window, Siding & Door Quad Advanced Formula Sealant<BR><BR>

Construction Silicone Sealant

OSI® Pro-Series® HM-270™ A high modulus, 100% RTV silicone. Withstands temperatures -60°F to 400°F ± 25% movement capability. For use in many applications involving non-porous building materials such as glass, metal and most plastics. Fast curing.

Specs for Construction Silicone Sealant <BR><BR>

Window and Siding Caulk

OSI® Pro-Series® SBR-100™ A one component, medium grade, solvent release caulking compound. Formulated for year-round use, SBR- 100® will extrude consistently and easily from 0°F. to 100°F. This unique rubber base product air cures to form a tough elastomeric seal that maintains its bond under most weather conditions.

Specs for Window and Siding Caulk<BR><BR>

Roofing & Flashing Sealant

OSI® Pro-Series® RF-140™ Roofing & Flashing Sealant is manufactured using a special synthetic rubber and select cuts of asphalts. This allows RF-140™ to cure into a tough, rubbery stage which will expand and contract more readily during temperature variations.

Specs for Roofing & Flashing Sealant<BR><BR>

Acrylic Urethane Sealant

OSI® Pro-Series® H2U™ A high performance sealant designed for the siding and window industries. This superior urethane formula has better adhesion, flexibility and durability than most sealants, and cleans up easily with soap and water. Cured sealant is paintable and will resist surface mold and mildew.

Specs for Acrylic Urethane Sealant<BR><BR>

Multi-Purpose Silicone Sealant

OSI® Pro-Series® VP-275™ A neutral cure, low modulus, 100% silicone sealant. Excellent for all applications involving non-porous and porous building materials. Provides up to ± 50% movement capability. Designed for use on vinyl (PVC) siding and windows. Easy application and tooling.

Specs for Multi-Purpose Silicone Sealant<BR><BR>

Cleaning Solvent

OSI® Pro-Series® PC-12™ Pro Clean

A cleaning solvent used to dissolve uncured or fresh polyurethane foam sealant. Desighned for easy cleaning of foam spills and the Pro-Gun II™. Will not dissolve cured foam sealant.

Specs for Cleaning Solvent<BR><BR>

Fire, Smoke & Draft Stop Sealant

FlameSeal®

A multi-purpose, one compound elastomeric product for sealing joints and service penetrations in Fire Separations and Firewalls. It is designed to prevent the passage of flame, smoke and fumes under actual fire conditions of 1, 2, and 3 Hour fire resistance rated systems. FlameSeal utilizes a special waterborne technology that is both non-toxic and non-hazardous. This easy to use sealant was developed for use in both residential and commercial fire stopping applications.

Specs for Fire, Smoke & Draft Stop Sealant<BR><BR>

WINTeQ™ System

Window Flange Sealant

OSI® TeQ::Seal™ The one sealant you’ll need to install for windows and doors. It adheres to vinyl, wood, aluminum and most building materials including common weather barriers and won’t harm flashing.

Specs for Window Flange Sealant<BR><BR> Green Product Data for Window Flange Sealant<BR><BR>

Windows and Doors Foam

OSI® TeQ::Foam™ Low Pressure Polyurethane Foam

Provides optimal protection from moisture infiltration while its minimal expansion preserves perfectly straight window and door openings.

Specs for Windows and Doors Foam<BR><BR> Green Product Data for Windows and Doors Foam<BR><BR>

Flexible Window Flashing

OSI® TeQ::Flash™ Flexible Window Flashing comes in convenient 100-foot rolls sized for minimal trimming and go-fast installation in any application. The rubberized asphalt product can be applied in temperatures below 40 degrees.

Green Product Data for Flexible Window Flashing<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-17
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget