Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Davis Colors

3700 E. Olympic Blvd.
Los Angeles, CA 90023-3123
 
Toll Free:800-356-4848
Phone:323-269-7311
Fax:323-269-1053
 
pigments and admixtures by Davis Colors
request catalogRequest
Catalog
    send email Send Message to
Davis Colors
   
   
 
Web Site: www.daviscolors.com
e-mail: send email
      Specs       LEED product data for pigments and admixtures      
Overview:
Davis Colors is the leading US manufacturer of color admixtures and automatic dosing systems for portland cement-based concrete paving, concrete products and structures. Davis Colors are added to the mix with their exclusive Chameleon™ PC-operated automatic dosing system, Mix-Ready® disintegrating bags or Granufin® low-dust colors and the Granumat® dosing system. Davis Colors products are available through concrete producers and building material dealers nationwide. Davis Colors™ come in 40 standard colors plus a spectrum of custom hues. Color cards, sample sets and specification information is available from Ready-Mix suppliers, building material dealers or direct from the company.

Products Trade Name Description Content

Concrete Color

Davis Colors™
Davis Colors Concrete Color
click to enlarge
Mix-In Color for Concrete
Specs Green Product Data

Concrete Color

Mix-Ready®
Davis Colors Concrete Color
click to enlarge
Mix-In Color for Concrete
Specs Green Product Data

Cost Calculator

Mix-Rate Calc® On-line cost calculator Specs

Mortar Color

True-Tone™ Mix-In Color for mortar Specs Green Product Data

Warranty:
Davis Colors guarantees its integral color products comply with ASTM-C979 standards, with the exception of 8084 and 807 due to their effect on air entraining admixtures. If any Davis Colors products are found to be defective, buyer's sole remedy shall be refund of color purchase price from point of purchase. Davis Colors does not guarantee the concrete materials, job site, installation or resulting colored concrete.

Distribution:
Visit our website at www.daviscolors.com/company/distributors.html or call 800-356-4848 to find a distributor near you.


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-02-14










Never Forget