Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Dawson Doors

825 Allen St.
P. O. Box 0278
Jamestown, NY 14701-0278
 
Phone:716-664-3811
Fax:716-661-3722
 
doors and entrances by Dawson Doors
request catalogRequest
Catalog
    send email Send Message to
Dawson Doors
   
   
 
Web Site: www.dawsondoors.com
e-mail: send email
      Specs       CAD       LEED product data for doors and entrances      
Overview:
Dawson Doors is a custom entrance and related architectural metals manufacturer.

All products are built per project requirements as set forth by the architectural team. Each entrance system that Dawson Doors produces is as unique as the building itself. We can complete your entire entry including door, frame, canopy and any other related architectural features. We recently produced 2500 lineal feet of interior wall systems for the University of Iowa, 2000 lineal feet of stainless steel ceiling system for Mayo Clinic and bronze balusters for handicap push plates.

Neither our architectural binder nor our CD-ROM contains any specific door types or styles. This decision lies with the design architect in collaboration with the Dawson sales team. The entrance envisioned is the entrance you and your client will receive. A call to your local salesperson or factory representative will begin the process of creating an entrance to your building equal to none.

Featured Product: Doors

Products Trade Name Description Content

Custom Series Doors and Frames

Dawson Doors Custom Series Doors and Frames<BR><BR>
click to enlarge
The Dawson Custom Series incorporates a one-piece metal skin welded to a continuous metal frame structure. The result is a seamless door face with a flawless superior finish.

Specs CAD Details Green Product Data

Designer Series Doors and Frames

Dawson Doors Designer Series Doors and Frames<BR><BR>
click to enlarge
The Designer Series entrance system offers an economical high quality alternative to Custom Series installations. The Designer Series is available in the same finishes as Dawson's Custom Series.

Specs CAD Details Green Product Data

Balanced Entrances

Dawson Doors Balanced Entrances<BR><BR>
click to enlarge
The Dawson Balanced Door complies with the strictest building codes and A.D.A. guidelines while satisfying the most sophisticated design capabilities.

Specs CAD Details Green Product Data

Clad Aluminum Doors and Frames

Dawson Doors Clad Aluminum Doors and Frames<BR><BR>
click to enlarge
Cladding Bronze or Stainless Steel over aluminum is a cost effective approach versus Dawson's solid Custom or Design Series doors and entrances.

Green Product Data

Custom Thresholds

Dawson Doors Custom Thresholds<BR><BR>
click to enlarge
Dawson Custom thresholds can be fabricated from 16-gauge Type 304 stainless steel or #464, 0.60" thick, naval brass. Dawson thresholds are designed with attached support channels, and can be manufactured 1/4" or 1/2" high, up to 120" long (one piece), to any specified width. Finish is #4 Satin. Woodscrew and rawl plug type fastener preparation is approximately 16" on center. Hardware preparation, return miters and door jamb notches are available.

Door Style, Product Guide, and Thresholds

Dawson Doors Door Style, Product Guide, and Thresholds<BR><BR>
click to enlarge
Custom thresholds can be fabricated from 16 ga. Type 304 stainless steel or 0.60". thick naval brass. Thresholds are designed with attached support channels, and can be manufactured 1/4" or 1/2" high, up to 120" long (one piece), to any specified width.

Finish Options

Dawson Doors Finish Options<BR><BR>
click to enlarge


Dawson 8-Page Brochure



Dawson 4-Page Balanced Door Brochure



Northeast Photo Gallery



Southeast Photo Gallery



Midwest Photo Gallery



Western Photo Gallery



International Photo Gallery



Contact Dawson



Find Your Dawson Rep.





spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-31










Never Forget