Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed
Twitter Feed - billatarcat Twitter

Dayton Superior Construction Chemicals

4226 Kansas Ave.
Kansas City, KS 66106
 
Toll Free:877-416-3439
Technical Services:866-329-8724
Fax:913-371-3330
 
levelers and hardeners by Dayton Superior Construction Chemicals
request catalogRequest
Catalog
    send email Send Message to
Dayton Superior Construction Chemicals
   
   
 
Web Site: www.daytonsuperior.com
e-mail: send email
      LEED product data for levelers and hardeners      
Overview:
Dayton Superior is the leading manufacturer of cutting-edge chemical solutions to solve concrete construction and repair problems. Our products are distributed throughout North America and globally by the largest, best-backed and trained dealer/distributor network in the construction supply industry supported by over 20 factory service centers and manufacturing locations. Dayton's worldwide experience and product emplacement record can solve your problems!

Products: Form Releases, Bond Breakers, Curing Compounds, Liquid Hardeners, Cure & Seals, Sealers, Water Repellants, Bonding Agents, Polyurea Joint Fillers, Cleaners & Strippers, Epoxies, Finishing Aid, Grouts, Repair Mortars, Shake-On Floor Hardeners, Floor Levelers, and Textured Coatings.

Availability: Coast-to-coast distribution through Dayton's certified dealer network

Technical Services: Call our technical staff for assistance at: 866-329-8724

Products Trade Name Description Content

Floor Levelers

Levelayer

Sure Finish

Sure Patch
Levelayer I - Premium Self-Leveling Floor Underlayment
Levelayer II - Self-Leveling Floor Underlayment
Levelayer III - Heavy Duty Self-Leveling Floor Topping
Levelayer IV - Exterior Self-Leveling Topping
Sure Finish - Premium Polymer Modified Feather Finish
Sure Patch - Trowelable Polymer Modified, Cement Based Underlayment

Form Releases

Clean Strip

Liner Coat
Dayton Superior Construction Chemicals Form Releases<BR><BR>
click to enlarge
Clean Strip (J-1): Reactive Form Release for All Types of Concrete Forms
Clean Strip C & M (J-1-A): Economical Release for All Types of Concrete Forms
Clean Strip C (J-1-C): Reactive Form Release with a Pleasant Cherry Scent
Clean Strip Gold (J-2): Neutralized Form Release for All Types of Concrete Forms
Clean Strip Precast (J-3 PC): Premium form release/ideal for Precasters
Clean Strip Precast Ultra (J-3 PCU): Premium Form Release/Low V.O.C.'s - V.O.C. Compliant
Clean Strip Ultra (J-3 V.O.C.): Premium form release - V.O.C. Compliant
Clean Strip WB (J-4): Water Based Form Release - V.O.C. Compliant
Liner Coat (J-4 LC): Release Agent for Concrete Forms & Formliners - V.O.C. Compliant

Green Product Data for Form Releases<BR><BR>

BondBreaker

Sure Lift Sure Lift WB (J-5) - Water-Based Cure & Bondbreaker - V.O.C. Compliant
Sure Lift (J-6) - Premium Bondbreaker
Sure Lift FD (J-7) - Fast Drying, Reactive Cure & Bondbreaker
Sure Lift FD (J-7 V.O.C.) - Fast Drying, Reactive Cure & Bondbreaker - V.O.C. Compliant

Cures & Liquid Hardeners

Day-Chem

Crete Cure
Dayton Superior Construction Chemicals Cures & Liquid Hardeners<BR><BR>
click to enlarge
Day-Chem White Pigmented Cure- W (J-9-A) - Water Based - State D.O.T. - ASTM C-309 - V.O.C. Compliant
Day-Chem White Pigmented Cure (J-10-W) - Water Based - State D.O.T. - ASTM C-309 - V.O.C. Compliant
Day-Chem Rez Cure (J-11-W) - Dissipating Resin Cure Water Based - ASTM C-309 - V.O.C. Compliant
Day-Chem Rez Cure C-309 (J-11W)w/Red Dye - Dissipating Resin Cure Water Based - ASTM C-309 - V.O.C. Compliant
Crete Cure Concentrate (J-12) - Chemical Hardener For Concrete - Concentrate - V.O.C Compliant
Day-Chem Sil Cure (J-13) - Chemical Hardener for Concrete Surfaces - V.O.C. Compliant
Day-Chem Hardener (J-15) - A Concentrate to Chemically Harden and Dustproof Concrete - V.O.C. Compliant
Day-Chem Sure Hard (J-17) - Combination Hardening, Dustproofing & Sealing - V.O.C. Compliant

Cures & Seals

Safe Cure

Day-Chem
Safe Cure & Seal (J-18) - Water Based Cure, Seal and Dustproofer - V.O.C. Compliant
Safe Cure & Seal: 30% (J-19) - Water Based Acrylic Cure, Seal & Dustproofer, Heavy Duty Formulation - V.O.C. Compliant
Day-Chem Cure & Seal 1315 (J-22) - Acrylic Cure, Seal & Dustproofer, Meets ASTM C-1315
Day-Chem Cure & Seal 1315 (J-22 UV) - Acrylic Cure, Seal & Dustproofer, U.V. Stable
Day-Chem Cure & Seal: 30% (J-23) - Acrylic Cure, Seal & Dustproofer Heavy Duty Formulation
Day-Chem Cure & Seal UV 30% (J-23 UV) - Acrylic Cure, Seal & Dustproofer U.V. Stable

Sealers

Safe Seal

Day-Chem
Dayton Superior Construction Chemicals Sealers<BR><BR>
click to enlarge
Safe Seal (J-24) - Water Based Acrylic Sealer - V.O.C. Compliant
Safe Seal Heavy Duty (J-24 HD) - Water Based Acrylic Sealer - V.O.C. Compliant
Day-Chem Aggre-Gloss (J-25) - Non-Yellowing Acrylic Sealer-Gloss
Day-Chem Anti-Spall (J-33) - Boiled Linseed Oil Blend
Day-Chem Tuf Seal (J-35) - Chemical/Gasoline & Oil Resistant Sealer
Day-Chem Poxy Plus (J-36) - High Performance Water Based Epoxy Sealer - V.O.C. Compliant
Day-Chem Poxy Plus 100 (J-37) - 100% Solids High Build Epoxy Coating - V.O.C. Compliant
Day-Chem Urethane V.O.C. (J-39) - Two-Component High Performance Chemical Resistant Sealer - V.O.C. Compliant
Day-Chem Aggre-Gloss Brown (J-25 B)

Water Repellents

Weather Worker Weather Worker WB (J-26-WB) - Penetrating Waterbased Siloxane Water Repellent - V.O.C. Compliant
Weather Worker WB Heavy Duty (J-27-WB) - Penetrating High Solids Water Based Siloxane Water Repellent - V.O.C. Compliant
Weather Worker S-40 (J-29) - Penetrating Silane Sealer, No Cleaning or Masking of Windows
Weather Worker S-100 (J-29A) - Penetrating Silane Sealer - V.O.C. Compliant

Bonding Agents & Latex Additives

Day-Chem

Superior

LeveLayer
Day-Chem Ad Bond (J-40) - Bonding Agent & Latex Admixture - V.O.C. Compliant
Superior Concrete Bonder (J-41) - Re-emulsifiable Bonding Agent & Admixture - V.O.C. Compliant
LeveLayer Bonding Agent (J-42) - Primer for Levelayer Underlayment - V.O.C. Compliant

Cleaners & Strippers

Citrus Peel
Dayton Superior Construction Chemicals Cleaners & Strippers<BR><BR>
click to enlarge
Citrus Peel (J-48) - Citrus Based Floor Stripper & Degreaser - V.O.C. Compliant

Green Product Data for Cleaners & Strippers<BR><BR>

Joint Filler & Concrete Repair

JointFill

CM 2000
Dayton Superior Construction Chemicals Joint Filler & Concrete Repair<BR><BR>
click to enlarge
JointFill - Two Component Rapid Curing Polyurea Joint Filler
CM 2000 - Ultra Low Viscosity, Rapid Curing Polyurea Concrete Repair

Epoxies

Day-Chem

Sure Anchor

Sure Grip

Sure Inject

Sure Level

Resi-Bond

Rebar

Poxy-Fil

Dayton Superior Construction Chemicals Epoxies<BR><BR>
click to enlarge
Day-Chem Poxy Plus (J-36) - High Performance Water Based Epoxy Sealer - V.O.C. Compliant
Day-Chem Poxy Plus 100 (J-37) - 100% Solids High Build Epoxy Coating - V.O.C. Compliant
Sure Anchor Epoxy (J-50) - High Modulus Epoxy Gel Adhesive - V.O.C. Compliant
Sure Anchor Epoxy (J-50 FS) - Fast Setting, High Modulus, Epoxy Gel Adhesive - V.O.C. Compliant
Sure Anchor I (J-51) - Fast Setting Epoxy Gel, ICBO Listed - V.O.C. Compliant
Poxy-Fil (J-52) - 100% Solids, Semi-Rigid Epoxy Joint Filler - V.O.C. Compliant
Sure Grip High Flow Epoxy Grout (J-55) - High Flow Precision Epoxy Grout - V.O.C. Compliant
Sure Inject (J-56) - High Modulus, Low Viscosity, Epoxy Injection - V.O.C. Compliant
Sure Level Epoxy (J-57) - Low Modulus, Low Viscosity, Epoxy Binder and Adhesive - V.O.C. Compliant
Resi-Bond (J-58) - High Modulus, Medium Viscosity, Epoxy Bonding Adhesive - V.O.C. Compliant
Rebar Epoxy Spray (J-62) - Rebar Epoxy Spray - V.O.C. Compliant

Non-Shrink Grouts

Sure-Grip Sure-Grip High Performance Grout - Non-Shrink, Non-Metallic, High Early Strength Grout
Sure-Grip Grout Dri-Pak - Dry Pack, Non-Metallic, Non-Shrink Grout
Sure-Grip Utility Grout - Non-Shrink, Non Metallic Grout

Repair Mortars

Day-Chem

Polyfast

Re-Crete

Water Stop

HD-50

Dayton Superior Construction Chemicals Repair Mortars<BR><BR>
click to enlarge
HD-50 - Rapid Setting Heavy Duty Flowable Repair Mortar
Day-Chem Perma Patch Rapid Setting Repair Mortar
Re-Crete 5 Minute Set - Cement Based Patching Material
Re-Crete 20 Minute Set - Cement Based Patching Material
Polyfast FS - Fast Setting Polymer Modified Mortar for V/O/H
Polyfast LPL - Polymer Modified Mortar for V/O/H
Waterstop - Rapid Setting Hydraulic Cement
Waterstop Fast Set - Rapid Setting Hydraulic Cement

Floor Hardeners & Toppings

Emery Tuff

Ferro Tuff

Quartz Tuff

Dayton Superior Construction Chemicals Floor Hardeners & Toppings<BR><BR>
click to enlarge
Emery Tuff - Premium Shake-On Floor Hardener
Ferro Tuff SF - Metallic Shake-On Floor Hardener for Flat & Superflat Floors
Ferro Tuff - Metallic Shake-On Floor Hardener
Ferro Tuff Light Reflective - Light Reflective Metallic Shake-On Floor Hardener
Quartz Tuff - Non-Metallic, Shake-On Floor Hardener
Emery Non-Slip - Non-Slip Hard Aggregate for Concrete Floors and Pavements
Emery Tuff Top - Premium Floor Topping

Masonry & Concrete Coatings

Seal Coat

Smooth Coat

Sure Finish

Dayton Superior Construction Chemicals Masonry & Concrete Coatings<BR><BR>
click to enlarge
Seal Coat 1000 - Waterproof, Cement Based, Masonry Coating
Smooth Coat - Concrete Coating & Patching
Sure Finish - Premium Polymer Modified Feather Finish

Anchoring Cement

Ankertite Ankertite Cement - Pourable Anchoring Cement

Polytite Joint Sealants

Polytite

Prison-Loc
Dayton Superior Construction Chemicals Polytite Joint Sealants<BR><BR>
click to enlarge
Polytite Standard - Pre-compressed Joint Sealant
Polytite B - Pre-compressed Joint Sealant (Primarily Vertical Joints With A Bondbreaker For Caulks)
Polytite N - Pre-compressed Joint Sealant (For Horizontal Joints)
Polytite R - Pre-compressed Joint Sealant (With Color For Vertical Joints)
Prison-Loc 20 - Semi-Rigid, "Pick-Proof" Epoxy - V.O.C. Compliant
Prison-Loc 30 - Semi-Flexible, "Pick-Proof" Epoxy - V.O.C. Compliant

Miscellaneous Products

Sure Film

Sure Etch
Sure Etch (J-73) - Horizontal Concrete Surface Retarder for Exposed Aggregate Concrete - V.O.C. Compliant.
Sure Film (J-74) - Evaporation Reducer for Concrete - V.O.C. Compliant.



spacer
your name:   password:   (available for clients only)



Last Update: 2010-02-03








©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget