Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Dietrich Metal Framing, Inc.

200 Old Wilson Bridge Rd.
Columbus, OH 43085
 
Toll Free:800-873-2604
 
metal studs and construction framing by Dietrich Metal Framing, Inc.
request catalogRequest
Catalog
    send email Send Message to
Dietrich Metal Framing, Inc.
   
   
 
Web Site: www.dietrichmetalframing.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD      
Overview:
Dietrich Metal Framing is North America's largest manufacturer of metal framing and finish products. The company began its first operation in 1959 with one location and currently operates more than 40 facilities strategically located throughout North America.

They offer one of the industries most extensive product lines consisting of drywall, curtainwall and structural (axial load-bearing) metal framing materials used primarily in schools, shopping centers, motels, assisted living facilities, low-rises, mid-rises, dormitories, multifamily housing, and most commercial, institutional, and industrial structures. They offer a full line of accessory products including furring channel, resilient channel, slip and deflection tracks, slotted tracks, lath, expanded beads and trims, veneer plaster products, corner bead and metal trims.

Dietrich also provides the TradeReadyŽ family of metal framing products including the floor system, one-piece header, wall stud, and spazzer bridging and spacing bar products. In addition, the company also provides 2 hour fire-rated assemblies for shaftwall, stairwell, and area separation wall systems. They are the only company in the industry to have testing and approval with all major gypsum board manufacturers. Prefabricated light gage metal trusses are also available through AEGIS Metal Framing, a Dietrich/Mitek joint venture.

Dietrich's design services company, Dietrich Design Group (DDG) is the largest dedicated light gage design services company in the United States. DDG provides member sizing, calculations, preliminary designs, and full-scale sealed shop drawings. DDG is licensed in North America.

The company's web site contains extensive product information, on line catalogs, video plant tours, video installation, downloadable/customizable specifications, certifications, MSDS, ICBO, BOCA and all major code approvals. The site features extensive design assistance including an automated member sizing tool, an extensive CAD library, a frequently ask technical question section, and a professional submittal builder program.

Products: Light Gage Metal Framing, Lath, Veneer Plaster, Metal and Vinyl Trims.

Availability: Most products are available in 1-7 day. All 20 Locations have full manufacturing capabilities and carry significant finished inventories.

Cost: Contact one of our customer care associates for a distributor in your area.

Technical Services: Full light gage design services, licensed in Dietrich Metal Framing is North America's largest manufacturer of metal framing and finish products. The company began its first operation in 1959 with one location and currently operates more than 40 facilities strategically located throughout North America. .


Products Trade Name Description Content

NEW
UltraSTEEL™ Framing

UltraSTEEL™ A roll-forming technology that significantly increases product performance, including greater load-carrying capacity, higher limiting heights, better acoustical and fire performance and easier installation.

SpecWizard Specs CAD Details

CT Cavity Shaftwall/Stairwell System

Shaftwall
Dietrich Metal Framing, Inc. CT Cavity Shaftwall/Stairwell System<BR><BR>
click to enlarge
A 2-piece 2-hour fire rated shaftwall system tested and approved for use with virtually all major shaftwall liner manufacturers.

SpecWizard Specs CAD Details

Metal/Steel Studs (Drywall)

Dietrich Metal Framing, Inc. Metal/Steel Studs (Drywall)
click to enlarge
A complete line of drywall studs and track with sizes ranging from 1 5/8"-6" in 25, 22 and 20 gage corrosion-resistant galvanized steel.

SpecWizard Specs CAD Details

Light Gage Structural Framing/C Studs

C-Stud
Dietrich Metal Framing, Inc. Light Gage Structural Framing/C Studs<BR><BR>
click to enlarge
Framing systems for curtain walls, axial loaded walls, floors and roof systems. Available in 2 ˝-14" inch wide in 20,18,16,14 and 12 gage.

SpecWizard Specs CAD Details

Furring Channel

Dietrich Metal Framing, Inc. Furring Channel
click to enlarge
Used to secure gypsum in ceiling and masonry wall applications.

SpecWizard Specs CAD Details

Resilient Channel

Dietrich Metal Framing, Inc. Resilient Channel
click to enlarge
Used to reduce sound transmission. STC Ratings from - 48 to - 56.

SpecWizard Specs CAD Details

U Channel/CRC

Dietrich Metal Framing, Inc. U Channel/CRC
click to enlarge
Used to prevent stud rotation by running channel through stud knockouts and securing with clip angles or welding into place.

SpecWizard Specs CAD Details

Spazzer 5400 Bridging & Spacing Bar

Spazzer®
Dietrich Metal Framing, Inc. Spazzer 5400 Bridging & Spacing Bar<BR><BR>
click to enlarge
Uses "shear" to bridge steel stud wall assembly. Replaces U channel and clips angles.

SpecWizard Specs CAD Details

Spazzer 9200 Bridging & Spacing Bar

Spazzer®
Dietrich Metal Framing, Inc. Spazzer 9200 Bridging & Spacing Bar<BR><BR>
click to enlarge
Pre-notched slots are seated down over the web on the stud, holding them in place with the use of the head track.

SpecWizard Specs CAD Details

H Stud Area Separation Wall Assembly

Dietrich Metal Framing, Inc. H Stud Area Separation Wall Assembly<BR><BR>
click to enlarge
2-hour fire rated area separation/party wall system used in multifamily construction.

SpecWizard Specs CAD Details

TradeReady®Steel Floor Joist System

TradeReady®
Dietrich Metal Framing, Inc. TradeReady®Steel Floor Joist System<BR><BR>
click to enlarge
Steel floor joist system with pre- punched rims at desired spacing and joist with huge pre-punched holes for mechanicals.

SpecWizard Specs CAD Details

TradeReady® Load Bearing Header

TradeReady® One-piece load bearing header used above door and window openings. Replaces built-up box beam headers.

SpecWizard Specs CAD Details

Deflection/Deep Leg Track

SLP-TRK® Used as top track in deflection conditions. Legs available in 1 ˝", 2" 2 ˝", 3" and 4".

SpecWizard Specs CAD Details

Over Track/Slip Track

Used as a track over track system.

SpecWizard Specs CAD Details

The System Slotted Track

Used as the head track in deflection conditions. Provides positive attachment and also a cost-effective solution for seismic and fireproof requirements.

SpecWizard Specs CAD Details

Slide Clips/Quick Clips

Quick Clip™ For attachment of C Stud members to the building structure in curtainwall applications.

SpecWizard Specs CAD Details

Backing Plate, Flat Strap and Diagonal Tension Strapping

Used for Joist and stud bridging. Also used for x bracing for shear walls.

SpecWizard Specs CAD Details

Veneer Plaster Beads

Mini-Bead™ Accessory trim products used in stucco and plaster applications.

SpecWizard Specs CAD Details

Lath

Various types used for plaster, stucco and tile applications.

SpecWizard Specs CAD Details

Corner Angles

Used in soffit, ledge and other various framing applications.

SpecWizard Specs CAD Details

Grommets

Placed inside stud knockout to isolate electrical and plumbing from steel framing members.

SpecWizard Specs CAD Details

Corner Beads and Trims

Used to protect the edges in certain gypsum applications.

SpecWizard Specs CAD Details

Clip Angles/End Clips

Easy Clip™ S-Series™ Used with U Channel for bracing, joist and runner attachment, or various other applications.

SpecWizard Specs CAD Details

Joist Hangers

Used to attached steel floor joist at various locations.

SpecWizard Specs CAD Details

5400 Specification

Axial load bearing or curtainwall product specification.

SpecWizard Specs

9200 Specification

Non-load bearing product specification.

SpecWizard Specs CAD Details

MSDS Sheets

Material Safety Data Sheets for metal framing.

CAD Details

Material Certification

Material certification, code approvals and applicable ASTM standards.

CAD Details

CAD Library

Extensive library of light gage framing details.

CAD Details

ICBO

Code approval report for all Big "D" framing products.

CAD Details

Engineering Services/Shop Drawings

Preliminary designs, calculations and PE Sealed show drawings. Licensed in North America.

CAD Details

Catalogs

Our complete library of product catalogs.

CAD Details

Plant Locations

A complete location map with applicable contacts.

CAD Details

Project Resume

A project listing showcasing some recently completed projects.

Prefabricated Metal Roof Trusses

AEGIS Metal Framing Pre-engineered, prefabricated noncombustible metal trusses.

CAD Details

Z Furring

Used to secure rigid insulation. Available in 1", 1 ˝", 2" and 2 ˝".

CAD Details


spacer
your name:   password:   (available for clients only)



Last Update: 2008-11-03










Never Forget