Dietrich Metal Framing, Inc.
500 Grant St. Suite 2226
Pittsburgh, PA 15219
| |
| Phone: | 412-281-2805
|
| Fax: | 412-281-2965 |
| |
|
|
|
Overview:
Dietrich Metal Framing is North America's largest manufacturer of metal framing and finish products. The company began its first operation in 1959 with one location and currently operates more than 40 facilities strategically located throughout North America.
They offer one of the industries most extensive product lines consisting of drywall, curtainwall and structural (axial load-bearing) metal framing materials used primarily in schools, shopping centers, motels, assisted living facilities, low-rises, mid-rises, dormitories, multifamily housing, and most commercial, institutional, and industrial structures. They offer a full line of accessory products including furring channel, resilient channel, slip and deflection tracks, slotted tracks, lath, expanded beads and trims, veneer plaster products, corner bead and metal trims.
Dietrich also provides the TradeReadyŽ family of metal framing products including the floor system, one-piece header, wall stud, and spazzer bridging and spacing bar products. In addition, the company also provides 2 hour fire-rated assemblies for shaftwall, stairwell, and area separation wall systems. They are the only company in the industry to have testing and approval with all major gypsum board manufacturers. Prefabricated light gage metal trusses are also available through AEGIS Metal Framing, a Dietrich/Mitek joint venture.
Dietrich's design services company, Dietrich Design Group (DDG) is the largest dedicated light gage design services company in the United States. DDG provides member sizing, calculations, preliminary designs, and full-scale sealed shop drawings. DDG is licensed in North America.
The company's web site contains extensive product information, on line catalogs, video plant tours, video installation, downloadable/customizable specifications, certifications, MSDS, ICBO, BOCA and all major code approvals. The site features extensive design assistance including an automated member sizing tool, an extensive CAD library, a frequently ask technical question section, and a professional submittal builder program.
Products: Light Gage Metal Framing, Lath, Veneer Plaster, Metal and Vinyl Trims.
Availability: Most products are available in 1-7 day. All 20 Locations have full manufacturing capabilities and carry significant finished inventories.
Cost: Contact one of our customer care associates for a distributor in your area.
Technical Services: Full light gage design services, licensed in
Dietrich Metal Framing is North America's largest manufacturer of metal framing and finish products. The company began its first operation in 1959 with one location and currently operates more than 40 facilities strategically located throughout North America.
.
| Products |
Trade Name |
Description |
Content |
|
|
UltraSTEEL
|
A roll-forming technology that significantly increases product performance, including greater load-carrying capacity, higher limiting heights, better acoustical and fire performance and easier installation.
|
|
|
|
|
|
|
|
Shaftwall
|
A 2-piece 2-hour fire rated shaftwall system tested and approved for use with virtually all major shaftwall liner manufacturers.
|
|
|
|
|
|
|
|
|
A complete line of drywall studs and track with sizes ranging from 1 5/8"-6" in 25, 22 and 20 gage corrosion-resistant galvanized steel.
|
|
|
|
|
|
|
|
C-Stud
|
Framing systems for curtain walls, axial loaded walls, floors and roof systems. Available in 2 ˝-14" inch wide in 20,18,16,14 and 12 gage.
|
|
|
|
|
|
|
|
|
Used to secure gypsum in ceiling and masonry wall applications.
|
|
|
|
|
|
|
|
|
Used to reduce sound transmission. STC Ratings from - 48 to - 56.
|
|
|
|
|
|
|
|
|
Used to prevent stud rotation by running channel through stud knockouts and securing with clip angles or welding into place.
|
|
|
|
|
|
|
|
Spazzer®
|
Uses "shear" to bridge steel stud wall assembly. Replaces U channel and clips angles.
|
|
|
|
|
|
|
|
Spazzer®
|
Pre-notched slots are seated down over the web on the stud, holding them in place with the use of the head track.
|
|
|
|
|
|
|
|
|
2-hour fire rated area separation/party wall system used in multifamily construction.
|
|
|
|
|
|
|
|
TradeReady®
|
Steel floor joist system with pre- punched rims at desired spacing and joist with huge pre-punched holes for mechanicals.
|
|
|
|
|
|
|
|
TradeReady®
|
One-piece load bearing header used above door and window openings. Replaces built-up box beam headers.
|
|
|
|
|
|
|
|
SLP-TRK®
|
Used as top track in deflection conditions. Legs available in 1 ˝", 2" 2 ˝", 3" and 4".
|
|
|
|
|
|
|
|
|
Used as a track over track system.
|
|
|
|
|
|
|
|
|
Used as the head track in deflection conditions. Provides positive attachment and also a cost-effective solution for seismic and fireproof requirements.
|
|
|
|
|
|
|
|
Quick Clip
|
For attachment of C Stud members to the building structure in curtainwall applications.
|
|
|
|
|
|
|
|
|
Used for Joist and stud bridging. Also used for x bracing for shear walls.
|
|
|
|
|
|
|
|
Mini-Bead
|
Accessory trim products used in stucco and plaster applications.
|
|
|
|
|
|
|
|
|
Various types used for plaster, stucco and tile applications.
|
|
|
|
|
|
|
|
|
Used in soffit, ledge and other various framing applications.
|
|
|
|
|
|
|
|
|
Placed inside stud knockout to isolate electrical and plumbing from steel framing members.
|
|
|
|
|
|
|
|
|
Used to protect the edges in certain gypsum applications.
|
|
|
|
|
|
|
|
Easy Clip S-Series
|
Used with U Channel for bracing, joist and runner attachment, or various other applications.
|
|
|
|
|
|
|
|
|
Used to attached steel floor joist at various locations.
|
|
|
|
|
|
|
|
|
Axial load bearing or curtainwall product specification.
|
|
|
|
|
|
|
|
|
Non-load bearing product specification.
|
|
|
|
|
|
|
|
|
Material Safety Data Sheets for metal framing.
|
|
|
|
|
|
|
|
|
Material certification, code approvals and applicable ASTM standards.
|
|
|
|
|
|
|
|
|
Extensive library of light gage framing details.
|
|
|
|
|
|
|
|
|
Code approval report for all Big "D" framing products.
|
|
|
|
|
|
|
|
|
Preliminary designs, calculations and PE Sealed show drawings. Licensed in North America.
|
|
|
|
|
|
|
|
|
Our complete library of product catalogs.
|
|
|
|
|
|
|
|
|
A complete location map with applicable contacts.
|
|
|
|
|
|
|
|
|
A project listing showcasing some recently completed projects.
|
|
|
|
|
|
|
|
AEGIS Metal Framing
|
Pre-engineered, prefabricated noncombustible metal trusses.
|
|
|
|
|
|
|
|
|
Used to secure rigid insulation. Available in 1", 1 ˝", 2" and 2 ˝".
|
|
|
|
|
|

Last Update: 2008-01-30
|
|
|