Masterformat: 95
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
Home Page
AEC Community
Building Products
CAD Details
Specs:
Long-Form Proprietary
SpecWizard®
:
Long-Form Proprietary
Short-Form
Outline
BIM Objects
Videos
Featured Products
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Request eNewsletter
CSI MasterFormat
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
Manufacturers
advertising
add/update listing
about arcat
site map
News Feed
Dor-O-Matic Automatics, Div. of IR Security and Safety | doors and operators
121 W. Railroad Ave.
P. O. Box 100
Princeton, IL 61356
Toll Free:
800-543-4635
Request
Catalog
Send Message to
Dor-O-Matic Automatics, Div. of IR Security and Safety
Web Site:
www.lcnclosers.com/automatics.asp
e-mail:
send email
Dor-O-Matic Automatics, Div. of IR Security and Safety manufactures doors and operators building products relating to:
[ 08 ]
Doors and Windows
[ 08350 ]
Folding Doors and Grilles
[ 08410 ]
Metal-Framed Storefronts
[ 08415 ]
Aluminum Entrances and Storefronts*
[ 08450 ]
All-Glass Entrances and Storefronts
[ 08460 ]
Automatic Entrance Doors
[ 08461 ]
Automatic Swinging Entrance Doors*
[ 08462 ]
Automatic Swing Doors*
[ 08490 ]
Sliding Storefronts
[ 08730 ]
Operators*
[ 08731 ]
Automatic Door Openers - Commercial*
[ 08735 ]
Automatic Door Operators
[ 08740 ]
Electro-Mechanical Hardware
your name:
password:
(available for clients only)
Last Update
: 2009-01-23
doors and operators Related News:
2009-11-10
YKK AP America Improves Energy-Efficiency of Commercial Buildings with Addition of Two Products to enerGfacade Family
2009-10-05
Folding Guard's TA-50 Lockers provide open, but secure storage of personnel individual equipment. Bi-parting, center-meeting doors feature a high security 3-point locking system. Standard size is 78”H x 42”W x 24”D.
2009-09-23
American Shower Door Corp. has a NEW Spec for Shower Doors and Enclosures
2009-09-14
Onity’s Integra 5 electronic locking platform, which was introduced in 2007 in order to meet the highly specialized security needs of college campuses, is now being made available to the commercial access control market.
2009-09-14
Rite-Hite Doors, Inc., introduces the SplitSecond™ Series of high-performance, bi-parting industrial doors specifically engineered to take up less wall space and provide immediate access through door openings –with a peak speed of 120 inches per second...
©2009 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
Content Policies
-
ARCAT Home