Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Dur-O-Wal

7777 Washington Village Dr.
Dayton, OH 45459
 
Toll Free:800-323-0090
Technical Services:888-977-9600
Fax:630-898-8331
 
masonry and reinforcement by Dur-O-Wal
request catalogRequest
Catalog
    send email Send Message to
Dur-O-Wal
   
Continuing Education Logo
   
 
Web Site: www.dur-o-wal.com
e-mail: send email
      Specs for masonry and reinforcement      
Overview:
Dur-O-Wal has been the innovator in designing new products for improved masonry connection, seismic applications and quality products for moisture control in masonry walls, including a "state-of-the-art" masonry repair anchor and stone anchor line. Our experience and knowledge of the engineering of masonry structures' performance insures that Dur-O-Wal truly can "DO IT ALL".

Products Trade Name Description Content

Masonry Wall Reinforcement

Single Wythe

D/A 3100 - Truss

D/A 3200 - Ladur Type

Dur-O-Wal Single Wythe<BR><BR>
click to enlarge
Single Wythe are prefabricated reinforcement products especially designed for embedment in the horizontal mortar joints of masonry.

Specs for Single Wythe<BR><BR>

Multi-Wythe Non-Adjustable

D/A 3100 TR - Truss Tri Rod

D/A 3200 TR - Ladur Tri Rod

D/A 3100 DSR - Truss Double Side Rod

D/A 3200 DSR - Ladur Double Side Rod

D/A 3500 - Dur-O-Tab (USA)

D/A 3400 CRT (USA)

Dur-O-Wal Multi-Wythe Non-Adjustable<BR><BR>
click to enlarge
Multi-Wythe wall systems are designed to provide an easy-to-use combination of continuous joint reinforcement with adjustable wall ties for composite and cavity walls.

Specs for Multi-Wythe Non-Adjustable<BR><BR>

Multi-Wythe Adjustable

Ladur Eye

Dur-O-Eye

Adjustable CRT

Adjustable Dur-O-Tab

Dur-O-Wal Multi-Wythe Adjustable<BR><BR>
click to enlarge
Multi-Wythe wall systems are designed to provide an easy-to-use combination of continuous joint reinforcement with adjustable wall ties for composite and cavity walls.

Specs for Multi-Wythe Adjustable<BR><BR>

Seismic Joint Reinforcement

Seismic Dur-O-Eye

Seismic Ladur-Eye

Lite Duty Seismic Dur-O-Eye

Lite Duty Seismic Ladur-Eye

Pencil Rod (Straight and Cut)

Seismic Ladur

Dur-O-Wal Seismic Joint Reinforcement<BR><BR>
click to enlarge
Designed to meet relevant building code requirements for earthquake design. These products meet UBC 21-10 for reinforcement and Chapter 14 for veneers, other codes requirements such as BOCA, SBCCI, and TMS/ASCE/ACI 530, are met or exceeded.

Specs for Seismic Joint Reinforcement<BR><BR>

Random/Rubble Stone Systems

Dur-O-Tab w/Restraint Bar (USA)

Adjustable CRT w/Restraint Bar

Dur-O-Wal Random/Rubble Stone Systems<BR><BR>
click to enlarge
Designed as ties for random/rubble stone to a CMU or block wall.

Ties and Anchors

Veneer Anchor Systems

MSSA Veneer Anchor Screw On-Straps

Veener Anchor Screw-On Plate

Veneer Anchor Plates

Adjustable Speed Set Veneer Anchor

Adjustable Loop Anchor

Screws

Bayonet Tie

Dur-O-Wal Veneer Anchor Systems<BR><BR>
click to enlarge
Veneer Anchor Systems are designed to anchor masonry to a structure.

Specs for Veneer Anchor Systems<BR><BR>

Seismic Products

Dovetail Anchors

Dur-O-Wal Dovetail Anchors<BR><BR>
click to enlarge
Designed to anchor masonry to concrete with joint reinforcement in the veneer.

Specs for Dovetail Anchors<BR><BR>

Seismic Veneer Anchor Plates

Dur-O-Wal Seismic Veneer Anchor Plates<BR><BR>
click to enlarge
Designed to anchor masonry to a structure.

Seismic Pintels

Dur-O-Wal Seismic Pintels<BR><BR>
click to enlarge
Designed to anchor masonry to a structure with joint reinforcement in the veneer.

Seismic Strap Anchors

Designed to anchor masonry to a structure. Particularly effective when the air cavity is less than 3/4 inch.

Specs for Seismic Strap Anchors<BR><BR>

Lite Duty Seismic Triangular Ties

Dur-O-Wal Lite Duty Seismic Triangular Ties<BR><BR>
click to enlarge
Designed to anchor masonry to a structure.

Seismic Ladur

Standard 9 gage wire, both side and cross rods. Also available in extra heavy with 3/16 inch side rods and 9 gage cross rods.

Pencil Rod (Straight and Cut)

Standard 10 ft. length, deformed wire. Packaged 50 pcs., or 500 ft. in each bundle.

Moisture Control Products

Copper Through-Wall Flashing

Excellent quality flashing for through-wall applications. Highest quality for vapor and barrier & slab on grade applications.

DCF Flashing

Designed as a through-wall composite flashing.

Dur-O-Barrier-44 Flashing

Designed as a through-wall composite flashing which is self-sealing, self-healing, and fully adhered.

PVC Sheeting

May be applied to masonry, concrete, steel, gypsum, or wood.

Weep Holes

Designed to be placed in the head joints in the flashing course to allow moisture to exit cavity.

Drip Edge Stainless Steel Flashing

Designed as a water drip to use with through-wall flashing such as Dur-O-Barrier-44 and DCF Flashing.

Cell Vents

Designed to be placed in head joints in flashing course to weep and vent the cavity.

Mor-Control

Designed to control mortar droppings to insure clear air spaces in cavity walls.

Dur-O-Barrier Tape

Designed to be placed behind veneer anchor plates or straps against sheathing to minimize moisture penetration.

Termination Bar

Designed to mechanically attach flashing edge to a backup structure.

Movement Control Products

Rubber Control Joint

Designed to control movement in masonry walls. It is intended for use in concrete masonry walls. The shear keys are designed to fit the sash grooves in the block.

PVC Joint Control

Designed to control movement in masonry walls. It is intended for use in concrete masonry walls. The shear keys are designed to fit the sash grooves in the block.

Soft Joint

Designed to accomodate differential vertical movements in brick veneer, adheres to the bottom side of lintel or shelf angle.

Expansion Joint

Designed to accommodate horizontal expansion in brick.

Specs for Expansion Joint<BR><BR>

Joint Stabilizing Anchor

Designed to allow movement at expansion, contraction or isolation joints in masonry.

Wall Top Stabilizing Anchor

Designed to resist lateral loads at the top of masonry walls.

Expansion Anchor Fasteners
For use with Wall Top Stabilizing Anchor

Requires 2 fasteners for each Wall Top Stabilizing Anchor. Expansion Anchors for attachment to concrete or any masonry material.

Specs for Expansion Anchor Fasteners<BR>For use with Wall Top Stabilizing Anchor<BR><BR>

Miscellaneous Products

Anchor Bolts
Shelf Angels and Lintels
Fil-Stop
Dur-O-Stop
Dur-O-Fibar
Ins-O-Grips
IRP Insulation Plates (Formerly known as Fur-Clip Insulation Holder)
Screws
Fischer FHP Hammerset Capsule

Repair/Restoration

Click on the link to find the appropriate product information and downloads

Other Products

Sure Stress
Brace Rite
I.L.E Ladur Eye



spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-30








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget